X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
AZZ Inc.
bus duct systems
CONTACT INFO
One Museum Place 3100 W. 7th St. Suite 500
Fort Worth
, TX
76107
Phone:
817-810-0095
www.azz.com
Would you like to see hosted content from AZZ Inc.?
EMAIL
Request for information
AZZ Inc.
Contact Us / RFI
Products similar to AZZ Inc.
2x2 Commercial Fusion Air Light
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
StarLight, Solar Powered LED Accent Light
AGS Stainless, Inc.
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
WEBINARS
Rated
5
based on
1
product reviews
RTLED Field-Adjustable Retrofit Troffer 18W - 35W
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH®
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
T34® Field-Adjustable Panels
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH®FA Island
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Field-Adjustable Center Basket Troffer SWISH® EDGE
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Field-Adjustable Center Basket Troffer SWISH® FA
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH® 34
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
High-Efficacy EZPAN
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
EZPAN Field-Adjustable Panels
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH Accessories
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
T34® Panels
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to bus duct systems
[05] Metals
05 05 13 Shop-Applied Coatings for Metal
05 58 00 Formed Metal Fabrications
[09] Finishes
09 97 00 Special Coatings
09 97 13 Steel Coatings
[13] Special Construction
13 34 00 Fabricated Engineered Structures
13 34 23.23 Fabricated Substation Control Rooms
[26] Electrical
26 10 00 Medium-Voltage Electrical Distribution
26 13 00 Medium-Voltage Switchgear
26 13 13 Medium-Voltage Circuit Breaker Switchgear
26 13 16 Medium-Voltage Fusible Interrupter Switchgear
26 13 19 Medium-Voltage Vacuum Interrupter Switchgear
26 13 23 Medium-Voltage Metal-Enclosed Switchgear
26 13 26 Medium-Voltage Metal-Clad Switchgear
26 13 29 Medium-Voltage Compartmentalized Switchgear
26 15 00 Medium-Voltage Enclosed Bus Assemblies
26 20 00 Low-Voltage Electrical Transmission
26 23 00 Low-Voltage Switchgear
26 23 13 Paralleling Low-Voltage Switchgear
26 27 16 Electrical Cabinets and Enclosures
26 50 00 Lighting
26 50 12 Lighting Accessories*
26 51 00 Interior Lighting
26 52 00 Safety Lighting
26 52 13.13 Emergency Lighting
26 56 00 Exterior Lighting
26 56 23 Area Lighting
[33] Utilities
33 72 00 Utility Substations
33 72 33 Control House Equipment
[34] Transportation
34 21 19.16 DC Traction Power Switchgear
Building manufacturing products related to AZZ Inc.
All data & files
ETC, Inc.
ArcSystem Pro One-Cell High Output
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
Flexospan
Self Storage Buildings
Rated
5
based on
1
product reviews
CAD
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
American Metalcraft, Inc.
Finishing Dynamics - Architectural Metal Finishing
Rated
5
based on
1
product reviews
All data & files
Benjamin Moore & Co. (United States)
Super Spec® HP Metal Primers
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
LEED
All data & files
CENTRIA
Coating System
- Kolorshift Iridescent Series
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
VIDEOS
All data & files
Shelter-Rite Architectural Fabrics
Air-Supported Structures
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
AZEK Building Products, Inc.
Riser Lights
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Carboline
Carboguard 1209
Rated
5
based on
1
product reviews
All data & files
Hollaender Mfg. Co.
Illuminated Aluminum Railing System
- Interna-Light™
Rated
5
based on
1
product reviews