From family-run business to international benchmark.
Founded in 1981 in Thiene, Italy, we have always had a clear mission: to stand by our customers every step of the way and empower those who use our products.From the very beginning, this customer-first spirit helped us earn the trust of professionals in installation and automation worldwide.
As our journey evolved, we strengthened partnerships with key customers, opening doors to new markets and gaining deep insights into the unique needs of each region. This global perspective has allowed us to adapt our services and deliver solutions that fit every culture.
Since joining the Somfy Group in 2004 and establishing ourselves in the USA in 2007, we've accelerated our growth, securing a strong market presence and building a robust international distribution network. This pivotal step transformed us from a family-run business into a dynamic multinational company, with global reach and local expertise.
For over 40 years, innovation, reliability, and flexibility have fueled our growth. Today, Bft is a global leader, with over 530 distributors in more than 120 countries, and we are proud to be recognized as a trusted industry leader in Home Access Automation and Building Access Automation—shaping the future of smarter, more connected living. Our team of experts in North America is fully committed to your success and delivering the pest possible Access Automation solutions to you & your customers.
Automations for Devices
Full range of electromechanical pistons for residential and collective use suitable for swing gates to 4 metres long and weighing up to 700 kg. Obstacle detection: the management and control system of the D-Track pair maximises safety for people and property, as well as facilitating certification of the system. Installation is easy and fast thanks to the magnetic limit switch at the top of the motor and the exclusive function that helps the installer to position it correctly using the motor's vibration.
Full range of electromechanical pistons for residential and collective use suitable for swing gates to 4 metres long and weighing up to 700 kg. The new KUSTOS BT B operators have been created to deliver a high degree of protection for the motor, including in particularly dusty locations, thanks to the covered worm screw. Obstacle detection: the management and control system of the D-Track pair maximises safety for people and property, as well as facilitating certification of the system. Installation is quick and easy thanks to the magnetic limit switches at the top of the motor, the exclusive function that assists the installer with correct positioning using the motor's vibration, and the integrated mechanical stops.
Electromechanical operator with articulated arm for residential use, for swing gate leaves of up to 2 metres and 200 kg. Ideal for any installation requirements, makes it easy to solve problems linked to large pillars thanks to the lever system. Operator-integrated control unit, limit switch and mechanical stops.
Electromechanical operator with articulated arm for residential use, for swing gate leaves of up to 2 metres and 200 kg. Ideal for any installation requirements, makes it easy to solve problems linked to large pillars thanks to the lever system. Operator-integrated control unit, limit switch and mechanical stops.
24V reversible electromechanical operator for swing gates for pedestrian and vehicular access, for use in homes and apartment buildings. Its small size means it can be installed on small pillars and columns (minimum width required 8cm). The slide arm option means constraints such as walls and obstacles close to the operator can be overcome. The limit switch function is regulated by the absolute encoder. The safety of the operator is guaranteed thanks to the D-track system which precisely determines the position and force with which the gate moves, using the friction inside the operator and the new articulated and slide arms with anti-shear design.
Complete range of low voltage hydraulic pistons for very intensive use, suitable for any type of residential, industrial or multi-residence application. Compact and sturdy, capable of automating swing gate leaves up to 5 metres wide and weighing up to 800 kg. Available in both reversible and irreversible versions, with maximum precision in torque control guaranteed by by-pass valves.
Extremely sturdy and reliable hydraulic operators for industrial and condominium use. They can automate swing gate leaves up to 7m wide and weighing up to 500kg. Smooth, silent gate movements are guaranteed by the extremely high-performance hydraulic system and the closing slowdown. Maximum precision in traction and thrust force control is guaranteed by the by-pass valve system.
Low voltage hydraulic operator for very intensive use, suitable for any type of residential, industrial or multi-residence application. Compact and sturdy, they can automate swing gate leaves up to 2.5m wide and weighing up to 800kg. Fitted with mechanical stops and virtual encoder, guaranteeing maximum anti-crushing safety thanks to the electronic slowdown and D-Track system
Complete range of underground hydraulic operators for very intensive use, suitable for any type of residential, industrial or multi-residence application. Compact and sturdy, capable of automating swing gate leaves up to 3.5 metres wide and weighing up to 800 kg. Available in reversible and non-reversible versions, with or without slowdown during opening and closing and with opening angles up to 180°.
24 V operator for sliding gates weighing up to 600 kg, for intensive use. Maximum panel speed up to 16m/min. Torque control thanks to D-Track technology. Magnetic limit switches for quicker installation, more precise and better integrated with the architecture of site. Control unit with display, preconfigured for communication with U-Link protocol. Residential use.
Fast-action 24V operator for intensive use for sliding gates weighing up to 500kg and speed without load 25 m/min, or up to 1,000kg and speed without load 18 m/min. The maximum speed actually achievable by the gate panel depends on the condition of the gate. Operator fitted with electromechanical limit switch. Torque control thanks to D-Track technology. The control unit is set up for communication via the U-Link protocol. The ideal solution for situations which require fast operating speeds, reduced waiting times and high levels of security.
24 V operator for sliding gates weighing up to 1,500 kg, for intensive use. Maximum panel speed up to 12m/min. Torque control thanks to D-Track technology. Magnetic limit switches for quicker installation, more precise and better integrated with the architecture of site. Control unit with display, preconfigured for communication with U-Link protocol. Residential and commercial use.
230V operators for sliding gates for very intensive use, extremely robust and high-performance thanks to oil bath transmission. Torque control thanks to D-Track technology and encoder for the highest possible precision of movement. Control unit for communication with U-Link protocol and with tamper-proof function. Operator with electromechanical limit switch. The control unit ensures complete safety thanks to the exclusive torque control system that makes these operators comply fully with the current European standards.
Fast 230V operators for sliding gates for very intensive use, extremely robust and high-performance thanks to oil bath transmission. Suitable for sliding gates weighing up to 1,000kg and speed without load 25 m/min or up to 2,000 kg and speed without load 18 m/min. The maximum speed actually achievable by the gate panel depends on the condition of the gate. Operator fitted with electromechanical limit switch. Torque control thanks to D-Track technology and encoder for the highest possible precision of movement. Control unit for communication with U-Link protocol and with tamper-proof function. The ideal solution for situations which require fast operating speeds, reduced waiting times and high levels of security.
230V operators for sliding gates for very intensive use, extremely robust and high-performance thanks to oil bath transmission. Torque control thanks to D-Track technology and encoder for the highest possible precision of movement. Control unit for communication with U-Link protocol and with tamper-proof function. Operator with magnetic limit switch. The control unit ensures complete safety thanks to the exclusive torque control system that makes these operators comply fully with the current European standards.
Powerful, robust operators with 400V three-phase power supply designed specifically for large, heavy gates. The heavy structure of the gear motor, the painted galvanised steel casing and the on-board control unit make it the ideal solution for all industrial situations where reliability and power are essential.
Control and Safety Systems
Automatic high strength anti-terrorism hydraulic bollard with incorporated hydraulic control unit. Suitable for protecting sensitive sites, thanks to the special “SD" version, which keeps the shaft raised in case of a power failure and with public installations where, in the standard version, the shaft lowers automatically when the power is cut.
Automatic high strength anti-terrorism hydraulic bollard with incorporated hydraulic control unit. Suitable for protecting sensitive sites, thanks to the special “SD" version, which keeps the shaft raised in case of a power failure and with public installations where, in the standard version, the shaft lowers automatically when the power is cut.
Retractable electromechanical bollard for safety and protection in all areas that require controlled access. Available in shaft heights 500 and 700 mm. Ideal for locations of particular architectural interest, guaranteeing maximum reliability over time and requiring minimal maintenance.
Fixed bollard, diameter 273 mm, used for long-term access prevention. Can be combined with automatic or semi-automatic bollards.
Fixed bollard, diameter 219 mm, used for long-term access prevention. Can be combined with automatic or semi-automatic bollards.
Tilting manual bollard for parking space saver application.
High strength automatic hydraulic bollard with built-in hydraulic control unit, tested and certified by an independent organisation in accordance with PAS68:2010 with 7500/50/N2 rating that includes ASTM F2656:2007 M30 (dynamic simulation). SD version which keeps the bollard raised in the event of a loss of power (protection of sensitive sites). Standard version where the bollard instantly drops in the event of a loss of power.
Automatic hydraulic anti-terrorism bollard, suitable for protection of sensitive sites, tested and certified (crash-tested) according to the IWA14-1:2013 standard with V/7200 (N2A)/48 rating, equivalent to PAS68:2013 with V/7500 (N2)/48, ASTM2656:2007 M30 rating. Double installation. Independent hydraulic control unit for each bollard: if one control unit breaks, the other bollards will continue to function whilst maintenance work is facilitated.
Automatic hydraulic anti-terrorism bollard, suitable for protection of sensitive sites, tested and certified (crash-tested) according to the IWA14-1:2013 standard with V/7200 (N2A)/48 rating, equivalent to PAS68:2013 with V/7500 (N2)/48, ASTM2656:2007 M30 rating. Double installation. Emergency Fast Operation (EFO) system for rapid closing of the access in emergency situations. Independent hydraulic control unit for each bollard: if one control unit breaks, the other bollards will continue to function whilst maintenance work is facilitated.
Automatic hydraulic anti-terrorism bollard, tested and certified (crash-tested) according to the IWA14-1:2013 standard with V/7200[N3C]/80 rating, equivalent to PAS68:2010 7500/80/N3 and ASTM2656:2007 M50, suitable for protection of sensitive sites. Also available in EFO version (Emergency Fast Operation) for rapid closing of the access in emergency situations. Independent hydraulic control unit for each bollard: if one control unit breaks, the other bollards will continue to function whilst maintenance work is facilitated
Fixed tall security bollard suitable for protection of sensitive sites. Referencestandards IWA-14-1:2013 and PAS68:2010 with 7500/80/N3C rating, which includes ASTM2656:2007 M50. Double installation. High-strength structure based on the design of the automatic version XPASS B 330/1200.
Solutions for roads and car parks
Range of 24V electromechanical barriers with adjustable opening speed for traffic control management. Ideal for installation in large car parks, vehicle access points and industrial gates. Compatible with ES and PS booms. Balancing spring kit to be purchased separately, according to requirements. Cap light diffuser to be purchased separately. High degree of movement control and impact resistance via encoder. Integrated control unit with U-Link connectivity. ULTRA aesthetics similar to the Maxima Ultra 36. Wide range of accessories for any type of application.
Electromechanical barrier with inverter technology and three-phase asynchronous motor for high frequency of use, developed and designed for a wide range of operating conditions such as large car parks or motorway toll booths with frequent inversions of movement. Can control access points from 2 to 6 metres wide with fully accessorised barrier. Oil bath gearbox unit. Mechanical crankshaft movement which can deliver fluidity of movement of the bar and control its soft opening and closing movements. Cap with RGB lights (optional) with traffic light function, available parking spaces and self-diagnostics. Easier access thanks to the dual entrance. With U-Link protocol for integration with Parking Management or Building Management systems in a single model.
Range of 24 V electromechanical barriers with opening speeds of between 2.2 and 4 seconds, depending on the length of the bar. Ideal for installation in large car parks, vehicle access points and industrial gates between 2 and 6 m wide. High degree of movement control and impact resistance via encoder. Integrated control unit with U-Link connectivity. Same appearance as Maxima U36 barrier. Wide range of accessories for any type of application.
Components and Accessories
Control panel with display for one or two 24V electromechanical operators used on 230V swing gates. There are two power modules, which are interchangeable and can operate all motors. The radio receiver is incorporated and the memory of the remote controls is removable and expandable. It has an anti-crushing system based on D-Track technology, it controls the slowing down when opening and closing and has an electronic self-learning function. The main functions include automatic closing, fast closing, partial opening and hold-to-run operation. This panel can be programmed using Bluetooth or remotely via wifi/GSM using a dedicated app. The product complies with the new energy efficiency regulations and therefore has a power consumption on standby of less than 0.5 W.
Control panel with dip switch and potentiometers for one or two operators in 24V used in 230V swing gates. The radio receiver is built-in and the memory of the remote controls can be extracted and expanded. It has an anti-crushing system based on D-Track technology, manages automatic reclosing, quick closing, partial opening. This panel can be programmed via Bluetooth or remotely via wifi/GSM thanks to a specific app. The product complies with the new low power consumption regulations and therefore has a stand-by consumption of less than 0.5W.
Control panel with dip switches and potentiometers for one or two 230V/500W operators used on sliding and swing gates, shutters and overhead doors with the management of up to two sensitive edges (one of which type 8K2). The dual-channel radio receiver is incorporated. With the potentiometers, we can manage not only the automatic closing time but also the strength of the gates and slowing down time. Functions include the pedestrian opening (only remote controlled), fast closing and the pulse blocking function. The detection of faults is done via LED.
Control panel with display for one or two 230V used on electromechanical or hydraulic parking bollards. It can deal with up to four bollards simultaneously (or two in the case of the Xpass 1200 models) and has configurable outputs and a connector for a 433 MHz radio receiver with optional 2048 code memory.
Universal control board with display for one or two swing or sliding door operators, 230V - 650+650W. Main features: removable terminal blocks, programming and diagnostics with display, built-in four-channel receiver, electro lock, electronic torque limiter, electronic deceleration at opening and closing, a separate limit switch inputs for each motor, traffic light management, preheating hydraulic operators , weekly timer, possibility to delete a specific remote control, customization of the 4 radio channels, personalization of the duration of the delayed output, adjustable sensitivity to the obstacle.
Control panel with display for one or two 24V electromechanical operators used on 230V/500W swing gates (Power version). The dual-channel radio receiver is incorporated. It has a crush-proof system based on D-Track technology, controls the slowing down when opening and closing and has an electronic self-learning function. The main functions include automatic closing, fast closing, partial opening and hold-to-run operation.
433 MHz rolling code remotes for automatic gates, garage doors and other automated devices
Range of remote controls comprising two and four-button models, all with red pin LEDS, available in four colours and with the option of customising the front part. Supports the new U-Security technology and are powered by a widely available 3V pin battery.
Warning lights for gates, 24volt or 230 volt.
The flashing signal light for automatic gates, RADIUS LED by BFT, available in the 24V and 230V versions, with or without built-in receiving antenna (433.92 MHz). The 24V model with built-in antenna is available in the 2 versions with a yellow or smoked grey cap. Thanks to LED technology, energy consumption is reduced by approximately 80% compared to models with traditional incandescent light bulbs, while extending the service life of the product. Possibility of installing on a surface (such as a pillar or column) or on the wall using the special accessory. Protection rating IP44.
