Bothwell-Accurate Co. Inc.

Thermal Cladding Support System, Curtain Wall, Aluminum Entrance Door

CONTACT INFO
6675 Rexwood Rd.
Mississauga, Ontario  L4V 1V1
Toll Free: 800-762-9682
Phone:
EMAIL
Request for informationBothwell-Accurate Co. Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
PRODUCTS RELATED TO YOUR SEARCH

In 2021, we expanded our services to include glazing through the acquisition of a well-established company in British Columbia. Building on that success, we have brought our glazing capabilities to Ontario. Both our Ontario and British Columbia teams bring extensive knowledge, technical skills, and a commitment to delivering high-performance glazing systems across diverse project scopes.

Structural Glass and Railings
Store Fronts and Entrances
Curtain Walls
Specialized Glazing
Skylights, Canopies and Solar Control

Rated 5 based on 1 product reviews
COMPANY OVERVIEW

Bothwell‑Accurate is Canada's trusted building envelope expert, delivering full envelope services, architectural systems fabrication,  and repairs with proven expertise in waterproofing, cladding, glazing, new roofing, and re‑roofing. Founded in 1927, we proudly approach our 100‑year anniversary in 2027, built on performance, reliability, and long‑term value.

KOA Manufacturing Inc.  brings a bespoke approach to facade design, inspiring architects through expertly crafted, custom architectural aluminum systems. Their capabilities span unitized and stick-built curtain wall systems, doors, vents, railings, thermally broken cladding attachment clips, and architectural metal panel solutions - delivered with precision, performance, and design flexibility in mind.

ALL PRODUCTS

Thermal Clips & Wall Bracket System  

Enhance Your Building's Thermal Performance

The KOA Clip™ is designed to significantly increase thermal performance by reducing thermal bridging in exterior cladding rain screen wall assemblies. Intermittently placed on a building's substrate, the KOA Clip™ features a thermal spacer pad that limits cold transfer and heat loss from the exterior cladding to the building interior, greatly improving the R-value and energy efficiency of the building.

Key Features:

  • Thermal Efficiency: The thermal spacer pad enhances R-value and energy efficiency by minimizing thermal bridging.

  • Versatile Installation: KOA Clip™ can be placed intermittently on various substrates.

  • Snap. Stack. Surpass: A second spacer pad can be snapped onto the other side of the Z-standoff component, completely isolating the steel and further increasing effective performance.

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

CurtainWall  

BA-3060 System is a factory assembled, sealed and glazed curtain wall product offering both Structural and Captured Silicone Glazed options with various infill flexibilities.

With Extruded PVC thermal trims, the BA-3060 Systems provides exceptional thermal performance.

The system is also designed to be installed from inside the building, which facilitates frame installation and eliminates the need for staging equipment.

Product Features:

  • Split mullion Unitized Curtain Wall

  • Thermally broken, high thermal performance system

  • Pressure equalized rain screen design

  • 76mm (3") wide x 184mm (7-1/4") deep mullion

  • Glazing options: Monolithic 6.35mm (1/4"), Seal unit 25.4mm (1"), or Triple glazed

  • Finishing anodized or painted, multiple color options

  • EPDM air seal gaskets, Silicone Glazing gaskets

  • U-PVC extruded exterior trim and co-extruded exterior weather seals for superior UV resistance

  • Low and mid-rise applications

  • Optional High-span mullion for bigger floor spans

Rated 5 based on 1 product reviews

KOA Crest 175 Interior Door  

Define your Business with Enduring Strength at its Entrance
The reliable connection and enduring intelligent design of the Crest 175 entrance system offers owners the promise of strength and durability, even in the highest flow of traffic scenarios and during the most unreliable and relentless weather.

Elegant Design for Projects that Don't Demand Thermal Performance
Highly customizable, versatile design, and simplified components for easy installation make Crest an easy to implement entrance solution. Whether you need one door that's the right first impression or 1,000 interior doors to create the right spaces and flow of traffic, the Crest entrance system is the well-considered option.

Rated 5 based on 1 product reviews
DATASHEETS

Glazing  

In 2021, we expanded our services to include glazing through the acquisition of a well-established company in British Columbia. Building on that success, we have brought our glazing capabilities to Ontario. Both our Ontario and British Columbia teams bring extensive knowledge, technical skills, and a commitment to delivering high-performance glazing systems across diverse project scopes.

Structural Glass and Railings
Store Fronts and Entrances
Curtain Walls
Specialized Glazing
Skylights, Canopies and Solar Control

Rated 5 based on 1 product reviews

Roofing Systems  

We are leaders in all types of new roofing and re-roofing applications in the Industrial, Commercial, and Institutional industry. We provide quality installations that give you a solid return on your investment. Bothwell-Accurate can also provide a variety of replacement roofing systems for any application. As part of our service, we complete an on-site inspection and provide you with a complimentary quotation based on your business needs. There are many factors involved in determining the best approach to your re-roofing project and we will work with you to analyze your requirements and design a custom solution based on your needs.

Experience
We are leaders in all types of new roofing and re-roofing applications. We provide quality installations that give you a solid return on your investment.

Our 94 years of experience gives us the ability to help you find the right roof for your building. We install and repair every major commercial roofing system from Built-Up Roofs (BUR) to Thermoplastic (TPO, PVC), from Modified Bitumen (Mod-Bit) to Metal Roofs and many others.

Environmental Solutions
Green and white roofing, lightweight concrete and solar: as one of the only Canadian companies to be certified ISO 14064 compliant, we are an industry leader in environmental solutions that reduce greenhouse gases and generate energy savings. Our environmental solutions provide you with the greatest savings over the lifecycle of your roof, reduce the energy costs of your building, minimize the amount of roofing material sent to landfills and guarantee superior overall performance.

How We Assist
Offering inspections, assessments, and budgeting assistance, we put the client first, creating custom solutions based on your needs. From design assist to correcting a job gone wrong, we can assist you every step of the way.

Our estimating team works diligently to provide the most accurate numbers possible, helping you to understand the full cost and scope of your project and avoid unexpected overages. We go above and beyond, reviewing your project specifications carefully and proactively making recommendations on materials and scope that may improve your project outcome.

Certifications And Warranties
When you choose Bothwell you have the added assurance of extensive workmanship warranties from CRCA, OIRCA and RCABC's RoofStar Guarantee, plus the option of additional warranties from the manufacturers we do business with. Our long-standing certifications and affiliations provide you with the peace of mind that our company has longevity and a solid reputation for excellence.

Rated 5 based on 1 product reviews

Architectural Cladding  

Bothwell-Accurate is becoming a leader in the area of architectural metals. Specifically, we supply and install all building panel elements in Division 7 (Thermal & Moisture Protection). The types of solutions that we are becoming recognized for implementing include aluminum composite panels, fibre cement panels, metal siding, insulated panels, zinc and copper. Architectural metals are fast becoming a building envelope solution that asset owners now consider to be an effective way to enhance the long-term value and look of their buildings.

Metal panels are a durable and fire resistant cladding solution. They are an ideal environmental solution due to their recyclability. Their flexibility makes them and ideal solution for complex designs.

As a leader in architectural metals, we supply and install all building panel elements Division 7 (Thermal and Moisture Protection.)

We help you to understand your options, whether for new construction or repair. Due to its use for complex design, metal cladding requires precision in project planning and installation. We are your cladding partner who can assist you from start to finish.

Design Guidance
Metal is arguably the most versatile of cladding options. It's ability to create sleek exteriors makes it a popular choice for architects. However, the multitude of material and finishes, and the variety of interlocking and attachment methods means that the options can seem endless – and daunting to choose.

Our estimating and CAD teams specialize in design assist. We help you to understand your material and manufacturer options and provide accurate pricing. We pro-actively identify potential problem areas in the pre-construction phase so as to avoid costly delays in the build phase.

How We Assist
Whether you need execution of a complex metal cladding system or repairs to existing metal siding, we're here to help.

From metal roofs to canopies; from mechanical enclosures to full building cladding; we're your metal experts. More and more, buildings are designed with metal. You need a cladding partner who understands the options and can help you to make the right decisions.

Rated 5 based on 1 product reviews

Waterproofing  

Bothwell-Accurate has a market leading waterproofing system and over 25 years of unique waterproofing experience to give you the best protection available. Waterproofing is seldom visible, but it's extremely vital to the performance of a building. It takes considerable knowledge and experience to implement the correct waterproofing system. Based on your building and business needs, we can recommend and implement the solution that suits your requirements.

Specialization
As one of the largest waterproofing companies in Canada, we specialize in waterproofing restoration, repairs, and new construction. For over 25 years we have been protecting assets, specializing in blindside waterproofing, elevator pits, water tanks, traffic topping and more. We are known for our custom solutions for the most complex construction and for our attention-to-detail in waterproofing repairs. In addition, through our affiliations with provincial associations such as SWA, we offer you the added of value of standards warranties.

Solutions
The worst part about a leak is not knowing where it's coming from. Since the source is often hidden by interior and exterior barriers, you need a service provider who can locate it with minimal disruption to other building elements. With technology such as infrared scanning, we help you understand the source and scope of the problem. Whether it is a water tank leak or a foundation leak, you can trust that we can find it and more importantly, offer a solution to stop it.

Protection
Waterproofing is protection. The unseen components of your building often have the most impact on it's lifespan. That's why it is important to have a waterproofing partner who understands the design of your building in the early stages. A foundation is only laid once; we can help you feel confident that your waterproofing will protect your structure from ground up.

How We Assist
We aim to make your job easier by being your one-stop-shop for all waterproofing matters. Many owners and managers are unaware that the materials used in waterproofing apply to other building needs as well. Like traffic topping in parking garages, water tanks, elevator pits and roofing. We're here to help you explore and understand your building's needs and offer you custom budgeting options.

Rated 5 based on 1 product reviews

Maintenance and Repair  

Value
We specialize in value-based inspections and corrective procedures. Roofs – more than any other building envelope component – are subject to climatic conditions that can cause wear and tear. They are also the component that is your building's first line of defense against the elements. You need to feel confident that your roof can handle it. If your roof needs care, you need to know that you have the right people looking after it.

Maintenance Management
Our Maintenance Management Program can add up to 50% more service life to your roof and save on costly repairs and avoid premature replacement. It's essential for maximizing your asset investment and operational dollars.

Our program is constructed around a 20-point preventative maintenance and repair schedule. It focuses on regular communication between you and our service team to identify and eliminate potential problems early. It's a win/win for budget management: operational costs are often reduced and unexpected capital costs are often avoided.

Operational Guidance
Your roof plays a leading role in your corporate environmental program. White roofs deflect heat and reduce energy costs. Green roofs can reduce stormwater runoff, noise and air pollution. Our service team specializes in custom solutions to help you achieve your goals.

Hos We Assist
When you choose Bothwell you have the added assurance of extensive workmanship warranties from CRCA, OIRCA and RCABC's RoofStar Guarantee, plus the option of additional warranties from the manufacturers we do business with. Our long-standing certifications and affiliations provide you with the peace of mind that our company has longevity and a solid reputation for excellence.

Protection
We live by the saying: “an ounce of prevention is worth a pound of cure." Regular service is the most cost-effective approach to maintaining your roof and protecting your asset. Our team is committed to helping you stay in front of issues.

Roof manufacturer warranties specify the requirements and conditions to maintain coverage. We help you to understand your warranty to ensure that it is maintained and not inadvertently voided. HVAC, skylights, communications and other business and building needs often require alterations to the roof – all of which can void your roof warranty if not done correctly. Our service team is here to consult with you and your other trade contractors before alterations are made.

Rated 5 based on 1 product reviews