X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Branch Technology
rainscreen facade systems
CONTACT INFO
1530 Riverside Dr. Suite B
Chattanooga
, TN
37406
Phone:
423-682-8800
branchtechnology.com/
Would you like to see hosted content from Branch Technology?
EMAIL
Request for information
Branch Technology
Contact Us / RFI
Products similar to Branch Technology
Armatherm™ FRR Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Timberlab's Fabrication Process
Timberlab
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Custom Mass Timber Fabrication
Timberlab
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Timberlab's Fabrication Services
Timberlab
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Premium Engineered Wood Products
Timberlab
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Glulam Beams + Columns
Timberlab
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Glulam Standard Sizes
Timberlab
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Glulam Standard Depths
Timberlab
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Armatherm™ 500 Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
CL 300® Thermally Isolated Adjustable Cladding Support System
CLADIATOR
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
3.25" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
2.0" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
4.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ISO CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
7.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to rainscreen facade systems
[07] Thermal and Moisture Protection
07 05 43 Cladding Support Systems
07 42 00 Wall Panels
07 42 43 Composite Wall Panels
[12] Furnishings
12 14 19 Constructed Sculpture
12 93 00 Site Furnishings
[13] Special Construction
13 00 00 SPECIAL CONSTRUCTION
13 01 30 Operation and Maintenance of Special Structures
13 08 30 Commissioning of Special Structures
13 10 00 Special Facility Components
[32] Exterior Improvements
32 00 00 EXTERIOR IMPROVEMENTS
Building manufacturing products related to Branch Technology
All data & files
SAF
Wet Seal (Caulked) Panels
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
Flexospan
Firewall Panel
Rated
5
based on
1
product reviews
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
Petersen Aluminum Corp.
Concealed Fastener Wall Panels
- Precision Series Highline S2
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
CityScapes International Inc.
PLANX® Planters
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
VIDEOS
All data & files
Advanced Equipment Corp.
Operable Wall Panels
- ALPHA®
Rated
5
based on
1
product reviews
BIM
CATALOGS
VIDEOS
All data & files
Nelson Architectural Metals
Wall Panels
- Ourborite, Soundtex
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
All data & files
AZEK Building Products, Inc.
TimberTech Open and Closed Joint Cladding
Rated
5
based on
1
product reviews
CATALOGS