Carlisle Spray Foam Insulation

Spray Foam Insulation

CONTACT INFO
EMAIL
Request for informationCarlisle Spray Foam Insulation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Carlisle Spray Foam Insulation, is a leading manufacturer of spray polyurethane foam systems in North America. Previously marketed under Accella Polyurethane Systems, Bayer Material Science and Covestro - Carlisle Spray Foam Insulation is a fully integrated, spray foam insulation provider, backed by the technology resources - and grounded on the corporate stability - of a century-old icon in the building ecosystem - Carlisle Construction Materials. Our SealTite™ PRO product line of spray foam building insulation solutions is the superior insulation choice for your next project. Compared to traditional fibrous insulation products, SealTite PRO spray foam insulation can be used in both interior and exterior applications to achieve superior performance by providing four levels of protection in one: Thermal, Air, Water, and Vapor.

Carlisle Spray Foam Insulation is focused on developing spray foam insulation solutions to help architects design safe, resilient, energy efficient buildings with low environmental impacts. When planning a project, you need to know more than the technical information about the products you are specifying. Our SealTite PRO products lead the spray foam industry with the most listed Underwriters Laboratory (UL) hourly fire rated designs and the most extensive NFPA 285 compliant wall assemblies. Our commitment to SERVICE BEYOND THE SPEC SHEET provides the assurance that the products you recommend and ultimately specify are thoroughly tested for performance, designed to meet today's demanding building codes, and backed by expert service.

Carlisle Spray Foam Insulation is the only spray foam manufacturer that provides everything needed to completely seal and protect the building envelop. Together with other CCM brands such as Hunter Panels, Insulfoam, CCW, Henry, and PAC-CLAD, CSFI offers designers the most flexibility and design options to create high performance building envelope solutions from a single source ensuring material compatibility and total system performance.


ALL PRODUCTS

Education  

CCM University offers on-demand e-Learning courses that are approved for AIA/IIBEC accreditation and can be taken by industry professionals looking for continuing education on single-ply systems. Click here to start learning now!

 

Course Catalog

Rated 5 based on 1 product reviews

Open-Cell, Light-Density Spray Polyurethane Foam Insulation Products  

SealTite PRO Open Cell XTR is a two-component, light-density, one-to-one by volume spray-applied polyurethane foam with ultra-low VOC and the only SPF product to earn the UL formaldehyde-free certification. SealTite PRO Open Cell XTR does not require mixing or agitation of the resin prior to application. SealTite PRO Open Cell XTR is an insulation system designed for use in commercial and residential applications. Use in lieu of more traditional forms of insulating materials such as fiberglass, cellulose or other loose fill products. Typical areas where SealTite PRO Open Cell XTR is applied are exterior and interior walls, vented attics, unvented attic assemblies and between floors.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

For more comfortable and consistent indoor temperature control, optimum energy efficiency, improved indoor air-quality, and reduced sound transfer SealTite PRO's open cell spray foam products are the natural choice. Our light-density spray foam products provide a high R-value per inch, expanding into crevices and cracks to create a precision air-tight seal. Our Open-Cell spray foam products utilize water as a blowing agent and are free of ozone depleting chemicals or chemicals with a global warming potential. Our open-cell products are the most trusted, tested, and certified open-cell spray foam insulation products in the industry with 15 years of proven performance and acceptance in over 20 UL fire rated designs.

 

SealTite PRO Open Cell is a two-component, light-density, air-impermeable spray-applied polyurethane foam insulation designed for use in all interior applications in commercial construction. Specify it for use in lieu of more traditional forms of insulating materials such as fiberglass, cellulose, or other loose fill products in exterior wall cavities, vented attics, unvented attic assemblies, and as a sound attenuation and insulating material between floors and interior or shared walls.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

SealTite PRO No Trim 21 is a two-component, light-density, air-impermeable spray-applied polyurethane foam insulation with a higher R-value than traditional open-cell products. It is designed for use in all interior applications in commercial construction. With an R-value of 4.2 per inch, SealTite PRO NO Trim 21 can be specified in interior and exterior wall cavity applications that require higher R-values to meet more demanding energy efficiency requirements. SealTite PRO No Trim 21 achieves a R-15 at 3.5" and a R-21 at 5". Combined with SealTite PRO VRC-2 liquid-applied vapor retarder coating, SealTite PRO No Trim 21 can be used in colder climate zones as a more cost-effective alternative to closed-cell, medium density spray polyurethane foam.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

SealTite PRO OCX is a two-component, light-density, air-impermeable spray-applied polyurethane foam insulation designed for use in all interior applications in commercial construction. SealTite PRO OCX contains 14% bio, renewable, recycled, and sustainable content and complies with AC-377 Appendix X allowing it to be installed in attics and crawl spaces without a prescriptive ignition barrier or an additional intumescent coating.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Closed-Cell, Medium-Density Spray Polyurethane Foam Insulation Products  

SealTite PRO HFO is our next generation two-component, medium-density, spray-applied polyurethane foam with an Ultra-Low Global Warning Potential. SealTite PRO HFO offers a higher R-value per inch than our other closed-cell SPF products and complies with all state environmental regulations. SealTite PRO HFO is free of hydrofluorocarbons (HFCs) or flammable blowing agents. Specify it for use in lieu of more traditional forms of insulating materials such as fiberglass, cellulose, or other loose fill products in exterior wall cavities, vented attics, and unvented attic assemblies. SealTite PRO HFO can also be applied as continuous insulation to above and below grade exterior walls of commercial buildings to reduce thermal bridging while eliminating the need for any additional air, water, and vapor barrier products.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Liquid-Applied Vapor Retarder Coating  

SealTite PRO VRC-2 is a liquid-applied vapor retarder coating formulated for use on all SealTite PRO open-cell spray polyurethane foam (SPF) insulation products. This high-solids, proprietary formula achieves a Class II water vapor transmission rating. SealTite PRO VRC-2 simultaneously seals and creates a seamless vapor retarder coating with excellent adhesion to all SealTite PRO open-cell foams. SealTite PRO VRC-2 meets the International Building Code (IBC) and International Residential Code (IRC) requirements for a Class II vapor retarder and is recommended for use on open-cell SPF as part of a vapor management strategy to reduce moisture and condensation risk in framed walls, ceilings, and attics in cold climate zones.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS