X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Central Brass
CONTACT INFO
2950 E. 55th St.
Cleveland
, OH
44127-1207
Toll Free:
800-321-8630
Phone:
216-883-0220
www.centralbrass.com
Would you like to see hosted content from Central Brass?
EMAIL
Request for information
Central Brass
Contact Us / RFI
Products similar to Central Brass
Express® Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
D13 Sink System
Excel Dryer Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Security Fixtures
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Outdoor Kitchen Countertops
Trex Outdoor Kitchens
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Faucets
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Verge Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Advocate Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
OmniDeck™ Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Patient Care Products
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
P4120-4D 12″ x 12″ Fabricated Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
P4120-6D 12″ x 12″x 6″ Stainless Steel Fabricated Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
P4120-8D 12″ x 12″x 8″ Stainless Steel Fabricated Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
P4120-10D 12″ x 12″x 10″ Stainless Steel Fabricated Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS520 8" x 8" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS720 12" x 12" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to
[05] Metals
05 41 00 Structural Metal Stud Framing
[22] Plumbing
22 11 23 Domestic Water Pumps
22 41 39 Residential Faucets, Supplies, and Trim
Building manufacturing products related to Central Brass
All data & files
Trex Outdoor Kitchens
Outdoor Kitchen Countertops
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS