Champion PTAC

Exterior Impact and Non-Impact Louvers

CONTACT INFO
4720 N.W. 15th Ave. Unit 4A
Fort Lauderdale, FL 33309
Phone: 954-568-3400
Made in the USA
EMAIL
Request for informationChampion PTAC Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
Instagram icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

Champion PTAC Patented NeverLeak™ Internal Sleeve is Impact Rated with Louver Attached

Designed with a built-in ¾" drainage system (only one in the market) that channels condensation directly into condensate riser. Best for standard installations where water can be managed internally. If part of an integral window with louver, this pan can also be used for external drainage utilizing a sealed through hole in the louver, that can be connected to the exterior condensate drain lines.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS
COMPANY OVERVIEW

Champion PTAC LLC, located in Fort Lauderdale, Florida, manufactures proprietary PTAC solutions for the hotel and hospitality industry. With more than 25 years of commercial construction experience, Champion PTAC introduced the industry's first maintenance-free PTAC wall sleeve system featuring its patented NeverLeak™ design and Condensate Pellet Delivery System. In addition to its innovative wall sleeves, Champion PTAC offers impact and non-impact louvers, sub-bases, and other PTAC accessories designed to provide complete, code-compliant installation solutions. Every product is engineered to improve drainage performance, simplify installation, and deliver long-lasting reliability while remaining compatible with virtually all major PTAC manufacturers. Champion PTAC is committed to providing innovative, high-quality products.

ALL PRODUCTS

NeverLeak™ Internal Drain PTAC Sleeves  

Champion PTAC Patented NeverLeak™ Internal Sleeve is Impact Rated with Louver Attached

Designed with a built-in ¾" drainage system (only one in the market) that channels condensation directly into condensate riser. Best for standard installations where water can be managed internally. If part of an integral window with louver, this pan can also be used for external drainage utilizing a sealed through hole in the louver, that can be connected to the exterior condensate drain lines.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

NeverLeak™ External Drain PTAC Sleeves  

Features an extended drain pan that directs condensate water to the outside, using the full width of the sleeve.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Impact Rated PTAC Louver  

Features:

  • Primary Use - High-wind hurricane-prone, and coastal zones

  • Material - Heavy-duty aluminum with powder coat or anodized finish

  • Compliance - Meets ASTM E1886/E1996 impact standards; FBC & Miami-Dade NOA approved

  • Water Management - Built-in water deflection channels to prevent intrusion

  • Airflow Design - Optimized for PTAC efficiency while meeting impact protection requirements

  • Durability - Hurricane-rated frame resists deformation and impact damage

  • Compatibility - Fully compatible with Champion PTAC NeverLeak Sleeve Kits (internal & external drain)

  • Customization - Custom sizes and colors available to match project requirements

  • Applications - Hotels, resorts, apartments, senior living, coastal and high-wind construction

  • Maintenance - Low-maintenance, corrosion-resistant finish

Whether your project demands code-compliant hurricane-rated protection or a cost-effective solution for non-impact zones, Champion PTAC Louvers deliver the perfect balance of performance, durability, and design flexibility.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Non-Impact PTAC Louvers  

Features:

  • Primary Use - Standard climate zones, non-hurricane areas

  • Material - Heavy-duty aluminum with powder coat or anodized finish

  • Compliance - Meets ASTM water infiltration standards for non-impact products

  • Water Management - Built-in water deflection channels to prevent intrusion

  • Airflow Design - Optimized for maximum airflow and efficiency

  • Durability - Rigid frame construction resists damage and corrosion

  • Compatibility - Fully compatible with Champion PTAC NeverLeak Sleeve Kits (internal & external drain)

  • Customization - Custom sizes and colors available to match project requirements

  • Applications - Hotels, motels, apartments, senior living, standard climate zones

  • Maintenance - Low-maintenance, corrosion-resistant finish


Whether your project demands code-compliant hurricane-rated protection or a cost-effective solution for non-impact zones, Champion PTAC Louvers deliver the perfect balance of performance, durability, and design flexibility.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Champion PTAC NeverLeak™ Internal & External Drain Sleeve Kit  

The Champion PTAC NeverLeak™ Sleeve Kit is a patented, factory-sealed through-wall sleeve engineered to eliminate water intrusion and extend PTAC unit and building life. Manufactured in the USA from heavy-duty, corrosion-resistant aluminum, the sleeve features a positive-slope drain pan, made from heavy duty fire-rated ABS plastic providing maximum flexibility for hotel developers and property owners.

Key Features

  • Patented Leak-Proof Design – Prevents water intrusion into wall assemblies

  • Factory-Sealed Welded Seams – Eliminates reliance on field-applied caulking

  • Positive-Slope Drain Pan – Directs water away from the building

  • Integrated Weep System – Ensures consistent drainage and prevents pooling

  • Precision Fit – Designed for a 16.5 x 42.5 rough opening

  • Durable Construction – Corrosion-resistant aluminum for maximum service life

  • Versatile Compatibility – Works with impact and non-impact louvers

  • Reduced Installation Time – No temporary stops or additional sealing required

  • Champion PTAC Sleeve is the only sleeve in the country with a hurricane rating



Only sleeve available in custom sub-base sizes from 3" to 24

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

PTAC Replacement Components and Accessories  

Our 3/4" Quick Connect Drainage System is simple and extremely easy to install. Unlike our competition that require PVC glue and specialty tools to install, our flexible re-enforced PVC tubing with push on fittings makes any installing quick, easy, and guaranteed leak free.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Champion PTAC Quick Connects / Quick Disconnect Systems  

Fast, Secure PTAC-to-Sleeve Connection System

The Champion PTAC Quick Connects are precision-engineered stainless steel connection systems designed to provide a secure, airtight interface between a PTAC air unit and a Champion PTAC Sleeve. Manufactured in the USA from corrosion-resistant stainless steel, these connectors simplify installation, reduce labor time, and ensure optimal HVAC performance.

Ideal for hospitality and commercial applications, Champion Quick Connects eliminate the need for complex field fabrication, guaranteeing a consistent fit and long-lasting seal.

Key Features

  • Quick Installation – Reduces PTAC-to-sleeve connection time

  • Secure, Airtight Fit – Maintains unit efficiency and performance

  • Durable Stainless Steel Construction – Corrosion-resistant for long service life

  • Precision Engineering – Designed to fit all Champion PTAC Sleeves

  • Consistent Seal – Helps prevent air leakage and moisture intrusion

  • Low Maintenance – Simple to remove and reinstall for service

Rated 5 based on 1 product reviews
CATALOGSVIDEOS