C.H.I. Overhead Doors

Commercial and Residential Garage Doors

CONTACT INFO
EMAIL
Request for informationC.H.I. Overhead Doors Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

C.H.I. Overhead Doors Product Expert  

Katy Kilpatrick
Senior Architectural Consultant
Connect With An Architectural Consultant
Email: katy.kilpatrick@nucor.com

For emails: Add "ARCAT" in the subject line for timely response

Rated 5 based on 1 product reviews

Architect's Tools  

Whether you're an Architect, Specifier, Engineer or End User our Architectural Consultant Team is prepared & ready to be a solution provider to your project. Ensuring that the correct product is specified or detailed can save time, money and increase occupants' safety. Contact one of our team members today.

Rated 5 based on 1 product reviews
CATALOGS

Continuing Education  

Expand your knowledge with our online CEU offerings through AEC Daily. We provide two accredited online, self-paced courses designed to help you specify and design with confidence:

  • Rolling Doors & Commercial Sectional Doors: Understanding the Application, Operation, Installation, & Design Options

  • Designing with Rolling Steel Fire Doors


Both courses are available anytime, at no cost, and provide valuable insights to ensure the right door solution is chosen for your project.

View AEC Courses

Rated 5 based on 1 product reviews

DoorVisions  

Visualize your project with C.H.I. doors. With DoorVisions, get true-size renderings down to the section stack, color, and window placements. DoorVisions is a powerful tool that will bring your project to life. Upload photos of your own home or visualize your desired style on provided sample homes. Once you've finished your design you can save, share, email, pin, print, and request a quote from a C.H.I. Authorized Dealer!

Request a Quote

Rated 5 based on 1 product reviews

Clearance & Dimension Configurator  

Preparing your opening is a critical component to ensure that your door operates properly. Factoring the clearance and dimension requirements for your door also allows your door to work in harmony within the building envelope. Request clearance and dimension drawings for sectional or rolling steel products and get designing today!

Rated 5 based on 1 product reviews

Commercial Garage Doors  

Regardless of your specific application C.H.I. offers a premium insulated door product guaranteed to deliver years of dependable operation. Our micro-grooved and flush faces are constructed in a variety of gauges (20, 24, 26, 28 gauge) and are available in polyurethane (sections thermally broken) and polystyrene insulation options for those applications that demand the best in thermal efficiency and value. Standard colors and optional powder coating available.


Insulated Sandwich Door Brochure

Sectional Doors Commercial Product Guide
Toolbox Series Track Manual
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDDATASHEETS

These commercial overhead door solutions provide powerful performance and rugged reliability for a wide variety of commercial warehouse and industrial applications With a deep horizontal rib design, the 2" thick sections with tongue and groove rail are constructed from hot-dipped galvanized steel with baked-on polyester finish. Choose from 25, 24 and 20 gauge steel with optional polystyrene insulation with vinyl or steel backer.

Ribbed Steel Pan & Pan-Insulated Door Brochure
Sectional Doors Commercial Product Guide
Toolbox Series Track Manual
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDDATASHEETS

The clean modern look combined with its flexibility, durability, and quality make this the perfect choice for your full-view needs. The stile and rail design has 2" thick sections with tongue and groove rails. Aluminum rails and stiles are available in clear anodized, white, or optional powder-coat colors. Insulated aluminum rails are available for those applications requiring thermal efficiency. Various glass panels are available in polycarbonate, plain, tinted or frosted. Aluminum and insulated aluminum panels are also available.


Aluminum Full-View Door Brochure
Sectional Doors Commercial Product Guide
Tool Box Series Track Manual
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDDATASHEETS

Residential Garage Doors  

Featuring the most advanced highest resolution finishes available, Accents Woodtones accurately portray a non-repeating wood grain to achieve the warmth, appeal, and beauty of a handcrafted wood garage door while providing the strength and durability of steel.

Contemporary Collection
Request A Free Color Sample
Graphite and Carbon Oak Flier
Residential Product Buyers Guide
Accents Woodtones Brochure
Windload Residential Product Guide
Toolbox Series Track Manual
RAL Color Chart



Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEEDDATASHEETS

The embodiment of minimalist design, Sterling doors uniquely combine glass and steel for an ultra-sleek profile.



Residential Product Buyers Guide
Tool Box Series Track Manual
Contemporary Collection




Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSDATASHEETS

Add depth to your garage door with our raised panel design available in both short and long panel options. The raised panels start with a recessed edge, but the interior surface of each panel is brought slightly forward, adding just a hint of definition to a classic garage door design.

Request A Free Color Sample
Graphite and Carbon Oak Flier
Residential Product Buyers Guide
Accents Woodtones Brochure
Windload Residential Product Guide
Tool Box Series Track Manual
Timeless Collection
RAL Color Chart



Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEEDDATASHEETS

Strength and design come together to carefully craft our stamped carriage house doors Shaped from steel and embossed with a wood grain finish, this series beautifully replicates the timeless look of carriage style doors.

Request A Free Color Sample
Graphite and Carbon Oak Flier
Residential Product Buyers Guide
Accents Woodtones Brochure
Windload Residential Product Guide
Tool Box Series Track Manual
Timeless Collection
RAL Color Chart


Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEEDDATASHEETS

Clean simple lines and a minimalist design characterize our line of stamped shaker garage doors. The timeless style, expert craftsmanship, and attention to detail will create a lasting impression.

Request A Free Color Sample
Graphite and Carbon Oak Flier
Residential Product Buyers Guide
Accents Woodtones Brochure
Windload Residential Product Guide
Tool Box Series Track Manual
Timeless Collection
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEEDDATASHEETS

CH.I.'s line of carriage style doors is carefully crafted, resulting in an exceptional collection of traditional doors. Whether you prefer the strength of steel, the durability of fiberglass or the beauty of rich, natural wood, you'll find the garage doors you want here with details you won't find anywhere else.

Residential Product Buyers Guide
Request A Free Color Sample
Wind
load Residential Product Guide
Toolbox Series Track Manual
Black Overlay Carriage House
Carriage Collection

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEEDDATASHEETS

A dramatic statement made to fit your contemporary garage door application. Our aluminum full-view garage doors are expertly engineered of aluminum and glass that will give your home the perfect blend of industrial and ultra modern.

Full-View Aluminum Doors Brochure
Residential Product Buyers Guide
Tool Box Series Track Manual
Win
dbreaker Series Garage Doors
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSDATASHEETS

This beautiful recessed panel provides the look of traditional wood frame and panel construction, shaped from steel and embossed with a natural wood grain finish.

Residential Product Buyers Guide
Request A Free Color Sample
Tool
box Series Track Manual
Recessed Panel Brochure

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEEDDATASHEETS

Strength and design come together to carefully craft our fiberglass garage doors boasting graceful arches and daring details, these exceptional garage doors with glass set the stage for the rest of your home.

Residential Product Buyers Guide
Toolbox Series Track Manual
High Definition Fiberglass Brochure

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOSLEEDDATASHEETS

Rolling Steel Garage Doors  

C.H.I. rolling service doors are engineered and designed for the toughest of environments. Rolling doors are built to provide a high degree of confidence for specifiers and end users for a wide variety of unique applications. Available as insulated or non-insulated. Also available in 18, 20, 22, or 24 gauge. Flat or curved slat profiles. Aluminum or stainless-steel slat options. Galvanized steel slats available in a variety of standard colors and optional powder coat colors.

Rolling Doors Industrial Product Guide
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDDATASHEETS

The 6500 series rollup doors offer the best in security flexibility and appeal. Coiling counter doors are available with flat slat configuration and a dual-seal bottom bar. Choose from clear anodized aluminum, painted steel, stainless steel or powder coated finishes.

Rolling Doors Industrial Product Guide
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDDATASHEETS

CHI Guardian™ Fire Doors deliver safe, reliable, predictable, and repeatable drop testing made possible in any facility with the flip of a handle. Coiling fire doors are available with U.L. label, 3/4hr, 1-1/2hr, 3hr or 4hr rating. Choose from curved or flat slat configuration in galvanized steel slats or stainless steel (flat only) slats.


Rolling Doors Industrial Product Guide
Rolling Fire Doors Flier
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDDATASHEETS

UL labeled counter fire doors are engineered for installation to approved sheet rock steel, and masonry construction for areas that require a fire listed counter door in a rated fire wall. Utilizing the same Guardian(TM) drop testing system can be specified with, 3/4hr, 1-1/2hr or 3hr UL rating (dependent upon mounting surface). Available with flat slat steel and stainless steel curtain options.


Rolling Doors Industrial Product Guide
Fire Counter Shutters Flier
RAL Color Chart

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDDATASHEETS

High-Performance Doors  

The PerforMax™ MaxSpeed™ combines industrial strength with high speed, giving you an unbeatable high-performance commercial door. With a direct-drive motor, springless design and heavy-duty curtain, this door is purpose-built for continuous operation. Without counterweights, tension springs, hinges, pulleys, or straps, downtime and maintenance is minimized for your operation to run smoothly. With the durable curtain, steel guides, and breakaway wind-lock system, the MaxSpeed™ is up to any challenge.

MaxSpeed
MaxSpeed Transit Edition



Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOS

For those seeking a high-performance rubber door, the PerforMax™ MaxPro™ will present a perfect solution. The MaxPro™ uses RhinoMax™ Rubber, which is manufactured to the highest standards of quality and durability. The MaxPro™ commercial door includes safety features such as a direct drive springless operator with inertia brake and breakaway design. The curtain releases from the guides and is easily reset, virtually eliminating downtime and resulting in increased productivity.

MaxPro

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOS

The MaxDock™ is a low-maintenance, economical, impactable loading dock door. With no plungers, rollers, cables, or exposed torsion springs, it has low maintenance and decreases downtime. Galvanized guides and a heavy-duty rubber curtain give you durability, security, and ease of use for your loading dock. The MaxDock™ is designed to work with either manual or motorized operation. Easy to install and maintain, this loading dock door is applicable in a variety of industries. Its low-headroom design makes it an easy fit in areas where space is minimal and access is difficult. A perfect replacement to sectional doors, the MaxDock™ is built to withstand impacts and abuse in any warehouse or distribution and logistics facility.

MaxDock

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOS

The MaxClean™ high-speed vinyl door is ideal for sealing interior openings, such as within manufacturing facilities, food processing plants, distribution centers, and warehouses. This high-performance vinyl door offers an opening speed up to 60" per second to maintain air separation. The MaxClean™ is designed to withstand accidental impact by releasing the curtain from its stainless steel guides and automatically resetting to reduce downtime. This door comes standard with a slanted stainless steel hood and motor cover, light curtain, and a soft bottom edge for pedestrian safety.

MaxClean

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOS

The MaxSeal™ high-speed door is ideal for interior or exterior applications in warehouses, manufacturing facilities, and distribution centers. With opening speeds of up to 48" per second, the MaxSeal™ vinyl door increases productivity while reducing energy loss. In the event of accidental impact, the door is easily reinserted into its guides, keeping downtime to a minimum.

MaxSeal

Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOS

These high-performance steel doors are engineered and designed for the strength and durability you need, with the speed and simplicity you want. Manufactured to stringent specifications, the 8000 Series of doors are industrial products built to perform every time. We take pride in eliminating shortcuts to deliver a product both specifiers and end users can be confident in.

MaxSteel High Performance Door 8000 Series

Rated 5 based on 1 product reviews
CADBIMCATALOGS

The MaxPower is a high-performance rubber door, with a springless design. It is impactable which reduces maintenance and repair costs and decreases downtime. This design provides reliability and longevity for your projects.

MaxPower High Performance Rubber Door

Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOS

The MaxRoll is a high-performance rubber door that stands up to impact. Its impactable design reduces maintenance, repair costs, and decreases downtime. Tight sealing properties eliminate air and light infiltration which reduces energy costs. Simple, efficient design with no hinges or cables provides reliable long-lasting performance for your projects.


MaxRoll


Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Grilles  

The Series 9300 lift reading rolling grille doors are designed to reduce installation time without compromising security Available in a variety of curtain options including straight brick rod patterns polycarbonate and solid or perforated aluminum to meet your specific project goals.

9300 Lift Ready Series Sell Sheet

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSDATASHEETS

The most resourceful way to secure an opening for almost any application With virtually no width restrictions curtains can be even hundreds of feet the doors can accommodate curves and special radius. Curtain designs include rod & link patterns, solid & perforated aluminum, polycarbonate and tempered glass.

9200 Easy Perforated Product Flyer

9100 Side Folding Grill Brochure

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSDATASHEETS