Citadel Architectural Products, Inc.

Composite Panels

CONTACT INFO
EMAIL
Request for informationCitadel Architectural Products, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

With a variety of different panel options available, we have a solution for all your exterior cladding needs from lightweight plastic composites to impact resistant materials such as plywood and thermoset phenolic resin.

 

Request Samples

 

Rated 5 based on 1 product reviews

A composite panel made by laminating a textured aluminum skin to a substrate of douglas fir exterior grade plywood.

 

Request Samples

Rated 5 based on 1 product reviews

A composite panel made by laminating either textured or smooth prefinished aluminum skins to a core of high density polypropylene. A second aluminum skin is added as a backer and provides panel balance.

 

Request Samples

Rated 5 based on 1 product reviews

Similar to SinoCore®, ProCore™ panels are lightweight, water resistant, and may be field curved (for large radius requirements). However, ProCore™ moldings are flat and the panel is slightly thicker for increased performance.

 

Request Samples

Rated 5 based on 1 product reviews

A composite panel for exterior use made by laminating an aluminum skin to a substrate of thermoset phenolic resin. It is impact resistant, water resistant, and provides ultimate smoothness in a wide variety of finishes.

 

Request Samples

Rated 5 based on 1 product reviews

This system is designed for use as exterior cladding on walls, canopies, fascias, and accent bands. However, Envelope 2000® is also ideal for other applications where a high end look is desired.

 

Request Samples

Rated 5 based on 1 product reviews

Similar in thickness to GlazeGuard® 250 (both are 1/4"), these panels offer more water resistance than the tempered hardboard composition.

 

Request Samples

Rated 5 based on 1 product reviews

A composite panel for use as a glazing infill made by laminating two prefinished aluminum skins to substrates of tempered hardboard. These stabilizers surround a expanded polystyrene (EPS) or isocyanurate (ISO) foam core.

 

Request Samples

Rated 5 based on 1 product reviews

Similar in thickness to GlazeGuard® 1000 (both are 1"), these panels offer more water resistance than the tempered hardboard composition.

 

Request Samples

Rated 5 based on 1 product reviews

GlazeGuard® 1000 IR is a composite panel made by laminating either textured or smooth aluminum skins to three layers of polypropylene.

These panels are typically used on various types of buildings including schools and universities, retail complexes, storefront conditions, etc. However, with an impact resistant composition, GlazeGuard® 1000 IR panels are ideal for any other application where increased thermal properties, durability and safety are concerns.

 

Request Samples

Rated 5 based on 1 product reviews

This system is designed for use as interior cladding on walls in cleanroom type applications. However, Premier™ is ideal for other applications where an easily maintained surface is the primary concern.

 

Request Samples

Rated 5 based on 1 product reviews

This system is designed for use as interior cladding on walls in cleanroom type applications. However, Xylem® is ideal for other applications where a durable and easily maintained surface are primary concern.

 

Request Samples

Rated 5 based on 1 product reviews

Similar to CleanCote® Premier™ Sentinel™ is impact resistant, water resistant, and provides ultimate smoothness. However, Sentinel™ is installed using moldings with a nearly flat profile to reduce dust collection.

 

Request Samples

Rated 5 based on 1 product reviews
A composite panel for interior use made by laminating an aluminum skin to a substrate of type-x exterior grade gypsum board. This system is designed for use as interior cladding on walls in cleanroom type applications.
Rated 5 based on 1 product reviews

Similar to CleanCote® Premier™, BioWall™ is impact resistant, water resistant, and provides ultimate smoothness. However, BioWall® offers a smooth or suede melamine skin as opposed to the aluminum skin standard on Premier™ panels.

 

Request Samples

Rated 5 based on 1 product reviews

A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of douglas fir plywood.

 

Request Samples

Rated 5 based on 1 product reviews

These panels are designed to provide an easily maintained surface for interior wall applications including: kitchens, restrooms, locker rooms, food processing plants, animal shelters.

 

Request Samples

Rated 5 based on 1 product reviews

A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of type-x gypsum board.

 

Request Samples

Rated 5 based on 1 product reviews

A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of high density polypropylene.

 

Request Samples

Rated 5 based on 1 product reviews

EnviroGuard™ LUA is a composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of luaun.

 

Request Samples

Rated 5 based on 1 product reviews