CLADIATOR

Thermally Isolated Cladding Support Systems

CONTACT INFO
EMAIL
Request for informationCLADIATOR Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

CL-300®, our clip and rail system, is a thermally isolated adjustable cladding support system that can bear the weight of any cladding material and it uniquely integrates the horizontal and vertical tracks for attachment on the same plane, making it easier and faster to install. It implements continuous insulation and appeals to rainscreen principles. 

Visit TECH RESOURCES for more technical information

Rated 5 based on 1 product reviews

Thermally Isolated Z-Girt with Insulation Securement

Slotted-Z, a fiber reinforced polymer z-girt, combines known industry practices with advancement in both thermal performance and insulation securement that will save energy and labor costs while incorporating air and moisture ventilation. Secure insulation away from the air and water vapor barrier with our optional ROCKETStick™. 


Visit TECH RESOURCES for more technical information

Rated 5 based on 1 product reviews