Clean Air Products

Modular Cleanrooms and Cleanroom Equipment

CONTACT INFO
EMAIL
Request for informationClean Air Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW

Clean Air Products, established in 1969, designs and manufactures standard, modified-standard and custom cleanroom systems, equipment and components for a broad range of industries and applications.

Although cleanroom technology has not changed significantly over the past 55 years, cleanroom requirements have become more stringent. More industries require varying levels of cleanroom facilities for research, production and testing purposes.

Clean Air Products is dedicated to providing industries the most up-to-date facilities that meet challenging expectations.

ALL PRODUCTS

Hardwall Cleanrooms  

CAP591 Vertical Flow Hardwall Modular Cleanrooms are the most versatile, customizable, affordable, hardwall modular cleanrooms available. They look great and perform even better. Large, clear walls offer good visibility into and out of the room. Anodized aluminum panels cover the filter and light area above the drop ceiling so the exterior has a clean appearance.

Standard Features:
  • Large open spans of up to 34 ft.
  • Interior clear height of 8 to 14 ft.
  • NEST-TIGHT ceiling grid system for strength and stability.
  • Attractive design
  • Easy to assemble
  • Easily expandable and upgradeable
  • Available as single pass or recirculating
  • Internal pressure adjustable up to 0.1 in. W.C.
  • Room Class 100,000 to Class 10
  • Multiple sizes available (See Size information.)
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Softwall Cleanrooms  

CAP577F Vertical Flow Softwall Portable Cleanrooms are a lightweight, flexible cleanroom option that can be assembled, reconfigured and moved easily.

Standard Features
  • Free spans up to 12 feet without adding a support leg or hanging point
  • Modular bolt-together design simplifies both initial assembly and future additions
  • All frame components are painted in a durable and cleanroom-approved flat white powder coated finish
  • 2'x2' 14 gauge steel legs and 2'x4' 11 gauge steel beams
  • Aluminum T-bars with polyurethane foam gasket form the 2'x4' ceiling grid
  • 12 gauge steel support gussets and 1/4x3/4 solid steel struts
  • Transparent clear 40 mil flame retardant curtains attached to the frame with Dual Lock
  • Adjustable steel leg leveling glides on each leg
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP575 Vertical Flow Modular Softwall Cleanrooms are our sturdiest softwall cleanrooms. Strong angle iron support legs and NEST-TIGHT ceiling grid system allow large open spans.

Standard Features
  • 2 x 4 in. tubular steel frame with 4 x 4 in. angle iron legs
  • Large open spans of up to 32 ft. with no center supports
  • NEST-TIGHT ceiling grid system and HEPA-N-Seal technology
  • Comes complete with motorized ceiling HEPA filters, lights, ceiling panel, tee bars and prefab wiring
  • Easy installation. Requires only assembly and single-point power connection
  • Sturdy, durable cleanroom environment
  • Fast delivery
  • Room Class 100,000 to Class 10
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Air Showers  

CAP701KD-ST Standard-Profile Straight-Through Air Showers quickly and effectively remove particles that will otherwise be carried into your cleanroom. Our decontamination air showers feature rugged construction and adjustable, high velocity air jets.

Standard Features
  • Durable and Cleanroom-Approved Painted Cold Rolled Steel Shell
  • No Silicone used - only Low-Outgassing Epoxy or Urethane Sealant
  • Anodized Aluminum framed Safety Glass Doors with Hydraulic Door Closers
  • LED Recessed Light Fixture with Wall Switch
  • Adjustable Anodized Aluminum Nozzles
  • Removable High Pressure Interior Nozzle Wall Panels
  • 5HP (3.7kW), 3600RPM Sealed Ball Bearing Continuous Duty Motor (Motor meets or exceeds U.S. EPAct and NRCan Canadian efficiency standards)
  • Superior Efficiency Direct Drive Aluminum Airfoil Wheel
  • 7800 FPM (39.62 m/s) Average Nozzle Velocity
  • 1900 CFM (0.9 m3/s) Average
  • 24x24x11.5, 99.97% HEPA Filter
  • Wall Return Air Grills with 10x20x1 MERV 8 Prefilters
  • 2-1/2 Inch Diameter Sprinkler Sleeve
  • Programmable Microprocessor PLC with 0-30 second adjustable run time and 0-10 second adjustable wait time
  • UL508A Panel Sticker
  • CSA Listed (selected models)
  • 208 Volt, 60 Hz, 3 Phase, 4 Wire, 14.5 FLA
Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS
CAP701LP-ST Low-Profile Straight-Through Air Showers have an overall assembled height of 95 in. Units have the blower assembly, HEPA filter and electrical components mounted on the side to permit the lower height. They can be assembled in a space 96 in. high, making them ideal for retrofits or where ceilings can''t be penetrated.

Standard Features
  • Durable and Cleanroom-Approved Painted Cold Rolled Steel Shell
  • No Silicone used - only Low-Outgassing Epoxy or Urethane Sealant
  • Anodized Aluminum framed Safety Glass Doors with Hydraulic Door Closers
  • Surface-mounted LED Light Fixture with Wall Switch
  • Adjustable Anodized Aluminum Nozzles
  • Removable High Pressure Interior Nozzle Wall Panels
  • 5HP (3.7kW), 3600RPM Sealed Ball Bearing Continuous Duty Motor (Motor meets or exceeds U.S. EPAct and NRCan Canadian efficiency standards)
  • Superior Efficiency Direct Drive Aluminum Airfoil Wheel
  • 7800 FPM (39.62 m/s) Average Nozzle Velocity
  • 1900 CFM (0.9 m3/s) Average
  • 24x24x11.5, 99.97% HEPA Filter
  • Wall Return Air Grills with 10x20x1 MERV 8 Prefilters
  • 2-1/2 Inch Diameter Sprinkler Sleeve
  • Programmable Microprocessor PLC with 0-30 second adjustable run time and 0-10 second adjustable wait time
  • UL508A Panel Sticker
  • CSA Listed (selected models)
  • 208 Volt, 60 Hz, 3 Phase, 4 Wire, 14.5 FLA
Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS
CAP701PT-ST Parts-Cleaning Straight-Thru Air Showers are available in a variety of sizes and configurations. They can be used with carts, conveyors, pallets and continuous-part operations. These cleanroom entry systems quickly and effectively remove particles that will otherwise be carried into your cleanroom.

Standard Features
  • Durable and Cleanroom-Approved Painted Cold Rolled Steel Shell
  • No Silicone used - only Low-Outgassing Epoxy or Urethane Sealant
  • Anodized Aluminum framed Safety Glass Doors with Hydraulic Door Closers
  • LED Recessed Light Fixture with Wall Switch
  • Adjustable Anodized Aluminum Nozzles
  • Removable High Pressure Interior Nozzle Wall Panels
  • 5HP (3.7kW), 3600RPM Sealed Ball Bearing Continuous Duty Motor (Motor meets or exceeds U.S. EPAct and NRCan Canadian efficiency standards)
  • Superior Efficiency Direct Drive Aluminum Airfoil Wheel
  • 7800 FPM (39.62 m/s) Average Nozzle Velocity
  • 1900 CFM (0.9 m3/s) Average
  • 24x24x11.5, 99.97% HEPA Filter
  • Wall Return Air Grills with 10x20x1 MERV 8 Prefilters
  • 2-1/2 Inch Diameter Sprinkler Sleeve
  • Programmable Microprocessor PLC with 0-30 second adjustable run time and 0-10 second adjustable wait time
  • UL508A Panel Sticker
  • CSA Listed (selected models)
  • 208 Volt, 60 Hz, 3 Phase, 4 Wire, 14.5 FLA
Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Pass-Thrus  

The CAP18W wall-mounted stainless steel pass thru cabinet is ideal for manufacturing, pharmaceutical and laboratory cleanroom processes requiring easy but thorough cleaning. Unique double-wall construction, which encases and protects the mechanical interlock, facilitates cleaning. The pass thru cabinet''s stainless steel interior is smooth and easy to wipe down. The cabinet floor is completely flush; there is no '"lip'" at the front to clean around. Newly designed stainless steel doors feature a hard-edge polyurethane gasket that eliminates crevices that could harbor contamination and allows every surface of the door to be thoroughly cleaned. Flush-mounted access panels are easy to clean and easy to remove for maintenance. Rugged, stainless steel construction ensures years of durable operation.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Stainless steel continuous flush-mount hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear tempered safety glass viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC door gaskets
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS
CAP18WFB Wall-Mounted Single Door Fully Welded Body Pass-Thrus provide superior strength and durability.

Standard Features
  • Fully-welded type 304 #4 finish stainless steel construction
  • Smooth-ground crevice-free continuous seam welds on the front gasket face, outside shell, and inside compartment corners
  • A removable bolt-on interlock access panel is installed on the interior compartment side wall
  • Type 304 stainless steel continuous flush-mount hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear tempered safety glass viewing windows
  • Type 316 stainless steel lever compression door latches
  • Type 316 stainless steel mechanical interlock handles (if interlock option is ordered)
  • Closed-cell PVC foam door gaskets
  • All hardware is stainless steel
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS
CAP18F Floor-Mounted Single Door Pass-Thrus accommodate large components and carts. They are extremely strong, durable, easily cleaned, and provide a superior look to your cleanroom setting.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Stainless steel continuous flush-mount hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear tempered safety glass viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Aluminum-framed vinyl door sweeps
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS
CAP18FHF Floor-Mounted HEPA Filtered Pass-Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • 120 Volt 60Hz 0.83 Amp motorized HEPA filter unit
  • 375 CFM air flow at 110 ft/min
  • Perforated inner sides for air recirculation
  • Stainless steel continuous flush-mount hinges
  • Clear tempered safety glass viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Aluminum-framed vinyl door sweeps
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS
CAP18FFR Floor-Mounted Fire Rated Door Pass-Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Aluminum surface mount door closer mounted on the fire rated door
  • 90 minute white painted steel fire rated door with a white painted steel door frame, 10 inch x 10 inch clear wire safety glass viewing window, steel butt hinge, and chrome plated door handle
  • Stainless steel continuous flush-mount hinge (opposite fire rated door)
  • Clear tempered safety glass viewing window (opposite fire rated door)
  • Type 316 stainless steel lever compression door latch (opposite fire rated door)
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18WFR Wall-Mounted Fired Rated Door Pass-Thrus. In some cases a fire-rated door is required to meet state and local codes.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Aluminum surface mount door closer installed on the fire-rated door
  • 90 minute white painted steel fire rated door with a white painted steel door frame, 10 inch x 10 inch clear wire safety glass viewing window, steel butt hinge, and chrome plated door handle
  • Stainless steel continuous flush-mount hinge (opposite fire rated door)
  • Clear tempered safety glass viewing window (opposite fire rated door)
  • Type 316 stainless steel lever compression door latch (opposite fire rated door)
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18WVS Wall-Mounted Manual Vertical Sliding Doors Pass-Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Counter-weighted, manually-operated, vertical sliding doors
  • Clear acrylic viewing windows
  • Anodized aluminum door pulls
  • Maximum interior width: 92 inches
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18WVP Wall-Mounted Pneumatic Vertical Sliding Doors Pass-Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Pneumatic vertical sliding doors powered by individual low pressure rodless cylinders
  • Door activation and emergency stop push buttons on both sides of the pass thru
  • PLC-controlled interlock allows only one door open at a time
  • Clear tempered safety glass viewing windows
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18WTI Wall-Mounted Top Interlock Pass-Thrus. Moving the mechanical interlock compartment from the side to the top allows the door swings to be chosen independently.BR>
Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Design allows door swings to be chosen by customer
  • Stainless steel continuous flush mount hinges
  • Clear tempered safety glass viewing windows
  • Closed-cell PVC foam door gaskets
  • Type 316 stainless steel lever compression door latches
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18WHF Wall-Mounted HEPA Filtered Pass-Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • 120 Volt 60Hz 0.83 Amp Motorized HEPA filter unit
  • 375 CFM air flow at 110 ft/min
  • Perforated inner sides for air recirculation
  • Stainless steel continuous flush-mount hinges
  • Clear tempered safety glass viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Maximum interior width: 42 inches
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18W9L Wall-Mounted 90 Degree Left Hand Pass Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Stainless steel continuous flush-mount hinges
  • Clear tempered safety glass viewing windows
  • Closed-cell PVC foam door gaskets
  • Type 316 stainless steel lever compression door latches
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18FMD Floor-Mounted Man Doors Pass Thrus.

Standard Features
  • Formed type 304 #4 finish stainless steel components
  • Anodized aluminum safety glass doors with hydraulic door closers
  • "Knock-down" design allows the unit to ship as components that are easily assembled in the field
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
CAP18WLL Wall-Mounted Lead Lined Pass-Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Stainless steel encapsulates 1/4 inch thick QQ-L-201F Certified Grade B lead sheet
  • Clear lead glass windows with 3mm lead equivalency and 200kV X-Ray peak voltage rating
  • Mechanical Interlock
  • Type 316 stainless steel lever compression door latches
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fan Filter Units  

CAP117 Motorized Ceiling Fan Filter Units draw air in through a top-mounted prefilter and blow air out the other side through a HEPA or ULPA filter into a cleanroom. They are often installed in a ceiling grid system but can also be mounted on a support frame or suspended from a support structure.

Standard Features
  • Galvanized steel housing
  • Internal direct drive blower/motor assembly isolated from exterior housing
  • 1/4 HP PSC Motor - 120V 60/50Hz
  • Standard units ship with aluminum framed HEPA filter and fiberglass prefilter
  • Variable speed control
Rated 5 based on 1 product reviews
CAP112 Motorized Ceiling Fan Filter Units are self-contained. They draw air in through a top-mounted prefilter and blow air out the other side through a HEPA or ULPA filter into a cleanroom. They are often installed in a ceiling grid system but can also be mounted on a support frame or suspended from a support structure.

Standard Features
  • Self-contained design
  • Lightweight
  • All-metal filter housing
  • Internal direct drive blower/motor assembly isolated from exterior housing
  • Internal acoustic foam baffles reduce sound and enhance airflow uniformity
  • Standard units ship with a HEPA filter and prefilter
  • UL listed
  • Operate at low, medium, and high speeds
Rated 5 based on 1 product reviews
CAP116 Vertical Flow Fan Filter Units are decorative, self-contained, vertical-flow filter units designed to be suspended from a ceiling or hung off a wall. Front servicing of filter, blower and lights make these filter units ideal for applications where ceiling access is not possible. Prefilters can be located on the top or front of the unit.

Standard Features
  • White painted steel shell
  • Designed to service blowers, filters, lights from front
  • Interior lights
  • Front light blower switch
  • Speed control
  • Front or top prefilters
Rated 5 based on 1 product reviews

Desiccator Cabinets  

CAP19S-SST-1DR-SGL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-2DR-SGL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-3DR-SGL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-4DR-SGL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-5DR-SGL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-2DR-DBL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-4DR-DBL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-6DR-DBL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-8DR-DBL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews
CAP19S-SST-10DR-DBL Desiccator Cabinets and inert atmosphere cabinets create sealed compartments that hold parts in a dry or nitrogen environment. They create a controlled environment for long-term storage of parts or material that will degrade when left in the normal atmosphere. Each compartment is sealed to form a separate, pressurized storage space.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Minimal panel seams in the interior for easy cleaning
  • Individual compartments sealed with clear epoxy for ideal pressurized storage
  • Stainless steel door hinges
  • Formed type 304 #4 finish stainless steel door frames
  • Clear acrylic viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
  • Adjustable leg levelers
Rated 5 based on 1 product reviews

Clean Benches  

CAP301 Horizontal Laminar Flow Clean Benches are general-purpose clean benches ideally suited to laboratory work, testing, manufacturing, inspection and/or pharmaceutical operations.

Standard Features
  • 18 gauge White Vinyl Covered Steel shell
  • White Plastic Laminate Work Surface
  • Clear Polycarbonate Hood with Aluminum Frame
  • HEPA Filter with Epoxy Painted Steel Protective Grill provides Class 100 (ISO 5) working environment
  • Electronically ballasted fluorescent T8 lamps that produce 100 footcandles at the work surface
  • Separate Blower and Light power switches
  • Solid State variable speed motor controller
  • Convenience Receptacle (4 amps max) for auxiliary equipment
  • Fiberglass prefilter behind Hinged Louvered Grill
  • Adjustable Leg Leveling Glides
  • 120 Volt Single Phase 3-Wire with Power Cord
  • Shipped fully assembled, ready for operation
Rated 5 based on 1 product reviews
VIDEOS
CAP201 Horizontal Laminar Flow Clean Benches feature Vinclad steel or painted structural materials for the ultimate in appearance and resistance to all kinds of abuse. An efficient design minimizes weight and space.

Standard Features
  • 18 gauge White Vinyl Covered Steel shell
  • White Plastic Laminate Work Surface
  • HEPA Filter with Epoxy Painted Steel Protective Grill provides Class 100 (ISO 5) working environment
  • Electronically ballasted fluorescent T8 lamps that produce 100 footcandles at the work surface
  • Separate Blower and Light power switches
  • Solid State variable speed motor controller
  • Convenience Receptacle (4 amps max) for auxiliary equipment
  • Prefilters mounted on top of unit for easy access
  • 120 Volt Single Phase 3-Wire with Power Cord
  • Shipped fully assembled, ready for operation
Rated 5 based on 1 product reviews
VIDEOS
CAP303 Horizontal Laminar Flow Clean Benches are suited to many types of mechanical or processing operations including laboratory work, testing, manufacturing, inspection and/or pharmaceutical operations.

Units are furnished with an open front area so they can be placed behind a piece of equipment or used with a table. A stand-alone isolation table is ideal for applications like microscope viewing or critical measuring where vibration isolation is required.

Standard Features
  • 18 gauge White Vinyl Covered Steel shell
  • Clear Polycarbonate Hood with Aluminum Frame
  • HEPA Filter with Epoxy Painted Steel Protective Grill provides Class 100 (ISO 5) working environment
  • Solid State variable speed motor controller
  • Convenience Receptacle (4 amps max) for auxilary equipment
  • Fiberglass prefilter behind Hinged Louvered Grill
  • Adjustable Leg Leveling Glides
  • 120 Volt Single Phase 3-Wire with Power Cord
  • Shipped fully assembled, ready for operation
Rated 5 based on 1 product reviews
VIDEOS
CAP204 Horizontal Laminar Flow Clean Benches are designed to install on typical metro wire or eagle-type wire shelving. They can also be set on a table top. These benches include an internal motorized filter unit for full filter coverage and three-side access for easy cleaning.

Standard Features
  • Attractive housing
  • Internal motorized filter unit for full filter coverage
  • Clean hood on three sides
  • Power cord
Rated 5 based on 1 product reviews
VIDEOS
CAP-412 Vertical Laminar Flow Open Base Clean Benches create a freestanding ultra-clean mini-environment.

Standard Features
  • Open Base allows the unit to be placed over existing work tables or equipment
  • Welded 16 gauge steel filter cabinet with a white powder coat finish
  • Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
  • White vinyl coated steel back panel
  • 80 Mil clear flexible vinyl front face shield
  • Prefilters that can be relocated to the front or back of the filter cabinet
  • Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
  • Electronically ballasted shatter resistant fluorescent lamps produce 100 footcandles at work surface height
  • PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
  • Balanced centrifugal direct drive galvanized steel blowers
  • 65 dBA
  • 90 Ft/Min +/- 20% filter face velocity @ STP
  • Pigtail wires for hard-wiring by others '™ 120V, 60Hz
Rated 5 based on 1 product reviews
VIDEOS
Standard Features
  • White formica laminate work surface supported by a white vinyl coated steel frame
  • Welded 16 gauge steel filter cabinet with a white powder coat finish
  • Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
  • White vinyl coated steel back panel
  • 80 Mil clear flexible vinyl front face shield
  • Clear polycarbonate end shields
  • Prefilters that can be relocated to the front or back of the filter cabinet
  • Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
  • Electronically ballasted shatter resistant fluorescent lamps that produce 100 footcandles at the work surface
  • PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
  • Balanced centrifugal direct drive galvanized steel blowers
  • 65 dBA
  • 90 Ft/Min +/- 20% filter face velocity @ STP
  • Pigtail wires for hard-wiring by others '™ 120V, 60Hz
Rated 5 based on 1 product reviews
VIDEOS
Standard Features
  • Welded type 304 #4 finish stainless steel work surface with staggered 1⁄4'™ diameter perforations, supported by a white vinyl coated steel frame
  • Welded 16 gauge steel filter cabinet with a white powder coat finish
  • Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
  • White vinyl coated steel back panel
  • 80 Mil clear flexible vinyl front face shield
  • Clear polycarbonate end shields
  • Prefilters that can be relocated to the front or back of the filter cabinet
  • Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
  • Electronically ballasted shatter resistant fluorescent lamps that produce 100 footcandles at the work surface
  • PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
  • Balanced centrifugal direct drive galvanized steel blowers
  • 65 dBA
  • 90 Ft/Min +/- 20% filter face velocity @ STP
  • Pigtail wires for hard-wiring by others '™ 120V, 60Hz
Rated 5 based on 1 product reviews
VIDEOS
Standard Features
  • Removable type 304 #4 finish stainless steel work surface with staggered 0.34'™ diameter perforations on the front and rear sections
  • Welded liquid-tight type 304 #4 finish stainless steel exhaust plenum with 1-1/2'™ diameter center drain coupling
  • Welded 16 gauge steel filter cabinet with a white powder coat finish
  • Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
  • Type 304 #4 finish stainless steel exhaust duct
  • Type 304 #4 finish stainless steel back panel
  • Hinged clear polycarbonate front face shield
  • Clear polycarbonate end shields
  • Prefilters that can be relocated to the front or back of the filter cabinet
  • Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
  • Electronically ballasted shatter resistant fluorescent lamps that produce 100 footcandles at the work surface
  • PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
  • Balanced centrifugal direct drive galvanized steel blowers
  • 65 dBA
  • 90 Ft/Min +/- 20% filter face velocity @ STP
  • Pigtail wires for hard-wiring by others '™ 120V, 60Hz
Rated 5 based on 1 product reviews
VIDEOS
Standard Features
  • Removable type 304 #4 finish stainless steel work surface with staggered 0.34'™ diameter perforations on the front and rear sections
  • Welded liquid-tight type 304 #4 finish stainless steel exhaust plenum with 1-1/2'™ diameter center drain coupling
  • Type 304 #4 finish stainless steel exhaust duct that also supplies the intake air for the blowers
  • Welded 16 gauge steel filter cabinet with a white powder coat finish
  • Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
  • Type 304 #4 finish stainless steel back panel
  • Hinged clear polycarbonate front face shield
  • Clear polycarbonate end shields
  • Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
  • Electronically ballasted shatter resistant fluorescent lamps that produce 100 footcandles at the work surface
  • PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
  • Balanced centrifugal direct drive galvanized steel blowers
  • 65 dBA
  • 90 Ft/Min +/- 20% filter face velocity @ STP
  • Pigtail wires for hard-wiring by others '™ 120V, 60Hz
Rated 5 based on 1 product reviews
VIDEOS

Furniture & Accessories  

CAP62CT Stainless Steel Cleanroom Tables offer a superior solid tabletop solution. CAP62CT stainless steel tables are designed for quality, cleanliness and durability, providing superior cleanroom performance.

Standard Features
  • 16-gauge type 304 #4 finish Stainless Steel Table Top with welded corners that are ground smooth
  • Formed 16-gauge type 304 #4 finish Stainless Steel Support Braces under the table top
  • Welded 2x2 Tubular type 304 #4 finish Stainless Steel Frame
  • 2x2 Tubular type 304 #4 finish Stainless Steel Legs
  • Adjustable steel leg leveling glide +/- 1 inch
  • Compatible with cleanrooms Class 100,000 to Class 10
  • Common sizes in stock for immediate shipping
Rated 5 based on 1 product reviews
CAP62RT recessed tabletop models have a 3/4-in. liquid-tight recessed center area that is ideal for containing water or other types of materials.

Standard Features
  • 16-gauge type 304 #4 finish Stainless Steel Recessed Liquid-tight Table Top with welded corners that are ground smooth
  • Formed 16-gauge type 304 #4 finish Stainless Steel Support Braces under the table top
  • Formed 16-gauge type 304 #4 finish Stainless Steel Leg Gussets
  • 2x2 Tubular type 304 #4 finish Stainless Steel Legs
  • Adjustable steel leg leveling glide +/- 1 inch
  • Compatible with cleanrooms Class 100,000 to Class 10
Rated 5 based on 1 product reviews
CAP61LT Formica Cleanroom Tables have a surface made of a 1-1/8 in. wood core covered on all surfaces with a high-pressure plastic laminate. This creates a table that resists corrosion and is free from particulate generation. The work surface is mounted on a stainless steel support frame with square tubular steel support legs and an adjustable leg-leveling glide.

Standard Features
  • White Plastic Laminate table top
  • Welded 2x2 Tubular type 304 #4 finish Stainless Steel Frame
  • 2x2 Tubular type 304 #4 finish Stainless Steel Legs
  • Adjustable steel leg leveling glide +/- 1 inch
  • Easy to assemble
  • Compatible with cleanrooms Class 100,000 to Class 10
  • Common sizes in stock for immediate shipping
Rated 5 based on 1 product reviews
CAP63FM Gowning Room Benches provide convenient seating for workers as they change into and out of their cleanroom garments.

Standard Features
  • Formed 16-gauge type 304 #4 finish Stainless Steel Top with welded corners that are ground smooth
  • Formed 16-gauge type 304 #4 finish Stainless Steel Legs
  • Adjustable steel leg leveling glide +/- 1 inch
  • Compatible with cleanrooms Class 100,000 to Class 10
Rated 5 based on 1 product reviews
CAP91SC Cleanroom Storage Cabinets meet a variety of needs. These storage cabinets are constructed with a welded, 16-gauge cold-rolled steel shell and finished with white powder-coated paint.

Standard Features
  • Shipped fully assembled
  • Welded Cold Rolled Steel Cabinet with White Powder-Coated Finish
  • Self-closing Chrome Plated Hinges
  • Clear Acrylic Doors with Magnetic Latches
  • Chrome Plated Door Pulls
Rated 5 based on 1 product reviews
CAP91HF HEPA-Filtered Garment Storage Cabinets utilize an aluminum-framed motorized HEPA filter for nearly 100-percent cabinet ceiling coverage. The HEPA filter provides approximately 650 CFM of laminar flow to the storage environment. The high volume laminar airflow helps remove airborne contamination from the cabinet and garments as they are removed and returned to the rack.

Standard Features
  • Garment pole accommodates 24 garments with 2 inch spacing or 16 garments with 3 inch spacing
  • Clear acrylic hinged doors with chrome plated handles
  • Top sloped for prefilter
Rated 5 based on 1 product reviews
CAP38FM Garment Racks are stainless steel, wire hanger racks. They can be single row or double row for access from both sides. A variety of hanger styles and options are available, including:
  • Removable open loop
  • Non-removable closed-loop
  • Special '™No Take'™ removable
  • Hanger spacers
  • Hangers with labels

Standard Features
  • Stainless steel construction
  • Single or double row
  • Variety of hanger styles

Rated 5 based on 1 product reviews
CAP130 Horizontal Flow Wall Modules provide clean horizontal laminar airflow. Units can be used separately or in groups to form a wall for a cleanroom or tunnel. There are two styles to meet a variety of applications:
  • CAP132 '™ Units can be placed against walls because filter changes and maintenance are accomplished from the front.
  • CAP133 '™ HEPA filters are serviced from the front, but other maintenance (blowers, motors and prefilters) is done from the rear of the unit.

Standard Features
  • All-metal construction '™ no particle board
  • Highly resistant to abrasion, corrosion, stains, and chemicals
  • Protective grill for the absolute HEPA filter
  • Quiet, energy-efficient belt drive blower
  • Meets or exceeds the requirements of Federal Standard 209E
  • Meets or exceeds NEC electrical codes
Rated 5 based on 1 product reviews
CAP150 Vertical Flow Modular Plenum Sections combine superior cleanroom performance, functionality and flexibility to create systems that will meet your cleanroom needs today and into the future. Units are designed to hang from a building or may be installed on a custom frame or a stand.
  • Units with blowers on the end are CAP151. With legs added, these become CAP551.
  • Units with blowers on top are CAP152. With legs added, these become CAP552.

Standard Features
  • Modular sections
  • Full-ceiling HEPA filter plenum sections
  • All metal construction
  • Very energy efficient
  • Stainless steel versions available
  • Easily maintained
Rated 5 based on 1 product reviews

Industries Served  

Whether it''s testing an implantable device or manufacturing a life-saving drug, life sciences operations often require low particulate environments. We offer a broad array of modular cleanrooms and cleanroom products, plus we give you the support you need to get the cleanroom configuration that meets your needs completely. We serve all the life sciences, including:
  • Medical Devices
  • Pharmaceuticals/Biopharmaceuticals
  • Biotechnology
Rated 5 based on 1 product reviews
Contamination by even the smallest of particles can mean disaster for sensitive electronics equipment and high performance optics. Clean Air Products has modular cleanrooms and related cleanroom products, but what''s more, we offer expertise that ensures you get the cleanroom solution that meets your exacting standards. We have provided cleanroom configurations to these industries and more:
  • Semiconductor fabrication
  • Board manufacturing
  • Fiber optics production
Rated 5 based on 1 product reviews
Some products require production in a clean (particle-free) environment. Some testing protocols require similar environmental controls. Whatever the need, count on Clean Air Products for modular cleanrooms, cleanroom products and the know-how to get you the right cleanroom configuration for your application. Our experience includes:
  • Aerospace
  • Computer peripherals
Rated 5 based on 1 product reviews
In a research setting particulate contamination may be deadly to the accuracy of results. Our specialty is providing controlled environments '™ cleanrooms '™ and we'™ll partner with you to ensure you get the cleanroom solution that delivers the environmental control you need. We'™ve worked with researchers in a variety of settings, including:
  • Industrial labs
  • Academic institutions
  • Health care facilities
Rated 5 based on 1 product reviews
No matter your level of expertise or size of compounding pharmacy, our experienced sales engineers make it easy to select a component, and can provide helpful insight on adhering to USP 797 requirements (and pending USP 800). All products we offer specifically for the compounding pharmacy industry meet ISO Class 5 standards (Fed. Std. 209E Class 100) and ensure the highest quality working environment for your business. We work with you to design a component that exactly meets your specific need. You can depend on Clean Air Products for quality, performance and value backed by fast, friendly service from our team of experts.
Rated 5 based on 1 product reviews