Covertech Fabricating, Inc.

Reflective Insulation

CONTACT INFO
279 Humberline Dr.
Etobicoke, ON, Canada M9W 5T6
Toll Free: 800-837-8961
Phone: 416-798-1340
Continuing Education Logo
Request for information Covertech Fabricating, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data

Commercially tough yet installation friendly, Big 6 meets or exceeds all requirements for all duct types requiring R6 Code Requirements.


The Big-6 Reflective Duct Insulation has been tested to an R-6 and is classified as Class 1/Class A in accordance with the ASTM E84-09 fire test standard. The product was mounted in accordance to ASTM-E2599-08.


An inspector-friendly easily visible code certification strip on Big-6 means no hassles at the jobsite and extra peace of mind for installers.


rFOIL Big-6 is specially designed to reduce radiant heat gain/loss in all residential and commercial duct applications. rFOIL also helps control condensation by providing an airtight thermal break around duct work.


Big 6 Brochure

Big 6 Technical Data Sheet


Rated 5 based on 1 product reviews

Designed, manufactured, tested and certified to meet R8 code requirements for all duct types, rFOIL Big 8 2280 Reflective Duct Insulation series is a consistent contractor's choice.


Our rFOIL Big 8 2280 Reflective Duct Insulation series consists of two layers of thick polyethylene bubble pack reflective insulation connected by 2-inch wide spacers. Multi-Layer Duct Insulation-Reflective Duct Insulation with built in spacer strips and multi-layer reflective insulation.


An inspector-friendly easily visible code certification strip on Big-8 means no hassles at the jobsite and extra peace of mind for installers!


The Big-8 Reflective Duct Insulation has been tested to an R-8 and is classified as Class 1/Class A in accordance with the ASTM E84-09 fire test standard. The product was mounted in accordance to ASTM-E2599-08. rFOIL Big-8 is specially designed to reduce radiant heat gain/loss in all residential and commercial duct applications. rFOIL also helps control condensation by providing an airtight thermal break around duct work.


Big 8 Brochure

Big 8 Technical Data Sheet

Rated 5 based on 1 product reviews

Our best-selling building insulation product.
Reflective on one side and an attractive finish on the other with one or two layers of bubbles in the middle. Your Choice. Simple and effective.


2600 vs 2500

Both rFOIL 2500 series and rFOIL 2600 series employ a patented technology which consists of a layer of polyethylene bubble bonded to and sandwiched between a radiant barrier metalized foil and a white polyethylene sheet with washable UV-resistant facing. While rFOIL 2500 is covered under the Standard Warranty, rFOIL 2600 Series Warranty is separate.


rFoil is specifically designed to control heat gain or loss, while preventing interior condensation in both commercial and residential applications. The low moisture transfer improves the overall thermal performance of the building.


2500 Brochure

2600 Brochure

Thermal Roofing Underlayment Brochure

2510 Technical Data Sheet

2520 Technical Data Sheet

2620 Technical Data Sheet

2610 Technical Data Sheet

Rated 5 based on 1 product reviews

Reduce air conditioning costs in the summer while reducing heating costs in the winter with rFOIL 4800 NT Radiant Barrier. In addition to energy savings, a radiant barrier can significantly enhance a home's level of comfort.


Our NT Radiant Barrier works well alone or as an additional layer of protection to increase the performance of existing insulation in walls, ceilings, and especially attics.


Choose either 4800P or 4800S, depending on your needs. rFOIL 4800P (S) NT radiant barrier is a perforated (non-perforated) sheet made up of a single layer of woven polyethylene bonded to and sandwiched between two highly reflective radiant barrier sheets.


4800 Brochure

4800P Technical Data Sheet

4800S Technical Data Sheet

Rated 5 based on 1 product reviews

Fully compliant with Sensitive Compartmented Information Facility (SCIF) applications and provides an effective RF attenuation barrier against a wide range of RF frequencies, rFOIL 1800 Ultra NT Radiant Barrier for SCIF's is a special purpose product.


Ultra NT Radiant Barrier is durable, lightweight, and easily installed in many different types of buildings. Ultra NT Radiant Barrier is also an approved vapor barrier.


Ultra NT Radiant Barrier is a heavy duty radiant barrier sheet made up of a single layer of woven polyethylene material bonded to and sandwiched between two highly reflective aluminum surfaces. rFOIL 1800 Ultra NT Radiant Barrier for SCIF's works with existing fiber insulation to lower energy usage and reduce utility bills.


1800 Brochure

1800 Technical Data Sheet

Rated 5 based on 1 product reviews

Our rFOIL 4320 Standard Concrete Underpad is an outstanding reflective insulation and puncture-resistant vapor barrier.


rFOIL 4320 Standard Concrete Underpad consists of a double layer of polyethylene bubbles sandwiched between an aluminum surface and a clear polyethylene sheet. It is ideal for many under-slab insulation applications because a protective film is applied to the aluminum surface virtually eliminating the risk of corrosion.


Using rFOIL 4320 Standard Concrete Underpad in your construction project can improve the efficiency of radiant heating systems and significantly decrease heat loss to the ground below when properly installed with the clear side facing upwards.


4320 Brochure

4320 Technical Data Sheet

Rated 5 based on 1 product reviews

Our rFOIL 1620 Ultra CBF series is made extra tough for over slabs (as a concrete underlayment) and under flooring. It provides exceptional thermal value and a strong, permanent vapor and radon barrier. Because radiant heat loss is reduced, floors are warmer and more comfortable. Ultra CBF consists of a single layer reflective sheet laminated between two layers of ultra-strong polyethylene bubble.


At a compression strength of 140 psi Ultra CBF is our recommended product to install beneath a concrete slab or as part of an in-floor radiant heating system to make it more efficient. Ultra CBF offers superior puncture resistance and tear strength and withstands job site traffic.


Ultra CBF conforms around plumbing, wiring and other obstructions and easily installs over any grade. Compared to rigid PE board insulation, Ultra CBF is easier to handle, cut, and install AND has nearly six times the compression strength.


1620 Brochure

1620 Technical Data Sheet


Rated 5 based on 1 product reviews