Davis Door

Commercial Garage Doors

CONTACT INFO
2021 S Grand St.
Seattle, WA 98144
Toll Free: 800-561-6765
Phone: 206-324-9101
EMAIL
Request for informationDavis Door Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Since 1959, Davis Door has been a trusted American manufacturer of commercial overhead doors and specialty gate systems. We work closely with architects, specifiers, and building owners to deliver durable, low-maintenance solutions for demanding, high-traffic environments.

With more than six decades of experience, Davis Door brings a design-forward, performance-driven approach to every project. Our product lineup includes custom vertical lift gates, aluminum sectional doors, pedestrian gates, and sliding or swinging gate systems—each engineered for architectural integration, long-term reliability, and ease of maintenance.

Our vertical lift gates, widely used in mixed-use and multifamily parking, are known for high-cycle capability, quiet operation, and resilient construction. One of our earliest installations operated more than 700 cycles per day for 13 years with only routine service, demonstrating the durability at the core of every design.

Davis Door is also supported by a full-service field team. Our technicians and installers maintain, repair, and retrofit commercial openings, providing real-world insights that continuously improve our engineered products.

What Sets Us Apart
• Architect-Centric Collaboration – We align door and gate systems with project goals for performance, safety, aesthetics, and space constraints.
• U.S.-Based Manufacturing – Built in Washington State for quality, responsiveness, and customization.
• Engineered for High-Cycle Use – Proven longevity and minimal maintenance in demanding applications.
• Quiet, Reliable Operation – Low sound levels support residential adjacency and mixed-use design.
• Resilient Construction – Designed to withstand real-world impacts and minimize downtime.
• Service Expertise – Field technicians ensure installations perform as intended and inform ongoing product improvement.

ALL PRODUCTS

Vertical Lift Gates  

Davis Door Vertical Lift Gates provide the perfect combination of beauty, durability, safety and security. Choose from a wide variety of materials and finishes to craft an architectural complement to any building. Each gate is designed, fabricated and meticulously tested in our Seattle facility. You can trust the reliable, smart engineering that's tailor-made for high-use garages.

Designed for over 1 million cycle usage with a five-year warranty, our cutting-edge Vertical Lift Gates is an aesthetic upgrade to any multi-family or commercial building.

Reliability

  • 1,000,000 cycle, 5-year warranty

  • Innovative design eliminates common industry wear parts

  • Built to last with welded panels

Swift & Secure

  • Up to 36" per second opening speed

  • Anti-lift devices prevent unwanted access

  • Safety devices standard on all doors

Adaptable Design

  • Multiple finishes and sheeting options

  • Accommodates extra wide openings or sloping grounds

  • Whisper quiet operation


Design Flexibility

The Vertical Lift Gate can be built to accommodate extra wide openings or extreme sloping conditions.

Creative Possibilities

Make the garage door a highlight of any building's design with water-jet cut artistic panels.

Request More Information

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Aluminum Sectional Doors  

If you're in need of a resilient and attractive sectional garage door for your project, we have you covered. Davis Door Aluminum Sectional Doors are an ideal solution for any multi-family or commercial building, even in openings with headroom as limited as 13". Complement your building's design aesthetic and elevate your next project's possibilities with our aluminum sectional doors

Elevate your building's design aesthetic without compromising on function. Our durable Aluminum Sectional Doors are adaptable for low headroom and sloped areas..

Adaptable Design

  • For projects with minimal headroom - as little as 13"

  • Superior ventilation solutions

  • Standard mill finish, and powder coating options

Speed & Security

  • 36" tall, light curtains provide a web of protection

  • Monitored sensing edge keeps users safe

  • Anti-lift technology

Reliability

  • Springs designed for 250k cycles

  • Panels designed for a lifetime

  • Industry-leading two-year warranty


AIRFLOW
Serves as an efficient part of the building's exhaust system.

SAFETY
High-speed opening, light curtains, monitored contact sensing, and other safety features.

Request More Information

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Sliding Gates  

Davis Door Slide Gates are manufactured to fit unique conditions where an overhead door or gate will not work due to space limitations. They can be built with a single sliding panel, or multiple panels; and run on overhead tracks, bottom v-tracks, or cantilever rollers depending on the application.

Davis Door Slide Gates are a flexible option for projects that require a more horizontal solution. Like all of our products, our slide gates are available in multiple sheeting options and finishes.

Adaptable Design

  • Superior ventilation solutions

  • Standard mill finish and powder coating options

  • Whisper-quiet operation

Safe & Secure

  • 12" per second

  • Technology to prevent unwanted access

  • UL 325 compliant to protect against entrapment

Reliability

  • Designed for continuous heavy usage

  • Innovative and long-lasting design

  • Industry-leading two-year warranty


Proven to Protect
All Davis Door Sliding Gates meet and exceed UL 325, the industry standard for entrapment protection and pedestrian safety.

Abundant Applications
Their attractive design and safety features make them perfect for multi-family and mixed-use applications

Request More Information

Rated 5 based on 1 product reviews
CADSPECSCATALOGS