OPERATIONAL FEATURES
Model SBST/F features a tubular heating element with fins bonded to the sheath. To prevent overheating in cases where the air discharge may be blocked, full length thermal overload protection is provided. The vacuum charged capillary automatically restores operation when the cause for overheating is removed. To ensure quiet operation, the heating element is anchored and free floating at each end on nylon bushings.
INSTALLATION FEATURES
Model SBST/F construction allows simple, snap-fit installation. The back plate which houses the heating element assembly is simply attached to the wall surface at the desired height and the front cover enclosure is then snapped into place.
PEDESTAL FEATURES
Model SBST/F-PD shall have 2″ adjustable pedestals and the heater back will be painted to match the front cover. 1″ of adjustment is available on the cast pedestal.
PEDESTAL QUANTITIES
2 on 1′, 2′, 3′, 4′ and 5′
3 on 6′, 7′, 8′, 9′ and 10′
UL and CUL Listed
Note: Specify SBST or SBSTF
Request a Quote
Design Architectural Heating is a specialty manufacturer of architecturally styled draft barriers, pedestal heaters and convectors. With over 35 years of experience in design and manufacturing of these extruded aluminum heaters, Design Architectural Heating can assure a quality product throughout any building project.
