Door Systems

Smoke & Fire Curtains and Integrated Fire Doors

CONTACT INFO
EMAIL
Request for informationDoor Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

Door Systems provides innovative solutions for your smoke and fire containment needs as well as assisting in the concept, design, and layout of all future projects.

Whether you are an architect seeking consultation on a new construction project or a building owner/engineer looking to bring your existing facility up to code while reducing maintenance costs, the Door Systems staff is here to assist.

Door Systems products include DSI UL 10D Fire Protective Smoke Curtains, DSI UL 10B Hose Stream Rated Smoke and Fire Curtains, and Syntegra Integrated Fire Door Systems.

DSI-UL 10D FIRE PROTECTIVE SMOKE CURTAINS

The gravity fail-safe DSI UL 10D Smoke and Fire Protective Curtains have market leading features and the highest technical specifications available yet offer cost-effective and flexible solutions to fire and smoke control. Typically found in Elevators, Lobbies, Corridors, and Atriums.

DSI curtain systems are designed to be discreet, robust, and simple to operate and maintain, so a solution can be found for the most challenging architectural demands. Every smoke curtain and fire curtain from Door Systems, is rigorously tested and complies with all relevant UL standards allowing their incorporation into design throughout the United States.

DSI-UL 10B HOSE STREAM RATED SMOKE AND FIRE CURTAINS

The DSI-HS10B Hose Stream Rated Smoke and Fire Curtain incorporates the cutting-edge technology of our UL 10D curtain products but with the advantage of being code compliant in any fire wall rated up to 3 hours.

With a UL 10B 3-hour fire rating, the DSI-HS10B Fire Curtain can be used in fire walls and fire barrier walls as a replacement solution to traditional Coiling Steel Fire doors.

The assembly is comprised of a proprietary multi layered fire rated fiberglass/stainless steel fabric wound around a roller which is encased in a compact head box that is typically installed above the ceiling with side guides that are buried in the wall, making the system virtually invisible until activated.

THE SYNTeGRA™ INTEGRATED DOOR SYSTEM

The locally manufactured Syntegra Integrated Door System is created to include all working hardware and the door into a single integrated package. Syntegra completely integrates the steel door, hardware, and frame into a single working unit - no bolt-on or add-ons.

Precision-engineered, factory-assembled systems eliminate the need to order, coordinate, and site-assemble individual components. Code compliant, cost effective, unparalleled durability and superior aesthetics make the

Syntegra Integrated Door System the product of choice for architects and building owners.

By utilizing Door Systems products for your next new or renovation project, you will be acquiring the best, complete, single source solution for your smoke and fire protection requirements.

I invite you to review the full array of products and services we have to offer and look forward to assisting you with any questions you might have regarding your future needs.

Sincerely,
Jeff Bonnema, President

ALL PRODUCTS

DSI 600 - Elevator Smoke Containment Systems  

UL 10D Fire Protective Smoke Curtain- ICC-ES AC77

  • Used To Protect Elevator Openings Per IBC Section 3006.3 Item 3, The System Is an Alternative to Enclosed Elevator Lobbies.

  • When Installed at The Intersection of The Elevator Lobby and Corridor, The System Is an Alternative to The Requirement for Separate Enclosed Elevator Lobbies in Accordance with IBC Section 3006.3 Item 2.

  • Meets Local/National Building Codes for Elevator Smoke Containment

  • ICC-ES Evaluation Report ESR# 4761 - AC77 Listed for Egress

  • Multiple Egress Options Available

  • UL 1784 - Smoke Air Leakage Test of Door Assemblies

  • UL 10D - Fire Tests of Fire-Protective Curtain Assemblies

  • UL 864 - Control Units for Fire Protective Signaling Systems

Rated 5 based on 1 product reviews
CADBIMSPECSVIDEOS

UL 10D Fire Protective Smoke Curtains  

UL 10D Automatic Fire Protective Smoke Curtains are used as smoke barriers and partitions.
Protecting Atriums, Corridors, and other large openings by forming compartments throughout the building.

UL has tested fire-protective curtain assemblies with the intent of providing supplemental, passive fire protection.


Features of Vertical Fire Protective Smoke Curtains:

  • UL 10D 1HR Fire Rating: Model DSI-C1HR

  • UL 10D 3HR Fire Rating: Model DSI-C3HR

  • UL 1784 Smoke Air Leakage Test of Door Assemblies

  • UL 864 Control Units for Fire Protective Signaling Systems

  • Vertical Acting

  • Multiple Egress Options

  • Battery Backup System

  • Fail-safe System with Auto Reset

  • Cost-effective

  • Compact Design, Low Headroom Requirements

  • Lightweight, Requires Minimal Structural Support

  • Up to 984' in Width and Up to 39' in Height


Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

DSI Accordion Fire Curtains share the same qualities as UL 10D Automatic Fire Protective Smoke Curtains but with the added benefit of taking on complicated geometry. Used as smoke barriers and partitions, protecting atriums, corridors, and other large openings by forming compartments throughout the building.

UL has tested fire-protective curtain assemblies with the intent of providing supplemental, passive fire protection.


Features of Accordion Fire Protective Smoke Curtains:

  • UL 10D 1HR Fire Rating: Model DSI-A1HR

  • UL 10D 4HR Fire Rating: Model DSI-A4HR

  • UL 1784 Smoke Air Leakage Test of Door Assemblies

  • UL 864 Control Units for Fire Protective Signaling Systems

  • Vertical Acting

  • Create Angles Without a Corner Post

  • Multiple Egress Options

  • Battery Backup System

  • Fail-safe System with Auto Reset

  • Cost-effective

  • Compact Design, Low Headroom Requirements

  • Lightweight, Requires Minimal Structural Support

  • Up to 820' in Linear Length and Up to 39' in Height

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

DSI Automatic Draft Smoke Curtains assist the management of smoke in a building, channeling the movement of smoke; to smoke extraction points in the building or by creating reservoirs to slow down the spreading of smoke. An alternative solution to glass baffles in stairways, ramps, and other vertical openings with low head clearance.


Features of Automatic Draft Curtains:

  • NFPA 13 – Draft Stop

  • UL 10D 1HR Fire Rating: Model DSI-D1HR

  • Vertical Acting

  • Fail-safe System with Auto Reset

  • Compact Design, Low Headroom Requirements

  • Lightweight, Requires Minimal Structural Support

  • Up to 984' in Linear Length and Up to 39' in Height

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

A horizontal solution to design challenges of smoke and fire from separation through ceiling, atrium voids, stairwells, and skylights. 


Features of Horizontal Curtains:

  • UL 10D 1HR Fire Rating: Model DSI-H1HR

  • UL 10D 3HR Fire Rating: Model DSI-H3HR

  • UL 1784 Smoke Air Leakage Test of Door Assemblies

  • UL 864 Control Units for Fire Protective Signaling Systems

  • Battery Backup System

  • Fail-safe System with Auto Reset

  • Cost-effective

  • Compact Design, Low Headroom Requirements

  • Lightweight, Requires Minimal Structural Support

  • Up to 26' in Width and Up to 33' in Length


Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

With a UL 10D rating up to 180-minutes, the DSI-M10D Manual Smoke Curtain is an opening protective for windows and other vulnerable openings that benefit from automatic-closing fire curtains deployed by a fusible link.

The assembly is comprised of a proprietary fire-rated fiberglass/stainless steel fabric wound around a roller.

The roller is encased in a compact head box typically installed above the ceiling with side guides that can be concealed in the wall, making the system virtually invisible until activated.

Advantages vs Steel Fire Shutters:

  • No Power Needed, Fusible Link Activated

  • Cost effective

  • 75% lighter than overhead steel fire shutters

  • Compact Headbox: as little as 7"

  • Minimal side room required: 2" for any size

  • Gravity Failsafe System & Easy Reset

  • No exposed mechanisms, gears, chains, or motor parts

  • Tested and Labeled to: UL 10D 60 or 180 minutes without hose stream test

  • UL 1784 “S" label

  • ASTM E84

Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOS

UL 10B Hose Stream Rated Smoke and Fire Curtains  

The DSI-HS10B Hose Stream Rated Smoke and Fire Curtain incorporates the cutting-edge technology of our UL 10D curtain products but with the advantage of being code compliant in any fire wall rated up to 3 hours.

With a UL10B 3-hour fire rating, the DSI-HS10B Fire Curtain can be used in fire walls and fire barrier walls as a replacement solution to traditional Coiling Steel Fire doors.

The assembly is comprised of a proprietary multi layered fire rated fiberglass/stainless steel fabric wound around a roller which is encased in a compact head box that is typically installed above the ceiling with side guides that are buried in the wall. This makes the system virtually invisible until activated.

Features:

  • Applications Include: Fire Wall Openings, Areas of Safe Refuge, Egress Stairwells & Other Large Openings Found in Garages.

  • UL 10B - Standard for Safety - Fire Tests of Door Assemblies

  • Hose Stream Rated for Up To 180 Minutes.

  • UL 1784 - Smoke Air Leakage Test of Door Assemblies

  • Meets Local & National Codes for Smoke Containment & Fire Separation

  • Cost Savings to Traditional Metal Coiling Overhead Coiling Doors

  • Vertical & Horizontal Acting with Custom Sizes

  • Creates Open Space for Your Building Design.

  • Compact Design, With Low Headroom Requirements, Almost Completely Hidden.

  • Lightweight, Requires Minimal Structural Support.

  • Egress Option with A Push to Raise Button Located on Both Sides of The System.

  • Battery Backup System, Fail Safe System with Automatic Reset

Rated 5 based on 1 product reviews
CADBIMSPECSVIDEOS

The DSI Hose Stream Rated Horizontal Fire Curtain Model DSI-HHS10B allows architects to compartmentalize large floor openings and reduce or eliminate mechanical smoke evacuation systems. A solution to design challenges of preventing smoke and fire from spreading through the ceiling and atrium voids, stairwells, and skylights.

The DSI Hose Stream Rated Horizontal Fire Curtain consists of a light gauge compact steel headbox that houses the roller, fabric, and motor within the casing to create a small package that remains virtually invisible until deployed. The curtain consists of a light weight proprietary multi layered fire rated fiberglass/stainless steel fabric and slim steel side guides.

The DSI-HHS10B Horizontal Fire Curtain incorporates the cutting edge technology of our UL 10D curtain products but with the advantage of being tested and labeled to 2 hours UL 10B with Hose Stream.

Features:

  • UL 10B 120 minutes with Hose Stream

  • Lightweight – 75% lighter than steel fire doors, requires little to no structural support

  • Compact design

  • Creates open space for your building design

  • Saves money by reducing or eliminating smoke evacuation systems

  • Battery backup system (optional)

  • Automatic reset

  • Multiple mounting options

  • Widths up to 26 feet

  • Single-part lengths up to 32 feet long

  • Bi-parting option for larger openings

Rated 5 based on 1 product reviews
CADBIMSPECSVIDEOS

With a UL 10B fire rating up to 180-minutes, the DSI-HSM10B Manual Fire Curtain can be used in firewalls and fire barrier walls as a replacement solution to traditional Coiling Steel Fire Shutters.

The DSI-HSM10B Fusible Link Fire Curtain is an opening protective for windows and other vulnerable openings that benefit from automatic-closing fire curtains deployed by a fusible link.

The assembly is comprised of a proprietary multi-layered fire rated fiberglass/stainless steel fabric wound around a roller. The roller is encased in a compact head box typically installed above the ceiling with side guides that can be concealed in the wall, making the manual fire shutter system virtually invisible until activated.

Advantages vs Steel Fire Shutters:

  • No Power Needed, Fusible Link Activated

  • Cost effective

  • 75% lighter than overhead steel fire shutters

  • Compact Headbox: as little as 9"

  • Minimal side room required: 2" for any size

  • Gravity Failsafe System & Easy Reset

  • No exposed mechanisms, gears, chains, or motor parts

  • Tested and Labeled to: UL 10B 90 or 180 minutes with hose stream

  • UL 1784 “S" label

  • ASTM E84

Rated 5 based on 1 product reviews
BIMSPECSVIDEOS

DSI-FW119 Deployable Fabric Fire Wall  

The DSI Deployable Fabric Fire Wall Model DSI-FW119 allows architects to go beyond the maximum 25% fire barrier opening penetration restriction (IBC Section 707.6). Typical overhead or side acting opening protectives with a fire resistance rating fall into this limitation. However, with an ASTM E119/ UL263 rating, the DSI Moveable Fabric Fire Wall is considered a wall and therefore meets the exception (Exception 3) and is not limited to this rule.

The DSI Moveable Fabric Fire Wall consists of two insulated DSI Hose Stream Rated Smoke and Fire Curtains mounted back-to-back to create a small light weight package above the ceiling that remains virtually invisible until deployed. The curtains consist of proprietary light weight multi layered insulated fire rated fiberglass/stainless steel fabric and slim steel side guides that can be hidden in the walls.

The DSI ASTM E119 Fabric Fire Wall incorporates the cutting-edge technology of our Hose Stream Rated Smoke and Fire Curtain but with the advantage of being tested as a 2-hour fire rated wall assembly. This in turn allows architects more cost-effective options to open space design while still meeting code requirements.

Features:

  • Creates open space for your building design

  • Allows designers to go beyond the 25% fire barrier penetration restriction

  • Saves money by reducing or eliminating smoke evacuation systems

  • Compact design

  • Code compliant – Tested to ASTM E119/ UL 263

  • Fire rated up to 2 hours

  • 250-degree Temperature rise rating up to 2 hours

  • Battery backup system (optional)

  • Fail-safe deployment with automatic reset

  • Push to open button (optional)

Rated 5 based on 1 product reviews
CADBIMSPECSVIDEOS

Syntegra™ Integrated Door Assemblies  

A perfect fit for every door installation - including butnot limited to, areas of assembly, elevator cabs, elevator lobbies, cross corridors, smoke barriers and stairwells.

  • Incomparable and attractive solutions for every need

  • No bulky lever escutcheons, roses, exit device housings, faceplates, protruding top strikes or door hinges

  • A variety of Mechanical and Electrical options to match the functional requirements of the installation

  • Saving of valuable time and on-site coorordination with pre-installed and pre-adjusted hardware

  • Simple installation - in most cases just hang the door in the opening and attach the door closer

  • Complete compatability as it is designed, tested and certified as a complete system

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Syntegra™ Door Systems' superior variety of finish and hardware options makes them perfect for demanding cross corridor and area separation projects. Our concealed hinges and closers and flush panic devices allow uss to create attractive, substantial doors that blend into the background when they're not in use.

Our door systems make it easier to meet regulatory requirements while creating safe, attractive, usable indoor spaces that keep their good looks longer.


Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

An economical and architecturally pleasing solution to your smoke containment & elevator shaft protection requirements.

Advantages To The Syntegra Elevator Smoke Door System

  • Cost effective – The most economical way to meet elevator shaft protection codes while creating maximum usable space

  • Code Compliant- Meets ADA and UL1784 Air leakage requirements for elevator shafts

  • Fire rated – UL10C up to 3 hours

  • Single Source -An integrated door system with all parts and hardware by one manufacturer preassembled at the factory

  • Clean Aesthetics – Flush push pads or panic hardware mortised into the door body

  • Custom finish- Various custom finish to chose from

  • Custom sizes – Available sizes up to 4'3" wide x 10'-0 per leaf

  • Zero Clearance Elevator Door – a possible solution to zero clearance vestibule requirements

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Stairwell Doors, Temperature Rise Fire Doors

All Temperature rise doors exceed the fire code limits by using special construction that allows us to achieve a 450 degree for 30 minutes maximum temperature rise rating on our Syntegra™ Door System.

As with all our doors, the Stairwell Temperature Rise door has the lowest smoke leakage rating in the industry, comes in a variety of low profile hardware, and installs in a matter of minutes.

Temperature Rise Doors come with either 90-minute or 180-minute positive pressure fire labels. Built-in electronic locking functions for security purposes are optional as well.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS