X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Dura-Undercushions
>
DATASHEET
>
Flammability Tests
Collapse
Acoustical Underlayments
CONTACT INFO
8525 Delmeade Rd.
Montreal
, QC, Canada
H4T 1M1
Toll Free:
800-295-4126
Phone:
514-737-6561
duracushion.com
USA reps
Canadian reps
International reps
EMAIL
Request for information
Dura-Undercushions
Contact Us / RFI
DOWNLOADS
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Green Reports
SOCIAL
Flammability Tests
Dura-son 3.5mm - Flammability Test
(Dura-Undercushions) -
Download DATASHEET
request for information
Dura-Son MB 3.5mm - Flammability Test
(Dura-Undercushions) -
Download DATASHEET
request for information
Duracoustic 8mm - Flammability Test
(Dura-Undercushions) -
Download DATASHEET
request for information
Duracushion 6mm - Flammability Test
(Dura-Undercushions) -
Download DATASHEET
request for information
Duraquiet 3mm - Flammability Test
(Dura-Undercushions) -
Download DATASHEET
request for information
Protector 5mm - Flammability Test
(Dura-Undercushions) -
Download DATASHEET
request for information
Super-Dura 10mm - Flammability Test
(Dura-Undercushions) -
Download DATASHEET
request for information