Interior Roll-Up Doors
The DYNACO N-211 multi-purpose & energy-efficient high-speed door is a special, soft bottom door engineered to provide safe, and efficient area separation where high cycle operation and sanitation are critical. A multi-composite frame with options for easy washing and environmental sealing, provide years of reliable service in demanding hygienic applications. The optional Wash Down Mode reduces health risks in the food processing industry by providing access to wash the entire roll-up drum. The Clean Seal option adds additional gaskets to control air leakage.
A durable high speed door for up to 100 cycles per day in an exterior or loading dock application. Maximum size is 12' x 12'.
A High Performance Roll Up Door For Exterior Or Loading Dock Application
Encourage Smooth Traffic Flows
The DYNACO M2 BASIC fast action roll up door has a rapid open/close cycle that enables easy movement of products, equipment and people.
Our patented push-pull technology with limited wearing parts requires little maintenance. Downtime is minimized thanks to the self-reinserting flexible door curtain.
Conserve Energy and Improve Working Conditions
By maintaining constant climate control, the DYNACO M2 BASIC high performance door reduces loss of heat and air conditioning to save energy costs. The high performance door keep drafts, humidity, dust and dirt out of your facility. The fast action door is free of rigid elements in the curtain to keep your staff and equipment safe from injuries or damages, even when inadvertently being hit by a person or vehicle.
A High-Performance Door Built For Food Processing Facilities
When Hygiene Matters
With its smooth flexible PVC door curtain and stainless steel components and side covers, this steel high performance door allows for frequent cleaning. It is also resistant to corrosive conditions that might be present.
An optional stainless steel motor cover can be mounted on this high-performance roll-up door in order to meet hygiene requirements.
Superior Sealing
The fast cycle of this high performance door limits the amount of open time coupled with the superior seal around the full perimeter of the door. The DYNACO Stainless Steel M2 helps control the environment and keep humidity, dust, dirt and other contaminations out of your premises. Free of rigid elements in the curtain, this high-performance roll-up door is safer for your staff and equipment. It reduces the chances of injuries or damage, even when accidentally hit by a person or vehicle.
The Dynaco M2 Freezer high-performance door reduces energy loss without slowing traffic.
A Freezer Door For High Traffic Applications
Maintain Low Product Temperatures
The M2 insulated rapid roll-up door limits cold air loss and saves energy. Quickly move product in and out of your freezer room with this door. The fastest up/down speeds plus the superior seal minimizes temperature loss and temperature variation to save energy and costs.
Minimize Down Time
Limit condensation and ice build-up with this high-speed freezer door with heated side guides, and if needed, an optional insulated curtain and defrost system that produces an additional barrier to keep warm temperatures out and cold temperatures in. Reduce maintenance downtime with the self-reinserting door curtain that ensures reliability and durability.
The D-311 Slimline Techno high-performance door is a high-speed roll-up door requiring minimal clearance beside and above the door opening.
Compact High-Performance Door For Tight Fitting Interior Openings
High Speed And High Cycle
Move materials faster while improving your public and warehouse spaces with this slim high-performance door for interior use. The door's rapid cycle saves time and helps optimize your production process and traffic flow.
Conserve Energy
This flexible, sealed interior roll up door provides significant energy savings, improved climate control and a more comfortable space for your employees. The superior seal minimizes dirt, dust, drafts and humidity in your work areas. The D-311 Slimline Techno roll-up door incorporates low-friction side guides, a self-reinserting door curtain, and a minimum of wearing parts, is maintenance-friendly. Its slim design makes it ideal for space-limited installations.
The D-311 Slimline Stainless high-performance door is engineered to provide efficient area separation where mounting space is minimal and sanitation is critical.
High Speed Door With Stainless Steel Covers For Sanitation
Easy To Clean And Sanitize
The D-311 stainless steel roll up door is designed for food processing facilities. USDA/FDA compliant curtain is smooth and free of mechanical components which can trap contamination. #304 stainless steel construction and wash-down drive system makes cleaning and maintaining a sanitary environment simple.
Safe To Operate
Your safety is assured with the D-311 hygienic roll up door. Infrared photo-eyes reverse the door automatically if an obstruction is detected. Its soft bottom door curtain, which also contains a wireless reversing edge, is free of heavy, rigid components thus protecting personnel and equipment from common hard edge accidents. An optional Code Compliant Egress feature provides additional safety for your employees in an emergency.
An Innovative Slim Interior Roll Up Door That Combines Aesthetics And Speed
State Of The Art Design
For applications where cleanliness and/or aesthetics are critical, the D-313 Streamline door incorporates smooth composite materials virtually free of exposed fasteners. The sleek, attractive exterior houses patented components designed for maximum performance with minimal noise, and clearance issues. An in-tube motor reduces lateral spacing as well.
High Speed For Traffic And Separation
The D-313 rapid roll-up fabric door has a standard operating speed up to 120 inches per second that allows traffic to pass through without delay. The short open/close cycle also minimizes the time an entryway is open, reducing the amount of air exchange, which is critical in controlled environments.
The Dynaco D-313 CLEANROOM high-performance door is ideal to seal off cleanrooms.
A High Performance Cleanroom Door
Control Air Leakage
This cleanroom roll up door keeps pressure levels stable, contaminants out and limits air consumption. You can build airlocks with this high-speed door and keep your cleanroom in over- or under-pressure. The flexible PVC door curtain is pressure resistant. The superior and tight seal keeps clean air in and contaminated air out, resulting in significant energy savings.
Limit Air Exchange & Contamination
Thanks to its high opening and closing speed the amount of time this streamline cleanroom high-performance door remains open is limited to a minimum. This minimizes air leakage. It helps to optimize the operational cost of your cleanroom. Equipped with low friction side guides and few wearable parts, the Dynaco D-313 Cleanroom door minimizes particle generation.
Exterior Doors
The Dynaco M2 All-Weather wind resistant & flexible exterior roll up door is designed for frequent use in outside applications with heavy winds.
Roll-Up Door For Frequently Used Exterior Openings With High Wind Loads
Wind Resistance In Heavy Traffic
Dynaco's All-Weather M2 maintains a superior and tight seal in wind loads of up to 110 MPH. Its unique push-pull drive technology and rapid open/close door cycle ensure uninterrupted production, transport, or logistic activities even under extreme conditions. The push-pull technology uses the motor to push down the flexible curtain, and requires no ballast to close the high-performance door. It remains fully operational even with strong headwinds bearing down on exposed buildings, warehouses or hangars.
Safety First
Your staff and equipment are safe with the Dynaco All Weather M2 flexible curtain that is free of rigid elements. In the event of a collision, the door curtain will release from the side guides to minimize damage. The door curtain will then automatically re-insert itself into the side guides during the next cycle, helping to avoid downtime..
The Dynaco M2 Power high performance door is a medium sized high speed door for moderate size entryways with push/pull technology to drive fast opening and closing.
A High Performance Door That Increases Productivity And Safety
Reliable Operation
The Dynaco Power M2 rapid warehouse roll up door offers superior performance in moderate to high pressure environments. Our unique push-pull drive technology operates without a ballast, pushing down the high performance door even under high positive or negative pressure.
Optimize traffic and logistics
This fast and reliable door helps to optimize your production process and traffic flow, while saving energy with a tight seal around the full perimeter of the door. The Dyanaco Power M2 keeps your people and equipment safe with a curtain free of rigid elements. Also, its maintenance-friendly curtain design avoids downtime by reinserting itself into the side guides should it become dislodged.
The Dynaco M3 All Weather door is designed for large applications or openings with extreme pressure requirements, and protection against harsh weather conditions.
Large Roll-Up Door For High Traffic Openings In Harsh Environments
All Weather Applications
Dynaco's M3 All Weather high-performance door protects against wind, precipitation, dust and extreme temperatures while saving energy with a tight seal around the full perimeter of the door.
The high-speed open/close mechanics optimize traffic and logistics in and out of your building. The maintenance-friendly curtain design avoids downtime by reinserting itself into the side guides should it become dislodged.
Safety In Spite Of Size
This large commercial roll up door keeps your people and equipment safe with a curtain free of rigid elements. Our unique push-pull drive technology operates without a ballast, pushing down the high performance door even under a strong wind or pressure.
A Large High-Performance Door For Environmental Control In Your Facility
Large openings
With dimensions up to 39' wide and 18' high, the Dynaco Power M3 oversize industrial roll up door is the large version of our high performance doors for interior or exterior use. It has a pressure-resistance up to 60 MPH.
Receive significant energy savings from our superior design with its tight seal and fast open/close cycle. Keep out wind, rain, snow and dust, and protect your investment in infrastructure and materials.
Designed for your most active days
This high performance door can handle intensive use, allowing rapid traffic patterns in and out of your industrial building, warehouse or hangar. The Dynaco Power M3 high performance door optimizes material handling and transport activities to keep your operation productive.
The Dynaco D-651 All Weather is specifically designed for frequently used sized exterior doors subjected to extreme wind loads.
The Most Advanced High Performance Roll-Up Door For Harsh Weather
Seals Exterior Openings
Dynaco D-6 All Weather advances the push/pull technology that DYNACO originated. It protects your facilities against wind, rain, snow, dirt and extreme temperatures. Operating speed and perfect sealing improve your traffic flows and provide employee comfort, environmental control and savings on energy costs.
User Friendly Maintenance And Operation
Special features for easy installation and maintenance reduce the cost of ownership. The special design of the driving system and reintroduction block reduce operating noise, creating a quieter environment. The Dynaco D-651 All Weather will automatically reinsert itself in its side guides when the curtain is accidentally hit.
Dynaco D-6 Power door is designed for the most frequently used interior and exterior openings.
The Most Advanced High Performance Roll-Up Door With Ultra High Speed Opening
Everything Optimized
Dynaco D-6 Doors advance the push/pull technology that DYNACO originated. With every component of the D-6 optimized, it opens and closes quickly, quietly and reliably, traveling up to 140 inches per second.
User Friendly Maintenance And Controls
Special features for easy installation and maintenance, such as movable panels in the drum cover reduce the cost of ownership. The Dynalogix 5 controller features a user-friendly touchscreen interface for operation and maintenance.
Security/Fire Door
A High Performance Door With Metal Slats For Security
Keep Your Investment Safe
When interior or exterior security is a concern, the S-631 Rigid door provides protection with its solid door leaf composed of high-grade aluminum slats.
You receive all of the benefits of a high-performance door with the protection of a rigid roll-up door that is designed for fast open/close operation to ensure optimized logistics and a continual flow of traffic.
Protect Against Intruders And Bad Weather
The solid S-631 high-performance door has built-in safety features that protect against intruders while preventing incidents and injuries, with optional transparent vision panels for increased safety and visibility.
Designed for easy maintenance. Damaged aluminum slats are simple to replace. With appropriate safety measures, the rigid high-performance door can continue to operate with one or more missing slats.
The Dynaco S-741 is a durable rubber roll up door for frequently used large openings subjected to high winds
A High Speed Rubber Door Designed For Use In High Wind Applications
Withstands Heavy Windload
The Dynaco S-741 high performance door is an extremely durable high speed rubber door with refined and improved side guides for enhanced rubber panel retention in high winds. This high speed door was designed to provide uninterrupted functionality, reliability and performance while maintaining maximum workflow, safety and efficiency.
Provides Safe Operational Efficiency
As with all DYNACO doors, you get a wireless reversing edge, photo sensors and an optional light curtain for unmatched safety. This robust system with an eye for safety and environmental control provides years of reliable high performance.
Commercial Roll Up Door Accessories
Custom Graphics High Speed Door
Full Color Printed Doors Speak Directly To Your Customer
Use Your High Performance Door As A Communication Tool
Discover additional value in your DYNACO high performance doors with images or messages printed on the flexible PVC door curtain. Energize your customer shopping experience with oversized images of your products in your showroom or shopping floor.
Our printed fabric & custom color roll up doors contain no rigid elements, metal bars, reinforcement strips or seams to interrupt the shiny and smooth surface of the door curtain, making it the ideal medium for an image, logo, slogan or safety message.
Improve Warehouse Safety With SafePass Signaling
Intuitive Signals Can Help Avoid Collisions
In fast-paced work environments, it is not uncommon for material handling trucks and people to use the same doors. The SafePass system can alert people when a truck is approaching the door from the opposite side. It can also warn machinery operators when a person is passing in front of the door.
The SafePass industrial warning lights system uses intuitive signaling to protect against unnecessary accidents. Red, yellow and green lights mounted next to your high-speed doors will clearly indicate when it is safe to proceed.
Code Compliant Egress For High Performance Doors
Improve Safety With Roll Up Door Emergency Exit
For interior rooms that are sealed with Dynaco M2-Power, D-501, D-311 Slimline and D-313 Streamline doors, a manual egress option is offered. With this option, the Dynaco high performance door can serve as a means of egress as defined by the International Building Code. Even with this option, the Dynaco door remains durable enough to withstand industrial applications, yet easy enough for a child to use.
SHORTEN CYCLES
Accelerate your door from 0 to maximum speed almost 30% faster than other controllers. The Dynalogix 5 accelerates and decelerates the door in a shorter amount of time. By reducing these ramp times, the door spends more time at its maximum speed which shortens the cycle time.
MINIMIZE AIR EXCHANGE
Set the Dynalogix 5 high speed & high performance door speed controller to open the door to a height based on the input. Use a sensor to open the door to full height while a person can use the touchscreen to open the door to half-height. By setting the Auto-Close time to a minimum, the door will stay open just until the included photo-eye sensors indicate that the threshold is cleared.
IMPROVE EASE-OF-USE
For users, the screen can function as an input, provide clear traffic signals and show a countdown warning when the door is closing. The installer can set limits, input actions, close functions and availability schedules all from intuitive menus. Service technicians can view logs and error codes without ever having to open the control box.
