X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Epic Fans
>
CAD
>
Apex Large Diameter Commercial Fan
Collapse
Commercial & Industrial HVLS Fans
CONTACT INFO
1612 Hutton Dr. Suite 140
Carrollton
, TX
75006
Toll Free:
866-696-2464
Phone:
epicfan.com
EMAIL
Request for information
Epic Fans
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
PRODUCT SELECTION RESOURCES
Videos
Projects
News
SOCIAL
Apex Large Diameter Commercial Fan
Apex - 8 ft. Commercial Fan
download:
DWG
view:
PDF
Apex - 12 ft. Commercial Fan
download:
DWG
view:
PDF
Apex - 14 ft. Commercial Fan
download:
DWG
view:
PDF
Apex - 10 ft. Commercial Fan
download:
DWG
view:
PDF
Apex - 6 ft. Commercial Fan
download:
DWG
view:
PDF