Eva-Last Americas

Bamboo Composite Building Materials

CONTACT INFO
EMAIL
Request for informationEva-Last Americas Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Over a decade ago, Eva-Last was founded by a passionate and driven team that recognized the need for environmentally conscientious, practical, and durable construction solutions. Years of research and continual product refinement have resulted in Eva-Last gaining recognition as a leader in the international composite construction industry.

CHANGING THE WAY BUILDING CAN BE DONE
Eva-Last is revolutionizing how building can be done by offering eco-friendly composite products that do the job of timber or other traditional outdoor building materials in a smarter and more sustainable way. The Eva-Last brand is built on the principles of eco-consciousness, quality, and innovation, and our ever-growing success stands as testament to the care we put into all aspects of our business.

A BRAND YOU CAN TRUST
Eva-Last is a globally reputable brand that utilizes a solution driven business model to create innovative, sustainable building materials and systems that add value to customers' lives. At the heart of Eva-Last is a team of highly capable, creative specialists united by a passion to promote environmental consciousness through eco-friendly building products and operations. By embracing low environmental impact manufacturing and cutting-edge composite technology, Eva-Last is changing the status quo. We design and deliver beautiful, long-lasting green alternatives that make our customers' lives easier, healthier, and just plain better.

THE HASSLE-FREE ALTERNATIVE TO WOOD
Eva-Last composite offers the beauty of timber, but in a hassle-free, durable option that's longer lasting, virtually maintenance-free, and eco-friendly. Cutting-edge engineering is bringing even greater structural advancements and lifestyle benefits to composite, and thoughtful detail to aesthetics now gives it an even more natural appearance in an expanded range of products, colors, and textures.

ALL PRODUCTS

Composite Cladding  

The VistaClad lightweight bamboo composite cladding system is revolutionizing how cladding works with an innovative clip strip that locks boards into place using reliable dual spring technology. VistaClad is available in a range of colors and finishes, with trim and accessories, as a complete cladding system designed for ease of installation. Backed by an industry-leading warranty, this low-maintenance, weather-resistant cladding is a smart, cost-efficient investment in your project, and a sustainable investment in our planet.

VistaClad bamboo composite cladding breathes vibrancy into your home or office space and enhances your walls with the attractive look of natural hardwoods. Let routine maintenance and premature replacement be things of the past as you look to the future with one of the most cutting-edge and durable cladding products available.

Benefits:

CLIP LOCK DESIGN - Boards securely click & lock into place to withstand strong winds

COMPLETE CLADDING SOLUTION - Innovative system with concealed fastening & trim for a finished look

LIGHTWEIGHT - Smart system engineered for lighter weight & better air flow

VENTILATED & INSULATED - Design allows for system ventilation & natural insulation

LOW-MAINTENANCE - Ideal for large-scale projects & application at height

DECAY & WEATHER RESISTANT - Resists biodegradation, corrosion, insects, UV, & harsh weather

COST-EFFECTIVE SYSTEM - Save on fast, simplified installation & overall upkeep

ECO-FRIENDLY - Sustainable manufacturing & use of raw materials

THE VISTACLAD SYSTEM
The VistaClad system combines Eva-Last composite technologies with an innovative installation process to provide a robust and convenient cladding solution. The resultant hidden fixing generates an unblemished finish and avoids the limitations or inconvenience of fastening through composite.

THE CLIP STRIP
The VistaClad clip strip uses a punched spring design that allows the cladding boards to be securely clicked into place. Three epoxy-coated, zinc-galvanised strip profile options provide flexibility in application and allow for optimal ventilation and drainage.

VISTACLAD USING APEX TECHNOLOGY
VistaClad is now available in beautiful Apex bamboo-PVC composite technology. Backed by a 50-year warranty, Apex capped composite is an ideal cladding material. The dual color finish of Apex provides the most natural look available in composite, which embodies the essence of timber in a range of nuanced shades to complement your overall project. Install this environmentally friendly, ultra-lightweight, low-maintenance cladding vertically or horizontally to suit your style.

APEX COLOR RANGE – DUAL TONE FINISH
VistaClad is available in Apex bamboo-PVC composite. Backed by a 50-year warranty, Apex lightweight, capped composite is an ideal cladding material. The dual color finish of Apex provides an exceptionally natural looking composite which embodies the essence of timber in a range of nuanced shades to complement your overall project. Install this environmentally friendly, low-maintenance cladding vertically or horizontally to suit your style.

VISTACLAD USING INFINITY TECHNOLOGY
VistaClad cladding boards in Infinity co-extruded capped bamboo composite offer exceptional durability. The hardy bamboo PE (polyethylene) composite core is wrapped in a robustly engineered polymer cap for a resilient composite. Infinity offers a low-maintenance, eco-friendly alternative to conventional cladding in a selection of natural finishes. Enjoy its resistance features, such as protection against scratches, fading, moisture, insects, and weather, all backed by a 30-year warranty.

INFINITY COLOR RANGE - BRUSHED FINISH
The Infinity color range offers specialized streaked color aesthetics to ensure that no two cladding boards are identical and to give your exterior walls the look of natural timber cladding. The brushed finish applied to the VistaClad Infinity cladding boards further enhances the natural tones, allowing you to enjoy the look of timber cladding in a more durable, hassle-free, and sustainable bamboo composite.

View Color Guide & Additional Information

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSDATASHEETS

Composite Architectural Beams  

Ultraspan architectural beams offer design versatility and increased span thanks to their specialised aluminum core that makes for easier installation at height. The outer coating of low-maintenance bamboo composite resists biodegradation, corrosion, and harsh weather, and offers built-in UV protection for beautiful durability. Enjoy the look of timber beams without the upkeep.

PRODUCT COMPOSITION
Ultraspan architectural beams offer the span capability of much heavier, solid beams thanks to their built-in aluminum core. This core significantly enhances the dimensional and flexural stability of the beam, while the Eva-tech bamboo composite coating provides a realistic timber aesthetic, as well as resistance to severe climatic and biodeterioration conditions.

1. Aluminum Core
2. Engineered Flexible Adhesive
3. Outer Protective Composite Coating
(Eva-tech surface technology)

Ultraspan architectural beams offer the span capability of much heavier, solid beams thanks to their built-in aluminum core. This core significantly enhances the dimensional and flexural stability of the beam, while the Eva-tech bamboo composite coating provides a realistic timber aesthetic, as well as resistance to severe climatic and biodeterioration conditions.

HIGH PERFORMANCE FOR HIGH EXPECTATIONS
Ultraspan hybrid aluminum composite beams give you the creative freedom to build more memorable outdoor architectural designs. These multipurpose beams have the functionality, resiliency, and beauty to make your project remarkable. Whether you choose to use Ultraspan beams for pergolas, entryways, dramatic screening, or your own creative architectural vision, revel in the feeling of building something truly innovative.

Benefits:

DESIGN VERSATILITY -
Architectural beams offer a diverse range of aesthetic applications
LIGHTWEIGHT DESIGN - Specialised aluminum core for easier installation at height
LOW-MAINTENANCE - The look of timber beams without the upkeep
INCREASED SPAN - Reinforced bamboo composite beam with built-in aluminum core
DECAY & WEATHER RESISTANT - Resists biodegradation, corrosion, insects, & harsh weather
FADE RESISTANT - Built-in UV protection for beautiful durability

TRI-EXTRUDED ALUMINUM BAMBOO COMPOSITE
Ultraspan hybrid aluminum composite beams are available in a range of sizes and shapes to suit your outdoor project design. Ultraspan has been designed to meet industrial norms. However, building codes and standards may differ between jurisdictions or countries. Be sure to consult your local building codes before installing Ultraspan composite beams.

2" x 1" DECORATIVE BEAM (1.97" x 1.18" or 50 x 30 mm)
The 2" x 1" Ultraspan decorative profile enhances your outdoor space with the look of a traditional timber baluster. This compact batten-sized profile is a popular choice for creating durable screens, gates, pergolas and other low-maintenance outdoor architectural features.

4" x 1" DECORATIVE BEAM (3.94" x 1.184" or 100 x 30 mm)
The 4" x 1" Ultraspan decorative profile is a fan favourite in the Ultraspan range, ideal for creating striking and durable outdoor pergolas, beams, privacy screens, or other attractive architectural features. Enjoy the look of timber beams without the upkeep and environmental toll.

6" x 2" DECORATIVE BEAM (5.91" x 1.97" or 150 x 50 mm)
The 6" x 2" Ultraspan decorative beam is a larger rectangular profile in the Ultraspan range and creates a stately aesthetic for your outdoor space, ideal for use as an oversized pergola beam, privacy screen, or as a support for smaller Ultraspan beams within the system.

ULTRASPAN ACCESSORIES - END CAPS
End caps and post caps are available allowing for a neat finish to your Ultraspan composite beams.

ULTRASPAN EVA-TECH COLOUR GUIDE
Ultraspan architectural beams provide the look of impressive wood beams in a smart design to give you a longer lasting, lower maintenance, and more sustainable alternative for your outdoor projects. Ultraspan beams are available in the Eva-tech colour range. These classic colours are offered in a timeless matte brushed finish and are specially designed to evoke the essence of a particular timber type. Enhance your outdoor space with Ultraspan beams and choose the colour that best suits your style.

View Color Guide & Additional Information

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Composite Decking  

The Pioneer range is advancing composite aesthetics with high-resolution digital replications of endangered hardwoods and rare timbers for an exceptionally natural look and brings a touch of affordable luxury to your outdoor space. By offering the authentic look of timber rather than felling trees, Pioneer helps prevent deforestation and the possible extinction of these wood species. A bamboo foamed-PVC and glass fiber-reinforced core provides increased strength and span capability and reduces expansion and contraction of the PVC. Its advanced wear layer protects against fading, scratches, and stains while its long-lasting composition resists insects, moisture, and weather-related issues. Enjoy the look of expensive wood species in long-lasting and low-maintenance composite.

View Color Guide

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Apex PLUS offers you a resilient and natural looking eco-friendly composite with a bamboo foamed-PVC and glass fiber-reinforced core, that allows for increased strength and span capability compared to traditional PVC based decking boards. Low-maintenance Apex PLUS is more stable with less expansion and contraction than its competitors and is capped with a decay resistant coating to protect against fading, scratching, stains, insects, moisture, and the elements. 

Apex PLUS takes the benefits of Apex composite to the next level by offering the natural look of Apex with an improved structure. Its bamboo foamed-PVC and glass fiber-reinforced core creates increased span capabilities and a stronger, more stable board. Low-maintenance Apex PLUS is encased in a slip resistant capping for protection from all forms of decay and weathering. Enjoy a more beautiful composite combined with cutting-edge technology.

Benefits:

INCREASED SPAN -
Reinforcement improves strength & span capability
MORE STABLE - Less movement from expansion & contraction
NATURAL AESTHETIC - Advanced technology for more natural looking composite
SLIP RESISTANT - Reliable slip resistance properties
LOW-MAINTENANCE - Only basic care required for optimal longevity
PROTECTIVE CAP - Fade, scratch, & stain resistant capping technology
DECAY RESISTANT - Resists insects, moisture, & weather
ECO-FRIENDLY -Long-lasting & prevents deforestation

Apex PLUS Profiles:
Apex PLUS is available in two profile designs and each design in two widths to suit the specifics of your outdoor project. Both the grooved board and square edge board offer the renowned Apex color technology and composition, and the state-of-the-art Apex PLUS reinforced core. All profiles can be cut and installed using standard tools, and each offers a beautiful end look with the use of either HULK hidden fasteners for the grooved board or HULK color matching top fixing fasteners for the square edge board.

Apex PLUS 6" Grooved Decking Board -The Apex PLUS single sided grooved board in cellular-PVC with a glass fiber-reinforced core offers a flawless, fastener-free final look thanks to the grooves along its edges which are designed for streamlined installation using HULK hidden fastener clips.

Apex PLUS 6" Starter Board -The Apex PLUS single sided starter board in bamboo-foamed PVC with a glass fiber-reinforced core is designed for use as decking and stair edges. Install using HULK hidden fastener clips on grooved edges and HULK colour matching top fixing screws on square edges.

Apex PLUS 8" Wide Grooved Board -The Apex PLUS single sided grooved board in cellular-PVC with a glass fiber-reinforced core offers a flawless, fastener-free final look thanks to the grooves along its edges which are designed for streamlined installation using HULK hidden fastener clips.

Apex PLUS 8" Wide Square Edge Board - The Apex PLUS single sided starter board in bamboo-foamed PVC with a glass fiber-reinforced core is designed for use as decking and stair edges. Install using HULK hidden fastener clips on grooved edges and HULK colour matching top fixing screws on square edges.

Apex PLUS Dual Tone Colors - - The Apex PLUS dual tone range adds an extra layer of color to each board to enhance the natural look of your composite project. The variance in shades within a single composite profile beautifully showcases the color tones found in timber making your composite all the more striking. Dual tone color

View Color Guide

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Infinity bamboo-plastic composite is the ultimate in durability and one of the toughest co-extruded composite ranges available. Its resilient protective cap made of advanced polymer resists scratches, fade, mold, and mildew, and makes Infinity exceptionally low maintenance, requiring only the most basic cleaning for ultimate longevity. Enjoy the stain and slip resistance of this environmentally friendly alternative to wood.

Benefits:

DURABLE -
One of the toughest co-extruded composites
PROTECTIVE CAP - Fade, scratch, & stain resistant capping technology
LOW-MAINTENANCE - Only basic care required for optimal longevity
DECAY RESISTANT - Resists insects, moisture, & weather
STAIN RESISTANT - Built-in protection against stains
SLIP RESISTANT - Reliable anti-slip protection
NATURAL LOOK - Specialized streaked color technology
ECO-FRIENDLY - Sustainable manufacturing & use of raw material 

Infinity Profiles:

Infinity 6" grooved board -
 The Infinity double sided grooved board installs efficiently and securely with HULK hidden fastener clips which slot into the grooves along the edges of the board and create an uninterrupted final look.

Infinity 6" Starter Board - The Infinity starter deck board offers one grooved edge and one solid edge, making it perfect for deck perimeters, picture framing decks, and creating stair edges. It fastens with a combination
of HULK hidden fasteners and color matched HULK composite decking screws.

Infinity IS 6" grooved board - The exceptionally lightweight Infinity IS single sided grooved board installs efficiently and securely with hidden Chain collated clips which slot into the grooves along the edges of the board and create a neat uninterrupted final look.

Infinity IS 7" grooved board - The exceptionally lightweight Infinity IS single sided grooved board installs efficiently and securely with hidden Chain collated clips which slot into the grooves along the edges of the board and create a neat uninterrupted final look.

Infinity 8" Fascia Board - The Infinity trim fascia profile is a thin, lightweight rectangular board. This versatile profile has multiple vertical applications including cladding, screening, stair risers and deck trim. HULK trim
top fixing screws securely fasten the boards in place.

Infinity 12" Fascia Board - The Infinity trim fascia profile is a thin, lightweight rectangular board. This versatile profile has multiple vertical applications including cladding, screening, stair risers and deck trim. HULK trim top fixing screws securely fasten the boards in place.

Inifinity Colors - Infinity composite offers exceptionally natural-looking colors thanks to its advanced color technology which gives each board unique color variation to embody the essence of timber. This specialized color streaking technique also ensures that no two boards are identical and that all boards boast the beautiful appearance of wood. Choose from a range of hues and tones to complement your space and style.

View Color Guide

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Eva-tech is a cost-effective, uncapped bamboo composite product. It offers slip resistance for a safer, more beautiful outdoor space and is a low-maintenance alternative to timber. Create the look of natural wood without the constant upkeep. Its reliable durability is long-lasting, and its decay and weather resistance provides protection from insects and harsh weather. This environmentally friendly composite is holistically sustainable from its manufacturing to its use of raw material.

Eva-tech IS Dual Tone lets you enjoy eco-friendly bamboo composite in a timeless natural aesthetic. Improve the livability and usefulness of your outdoors while enhancing the beauty of your home or commercial space with the dual tone color and embossed surface finish of this specialized composite range.

Benefits:

DURABILITY -
Long-lasting & reliable
LOW-MAINTENANCE - Only basic care required for optimal longevity
DECAY RESISTANT - Resists insects, moisture, & weather
NATURAL LOOK - Reliable anti-slip protection
COST-EFFECTIVE - Smart shape saves on transport & installation
LIGHTWEIGHT - I-beam design is lighter by using less material
SPAN - Span capability of heavier boards
INSTALLATION -Easier and more efficient installation

Eva-tech Profiles:

Eva-tech IS 6" Grooved Board
- The Eva-tech IS single sided grooved board installs efficiently and securely with HULK hidden fastener clips. This Dual Tone or Wyde finish in I-Series offers a more beautiful composite finish with enhanced dual tone colour for the look of natural timber.

Eva-tech IS 6" Starter Board - The Eva-tech IS single sided starter board offers one grooved edge and one solid edge, making it perfect for deck perimeters, and stairs. This Dual Tone or Wyde finish board fastens with a combination of HULK hidden fasteners and colour matched HULK composite decking screws.

Eva-tech 8" Fascia Board - The Eva-tech double sided fascia board, available in Dual Tone and Wyde finish, is a non-load bearing profile that adds a neat finish to deck sides or areas where trim is needed. It is top fixed using color matching HULK composite trim screws.

Eva-tech IS Dual Tone Colors - The Eva-tech color range adds an extra level of color technology to each of the four classic Eva-tech colors (2 in Dual Tone and 2 in Wyde) to provide an even more natural-looking composite in an artfully designed surface finish which embodies the look of real wood.

View Color Guide

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Bamboo Composite Fencing  

Evolver composite fencing is made from bamboo fibers and recycled plastic for greater insect, moisture, fade, and decay resistance. This low-maintenance fencing option installs easily and is eco-friendly.

Evolver aluminum framed composite fencing combines the best of both aluminum and composite fencing into one cool, contemporary solution. Enjoy the rich warmth of composite, coupled with the sleek durability of aluminum. This highly customizable fence stands out while standing up to UV, fading, mold, insects, wind and weather.

Customisable DIY Fencing:
Evolver is extra customisable and can be installed with a variety of different looks, materials and functions. Each design is easily installed and has it's own perimiter and style benefit.

Semi-Privacy
Reinforced
Decorative
Privacy
Portal

Composite Profile Options:
Evolver fence boards are available in Infinity capped composite technology and are designed for streamlined installation. The bamboo composite boards are scratch resistant, stain resistant, UV/ fade resistant, mold and insect resistant, and offer complete weather resistance for reliable long-term performance.

Benefits:

Customizable
Low-Maintenance
Natural Aesthetic
Directional Flexibility
Weather Resistant
Corrosion Resistant
Insect Resistant
Eco-Friendly

Choose Your Angle
Unlike traditional posts the octagonal Evolver post allows for easy 45° transition, facilitating seamless transitions between odd angled yards and spaces.The additional four flat faces also allow for precision positioning of fence panels, which would often prove difficult with a round post.

Evolver offers both a square and octagonal post, which accommodates the most simple to the most complex angled yards and spaces.

Infinity 1" x 8" Capped Bamboo Composite Fence Boards
Dimensions: 0.79" x 8.27" (20 x 210 mm)
FSC certified bamboo composite product

Tri-Volve Coated Aluminum

1. Sand blasted
2. Anodized and Dipped
3. Baked  

The Tri-Volver coating is a three step system and designed to prolong the life of the aluminum structural framework, making it the perfect accompaniment to the weather resistant Eva-Last boards.

Evolver Fence Gate Available

View Color Guide & Additional Information

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Sustainability  

Eva-Last has been at the forefront of the green building industry since its inception in 2007. We are dedicated to consistently improving how we serve the environment and our clients. From the recycled and renewable raw ingredients we use to create our products, to the solar power we harness for manufacturing, we are proud to offer holistically sustainable building products.

OUR PLEDGE TO SUSTAINABILITY - THE QUEST FOR BETTER

Our slogan says it all; “Inspired by Nature, Designed for Life". In this simple line lies the heart and soul of Eva-Last, offering insight into why we do what we do. We believe in making a positive impact on the environment by providing sustainable building solutions, which holistically improve our customers' lives.

The first half of our slogan, “Inspired by Nature", pays tribute to the wonders of nature and our dedication to sustainability. The second half, “Designed for Life", shares our commitment to creating long-lasting reliable products.

Our slogan is more than just a catchphrase; it embodies why we do the work we do.

LOW ENVIRONMENTAL IMPACT - HOLISTICALLY SUSTAINABLE MANUFACTURING & USE OF RAW MATERIALS
When you choose Eva-Last, you're choosing the best solution for both you and the environment. Eva-Last products are the low-maintenance, reliable alternative to wood that consistently outperform timber and other composite materials. They're also the environmentally friendly material choice that is gentler on the Earth.

BAMBOO WASTES LESS & PROVIDES MORE
Eva-Last uses bamboo in its composite production. Bamboo can grow up to 50 times faster than timber and releases 35 percent more oxygen into our air than most hardwood trees. It can be made into composite with only 2 percent wastage (compared to over 80 percent wastage with timber) and is naturally antibacterial.

USE OF RECYCLED PLASTIC
By using recycled waste plastics, in combination with easily replenishable bamboo fiber, we are able to produce a highly durable composite product while saving millions of tons of plastic from entering landfills and oceans. Every year Eva-Last recycles over 28,000 tons of plastic. Recycling one ton of plastic results in carbon dioxide savings of approximately 0.73 tons – the same as traveling nearly 2,500 miles in a car.

USE OF SOLAR POWER
Traditional manufacturing is an energy-intensive endeavor. That's why Eva-Last took the decision to start moving towards manufacturing using solar energy. Since 2017, 32,858 solar panels, or 954,931 ft2 of solar panels, have been installed. This leads to a saving of 2,200 tons of C02, every single day.

Rated 5 based on 1 product reviews