Everlast Metals

Metal Roof & Wall Panel Systems

CONTACT INFO
10 Enterprise Ct.
Lebanon, PA 17042
Toll Free: 800-418-5057
Phone: 717-389-0234
Continuing Education Logo
EMAIL
Request for informationEverlast Metals Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

The Everlast Metals ASL-100 Architectural Snap Seam Standing Seam roofing panel utilizes snap together panels for quick installation and no field seaming required. 
Installed over solid decking, this design allows for expansion & contraction caused by natural elements, providing a virtually leak proof roof with exceptional UL580 wind uplift ratings.  IIBEC and USGBC metal roof certified.

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement is 3:12.

Click Here to Request More Information


Technical Information Sheet

ASL-100 Sell Sheet

Color Chart

Rated 5 based on 1 product reviews

The Everlast Metals ASL-150 Architectural Snap Seam Standing Seam roofing panel utilizes snap together panels for quick installation and no field seaming required.

 

Installed over solid decking, this design allows for expansion & contraction caused by natural elements, providing a virtually leak proof roof with exceptional UL580 wind uplift ratings.   IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement is 3:12.

 

Click Here to Request More Information

 

Technical Information Sheet

ASL-150 Sell Sheet

Color Chart

 

Rated 5 based on 1 product reviews

Everlast Metals DL-100 Double-Lock Standing Seam roofing panel utilizes the proven seaming process of Mechanical Locking in conjunction with the floating action of a concealed clip assembly.

 

This design allows for expansion & contraction caused by natural elements, providing a virtually leak proof roof with exceptional wind uplift ratings.   IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement is 3:12.

 

Click Here to Request More Information
 

Technical Information Sheet

DL-100 Sell Sheet

Color Chart

 

Rated 5 based on 1 product reviews

Everlast Metals DL-150 Double-Lock Standing Seam roofing panel utilizes the proven seaming process of Mechanical Locking in conjunction with the floating action of a concealed clip assembly. This design allows for expansion & contraction caused by natural elements, providing a virtually leak proof roof with exceptional wind uplift ratings. IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement is 1:12.

 

Click Here to Request More Information
 

Technical Information Sheet

DL-150 Sell Sheet

Color Chart

 

Rated 5 based on 1 product reviews

The Everlast Metals DL-200 Double-Lock Standing Seam roofing panel utilizes the proven seaming process of Mechanical Locking in conjunction with the floating action of a concealed clip assembly. This design allows for expansion & contraction caused by natural elements, providing a virtually leak proof roof with exceptional wind uplift ratings.   IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement for an Everlast Metals Watertight Warranty is 1:12.

 

Click Here to Request More Information

Technical Information Sheet

DL-200 Sell Sheet

Color Chart
 

Rated 5 based on 1 product reviews

The Everlast Metals NS-100 Nail Strip Standing Seam roofing panel utilizes an interlocking panel system that doesn't require machine seaming or clips, which reduces labor costs.

 

Installed over solid decking, this design allows for expansion & contraction caused by natural elements; this along with an anti-siphon seam provide a virtually leak proof roof with exceptional UL580 wind uplift ratings.  IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement is 3:12.

 

Click Here to Request More Information
 

Technical Information Sheet

NS-100 Sell Sheet 

Color Chart

 

Rated 5 based on 1 product reviews

The Everlast Metals NS-150 Nail Strip Standing Seam roofing panel utilizes an interlocking panel system that doesn't require machine seaming or clips, which reduces labor costs.

 

Installed over solid decking, this design allows for expansion & contraction caused by natural elements; this along with an anti-siphon seam provide a virtually leak proof roof with exceptional UL580 wind uplift ratings.  IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement is 3:12.

 

Click Here to Request More Information
 

Technical Information Sheet

NS-150 Sell Sheet

Color Chart

 

Rated 5 based on 1 product reviews

The Everlast Metals SSL-175 Snap Seam Standing Seam roofing panel utilizes snap together panels for quick installation and no field seaming required.

 

Installed over solid decking, this design allows for expansion & contraction caused by natural elements, providing a virtually leak proof roof with exceptional UL580 and ASTM E1592 wind uplift ratings.   IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement for an Everlast Metals Watertight Warranty is 2:12.

 

Click Here to Request More Information
 

Technical Information Sheet

SSL-175 Sell Sheet

Color Chart

 

Rated 5 based on 1 product reviews

The Everlast Metals FP-100 Flush Panel System is a versatile system that can be used as both a wall and soffit panel.  IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

The FP-100 is also available as a vented profile.
 

 

Click Here to Request More Information
 

Technical Information Sheet

FP-100 Sell Sheet

Color Chart

 

Rated 5 based on 1 product reviews

The Everlast Metals RP-100 Reveal Panel System is a versatile system, with a 1" wide reveal, that can be used as both a wall and soffit panel.  IIBEC and USGBC metal roof certified.

 

The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.

 

The RP-100 is also available as a vented profile.

 

Click Here to Request More Information
 

Technical Information Sheet

RP-100 Sell Sheet

Color Chart

 

Rated 5 based on 1 product reviews

LEED® compliant and energy star rated colors.

Rated 5 based on 1 product reviews