EZ-FOLD-A-DOOR

Folding Door, Wall, and Window Systems

CONTACT INFO
1065 American Pacific Dr. Unit 120
Henderson, NV 
Toll Free: 866-497-0285
Phone:
EMAIL
Request for informationEZ-FOLD-A-DOOR Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

EZ-FOLD-A-DOOR designs and manufactures U.S.-tested and certified folding door, wall, and window systems engineered for exceptional performance, versatility, and durability. Since 2009, we have provided folding solutions to over 500,000 customers including leading brands worldwide, providing solutions for residential and commercial, interior and exterior projects.

Our systems are developed around five core engineering principles:
1. Unmatched Structural Strength

  • Supports moving panels up to 23 ft high and fixed panels up to 40 ft high.

  • Three structural options: Top-Hung, Bottom-Supported, and Heavy-Duty (Top-Bottom Split Support).

  • Designed and tested for high-wind and hurricane zones, including Florida HVHZ and Miami-Dade.


2. Superior Energy Efficiency

  • Over 360 NFRC-certified variants with U-Factors as low as 0.17 (COG) and 0.21 (Unit).

  • Available in dual- and triple-pane glazing with foam-filled frames.

  • Designed for all climate zones to ensure comfort and energy savings year-round.


3. Endless Design Possibilities

  • Over 2,600 RAL colors and 100+ LG woodgrain finishes.

  • Supports complex configurations: cornerless systems, curved openings, and postless window-to-door designs.


4. Premium-Grade Components

  • Constructed with 6063 T5 architectural aluminum and reinforced UPVC hybrid systems.

  • Kynar® 500 powder coatings licensed by Arkema ensure long-term color retention.

  • Features stainless steel sealed roller bearings and Centor/Hoppe hardware options for precision operation.


5. Smart Features for Modern Living

  • Patented interlocking double seals that are storm-proof and finger-safe.

  • Hidden retractable screens, smart glass, and keyless automation options available.

  • ADA-compliant thresholds for accessible design integration.


EZ-FOLD-A-DOOR systems meet and exceed NFRC, Miami-Dade, Florida HVHZ, Texas TDI, and ADA requirements, with ASTM and AAMA-certified surface finishes.

We provide factory-direct pricing, nationwide delivery, and full architectural support, including CAD details and test data directly on ARCAT.

* Warranty: Lifetime on rollers and hinges • 20-year glass • 10-year frame.
* Contractor, Designer, and Re-Seller Pricing Program
* Free on-site training at job site offered for Contractors on their first install. 

ALL PRODUCTS

Custom-Designed Folding Door, Wall & Window Systems  

Standard aluminum system, featuring excellent energy efficiency, sound transmission, and infiltration capabilities.

  • Offers energy efficiency required for most glass folding systems. 

  • Panels capable of heights up to 11'6" (3500 mm) and up to 14'9" (4500 mm) with horizontal mullion.

  • Bottom Support, Top Hung, or Bottom Support/Top Hung with our HD option. 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

FoldA Aluminum 57 offers superior energy efficiency with its Thermally Broken AZON™ technology.

  • Enhanced with Thermally Broken AZON™, providing superior energy efficiency.

  • Panels capable of heights up to 11'6" (3500 mm) and up to 14'9" (4500 mm) with a horizontal mullion.

  • Bottom Support, Top Hung, or Bottom Support/Top Hung with our HD option.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

FoldA UPVC 66 further enhances thermal performance with the use of high-quality UPVC material.

  • Utilizes premium energy-efficient vinyl for exceptional thermal performance.

  • Panels capable of heights up to 9' (2743 mm).

  • ​Bottom Support.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

FoldA Elevate features slim aluminum profiles that offer tall installations an energy-efficient, sleek aesthetic. This design not only enhances the visual appeal of your environment but also ensures durability and superior thermal performance. Heights can be up to 23' with the addition of a horizontal mullion.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

FoldA Serenity features excellent acoustical control with ratings up to STC 42. Its streamlined design enhances the aesthetic appeal while ensuring a quiet and comfortable environment.

  • ​Provides seamless transition featured in standard aluminum and Thermally Broken AZON™ architectural aluminum. 

  • Panels capable of heights up to 11'6" (3500 mm) and up to 14'9" (4500 mm) with a horizontal mullion. 

  • Bottom Support


Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

FoldA Aesthetic enhances the elegance and beauty of any space. A foil finish can be applied to all surface materials, whether aluminum or UPVC, allowing you to add natural looks like wood, metal, or concrete.

  • Available in standard aluminum, Thermally Broken AZON™ architectural aluminum, and premium energy-efficient vinyl.

  • Bottom Support, Top Hung, or Bottom Support/Top Hung with our HD option.

  • Heights vary depending on the frame type.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

FoldA ClearView is a frameless, all-glass system designed for maximum visibility and a sleek, modern look. Without vertical frames, it offers unobstructed views while providing some weather protection and acoustical privacy when closed.

  • Offers energy efficiency required for most glass folding systems. 

  • Panels capable of heights up to 11'6" (3500 mm) and up to 14'9" (4500 mm) with horizontal mullion.

  • Bottom Support, Top Hung, or Bottom Support/Top Hung with our HD option. 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Hurricane-Rated Folding System with Thermally Broken Aluminum Frame.

Engineered for Extreme Weather

FoldA Aluminum 57 - High Wind exceeds the industry's most rigorous certifications, including Florida Product Approval, Miami-Dade NOA, HVHZ Impact Certification, and TDI Approval—delivering unmatched performance and protection.


System Description

  • Hurricane-Grade Strength│ Reinforced Twin Core Frame

  • Safety & Security Glass │ Impact-Resistant Laminated Glass

  • Enhanced Weather Sealing │ All Weather Seals & Finger-Safe Seals

  • Extra Security Locking │ Double Locking System

  • Top and Bottom Support │ Heavy Duty Tracks

  • Seamless Transitions │ ADA-Compliant Tracks

  • Superior Energy Efficiency │ Thermal Performance with AZONᵀᴹ Technology

  • Effortless Operation │ Sealed Stainless Steel Ball Bearing Rollers

  • Versatile Design Options │ Customizable Folding & Finishes

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Folding Windows  

Seamlessly pair with our folding doors to maintain visual and functional continuity throughout your space. Designed for flexibility and ease, our folding windows offer wide openings and a clean, unified aesthetic.

Available Systems

FoldA Aluminum 54 -

Basic Aluminum System

FoldA Aluminum 57 -

Thermally Broken Aluminum System

FoldA UPVC 66 ———

Super Insulation UPVC Systemt

FoldA Serenity ———

System for Interior Applications

FoldA Aesthetic ———

Acrylic Composite Foil Finish System

FoldA ClaerView ———

Frameless System

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS