Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9" - 9' 4"






loading model ...

Lights on/off: A BDOWNLOADRotate - left mouse buttonPan - right mouse buttonZoom - mouse scrollRotate - touchPan - two fingerZoom - pinchRotate - touch / left mousePan - two finger / right mouseZoom - pinch / mouse scrollRotate - touchPan - two fingerZoom - pinch