Falcon Railings

Glass Railings

CONTACT INFO
562 Birney St. N.E.
Marietta, GA 30060
Toll Free: 844-872-4577
Phone:
EMAIL
Request for informationFalcon Railings Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Falcon Railings Atlanta is a premier manufacturer of glass railings for both residential and commercial construction. We work with homeowners, developers, architects, and commercial property owners to help create a custom design that suits the space.

ALL PRODUCTS

“The Standard” Glass Railing System  

“The Standard" Glass Railing System is the most popular system that we manufacture.

The 2-1/2" x 2-1/2" extruded aluminum posts are available in 30", 36", and 42" sizes. They have a PVC insert in the side of the post that can accommodate 3/8" or 1/2" tempered glass or 7/16" laminated glass. The insert can swivel inside the post to accommodate almost any radius or turn you have in your railing. The posts are held in place by four 6" wood lags or four wedge bolts for concrete settings.

We have two different baseplates to accommodate either exterior projects (5"x5") or interior projects (4"x4"). The top of the post can either come with a full top cap or a cut out top cap. This allows the glass to be flush with the top of the post (full) or extend above the post (cut out).

The “The Standard" System can be made to be fascia mounted at an additional cost for welding and fabrication.

Manufactured using powder coated extruded aluminum, the “The Standard" System is durable, long-lasting, and made in the USA.



Falcon Railings Glass Guarantee

3D Rendering Ability - We are able to provide 3D renderings for any job. If you have the floor plan we can show you what our railings will look like in the space provided. 


Rated 5 based on 1 product reviews
SPECS

Infinity System  

Our luxury solution!

The Infinity glass railing system is made from 2.5" x 2.5" extruded aluminum posts that are 24" tall and can accommodate a glass height of up to 42" tall. This system has a welded attachment that the glass rests on 3" from the ground with a faceplate that sandwiches the glass to the post. It is set up to accommodate 7/16" laminated glass or 1/2" tempered glass. The baseplate is 5" x 5, 3/8" thick, and held down with four 6" wood lags or four concrete wedge bolts.

The Infinity System can be made to be fascia mounted at an additional cost for welding and fabrication.

Manufactured using powder coated extruded aluminum, the Infinity System is durable, long-lasting, and made in the USA.

Rated 5 based on 1 product reviews
SPECS

Commercial Railings  

Our high-quality commercial railing systems will enhance the design and structure of your commercial space.

Whether you're looking to add exterior or interior railing to your business space, our team can help. Our innovative glass railing designs will create a distinctive and professional look to your commercial space.

Glass railings are a great way to make the interior of your business space feel bigger and more modern. If you're looking for a solution to best utilize your view and exterior of your business, we can help with that as well.

We are proud to have worked with some fantastic commercial businesses including Holiday Inn, La Quinta, The W, Marriott, Element, Embassy Suites, Katerra, Cortland, Piedmont Hospital, Star Metals Residences, and others.

Rated 5 based on 1 product reviews
SPECS

Railing Applications  

Falcon Glass Railings are the “clear" choice for homes and businesses today to create an open design

The use of glass railings inside creates the appearance of larger rooms by opening up the living / work area. Whether you are building or renovating, using interior glass railings will help you to achieve the open look you desire.

Rated 5 based on 1 product reviews

If you are looking for an outdoor railing that is going to add curb appeal and increase the value of your home or business, Falcon Glass Railings are perfect for you.

Not only will you get a unique open design, you will also receive the latest technology in aluminum alloys and exterior metal coatings, providing you the longest lasting finish in the industry. No matter what type of project you are working on, our glass railing system will provide both style and security.

We will professionally manufacture and install the railing you desire. You can depend on Falcon Railings Atlanta when you require exterior railing to add beauty to your home or business. We are specialists in the custom fabrication of exterior railings. Our team will work with you to create the railing of your dreams, adding an elegant finish to your project. Built for life – Our railings are constructed to handle daily wear-and-tear for years to come.

Rated 5 based on 1 product reviews

Our glass gates can add both style and security to your project.

Falcon Railings Glass Gates are manufactured with the latest technology in aluminum alloys and exterior metal coatings, providing you with the longest lasting finish in the industry.

Rated 5 based on 1 product reviews

FAQs  

Got questions? We’ve got answers – explore out FAQs to find what you need.

Does The Falcon Topless Glass Railing System meet building code requirements?
Yes. The Falcon Topless Glass System was engineered to meet or exceed all building codes. You can feel secure enjoying your “Million dollar” view with the Falcon Topless Glass Railing System.

Does The Falcon Topless Glass System come in different heights or colors?
The Falcon Glass System comes in three standard heights: 30 inch, 36 inch and 42 inch. The standard colours are black, bronze and silver. All fabrication is completed at Falcon Railing Atlanta. This allows us to customize The Falcon Glass System to meet your requirements. A huge array of custom heights and colors are also available upon request and for an additional fee. Please contact us for more information.

What is the maximum span of glass you can use with The Falcon Topless Glass System?
The posts of The Falcon Topless Glass System are evenly spaced across a straight run with a maximum spacing at 47 inches from post to post.

Can I purchase the posts and install the topless glass railing system myself?
Yes. Falcon Railings USA will be happy to supply the post and glass for your project.

How can I purchase the posts and glass with complete assurance?
Falcon Railings USA uses PayPal, so your purchase is covered by the PayPal guarantee.

Rated 5 based on 1 product reviews