Farron Door Automation

Automatic Door Systems

CONTACT INFO
2074 Steeles Ave. E. Unit 12
Brampton, ON, Canada L6T 4Z9
Phone: 905-792-2829
EMAIL
Request for informationFarron Door Automation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH
  • Stainless Steel Brushed Finish

  • Adjustable distance and delay settings

  • Infra-red Sensor

  • 24VDCINPUT

Rated 5 based on 1 product reviews
CATALOGS
COMPANY OVERVIEW

Farron has been a trusted name in door automation since 2009.
Based in Ontario, Canada, we bring over a decade of hands-on expertise in designing, manufacturing, and supplying high-performance automatic door systems. Known for our commitment to quality and reliability, our solutions are built to industry standards and tailored for efficiency in both function and installation.

With a customer-first approach, our experienced team ensures seamless service from consultation and product selection to installation and after-sales support. Whether for commercial, industrial, or residential applications, we deliver automation that performs with precision, backed by professional service you can count on.

ALL PRODUCTS

Automatic Door Operator  

The FA-85C Automatic Door Operator is a high-performance access solution designed for modern commercial, institutional, and public spaces. Its sleek, standard profile design fits seamlessly into almost any setting, while robust components ensure durability and reliable performance in high-traffic areas.

Equipped with a brushless motor and smart microprocessor, the FA-85C delivers quiet, precise, and adaptive operation. With flexible configuration options and advanced safety features, it's the ideal choice for facilities seeking efficient, accessible, and modern door automation.

  • High-Performance Motor & Drive – Ensures smooth, long-lasting performance.

  • Smart Control System – Adaptive microprocessor for precise operation.

  • Versatile Configuration – Suitable for a range of automatic swing doors and other applications. Pair with touch switches or contactless devices such as sensors.

  • Advanced Safety & Security – Pair with Farron or other commercially available sensors for enhanced safety monitoring.

  • Easy Installation & Maintenance – Designed with efficiency and reliability in mind.


Request FA-85C Details
Get a Free Quote

Rated 5 based on 1 product reviews
CATALOGS

Accessibility: Every automatic door opener for disabled users ensures equal access for all.

Safety: Motion detectors and safety beams reduce accidents and misuse.

Energy Efficiency: Doors open only when needed, minimizing heat loss or drafts.

Hygiene: Touchless entry reduces the spread of germs and viruses.

Rated 5 based on 1 product reviews
CATALOGS

Control Devices  

  • Stainless Steel Brushed Finish

  • Low voltage. Spring-back plate

  • All access switch 4"x 4" plate

Rated 5 based on 1 product reviews
CATALOGS
  • Stainless Steel Brushed Finish

  • Adjustable distance and delay settings

  • Infra-red Sensor

  • 24VDCINPUT

Rated 5 based on 1 product reviews
CATALOGS
  • Stainless Steel Brushed Finish

  • Low Voltage Spring Back mushroom head switch

  • N/O Contacts

  • Single gang 2" x 4"

Rated 5 based on 1 product reviews
CATALOGS
  • Single Gang Stainless Steel Plate

  • Size 2″ x 4″

  • Sensor : Ring Dual Display wave Smart sensor (Red / Green Ring )

Rated 5 based on 1 product reviews
CATALOGS
  • Stainless Steel Brushed Finish

  • Green Plastic overlay. “OCCUPIED WHEN LIT"

  • Single Gang 2"x 4"

  • 24VDC INPUT

Rated 5 based on 1 product reviews
CATALOGS
  • Stainless Steel Brushed Finish

  • Red Plastic overlay. “LOCKED WHEN LIT"

  • Single Gang 2"x 4"

  • 24VDC INPUT

Rated 5 based on 1 product reviews
CATALOGS
  • Stainless Steel Brushed Finish

  • Integrated Buzzers for Visual/Audible Signal

  • NO/NC Contacts

  • Mushroom head Push/Pull Switch

  • Single Gang 2" x 4"

Rated 5 based on 1 product reviews
CATALOGS
  • Stainless Steel Brushed Finish

  • Red Plastic Overlay. “ASSISTANCE REQUESTED"

  • 24VDC INPUT

  • Mushroom head Push/Pull Switch

  • NO/NC Contacts

  • Dual Gang 4" x 4"

Rated 5 based on 1 product reviews
CATALOGS
  • Specially designed for the users who need strobe light and large volume Security Strobe Light Siren can receive signal of detector

  • Specifications: Rated voltage: Strobe Siren 24 VDC

  • Rated current: <=300mA Flashes/min: 150 times Color: White+red

  • Package content: 1 x Strobe Siren Light 2 x Installation screws

Rated 5 based on 1 product reviews
CATALOGS
  • Red Plastic Enclosure “ASSISTANCE REQUIRED"

  • 24VDC

  • FLASHING LED STROBE

  • Pulsing Siren Sound

  • Single Gang 2"x 4"

Rated 5 based on 1 product reviews
CATALOGS
  • Dual function relay designed for Universal washroom systems and Multiple Automatic Door operators

  • The FA-22R provides an easy and reliable solution for commercial barrier-free washrooms, automatic vestibule doors or other automatic door applications.

Rated 5 based on 1 product reviews
CATALOGS
  • 433.92 MHz

  • Dual Relay

  • 24 V

  • Dual Transmitters

Rated 5 based on 1 product reviews
CATALOGS
  • Low profile body , fail safe universal electric strike One standerd stainless steel face plate ( Long Plate Available Optional )

  • Working voltage 12 V / 24 V / AC/DC Operation

  • NO/NC Latch Projection 1/2″- 5/8″ (13mm – 16mm) Includes ( Screws , 2 Mounting Plates , Wires )

Rated 5 based on 1 product reviews
CATALOGS
  • Sensing devices for sensing the opening and closing of doors.

Rated 5 based on 1 product reviews
CATALOGS

High-grade stainless steel with a brushed finish for superior corrosion resistance and a professional appearance in indoor/outdoor use.

Specs:

  • Stainless Steel

  • 6" x 6" x 43"

  • Base for Anchoring

  • Single Gang

Rated 5 based on 1 product reviews
CATALOGS

Brushed aluminum for a lightweight, cost-effective option with excellent durability and a modern aesthetic.

Specs:

  • Brushed Aluminum

  • 6" x 6" x 43"

  • Base for Anchoring

  • Single Gang

Rated 5 based on 1 product reviews
CATALOGS

Anodized black aluminum for enhanced weather resistance and a sleek look that blends seamlessly in contemporary or discreet installations.

Specs:

  • Anodized Black

  • 6" x 6" x 43"

  • Base for Anchoring

  • Single Gang

Rated 5 based on 1 product reviews
CATALOGS

Commercial Doors  

  • Comercial washroom solid wood door 38″ X 80″ X 1-3/4″ + Hollow metal frame ( as per stud + 2 dry wall size ) + 3 Hinges.

    Note:- Door Handle Not Included.

Rated 5 based on 1 product reviews
CATALOGS
  • - Comercial washroom solid wood door 38″ X 84″ X 1-3/4″ + Hollow metal frame ( as per stud + 2 dry wall size ) + 3 Hinges.


    Note:- Door Handle Not Included.

Rated 5 based on 1 product reviews
CATALOGS
  • 2 3/4″ Backset Door Thickness 1 3/8″ – 1 7/8″ Satin Chorme finish L Shape Lever.

Rated 5 based on 1 product reviews
CATALOGS
  • Door Handle Privacy for Washrooms or Bedrooms

Rated 5 based on 1 product reviews
CATALOGS

Accessories  

  • Item Type: Sticker / Sign

  • Mounting Type: Self Adhesive

  • Matrial: Polyester

  • Colour: Yellow / Blue / black / white

  • Dimensions: 8″ H x 6″ W

  • Resistance Properties: Tear Resistant, Weather Resistant

Rated 5 based on 1 product reviews
CATALOGS
  • Item Type: Sticker

  • Color: Black / Yellow

  • Thickness: 0.01 Inches

  • Item weight: 0.02 LB

  • Material:Polyster

  • Installation:self adhesive / 2 sided

Rated 5 based on 1 product reviews
CATALOGS
  • As per Ontario Buliding Code

Rated 5 based on 1 product reviews
CATALOGS
  • High quality vinyl stickers

  • Utilizes air release technology which allows you to smooth out most bubbles after installation

  • Printed with solvent based inks that are waterproof, scratch and UV resistant

  • Laminated for extra protection. Will provide years of life in outdoor environments

  • Double-sided mounting tape included

Rated 5 based on 1 product reviews
CATALOGS
  • Size : 6 " x 9″

  • All signs have braille characters to meet ADA regulations

  • Easy-to-read signs for restroom doors

  • 1/8″ thick injection molded plastic

  • Double-sided mounting tape included.

Rated 5 based on 1 product reviews
CATALOGS
  • Size : 6 " x 9″

  • Color Black / white

  • All signs have braille characters to meet ADA regulations

  • 1/8″ thick injection molded plastic

  • Double-sided mounting tape included.

Rated 5 based on 1 product reviews
CATALOGS
  • Dimensions: 6″w x 9″h x 1″d

  • Weight: 1 lbs Made from durable, light-weight plastic and feature code-compliant font, graphics, contrast ratios and braille. Product has rounded corners.

Rated 5 based on 1 product reviews
CATALOGS
  • All signs have braille characters to meet ADA regulations

  • 1/8″ thick injection molded plastic

  • Double-sided mounting tape included.

Rated 5 based on 1 product reviews
CATALOGS
  • Straight Grab Bar 24 Inch , 1.5 Inch Diameter of the Bar.

Rated 5 based on 1 product reviews
CATALOGS
  • 30″ x 30″ L-shaped grab bar provides secure support to assist you in the bathroom

  • Middle flange is located on the 90 degree bend, so it is ambidextrous for either the left or right side

  • ADA compliant rail diameter (1.25"); ADA compliant wall clearance (1.50"); Exceeds ADA 4.26.3 structural strength requirements for grab bars and fasteners (250 lbs)

  • Grab bar supports up to 500 lbs; Made from rust resistant #304 stainless steel

Rated 5 based on 1 product reviews
CATALOGS
  • This Universal Paper Towel 101 series of dispensers are an industry standard and can be used in any room or site location

  • Universal paper towel dispenser (non-proprietary) will accept all standard single fold and roll towels (max. 6″ diameter and up to 10″ long)

  • Place standard single fold or roll towels inside the body of the unit. Pull loose end through the feeder. Leave some paper towel exposed so users can pull and tear their desired amount

  • All welded construction of 20 and 22 gauge steel with white epoxy finish

  • Dimensions: 10.5″L x 9.5″W x 6.75″D

  • Canadian made White finish

Rated 5 based on 1 product reviews
CATALOGS
  • Single 9″ Jambo Bath Tissue

  • Color: Stainless Steel

  • Dispenses any Brand or quality of Jambo bath tissue

  • Designed to easy of Use ,with any paper access & multi- directional tearing Durable ,break resistant plasitic construction.

Rated 5 based on 1 product reviews
CATALOGS
  • Detachable Main Housing Mounting Bracket

  • Anti Soap Leakage

  • 1000 ml Capacity

  • Smoke Color white trim

Rated 5 based on 1 product reviews
CATALOGS
  • Tilted Mirror Stainless Steel as per Ontario Building Code (OBC) For universal Washroom

  • Size 16 x 30

Rated 5 based on 1 product reviews
CATALOGS