SureCrete''s XS Precast is a easy to use, dual component precast concrete countertop kit that greatly reduces the materials and labor required to construct traditional precast concrete such as concrete countertops. No reinforcement steel is required, thinner precast pieces are routine, and quicker production times are accomplished. A stronger, denser and more flexible cementitious composite is created by combining cutting-edge technology with modern fiber advancements. With a wide range of coloring and texture selections along with the addition of optional aggregate loading (up to 10 lbs per bag) design considerations are nearly limitless. XS Precast produces concrete countertops, fireplace mantles and facades, shower surrounds, wall panels, furniture and many other architectural elements. XS Precast is the perfect medium for residential, commercial, and industrial applications.
Rated 5 based on
1 product reviews