Finlandia Sauna Products, Inc.

Saunas

CONTACT INFO
14010-B S.W. 72nd Ave.
Portland, OR 97224-0088
Toll Free: 800-354-3342
Phone: 503-684-8289
EMAIL
Request for informationFinlandia Sauna Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
WARRANTY

Sauna rooms have a full one year warranty. Sauna heaters have a one year warranty for parts and a five year warranty on labor if the heater is sent back to the factory.

DISTRIBUTION

Call 1-800-354-3342 for nearest dealer.

COMPANY OVERVIEW
ALL PRODUCTS

Finlandia Precut Sauna Packages  

Custom cut sauna room of Western Red Cedar. Odd shaped rooms with special angles or alcoves are not a problem. Each precut sauna package is custom made so we can cut to virtually any custom size.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

You frame and insulate the room. Use Finlandia's precut material package to make a sauna out of your space. 1x4 Western Red Cedar interior paneling is cut to size. Benches of 2x2 are premade. Fir and glass door is prehung. Sauna heater and accessories are all included as part of the kit. This is the most custom looking kit and the one most often used in new construction or remodeling projects.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

Our prefab sauna rooms come in premade insulated panels that easily lock together to make the freestanding sauna. ETL approved conduit is installed inside the walls for ease of electrical hookup. Prefabs are meant to install in an open space where there is a solid surface waterproof floor. Modular rooms are available in a wide variety of sizes.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED
Our newest product from our prefab department is the exclusive five-sided modular Sauna. Available in a 6'x6' size with 7' ceiling, this beautiful room is a showpiece for home or office. The full glass door and clear glass windows in the two side walls offer a spacious open feeling for the bather. We offer a choice of one of our four clear Western woods for the interior and a choice of Alaska Yellow Cedar or clear Western Red Cedar for the exterior.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED
Our outdoor Sauna is the same as our FPF Sauna except that it comes with an unassembled cedar shingle roof package. You supply the waterproof pad and we provide the insulated modular room. The roof package includes wood plates, prefab rafters, nailers, facing, metal flashing, cedar shingles, ridge cap, and nails. You put it together. It includes the same components as the standard FPF package. Also, it includes an outdoor light switch. The Finlandia Outdoor Sauna is available in sizes ranging from 4'x 4' to 8'x 8'.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

Heaters  

Wall mounted heater. Size: 16"w x 11"d x 24"h. Built-in controls with silent 60-min. timer. Exclusive 1-8 hr. programmable time clock allows Sauna to be preset up to 8 hrs. in advance of heating. Controls can be side mounted. FLB has long-lasting stainless steel elements and stainless interior. Glossy baked enamel casing. Welded unibody with compressed metal design for greatest strength. Available in 3, 4.5, 6, and 8 KW sizes.
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Wall mounted. Size: 16"w x 11"d x 24"h. Uses wall control and contactor (if necessary). Stainless steel interior, top; glossy baked enamel exterior. Available in 3, 4.5, 6, and 8 KW sizes.

Stainless Option
Stainless steel--interior and exterior. Available in FLB and FIN models. Recommended for commercial installations (health clubs, hospitals, military installations, coastal areas with salty air, etc.).


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Wall mounted. Size: 18"w x 10"d x 25"h. Built-in lighted control panel with silent 60-min.timer. Exclusive 1-8 hr. programmable time clock allows Sauna to be preset up to 8 hrs. in advance of heating. Controls can be left or right side mounted. KV is all stainless steel. 45 lbs.stones. Available in 4.5, 6, and 8 KW sizes.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Floor model. Size: 19 3/4"w x 20 7/8"d x 34 5/8"h. AF Forte heater stays on low power so it is ready for use at any time. It stores thermal energy that releases as soon as you open the lid.There is no heat up time. Provides flexible heat with excellent steam output. Ideal for those who take a sauna 3 or more times a week and don't like to wait. Digital control comes with the heater. 225 lbs. stones. Available in 4.4, 6.5, and 9.8 KW sizes.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Floor model HPC7 & HPC9. Size: 14"w x 13 3/8"d x 39 3/4"h HPC11 Size: 15 1/2"w x 15"d x 45 1/4"h Rustic looking heater with stones visible all along the front side. Throw water on the front or the top of the heater to produce soft steam. Heater works with digital or manual type controls. 180 to 270 lbs. stones. Available in 7, 9, and 10.5 KW sizes.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Floor model heater. Size: 19 7/8"w x 17"d x 27 1/2"h. Club model uses Xenio digital control or manual wall control. It is entirely made of stainless steel with stainless steel elements for durability and long life. Ideal for large Saunas and commercial health clubs. Available in 10, 12.5, and 15 KW sizes. 135 lb. stone capacity.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Floor model HL7 & HL9. Size: 16 1/4"w x 13 1/4"d x 33"h HL11 Size: 16 1/4"w x 16 1/8"d x 33"h Modern Virta heater has stainless steel exterior and interior and is great for medium size sauna rooms. Heater has easy maintenance as elements and electrical components slide out on a tray (no need to remove heater stones). Operates with either manual or digital type controls. 135 to 180 lbs. stones. Available in 7, 9, and 11KW sizes (240v/1ph only).

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Floor model HLS7 & HLS9. Size: 16 1/4"w x 16 1/8"d x 33"h HLS11 Size: 16 1/4"w x 19"d x 33"h Virta Combi heater is the same as standard Virta except that it has a built-in 2100 watt steam generator attached. Both heat and humidity may be adjusted to pleasantly vary the sauna environment. The 1.3 gal. steamer reservoir is manually filled. Virta Combi operates with digital CX30C control. 135 to 180 lbs. stones. Available in 7, 9, and 11KW sizes (240v/1ph only).

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Controls  

F-1T and F-2T manual wall controls include: thermostat, 60 min. timer, light switch, and indicator light. Made in USA. F-2 control does not include a 60 min. timer. It is meant for commercial use where multiple hour or all day sauna bathing is needed. Separate 7-day time clock is required . For use with FIN and CLUB heaters.

F-1T, 3 3/4"w x 9 1/4"h x 3 1/2"d
F-2T, 3 3/4"w x 9 1/4"h x 2 1/2"d
F-2, 3 3/4"w x 9 1/4"h x 2 1/2"d
COVER 3, To block access to thermostat dial


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Surface or flush mount

Control pad size: 3 3/8"w x 1"d x 4 3/8"h

Power unit size CX170: 10 1/2"w x 3"d x 10 1/2"h

Power unit size CX30, CX45, CX30C: 14 1/4"w x 3"d x 10 1/2"h

Touch screen design. Adjusts time duration, temperature, and controls room light.

Xenio has 60 min. timer plus 10 min. to 12 hour delay timer (10 min. increments). Has degrees F or degrees C display settings. Control pad, power unit, heat sensor with 13 feet of cable, and 16 foot long data cable included. CX30C has additional 16 foot long humidity sensor cable. All cables connect to the power unit. Longer cables (82 ft. max.) may be ordered.Not recommended for commercial use.


CX170-U1-15 Use with 240v/1ph FIN heaters

CX170-U3-15 Use with 208v/3ph FIN-3 heaters

CX30-U1-U3 Dual 240v/1ph and 208v/3ph power. Use with Club K10G-U1-NC, K10G-U3-NC, all Cilindro HPC, and all Virta HL heaters.

CX30C-U1 Virta Combi HLS heaters

CX45-U1-U3 Dual 240v/1ph and 208v/3ph power. Use with Club K12.5G-U1-NC,K12.5G-U3-NC, K15G-U1-NC, and K15G-U3-NC


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Sauna Doors  

FINLANDIA Sauna Wood Doors are manufactured from the highest quality vertical grainDouglas Fir available from the Pacific Northwest.Standard 24" door has 4" wide solid wood stiles on sides and has a clear 16" x 60"tempered glass window. Door is prehung on Hemlock frame, has chrome hinges,chrome ball catch, wood door handles, and Hemlock sill. Standard rough opening is 26"x 82". Door thickness is 1 3/4". Also available in 28", 30", 32", 34", and 36" sizes.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our exclusive glass options have been custom designed and etched by an artist. When ordering this option, you have a choice of our unique Sauna Scene or Rustic Sauna designs in positive or negative image, or a choice of our beautiful Scenic Designs: Mt.Hood, Multnomah Falls, Liberty, Lighthouse, or Sailboat. Artwork is sealed inside the insulated glass unit so that etchings are protected from smudging or scratching.Etchings are available for the 24" door size only but some custom sizes may be special ordered.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Sauna Accessories  

Finlandia Sauna Accessories.
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Curved Light Shade is made of Pine or Birch wood. Shade screws to wall and fits over standard P5511 wall light. Size is 73/4" w x 9" h x 7 1/8" d.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Sauna Flooring  

Superdek flooring is 1/2" thick injection molded soft plastic and is ideal as a mat on any hard surfaced Sauna floor. It comes in 12" x 12" squares and is easily cut with a utility knife. Superdek provides a non-slip, comfortable, and sanitary surface to walk on. It can be removed periodically to clean. Each tile contains Vinyzene® SB-1 antimicrobial which fights mold, mildew, and infectious bacteria.

Eurodek is injection molded plastic that is slatted. It comes in 2' or 3' wide sections in a variety of colors and can be rolled up. It is about 5/16" thick. Great for pools and spas as well.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Eurodek is injection molded plastic that is slatted. It comes in 2' or 3' wide sections in a variety of colors and can be rolled up. It is about 5/16" thick. Great for pools and spas as well.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS