Fire Retardant Coatings of Texas, LLC

Fire Retardants

CONTACT INFO
EMAIL
Request for informationFire Retardant Coatings of Texas, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

FX Lumber Guard  

FX LumberGuard prevents treated materials from sustaining combustion by penetrating the material and becoming part of its molecular structure, a protective barrier is created to protect the treated material from igniting. Once the treated material is subjected to an extreme heat source (flames, sparks or embers) the protective intumescent barrier is activated, the intumescent barrier prevents combustion of the treated material. FRCT's fire retardant coatings meets the standards of ASTM, NFPA, ULC, UL and UBC and was tested by independent nationally-recognized accredited third party labs in the United States.

FX Lumber Guard's characteristics: transparent, odor free, non toxic, non corrosive, non halogenated, stainable, paintable, environment safe, Chlorine free, Non PBDE's and Non Bromated Products. Being water based the fire retardency of the treated wood, lumber or plywood will last indefinitely if protected from wet locations and high humidity.


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEEDDATASHEETS

FX Lumber Guard XT  

FX Lumber Guard XT: fire retardant coatings for wood: Species like White Wood, SPF, Pine and Doug Fir these species of wood are not rot resistant, if you are using one these species that starts to rot or decay, retreating or maintenance will have to be done, power washing or cleaning the material is required for retreating. A wood sealer or paint of some type should be used to protect the wood from rotting, we recommend using a non wax based wood sealer, waterproofing sealer, stain sealer or paint. Natural rot resistant species of wood are cedar, redwood and oak these species should not require a sealer or top coat unless there is heavy traffic on the material (decking or porch).


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEEDDATASHEETS

FX Fabric Guard  

Fire Retardant Spray for Curtains, Drapes, Banners, Flags, Wall Coverings, Paintings, Tapestries and similar products. NON TOXIC - NON HAZARDOUS - ENVIRONMENT SAFE - RATED ONE OF THE TOP IN THE INDUSTRY, CALIFORNIA APPROVED #C-25901.

Flammability of fabric can be drastically reduced through the use of FIRE RETARDANTS. Many natural fibers, including cotton, can be topically treated with it reducing the fabric's flammability to the extent that it becomes non-combustible. During a fire, FX Fabric Guard reacts with the gases and tars generated naturally by the fabric, converting the gases and tars to carbon char, thus extinguishing the flame or fire.

FX Fabric Guard for natural fibers and polyester's such as: canvas, denim, muslin, cotton and Cotton Blends. Fire Safety Codes are changing, stay current on fire protection of your Curtains, Drapes, Linens, Flags and Banners for trade shows, events, schools, day cares, nursing homes, offices and more.

FX FabricGuard has been tested under the California Title 19 CSFM 1237.1 Test and is registered in California, is NFPA 701 Compliant and Tested under the Federal Motor Vehicle Safety Standard 302, Canadian UL S109 Compliant.


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEEDDATASHEETS

FX Paper Guard  

FX Paper Guard creates a invisible protective barrier, once activated FX Paper Guard fire retardant won't allow ignition or combustion of treated material. Fire Retardancy is indefinite if protected from liquids and prolonged exposure (7-10 days) to humidity's over 90%, FX Paper Guard is a water based fire retardant coating that doesn't require any special tools or equipment to apply it, most glues and adhesives are compatible with FX Paper Guard and all of our other fire retardant products.

Protect your valuables with FX Paper Guard fire retardant spray: used for paper faced insulation, arts & crafts, lamp shades, cardboard (file boxes, panels, inserts), drywall (unfinished), paper blinds, wall coverings, posters and many other paper products that can absorb a liquid based product, FX Paper Guard can treat it.

Used by Schools, Day Care Centers, Arts & Craft Shows, Production Studios, Painters, Art Studios, Banquet Events, Exhibits, Museums, Contractors, and much more. FX Paper Guard is transparent, odorless, non-toxic, non-hazardous and environment safe.


Rated 5 based on 1 product reviews
CATALOGSVIDEOSLEEDDATASHEETS

FX Tree Guard  

FX Tree Guard: is a spray on coating that prevents combustion by creating a protective barrier between, when subjected to fire, sparks or embers like from a fireplace or space heater, FX Tree Guard creates a protective barrier that will not allow your Christmas tree to sustain combustion. There are other products on the market, however, FX Tree Guard is a 1 coat, transparent, odorless, non toxic and environment safe.

FX Tree Guard: fire retardant spray can be used to help prevent WILDFIRES, Wildland Fires, Brush Fires and Grass Fires, prevention and safety is the first step of defense against these destructive fires, protect your family, home, property and animals from wildfires this year with FX Tree Guard.

On average, more than 100,000 wildfires, also called Wildland fires or Forest fires, clear 4 million to 5 million acres of land in the U.S. every year. In recent years, wildfires have burned up to 9 million acres of land. Preventative Measures can be taken with FX Tree Guard Flame Retardant Spray.

A wildfire moves at speeds of up to 14 miles an hour, consuming everything in it's way, trees, brush, homes, live stock, pets and yes even people. These violent infernos occur around the world and in most of the 50 states, but they are most common in the Western U.S., where heat, drought, and frequent thunderstorms create perfect WILDFIRES conditions.


Rated 5 based on 1 product reviews
CATALOGSVIDEOSLEEDDATASHEETS