FOREMAN Locker Systems

Phenolic and Plastic Laminate Lockers

CONTACT INFO
EMAIL
Request for informationFOREMAN Locker Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH
COMPANY OVERVIEW

FOREMAN Locker Systems is one of the top manufacturers of Phenolic and Plastic Laminate Locker systems in the United States. FOREMAN's innovative locker designs can be found in Corporate HQs, Professional and Collegiate Sports Venues, and Vacation Resorts throughout North America. Our team of Locker Experts is available to help you Design the perfect Locker Room solution for your Company, Sports Venue or Resort.

ALL PRODUCTS

Signature Phenolic Lockers  

Signature Phenolic Lockers are the durable, secure and attractive option for your locker needs. Our Signature Lockers are built for heavy-use and tough conditions. They are waterproof like plastic lockers but less pliable than HDPE making them perfect for wet and humid conditions such as pools, spas and locker rooms, indoors or out. Our signature locker will not warp or delaminate.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS

Traditional Phenolic Lockers  

FEATURES

  • 20 Year Warranty

  • Graffiti and Wear Resistant

  • Corrosion and Chemical Resistant

  • Class A or B Fire Rated Material

  • Scratch and Cut Resistant

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Plastic Laminate Lockers  

FEATURES

  • Class IIB Fire Retardant Plastic Laminate Doors 3/4″ w/Square Corners

  • PVC 2mm to Match Exterior Laminate

  • Euro Concealed Hinges

  • Unlimited color and texture selections• Formica®, Wilsonart®

  • Aluminum or Brass Clothes Hooks• Nickel Plated Coat Rods

  • Three Year Warranty

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Hybrid Lockers  

FEATURES

  • Durable and attractive phenolic doors

  • Wide range of colors and patterns

  • Heavy duty commercial grade melamine body

  • Durable 2mm banding on front exposed panel edges

Rated 5 based on 1 product reviews
SPECSCATALOGS

Phenolic Athletic Lockers  

Foreman Locker Systems have created an extended line of athletic lockers that are made out of solid compact laminate panels and an extruded aluminum profile to meet your high-end design expectations or to match your budget. We allow a custom logo on the back panel of the locker to decorate your facility. Lockers come with 25 Year Warranty and available for quick delivery when our inventory stock colors are used.

FOREMAN is proud to have been chosen as the Athletic Locker Supplier to many highly regarded sports teams and facilities. Our customers include The Mercedes-Benz Superdome, Austin FC Q2 Stadium, Golden State Warriors Chase Center, and many other professional and collegiate venues across the country.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS

Benches  

Our product range of benches has products for a budget project like schools as well as high-end designer wood and stainless steel items for private universities or fitness clubs and weather proof models for aquatic centers and recreational facilities. Most models come with optional hook posts and ADA-compliant size with back support panel.

Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSDATASHEETS

Ski Lockers and Drying Sytems  

Our Tahoe Series is based on our Traditional line of phenolic lockers. Tahoe lockers are built using Solid Phenolic panels with Stainless Steel fasteners. They ship assembled for quick installation.

Features:

  • Multiple Hooks

  • Holes for Drainage & Ventilation

  • Stainless Steel 5 Knuckle Hinges

  • Black Powder Coated Aluminum Boot Horns

Tahoe Series Features:

  • Can accommodate Boot Horns, Hooks, Dryers, USB & Power Outlets, and a Phone Shelf

  • Ships Assembled - Easy Install

  • Bottom Crossbar to prevent Skis from sliding out

  • Designed to fit QBL Dryers (*18", 21", and 24")

Options:

  • QBL Drying System

  • Mirror

  • Mesh Pocket

  • LED Light

  • USB/Power Outlet with a Shelf

  • Custom Imprinted/Engraved Image

Rated 5 based on 1 product reviews

Elegant & ergonomic design - Intended for modern homes and ski chalets

Wall-mounted - Safe usage & space-saving

Quiet operation mode - 8-hour quiet night-time drying

Quick operation mode - 4-hour quick drying with ventilation

Energy saving - High efficiency / low power consumption

Serial connection plug - Powering several devices with one socket

Reliable Electrical Protection - Safety of use

Rated 5 based on 1 product reviews

Our Aspen Series is based on our Signature line of phenolic lockers. The Aspen Series is engineered using Aircraft Grade Aluminum profiles, Phenolic Panels, and Stainless Steel fasteners to create an incredibly strong, weatherproof structure.

Aspen Series Features:

  • Made for Ski Storage Only - Convenient for Condos, Cabins, and Rentals

  • Modular Construction - Comes disassembled & flat packed to reduce shipping costs to remote areas.

  • Cost Effective

  • Holes for Drainage & Ventilation

  • Standard 4" Aluminum Legs

  • Integrated 180 degree opening aluminum hinges

Options:

  • Rubber Mat

  • Multiple Lock Options (Mechanical, Electronic, & Smart Locker Solutions)

  • 3-Prong Hook

  • Mirror

  • Mesh Pocket

  • Slope Top

  • Custom Imprinted/Engraved Image

Rated 5 based on 1 product reviews

Kids/School Lockers  

Our unique support system allows for the option of integrated benches within the tower, while maintaining the same spacious lower compartment as the upper one.

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Wallet/Cell Phone Lockers  


Combination of Cell Phone lockers and Lower Case Compartments.

Even the most serious “stash & dash" member comes into your Club with car keys and cell phones. Provide a small space for storing these essentials with the security necessary to protect your members valuables and prevent awkward and expensive situations for your club. Available in a variety of configurations that can be wall mounted or free-standing. Foreman Locker Systems uses integrated one-knockle piano-hinge and allows to begin the size chart from the smallest 6" x 7 ½" dimension of the door and even to combine different sizes in one unit. The compartment may come with convenient wall mount USB-port and power outlet.

Rated 5 based on 1 product reviews