Fortress Fence Products

Fences and Gates

CONTACT INFO
EMAIL
Request for informationFortress Fence Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Steel Fencing  

Our VERSAI® ornamental steel fencing line is easily rackable to suit grade changes. While the rigidity of a traditional welded fence requires stair-stepping of panels on hills and slopes, a rackable fence adjusts to follow the contour of the landscape.


Key Features

  • Patented* Pin-Hinge Technology allows rackability without metal on metal, ensuring no metal fatigue or compromising of the powder coat

  • Racking won't compromise the FortressShield coating

  • Rackable design easily adjusts 48″ on an 8′ panel to match terrain

  • Patented* hidden pin-hinge system means no visible fasteners

  • Flat top, flat top/flat bottom, extended picket, pressed spear, extended picket/flat bottom, pressed spear/flat bottom and pool panels

  • Enhance your fence with accessories such as finials, knuckles, ball caps and rings

  • Virtually maintenance-free, thanks to the e-coat and Architectural Grade Powder Coat

  • Simple bracket design speeds installation, which reduces labor cost

  • True 5/8″ picket beats competitors' narrower picket

  • Optional Assurance panels feature a 3" air space for increased safety where young children or pets play

  • Peace of mind with FortressShield 20-year warranty

  • *US Patent No. 8899555, Canadian Patent No. 2,698,715, Australian Patent No. 2008296065, European Patent No. 08799266.5



VERSAI® Residential Fence Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

V2 ornamental fencing is the commercial version of our popular VERSAI® line. It incorporates the same industry leading patented pin-hinge racking system, offering extreme versatility for aggressive grade changes. Use our commercial steel fencing panels to secure commercial properties, such as schools, daycare facilities, apartment complexes, multi-family housing, churches, subdivisions, retail parks and restaurants.

Key Features

  • Patented* Pin-Hinge Technology allows rackability without metal on metal, ensuring no metal fatigue or compromising of the powder coat

  • Racking won't compromise the FortressShield coating

  • Rackable design easily adjusts 30″ on an 8′ panel to match terrain

  • Patented* hidden pin-hinge system means no visible fasteners

  • Highly customizable, with options such as flat top, flat top/flat bottom, extended picket, pressed spear, extended picket/flat bottom, pressed spear/flat bottom and pool panels

  • Enhance your fence with accessories such as finials, knuckles, ball caps and rings

  • Perfectly smooth rails with no unsightly picket-to-rail connection points

  • Virtually maintenance-free, thanks to the FortressShield coating

  • Simple bracket design speeds installation, which reduces labor cost

  • True 3/4″ picket beats competitors' narrower picket

  • Optional Assurance panels feature a 3" air space for increased safety where young children or pets play

  • Peace of mind with a FortressShield 20-year limited manufacturer warranty

  • *US Patent No. 8899555, Canadian Patent No. 2,698,715, Australian Patent No. 2008296065, European Patent No. 08799266.5



V2 Fence Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our V3 industrial ornamental fencing line is an industrial-strength version of our popular patented pin-hinge rackable fence system. Leveraging the same quality and characteristics of VERSAI™ and V2, V3 provides enhanced strength and security. It is ideal for high-security installations such as federal and local government buildings, military facilities and high-security enterprises.

Key Features

  • Easy rackability adjusts to grade changes in the landscape

  • Patented* Pin-Hinge Technology allows rackability without metal on metal, ensuring no metal fatigue or compromising of the powder coat

  • Patented* hidden pin-hinge system means no visible fasteners

  • Highly customizable, with options such as flat top, flat top/flat bottom, extended picket, pressed spear and curved top

  • Perfectly smooth rails with no unsightly picket-to-rail connection points

  • Virtually maintenance-free, thanks to the FortressShield coating

  • Simple bracket design speeds installation, while security fasteners add strength for commercial applications

  • Peace of mind with a FortressShield 20-year limited manufacturer warranty

  • *US Patent No. 8899555, Canadian Patent No. 2,698,715, Australian Patent No. 2008296065, European Patent No. 08799266.5



V3 Fence Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our Estate ornamental privacy fencing line combines classic ornamental steel fencing with wood pickets. The outcome is privacy fencing that looks great in any neighborhood.

Key Features

  • The fusion of composite or wood and ornamental iron fencing creates a unique upscale look

  • Pre-drilled rails and provided screws speed installation, reducing labor costs. Fastener kit available for composite infill boards.

  • Add any 3/4" X 6" picket in your choice of wood or composite material

  • Avoid rotting posts typical of privacy fence

  • Quickly replace damaged pickets without disassembling or replacing the fence

  • Ornamental steel is virtually maintenance-free, thanks to the FortressGuard, 10 year warranty

  • Includes a corrosion-resistant e-coat over pre-galvanized metal, instead of a hot-dipped layer of galvanization


Estate Fence Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

Our Estate ornamental privacy fencing line combines classic ornamental steel fencing with wood pickets. The outcome is privacy fencing that looks great in any neighborhood.

Key Features

  • Reduced maintenance costs vs. standard wood fencing

  • Pre-drilled rails with wood screws provided for each attachment

  • Designed to accept 1" x 6" x 72" fence pickets

  • Eco friendly system

  • Double and Single enclosure kits available

  • More cost effective than CMU alternative

  • Customized to match walk and drive gates with any desired picket material

  • Durable, welded steel frame

  • Easy to install

  • FortressGuard, 10 Year Warranty with E-coat

  • 6" Square Steel Bollards included with each system


Estate Enclosure System Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Need to protect a school, public agency like a police or fire station, data center or office? Then, Titan is your choice! This fencing features Slide Lock technology for rackability and offers mid-span support of 680 lbs. per rail. Going a step beyond other Fortress fencing products, it's available in heights up to 15 feet and can be customized to fit nearly any need.

Key Features

  • Patented slide lock rail system constructed of 45,000 lb. steel

  • Rackable design easily adjusts 24″ on an 8′ panel to match terrain

  • The Slide Lock Technology won't compromise the FortressShield coating

  • Assembled panels can support a 680 lb. load without permanent deformation

  • Fully pre-assembled for faster installations

  • Highly customizable, with options such as flat top, flat top/flat bottom, extended picket, pressed spear and curved top

  • Peace of mind with a FortressShield 20-year limited manufacturer warranty

  • Available in heights up to 15'



Titan Fence Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

Our Titan Custom industrial steel fencing line is an American-made rackable fence solution that meets the most stringent requirements of architects, engineers and municipalities. Titan Custom is designed to protect valuable assets on high-security properties. Safeguard military installments, energy plants, water treatment facilities, stadiums, universities, hospitals, event centers and financial institutions.

Key Features

  • Manufactured in the U.S.A.

  • Slide Lock Technology allows for rackable installation up to 24" on an 8' panel to match the terrain

  • Assembled panels can support 680-lb mid span load, which exceeds the ASTM standard

  • Fully pre-assembled for faster installations

  • Titan Custom is manufactured with G90 pre-galvanized steel

  • Customizable with 2, 3 and 4 rail options in heights up to 15'

  • Available in Flat Top, Flat Top/Flat Bottom, Extended Picket, Spear Point Picket and Curve Top styles

  • Peace of mind with a FortressArmour 20-year limited manufacturer's warranty



Titan Fence Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

High Security Fencing  

All ARES™ products are designed to protect assets and people in applications requiring high-security. ARES is manufactured from 50,000 lb. steel with G90 galvanization and backed by our 20-year FortressShield warranty. Additionally, ARES features our pale through the rail design. This function substantially increases the difficulty of intrusion. Three styles are available up to 142" in height. Each utilizes Slide Lock technology that exceeds the ASTM standard.

Key Features

  • Full assembled panel for faster installation

  • Adjustable to 12" for aggressive landscapes

  • Deter and Deny, exclusive pale through rail design

  • Anti-climb

  • 50,000 lb. steel with architectural grade powder coat

  • UV inhibitors reduce fading over time

  • Secondary layer of protection utilizing E-coat

  • Rails designed to accommodate data and communication cables (IDS)

  • Virtually maintenance-free

  • Solid steel I-beams with chamfered top

  • G90 galvanization

  • Patent pending



ARES Fence Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
CATALOGS

Aluminum Fencing  

Our Athens™ Residential aluminum fencing and gate line is coated in a multi-stage process that uses an architectural-grade powder coat to protect the metal fencing from the elements. Athens Residential features a rackable design to easily match changes in grade. It features a patent-pending hidden fastener system for a clean, finished look.

Key Features

  • Hidden fastener system provides a clean, flowing appearance

  • Peace of mind with FortressLock coating process and lifetime limited warranty

  • Fully rackable panels match up to 10 degrees of grade change

  • Gloss Black (traditional shine) and Black Sand (modern matte) finishes available

  • 8 panel styles to choose from in 2 & 3 rail configurations

  • Easy installation with 2" & 2.5" pre-punched posts

  • Multiple panel configurations to meet ICC Pool Code

  • Poly-Loc clip secures rails into post with ease and will not rust like metal clips used by all other competitors

  • Internal rail support designed specifically for faster notching

  • Walk, Drive and Arched Gates available in 4', 5', 6' heights

  • Made from extruded 6005-T5 aluminum

  • Virtually no upkeep or maintenance needed with FortressLock rust-free panels

  • Lifetime limited warranty maximizes your investment



Athens™ Residential Warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

A2™ commercial aluminum fencing is our strongest, most versatile fence product. The larger rail and picket profiles combined with lightweight tempered aluminum protect any perimeter. Get an upscale look and updated aesthetics without the upkeep.

Key Features

  • Flexible, rackable design for sloped landscapes

  • Hidden picket to rail fastener system offering high-quality aesthetics

  • Notched Rail & Pre-Punched Post design

  • Architectural grade powder coating process

  • Color matched panel to post stainless steel fasteners

  • Perfect for saltwater & coastal environments

  • Rust-free panels, post & fasteners

  • Lifetime limited warranty maximizes your investment



A2™ Commercial Aluminum Fencing Warranty

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Custom Gates  

Most of our residential and commercial fencing lines include gates specifically designed to match each fence style, including elegant arched gates. The fully welded construction of the rigid frame reduces the chance of gates collapsing. ProSeries self-closing and latching hardware adds an extra measure of safety in pool areas or other places where you need to ensure the gate is always closed. Our Titan Architectural industrial steel fencing line requires custom specialty gates tailored to high-security property needs.

Built Just For Your Project

Our manufacturing capabilities allow us to design and build a gate to your specifications in a broad range of premium finishes. Backed by a 5-year limited warranty, our custom gates are pre-galvanized and premium powder coated to withstand the elements.

Key Features

  • Choose the right type to fit your needs: Cantilever, swing or V-track roll

  • Plain or ornate designs to match your property's look

  • Customize your gate with finials and knuckles

  • Optional dog panels reduce picket spacing along the bottom of the fence to keep small dogs in or unwanted animals out

  • Create ultra-secure and highly durable gates with options such as:

    • Kick plates

    • Self-closing hinges

    • Mechanical code locks

    • Expanded metal

    • Perforated metal

    • Panic hardware

    • Louvered styles

    • Pre-hung gates

    • ADA-compliant designs

    • Staggered top

    • Scroll top



Custom Gate Warranty


Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED