Our VERSAI® ornamental steel fencing line is easily rackable to suit grade changes. While the rigidity of a traditional welded fence requires stair-stepping of panels on hills and slopes, a rackable fence adjusts to follow the contour of the landscape.
Key Features
Patented* Pin-Hinge Technology allows rackability without metal on metal, ensuring no metal fatigue or compromising of the powder coat
Racking won’t compromise the FortressShield coating
Rackable design easily adjusts 48″ on an 8′ panel to match terrain
Patented* hidden pin-hinge system means no visible fasteners
Flat top, flat top/flat bottom, extended picket, pressed spear, extended picket/flat bottom, pressed spear/flat bottom and pool panels
Enhance your fence with accessories such as finials, knuckles, ball caps and rings
Virtually maintenance-free, thanks to the e-coat and Architectural Grade Powder Coat
Simple bracket design speeds installation, which reduces labor cost
True 5/8″ picket beats competitors' narrower picket
Optional Assurance panels feature a 3” air space for increased safety where young children or pets play
Peace of mind with FortressShield 20-year warranty
*US Patent No. 8899555, Canadian Patent No. 2,698,715, Australian Patent No. 2008296065, European Patent No. 08799266.5
The Estate Ornamental Privacy Fence provides a solution for residential and commercial projects that require a privacy fence to enclose pool equipment or trash receptacles. Secure and sturdy, Estate is a wonderful alternative to enclosures currently on the market. Ornamental Estate Privacy Fence represents a fusion of beautiful wood and iron for a mix of privacy fence and timeless ornamental iron fence. The steel panel frames are specifically engineered to accept wood pickets transforming classic ornamental iron fence to premium privacy fence. Ornamental Estate is the most upscale privacy fence on the market, perfect for a full fence project or projects where both privacy and traditional ornamental iron are desired.
Estate will help avoid the awkward transition that often exists when two types of fence are used together. You can now leave a portion of your project open for better visibility and another portion closed for privacy.
Ideal for residential or commercial enclosures, Ornamental Estate brings sophistication to any project.
Key Features
Combines the beauty of wood and iron
Mixes privacy fence and traditional ornamental iron on the same project
Pre-drilled rails and provided screws for easy attachment
Designed to accept 3/4" x 6" wood or composite pickets
Avoid rotting posts typical of privacy fence
Easily replace any damaged fence pickets
Titan by Fortress is designed and manufactured to meet the stringent requirements of commercial and industrial architects and federal specifiers and are suitable for use on projects such as: military, energy plants, water treatment facilities, stadiums, universities, hospitals, garden centers, event centers and financial institutions.
Key Features
G90 galvanized steel construction
Patented Slide Lock rail security system
Titan by Fortress is American Made
Coated with FortressArmour
20 year limited manufacturer warranty
Rail is 20% stronger than competing products
Environmentally friendly
Zirconium Oxide Pretreatment
Dual epoxy powder base & finish powder coat system
3,000 hour salt spray test (ASTM B117-97)
Slide Lock Rail
680 lb mid-span load per rail
Slide Lock is made of 18 gauge G90 steel
Fully pre-assembled
Easily adjusts 24" on an 8' panel to match terrain
No steel fatigue
Coating is not compromised when racked Fortress Estate Fence Warranty
Our Titan Custom industrial steel fencing line is an American-made rackable fence solution that meets the most stringent requirements of architects, engineers and municipalities. Titan Custom is designed to protect valuable assets on high-security properties. Safeguard military installments, energy plants, water treatment facilities, stadiums, universities, hospitals, event centers and financial institutions.
Key Features
Manufactured in the U.S.A.
Slide Lock Technology allows for rackable installation up to 24" on an 8' panel to match the terrain
Assembled panels can support 680-lb mid span load, which exceeds the ASTM standard
Fully pre-assembled for faster installations
Titan Custom is manufactured with G90 pre-galvanized steel
Customizable with 2, 3 and 4 rail options in heights up to 15'
Available in Flat Top, Flat Top/Flat Bottom, Extended Picket, Spear Point Picket and Curve Top styles
Peace of mind with a FortressArmour 20-year limited manufacturer’s warranty
Our Athens™ Residential aluminum fencing and gate line is coated in a multi-stage process that uses an architectural-grade powder coat to protect the metal fencing from the elements. Athens Residential features a rackable design to easily match changes in grade. It features a patent-pending hidden fastener system for a clean, finished look.
Key Features
Hidden fastener system provides a clean, flowing appearance
Peace of mind with FortressLock coating process and lifetime limited warranty
Fully rackable panels match up to 10 degrees of grade change
Gloss Black (traditional shine) and Black Sand (modern matte) finishes available
8 panel styles to choose from in 2 & 3 rail configurations
Easy installation with 2" & 2.5" pre-punched posts
Multiple panel configurations to meet ICC Pool Code
Poly-Loc clip secures rails into post with ease and will not rust like metal clips used by all other competitors
Internal rail support designed specifically for faster notching
Walk, Drive and Arched Gates available in 4', 5', 6' heights
Made from extruded 6005-T5 aluminum
Virtually no upkeep or maintenance needed with FortressLock rust-free panels
Lifetime limited warranty maximizes your investment
Most of our residential and commercial fencing lines include gates specifically designed to match each fence style, including elegant arched gates. The fully welded construction of the rigid frame reduces the chance of gates collapsing. ProSeries self-closing and latching hardware adds an extra measure of safety in pool areas or other places where you need to ensure the gate is always closed. Our Titan Architectural industrial steel fencing line requires custom specialty gates tailored to high-security property needs.
Built Just For Your Project
Our manufacturing capabilities allow us to design and build a gate to your specifications in a broad range of premium finishes. Backed by a 5-year limited warranty, our custom gates are pre-galvanized and premium powder coated to withstand the elements.
Key Features
Choose the right type to fit your needs: Cantilever, swing or V-track roll
Plain or ornate designs to match your property’s look
Customize your gate with finials and knuckles
Optional dog panels reduce picket spacing along the bottom of the fence to keep small dogs in or unwanted animals out
Create ultra-secure and highly durable gates with options such as:
Kick plates
Self-closing hinges
Mechanical code locks
Expanded metal
Perforated metal
Panic hardware
Louvered styles
Pre-hung gates
ADA-compliant designs
Staggered top
Scroll top