Fortress Framing Products

Steel Framing System

CONTACT INFO
1720 N. 1st St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
EMAIL
Request for informationFortress Framing Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Used with the S-Ledger and joist or fastened to a flush beam.

Rated 5 based on 1 product reviews

Galvanized and powder coated with Black Sand. Manufactured to match the same spacing as the S-Ledger for easy blocking of joist on a dropped beam.

Rated 5 based on 1 product reviews

Used with S-Ledger, joist, and blocking as well as many other applications

Rated 5 based on 1 product reviews

Evolution's Joists are a familiar shape that install quickly and easily with minimal fasteners. The steel joists will hold their shape, providing a perfectly flat deck surface that will not sag or warp over the life of your deck

Rated 5 based on 1 product reviews

Evolution’s Beam has been engineered to achieve longer spans between supports, eliminating excessive posts and obstructed views.

Rated 5 based on 1 product reviews

Evolution’s S-Ledger is an engineered interlocking design with the Ledger Bracket that eliminates the need for excessive fasteners and drastically speeds up installation.

The “S” shape provides a sturdy, safe deck connection that will offer peace of mind for decades. The S-Ledger is available with pre-punched standard spacing options that simplify deck

construction.

Rated 5 based on 1 product reviews