CONTACT INFO
1105 S. Frontenac Rd.
Aurora, IL 60504
Toll Free: 800-552-6225
Phone: 630-952-1332
Would you like to see hosted content from Foster® ProductsH. B. Fuller Construction Products, Inc.?
EMAIL
Request for informationFoster® ProductsH. B. Fuller Construction Products, Inc. Contact Us / RFI

Construction

 

The Foster® construction products are designed for application to building materials at the time of construction and remodeling projects to protect materials from water penetration while offering a product that is highly resistant to mold growth.

The products are excellent for application to a variety of building materials and a range of locations prone to high moisture content that can lead to mold growth. Foster® 42-42™ is the perfect product for use on surfaces not easily seen, such as wall cavities, ceiling/floor joists, crawl spaces and attics. When tested under the rigorous parameters of ASTM D-5590 it exhibits no growth.

  • Easy Job site use
  • Fast Drying
  • Cost effective protection
  • Exhibits no growth when tested by ASTM D-5590


Rated 5 based on 1 product reviews

Mold Resistant Sealer

 

Foster® 42-42™ Mold Resistant Sealer is an easy-to-use, specially formulated, low viscosity sealer designed to provide water resistance to building materials and a coating that is resistant to mold growth.

Rated 5 based on 1 product reviews

Antimicrobial Coatings

 

Foster® 40-20™ Fungicidal Protective Coating is an EPA registered product and is the industry's leading antimicrobial coating with a 10 year warranty. It is formulated to effectively prevent the spread of mold and odor causing bacteria on its surface in areas, such as walls, ceilings, pipes, interior and exterior surfaces of HVAC duct systems.

Rated 5 based on 1 product reviews

Disinfectants

 

Foster® 40-80™ Disinfectant is an EPA Registered formulation, a full strength disinfectant, and comes in a convenient ready-to-use dilution. Foster 40-80 has been evaluated in the presence of 6% serum by the AOCA Use-Dilution test and found to be effective against broad spectrum of gram-negative and gram-positive organisms.

Rated 5 based on 1 product reviews

Indoor Air Quality Products

 

The outstanding Foster® product line of surface coatings and accessory products are specifically designed for air handling systems and for walls and ceilings to promote and/or maintain excellent indoor air quality (IAQ). Foster IAQ products are scientifically proven to be effective in worst case scenarios thought extensive ASTM D-5590 testing.

Foster antimicrobial and mold resistant products are designed for long-term protection against mold growth and the re-growth on their surfaces. They can be used on a variety of different materials, such as walls, ceilings, pipes, and the interior and exterior surfaces of HVAC duct systems. The featured EPA registered antimicrobial coatings in this line are Foster® 40-20™ and Foster® 40-30™.

Antimicrobial Coatings
Disinfectants
Mold Resistant Coatings and Sealants
Accessory Products

Rated 5 based on 1 product reviews
Foster® Clear Defense™ 40-55™ is a multi-purpose clear coating specifically designed to protect and maintain the aesthetics of residential, commercial and industrial surfaces. Formulated with EPA registered additives, Clear Defense provides long-term resistance to the growth of algae, mold, mildew and other fungus on the coatings surface.

Rated 5 based on 1 product reviews

Insulation Products

 

The extensive Foster® insulation product line includes materials for attaching, sealing and protecting all types of thermal insulation on piping, tanks, vessels and equipment. The products are specifically tailored for hot or cold service and for indoor or outdoor installations. Our insulation line contains special cryogenic, nuclear grade and government specification products

Coatings and Mastics
Sealants
Adhesives
Reinforcing Membranes

Rated 5 based on 1 product reviews

Sheetmetal Products

 

Foster® has one of the most comprehensive lines of HVAC/sheet metal products. For duct sealing, insulation attachments and duct closure, Foster HVAC products are available in water based, flammable solvent and non-flammable solvent products.

Adhesives
Aerosol Adhesives
Duct Sealants
Duct Closure Mastics
Reinforcing Membranes

Rated 5 based on 1 product reviews

Asbestos Abatement Products

 

Foster® asbestos abatement products address asbestos containing materials retention and removal on ceilings, floors and on piping and equipment. Foster Spray Poly®, the ultimate prepping system, is a strippable coating that make containment clean up quick and easy while reducing prep time by as much as 80% over tap and poly.

Removal Agents
Bridging Encapsulants
Penetrating Encapsulants
Strippable Coating

Rated 5 based on 1 product reviews