Girbau North America

Commercial Laundry Washers Dryers and Ironers

CONTACT INFO
EMAIL
Request for informationGirbau North America Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Washers  

Genius Series Washers offer exceptionally reinforced strength and durability for years of constant use; unrivaled Bluetooth and IoT (internet of things) connectivity for quick programming, simplified laundry management, and remote software updates; faster acceleration for remarkable productivity and industry-best efficiency; as well as advanced ergonomics, including a big door opening and extra-large, waterproof user interface

Rated 5 based on 1 product reviews
SPECSSPECWIZARDS

Designed to lower gas, water and electrical costs while improving productivity, E-Series High- Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durability, and the ultimate in programmability! View product brochure. 

 

E-Series soft-mount washers are available in 20- to 255-pound capacity models.


EH020 - 20lb capacity washer
EH030 - 30lb capacity washer
EH040 - 40lb capacity washer
EH060 - 60lb capacity washer

EH070 - 70lb capacity washer

EH080 - 80lb capacity washer
EH090 - 90lb capacity washer
EH130 Stat -130lb capacity washer

EH130 Tilt - 130lb capacity washer

EH190 Stat -190lb capacity washer

EH190 Tilt - 190lb capacity washer
EH255 Stat - 255lb capacity washer

EH255 Tilt - 255lb capacity washer

 


 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Continental E-Series ExpressWash Washer-Extractors deliver unmatched energy efficiency to return dollars to your bottom line. Advanced engineering brings high-speed performance, a simple-to-install freestanding design, unmatched durability, exclusive features and the ultimate in programmability to vended laundries. ExpressWash High-Performance Card- and Coin-Operated Commercial Washing Machines are available in 20-, 30-, 40-, 60-, 80- and 90-pound capacities.

EH020 - 20lb Capacity Washer
EH030 - 30lb Capacity Washer
EH040 - 40lb Capacity Washer
EH060 - 60lb Capacity Washer
EH080 - 80lb Capacity Washer
EH090 - 90lb Capacity Washer
EH130 - 130lb Capacity Washer

Rated 5 based on 1 product reviews
CADBIM

RMG-Series Washer-Extractors deliver energy-efficiency, six programmable extract speeds up to 200 G-force, a highly flexible control, and a compact design. Engineered to outperform other hard-mount washers on the market, RMG Washers are backed by a leading factory warranty. 

 

RMG-Series hard-mount washers are available in 33-, 40-, 55- and 70-pound capacity models.

RMG033 - 33lb capacity washer
RMG040 - 40lb capacity washer
RMG055 - 55lb capacity washer
RMG070 - 70lb capacity washer

 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

The REM-Series Washer-Extractor delivers a high-performance, small-load solution for on-premise laundries looking to improve laundry productivity, extend linen life and cut utility costs.

 

REM-Series hard-mount washer is available in a 25-pound capacity model.


REM025 - 25lb capacity washer
  

Rated 5 based on 1 product reviews
BIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

The LG Platinum Commercial Laundry System offers laundries unrivaled energy- efficiency, programmability, installation flexibility and durability. LG Platinum Commercial Washers and Dryers are available in electric and natural gas models, and are configurable to meet the needs of any on-premise laundry application, including those at spas, salons, vet clinics and restaurants. 

 

LG Platinum Commercial Washers are available in 22.5- and 35-pound capacity models.

 

GCWM1069 - 22.5lb capacity washer

TCW2013 - 35lb capacity washer

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

G Commercial Washers and Dryers deliver unmatched efficiency, commercial durability, simple operation and high spin speeds for reduced drying times and quicker customer rotation rates. Offering a soft-mount design for easy installations and quiet operation, LG Commercial Washers and Dryers are available in gas and electric models, as well as space-saving stack options. Choose from the 35-pound capacity LG Titan Pro Washer/Dryer or 22.5-pound capacity LG Platinum Washer/Dryer.

Giant C 22.5-pound capacity Washer
Titan Pro 35-pound capacity Washer

Rated 5 based on 1 product reviews

Ideal for small load applications, EconoWash top-load commercial washers use less water than most toploads and are constructed for longevity. It features a durable porcelain enamel washtub, a scratch-resistant, hard-baked porcelain enamel top and lid, a heavy-duty, two-speed motor and a corrosion-resistant polypropylene pump - all wrapped up in a rugged galvanized steel cabinet!

 

EconoWash Commercial Washers are available in singleload capacity models.

 

GWN - 16lb capacity washer

 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Dryers  

Engineered for unmatched drying efficiency, programmability and ease-of-use, ProDry2+ Dryers deliver premium features that work in concert to dramatically increase laundry productivity, reduce linen wear and enhance drying quality.

 

ProDry2+ dryers are available in 30- to 205-pound capacity models.

CG2535+ - up to 35lb capacity dryer
CG55-65+ - up to 65lb capacity dryer
CG75-85 - up to 85lb capacity dryer
CG115-125 - up to 125lb capacity dryer
CG165-175 - up to 175lb capacity dryer
CG195-205 - up to 205lb capacity dryer
 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Designed to pack more capacity and productivity into a smaller footprint, ProDry2+ Stack Drying Tumblers deliver unmatched drying efficiency, superior programmability and ease-of-use. The twin-motor ProDry2+ Stack Dryers deliver premium features that work in concert to dramatically increase laundry productivity, reduce linen wear and enhance drying quality and efficiency.

 

ProDry2+ stack dryers are available in 30- and45-pound stacked capacity models.

 

CG30X2 - up to 30lb capacity per pocket dryer

CG45X2 - up to 45lb capacity per pocket dryer

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDS

The CG85-95S Dryer delivers unrivaled performance, programmability and smooth advanced drying technology to a new, industry unique capacity of 85-95 pound load weight. Smart construction keeps heat inside the dryer, removing load moisture while ensuring a cool and whisper quiet work environment, shorter dry times, lower energy bills and maximum throughput in a compact

footprint. 

 

Available in in natural gas (LP), electric and steam heated models

 

CG85-95S - up to 95lb capacity per pocket dryer

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDS

Equipped with an oversized door, dryer window and cylinder light, E-Series commercial dryers are not only easy to use, they are incredibly efficient! With up to 25-pounds of capacity and gas or electric heat, E-Series commercial dryers are the right choice for any on-premise laundry with small load requirements. Loaded with industrial-grade features that ensure durability and simplify maintenance, E-Series commercial dryers are built to last.

 

KDE/KDG - up to 25lb capacity dryer

 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

The advanced engineering of ExpressDry+ Dryers simplifies installation and ease of use, drastically reduces gas consumption and downtime, and boosts profit potential. Reliable and efficient, ExpressDry+ Drying Tumblers are available in 30-, 55- and 75-pound capacity single-pocket units, and 30- and 45-pound capacity dual-pocket stacks.

KTT30+ - up to 30lb capacity per pocket
KTT45+ - up to 40lb capacity per pocket
KT030+ - up to 30lb capacity
KT055+ - up to 55lb capacity
KT075+ - up to 75lb capacity

Rated 5 based on 1 product reviews

The LG commercial dryer is simple to use. The control panel features a digital display illuminating cycle time countdown, while LED lights indicate cycle status. operators simply select one of the four fabric options ™ Whites & Color (high heat), Perm. Press (medium heat), Delicates (low heat), or No Heat ™ then press the start button. An end-of-cycle tone sounds upon cycle completion, and an extra-large door makes loading and unloading a snap!

 

GDL1329 – up to 22.5lb capacity dryer (single & stacked models)

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

EconoDry dryers are not only easy to use they dry laundry incredibly fast! Designed for minimal maintenance and simplified serviceability, the drying tumbler features a lint filter that's easy to reach and clean, but doesn't get in the way. Equipped with an oversized door opening, EconoDry dryers make loading and unloading a snap using a sensible ergonomic design.

 

KDE/KDG - up to 18lb capacity dryer

KSE/KSG - up to 18lb capacity per pocket stacked dryer

 

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEED

The ExpressDry Gear Dryer and the ExpressDry Special Ops Gear Dryer safely and quickly dry personal protective equipment, including turnout gear, special operations suits, helmets, gloves, boots, facemasks and self-contained breathing apparatuses (SCBAs). NFPA compliant, ExpressDry Gear Dryers accommodate multiple sets of turnout and/or special ops gear simultaneously - ensuring they are safely dried and returned to service in hours, not days.

 

XD4/XDH4 - holds up to 4 gear sets

XD6/XDH6 - holds up to 6 gear sets

XD8/XDH8 – holds up to 8 gear sets

XDIHT - holds up to 4 sets of gear sets

 

Rated 5 based on 1 product reviews
VIDEOS

Express Clean™ Dispensing System  

Express Clean™, a dispensing system that combines detergents, brighteners and softeners, is designed for vended laundries that feature washers with automatic chemical injection. Self-contained within a transparent cabinet, Express Clean chemistry is automatically injected into the wash cycle at the perfect moment during the wash process. Customers simply load the washer, enter their desired cycle and press start.

Rated 5 based on 1 product reviews

Commercial Ironers  

Express Flatwork Ironers are designed to streamline laundry operations with unique features that ensure improved flexibility, heightened production and the highest-quality finishing standards.

 

 Available in multiple finishing widths and 13- or 20-inch diameter rolls, Express Ironers quickly and properly finish damp flat goods without the need for time consuming dryer conditioning.

 

X13061

X13084

X20075

X20100

X20125


 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Engineered for medium- and high-volume laundries where space is at a premium, the CompactPro 5-in-One Ironing System not only features a compact design, it quickly feeds, irons, folds, stacks and accumulates at speeds of up to 49-feet-per-minute - improving PPOH (pounds per operator hour).


CP24130
CP32130
 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOS

Find My Industry  

The size of your athletic operation doesn't matter with E-Series Commercial Washer-Extractors. These highly efficient commercial clothes washer-extractors can tackle any cleaning job™and in the process™cut utility and labor expenses and dramatically improve laundry productivity. No wonder the Kansas City Chiefs use Continental Commercial Clothes Washer and Dryers to launder the team's sweats, underwear and practice uniforms! E-Series Washer-Extractors are in place at the professional, college, and high school level across the U.S. and Canada.
Rated 5 based on 1 product reviews
BIM
By replacing top-load commercial clothes washers with Continental's Energy Star-rated E-Series Commercial Washer-Extractors, B & Bs consume less water and gas, complete laundry in less time and cut labor expense. It just makes good sense
Rated 5 based on 1 product reviews
Correctional Facilities have a myriad of concerns when it comes to doing laundry, including inmate safety, inventory and fabric longevity and productivity. Industrial washer and dryers need to be gentle on inventory such as blankets and sheets; programmable to handle a variety of items, including inmates' personals and rugged mop heads; and be equipped to handle hundreds of pounds of incoming laundry each day. Since inmates often operate the laundry equipment, it also needs to be easy to use and offer lock-out safety features.
Rated 5 based on 1 product reviews
Most dairies utilize on-premise industrial washer and dryers for cleaning towels used to prepare cow udders for milking. The dairy environment calls for laundry equipment built for the rigors of constant use. Features including high-speed extraction, automatic chemical injection and a soft-mount design ensure that equipment can be installed easily in most spaces without concrete foundations and bolts; that towels come out of the washer nearly dry and ready for use; and that bacteria and contaminates are properly removed from each load every time.
Rated 5 based on 1 product reviews
Contaminated protective gear exposes firefighters to potentially life-threatening chemicals, biological agents and particulate matter. If not dealt with properly, soiled protective gear can also pass on contaminants to the public at large. The key to limiting a firefighter's exposure to such hazards is proper decontamination of soiled gear, which after a fire, car accident or similar event, can be laden with life-threatening chemicals, blood, body fluids or particulate matter.
Rated 5 based on 1 product reviews
Continental Girbau industrial washers and dryers are available to the United States government and associated agencies via approved Continental distributors.
Rated 5 based on 1 product reviews

Continental's E-Series laundry equipment can tackle any healthcare cleaning job ™ and in the process ™ cut utility and labor expenses and dramatically improve laundry productivity. Most nursing homes, clinics and hospitals are concerned with improving laundry production™getting more done faster! But, quality is also of the utmost importance. With Continental's E-Series commercial washer-extractors, healthcare operations can properly wash a variety of items thoroughly and consistently while improving production dramatically. Sheets, towels, bed pads, blankets, personal items, mop heads and rugs, can all be cleaned using one machine that's properly programmed. Programmability and high-speed extract are key washer capabilities for healthcare facilities. Continental's E-Series laundry equipment ™ no matter the load ™ fits the bill.


Rated 5 based on 1 product reviews

Continental high-performance laundry equipment not only boosts profits by decreasing water, gas and electricity usage, the equipment maximizes laundry productivity using less labor. Thanks to Continental high-performance commercial washers, dryers
and flatwork ironers, hotels reduce utility and labor costs, and in the process, elevate their green marketability and appeal.



Rated 5 based on 1 product reviews
Concerned with producing a quality product, industrial laundries are looking for an industrial washer extractor with programmability, chemical injection capabilities and high-speed extract. E-Series Washer-Extractors are packed with features designed to improve productivity, simplify the wash process and turnout a consistent, quality result with each wash. When teamed with Pro-Series Ironers and Industrial Dryers, industrial laundries realize even more benefits.
Rated 5 based on 1 product reviews
Party Rental operations require laundry processes that deliver superior results and a quick turn-around. By selecting the right laundry equipment ™ washer-extractors, industrial ironers and drying tumblers ™ they can dramatically boost laundry productivity, while using less labor, water, natural gas and electricity.
Rated 5 based on 1 product reviews
A growing percentage of items funneled through progressive drycleaning/fabricare facilities are now wetcleaned™often with superior results over traditional methods. Wetcleaning helps fabricare and drycleaning operations comply with rigid environmental regulations regarding the use of cancer-causing perchloreoethylene (perc). Wetcleaning is not only less labor intensive than drycleaning, it's safer. It is an effective option for cleaning suedes, leathers, silks, cotton and more!
Rated 5 based on 1 product reviews
By replacing top-load commercial washers with Continental's ENERGY STAR Qualified E-Series Commercial Washers, spas and beauty salons consume less water and gas, complete laundry in less time and cut labor expense. It just makes good sense.
Rated 5 based on 1 product reviews

In any medical profession, an efficient laundry system is a must for a clean and sanitary operation™and veterinary clinics are no exception. Continental Girbau's E-Series Laundry Equipment provides the perfect blend of efficiency and quality to ensure veterinarians and their assistants can focus on helping animals instead of being tied down by the laundry process.



Rated 5 based on 1 product reviews
CAD