A floor especially developed by Harlequin to offer superb protection against hard sub-floors. The thickest roll-out floor available. Allegro™ can be laid onto a very hard surface, such as concrete, to provide a "semi-sprung" dance floor.
Harlequin Allegro™ Data Sheet
Request A Sample: Click Here
The "ideal" surface for ballet, jazz and contemporary dance, Cascade is suitable for both temporary and permanent installation and is extremely resistant to wear. The surface provides a perfect "feel" - silky soft without any hint of being slippery.
Harlequin Cascade™ Data Sheet
Request A Sample: Click Here
Harlequin Fiesta™ has been developed with a tough wear coat to stand up to the rigors of percussive dance such as tap and Irish dance. Fiesta's oak-strip patterned hard surface provides an elegant solution that is great for social dancing as well.
Harlequin Fiesta™ Data Sheet
Request A Sample: Click Here
Harlequin FreeStyle™ is a dance floor particularly suited to the requirements of modern dance. Thicker than our Studio range, it provides added protection against hard sub floors.
Harlequin FreeStyle™ Data Sheet
Request A Sample: Click Here
Hi-Shine rolls out instantly to a breathtaking wet-look finish - a perfect display floor for the entertainment industry. Hi-Shine has a special laminated hard polymer ultra-gloss surface, which is superior to urethane for scratch-resistance.
Request A Sample: Click Here
Harlequin Marine™ - Cruise ship lines have asked us for a dance floor which can be installed in confined spaces on marine vessels and conforms to marine standards and fire ratings. Harlequin Marine™ does both!
The classic double-sided flooring for dance and stage. With a different color on the reverse, there are 7 combinations to choose from, each quick to roll out and lay flat to provide a slip-resistant dance surface.
Harlequin Reversible™ Data Sheet
Request A Sample: Click Here
Developed with a reinforced mineral fiber interply layer, Reversible Pro offers improved tear strength and dimensional stability, which allows it to roll out and quickly lie flat. This double-sided marley floor is ideal for use on stage and tour.
Harlequin Reversible Pro™ Data Sheet
Request A Sample: Click Here
Harlequin Standfast™ is an extremely hardwearing and heavy-duty flooring. Its contract quality makes it excellent as a studio floor or as a theater stage floor. Harlequin Standfast is a calendared vinyl consisting of a complex '"sandwich'", providing a slip resistant surface on the performance side.
Harlequin Standfast™ Data Sheet
Request A Sample: Click Here
Designed for extra strength and with a firm cushioned foam backing. Studio protects against hard sub-floors, but is still light enough to be portable for touring. Available in 5 colors, Studio also helps to reduce noise while offering a slip-resistant surface.
Harlequin Studio™ Data Sheet
Request A Sample: Click Here
Designed for extra strength and with a firm cushioned foam backing. Studio B® protects against hard sub-floors, but is still light enough to be portable for touring. Studio B's surface is specially formulated for ballet, modern and other barefoot dancing. Available in 2 colors, Studio B also helps to reduce noise.
Harlequin Studio B® Data Sheet
Request A Sample: Click Here
Harlequin AeroDeck® is an ultra lightweight modular sprung floor, manufactured from engineered panels with elastomer blocks, which are located at regular intervals on the underside. Panels are laid in brickwork fashion on the sub-floor so that cross-joins do not coincide. They are linked to each other by a radiussed tongue and groove pivot joint and secured by means of a unique locking system, which removes the need to fix the panels mechanically to the sub-floor.
Harlequin AeroDeck® Data Sheet
Request A Sample: Click Here
A floating floor system composed of sprung dance floor panels and available for either permanent dance studio installation or as stage panels for touring. Designed for safety and suitable for a range of dance disciplines, when combined with a Harlequin dance surface Liberty® LatchLoc provides the ultimate floor, allowing performers to concentrate on their art without fear of falling or injury. Harlequin Liberty® LatchLoc uses a hook and latch system to easily connect securely in one twist using a handy long-handled tool.
Harlequin Liberty LatchLoc™ Data Sheet
Request A Sample: Click Here
A permanently installed sprung floor system based on a revolutionary triple "sandwich" composite construction. Activity® Sprung Floor System completely eliminates the need for metal springs and rubber pads and because it is a fully floating system with no fixings to the existing floor. It can be laid on almost any surface without preparation. Shock-damped to avoid a "trampoline" effect and combining area and point elasticity to offer identical characteristics across the whole floor, Activity is ideal for ballet, reducing injury risk and enhancing dancers' performances.
Harlequin Activity® Data Sheet
Request A Sample: Click Here
WoodSpring® draws on concepts dating back to the 19th Century. Harlequin's modern interpretation blends a traditional construction approach with the technology of today's materials. Starting with a triple layer of wooden bearers laid at right angles to one another onto shock-absorbent elastomer pads, then covered with marine grade plywood and topped with a Harlequin vinyl dance surface or finished hardwood. WoodSpring® provides a permanent dance floor solution for professionals appreciating a traditional approach.
Harlequin WoodSpring® Data Sheet
Request A Sample: Click Here
Made in large 36 inch square formatted to precise engineering standards, TV Tiles provide an ideal flat, smooth floor for television studios well able to withstand the day-to-day demands of equipment, trolleys, lighting trusses and carpenters!
Harlequin TV Tiles™ Data Sheet
Request A Sample: Click Here
A specially formulated dance flooring to meet the needs of tap, but with protection against pits and scratches. Provided as yard squares that slide together to rapidly provide a tap area, leaving the floor beneath untouched.
Harlequin Tap Tiles™ Data Sheet
Request A Sample: Click Here
Harlequin Wall-Mounted Ballet Barres are available as single and double wall-mounted brackets and barres. Brackets are supplied complete with screws and can be mounted at any height. Lengths of barre can be joined inside the bracket heads to hide the joins and give the impression of a continuous length of barre. Wall-mounted barres should be anchored to wood studs or wall blocking.
Ballet Barres Data Sheet
Request A Sample: Click Here
Harlequin Liberty A-frame Panel Storage Cart allows for safe storage and easy handling of Harlequin Liberty and Harlequin Liberty LatchLoc sprung floor panels, edge trims and ramps. Carts are fast to load and unload and easy to maneuver with non-marking, polyamide braked wheels. Perfect for moving from place to place, whether from the stage to scenery dock or on and off vehicles while touring.
Constructed from black scratch-resistant, powder-coated steel, the carts are fitted with four heavy-duty swivel castors and forklift pockets for side lifting.
Stores up to 20 full size (96″x48″) Harlequin Liberty/Liberty LatchLoc panels.
Panel Storage Cart Data Sheet
Request A Sample: Click Here
Harlequin Roll Storage Carts are recommended for storing or transporting larger, heavier rolls of flooring. They are available in two models: a 6-roll standard cart and a 4-roll standard cart, 78½" (2m) long to accommodate any Harlequin vinyl roll-out floor.
Constructed from black, scratch-resistant, powder-coated steel, the carts are fitted with four heavy-duty braked swivel castors and non-marking polyamide wheels. The heavy gauge steel poles supporting the rolls of flooring have special end fittings to locate them securely on the cart and a center support to prevent the rolls from bowing. Additionally, two handles are supplied with each cart to assist with loading and unloading, and when not in use, these are located on the end panel to help maneuver the cart itself.
Roll Storage Cart Data Sheet
Request A Sample: Click Here