Founded in 1888, Hettich is one of today's largest and most successful manufacturers of furniture fittings on the international stage. The family owned company is based at Kirchlengern in the furniture making cluster of Germany's East Westphalia region. Some 8,600 members of staff work together to provide our future proof solutions in over 100 countries.
Hinges
Sensys hinges from Hettich are the heart of good doors. They provide unbeatable solutions for any range of furniture. Reliable performance, long life, noticeable high quality. With clever mounting and adjustment options. Sensys, the hinge technology with integrated soft closing function for even greater convenience closing hinged doors. With its uniquely wide automatic closing angle of 35°, Sensys closes the door almost on its own. Innovative, gentle, quiet.
Sensys, the hinge with integrated Silent System for more convenience when closing hinged doors.
High quality Silent System invisibly integrated in the hinge arm.
Closes doors gently and reliably thanks to the wide automatic closing angle of 35°.
Temperature stable damper in the temperature range 5°C to 40°C.
Elegant cover cap is available for the hinge cup and the hinge arm.
Shallow cup depth permits particularly thin fronts.
The perfect connection between door and cabinet body at all times - precisely that is assured by the Hettich hinge range. Whether glass, metal, wood or lightweight material: the range includes the ideal hinge for every material and almost every application. With or without Silent System, we have the solution for any type of connection.
Meeting specific customer demands
This range of special hinges provides the right fitting for special applications, such as folding doors, refrigerator surrounds or flaps.
It is also just as easy to produce designs with thin front panel materials, front panel frame constructions or specific applications without cup drilling.
Handleless furniture fronts are extremely popular – and can be produced with Hettich for a look of excellence. In the living room, in the kitchen, everywhere.
Its stainless steel finish makes the Veosys hinge from Hettich a robust all rounder. Not affected by temperature fluctuations and moisture, it is suitable for all sorts of applications. Whether outdoors, in spa centres, gyms or laboratories and hospitals – Veosys comes with tested resistance to corrosion. The integrated Silent System is reliable both at low and high outdoor temperatures. And with its uniquely wide self closing angle of 35°, Veosys closes doors almost by itself.
Defies damp, cold and hot conditions. The Veosys stainless steel hinge is highly resistant to corrosion.
Whether camping in winter or barbecuing in midsummer – you can always rely on the integrated Silent System. Doors both large and small always close gently and reliably
Corrosion-resistant quick-fit concealed hinge for indoors and outdoors
Made of robust stainless steel
clip on installation
Integrated
Anyone opting for Intermat hinges also benefits from the many advantages that come with a partnership with Hettich. For example, from decades of experience and ongoing product improvement, reliable, on time delivery as well as the fast availability of Hettich products across the globe.
Intermat is the handy and versatile hinge for fast assembly. It is particularly easy to fit and can be adjusted without effort.
The Intermat hinge can be used for practically every application. Intermat offers tangible convenience in everyday use. Because with the optional Silent System, it lets cabinet doors close without a sound.
Fast assembly concealed hinge
clip on installation
Silent System can be fitted as an optional upgrade
Drawer Systems
We at Hettich offer you a suitable drawer system for every piece of furniture. For kitchen, bathroom, bedroom, living room, office. Ingenious concept for systems to suit any application. Comfortable, stable, easy running, attractive. Single or double-walled drawer side profiles with many variants. Extensive range of accessories optimised for any target group.
Accomplished and versatile, Hettich.
As individual as you – AvanTech YOU
The AvanTech YOU drawer system scores from design diversity and creative flexibility, from concealed working parts and perfect performance as well as from an efficient product concept geared to the customer.
Design distinctive drawers: The AvanTech YOU drawer is distinguished by immaculate beauty from its slimline and sleek 13 mm drawer side profile. And by the ability to turn personal ideas into reality every time.
Get a variety of clever functions: one drawer, two runners and numerous user friendly functions. Flexibly combinable with each other by using one and the same drilling pattern.
Efficient and cost effective production: The comprehensive platform concept and perfect product adjustments to production and assembly processes guarantee cost effectiveness and efficient work flows while at the same time providing the basis for a broad product lineup.
Customised design options, huge load capacity, tremendous cost effectiveness. The ArciTech drawer system shows itself from its best side. Based on only one drawer side profile, numerous variations in design and functionality can be produced easily and efficiently. Just the way you want to. Even carrying heavy loads, the Actro runner always provides full access as well as silent and soft closing. Gentle. Strong. Flexible.
The InnoTech Atira drawer system impresses the moment you set eyes on it. Sharp contours, a choice of colours and diverse side elements produce plenty of creative potential. Added to this are many different interior organisation solutions. All this on the basis of just one platform: no other drawer system provides this level of individuality.
Diversity can be as simple as this
Based on just one drawer side profile, the InnoTech drawer system is incredibly adaptable. Various side elements and a wealth of solutions for organising interiors can be combined just as you wish to meet any need and preference.
Office means organisation. Leading the market with Hettich.
The Systema ranges from Hettich provide organisation and system based solutions on a one-stop basis. Hinter TUren, in Containern, hinter Klappen - fUr alle BUrobereiche gibt es LOsungen fUr Ordnung und Funktionen, die aus MObeln gute BUromObel machen. Mit Mehrwert fUr effektives Arbeiten, zufriedenes und sicheres Handling und ermUdungsfreie Nutzung.
Attractive on the outside. Intelligent inside.
The interior organisation solutions for the AvanTech YOU and ArciTech brings a neat and tidy look to all parts of the home and to every walk of life in next to no time at all. Pleasing the eye, all contents are easily and safely stored away with understated elegance and intelligent details.
The MultiTech single wall drawer system is the ideal gateway to the world of metal drawers, simple, easy to assemble and sound. Five different drawer side profile heights and seven lengths permit numerous design and application options. And MultiTech is not only attractively priced but also particularly easy to install.
Superbly designed and convenient
Reliably opening handleless drawers
All it takes is a light press anywhere on a large part of the front panel
The opening mechanism of both runners are activated in synchrony
Effortlessly handleless:
The convenient Push to open Silent function opens the drawer in response to a light press while closing it again in a gently controlled action.
Luxurious opening
Gently opened and extremely convenient: with the Easys electromechanical opening system, drawers almost open all by themselves on response to a light press on the front panel. And thanks to Silent System, they can be closed again at any time just as smoothly. Easily synchronised units and optional accessories not only provide absolute reliability in opening and closing drawers of any size but also prevent collisions with diagonally opposite drawers or doors.
Security for offices, shops or the home:
A locking system from Hettich gives furniture added security that makes all the difference. Whether at home, in the office or in the public domain - there are many different requirements for protection and security. Stop Control has been tried and proven in millions of applications. It provides central locking for furniture with several drawers. Fitted with the roll-out block, only one drawer can be opened at a time - providing greater stability in preventing mobile or free standing furniture from tipping forward. The system components are virtually invisible even when the drawer is open because the activator is mounted beneath the drawer. The high quality look is preserved, whether in AvanTech, ArciTech or wooden drawers.
Runner Systems
Precision that gets things moving
The Actro 5D drawer runner is simply the perfect choice for unique furniture design, narrow reveals and large front panels. Adjusting in 5 directions, front panel reveal alignment meets the most exacting demands. Excellent running performance and incredible stability provide supreme quality you can feel and hear.
Actro 5D with Silent System, optionally with Push to open Silent
Actro 5D L with Silent System, under base installation
Top runner in its class
Quadro drawer runners guarantee high level of drawer convenience. With attractive design from concealed installation. With long life and constant top performance. The robust tracks provide the steel balls with optimum control - for gratifying vertical and lateral stability. The comprehensive range with many user friendly functions provides powerful solutions as a cost effective basis for tapping into various furniture segments.
Amazing gateway to a world full of options
The Quadro V6 YOU runner system impresses with its exceptionally smooth running action, long life and material efficiency for wooden drawers weighing up to 30 kg. The YOU platform provides simple ways of differentiating furniture. Because apart from wooden drawers, AvanTech YOU drawers can be used too. And if ever a load capacity of 30 kg is not enough, you can simply turn to the Actro YOU. And do so with identical cabinet body drill holes and drawer dimensions. Always part and parcel: simple yet efficient height adjustment.
Perfect reveal alignment for wooden drawers
Sleek furniture design with sharply defined silhouettes is the mark of today's trend in furniture. Distinctively narrow reveals merge individual front segments to make them look like a homogeneous surface. Perfectly adjusted reveals instantly signalise high product quality. Create a new dimension in sophisticated furniture design the quick and easy way with Quadro 4D.
Quadro V6+ with optional Push to open Silent, full extension runner for wooden drawer (slide on installation, drawer side profile thickness ≤ 16 mm)
Quadro V6+ with Silent System, full extension runner for wooden drawer (slide on installation, drawer side profile thickness ≤ 16 mm)
The classic – always captivating
The classic Quadro V6 full extension runner for wooden drawers with 30 kg load capacity has lost nothing of its fascination. Smooth running action, durability and, thanks to the ball bearing principle, its proverbial long lasting quality make it the benchmark for concealed, under base drawer runners. Design furniture that's made to last with strong, sturdy fittings and benefit from compelling cost efficiency in the bargain. That's what makes the Quadro V6 so unique.
Quadro 25 with Stop Control
Quadro 25 with Silent System
Quadro 25 with Push to open
Quadro 25 with Push to open
Quadro 25 with Silent System
Quadro 25 with Stop Control
Simply good
Noticeable convenience opening and closing drawers: Roller runners with integrated self closing function and roll-out prevention. A further benefit: the drawers are easy to remove, e.g. for thorough cleaning or for quickly taking their contents somewhere else. The system is simple and secure, sturdy and durable, open to tolerances and production-friendly.
Roller runner FR 402 with Stop Control, 25 kg
FR 6142 roller runner, 350, white
Sliding Door Systems
Floor to ceiling, large format sliding door units make statements and provide visual clarity in a room. The new TopLine XL sliding door fitting from Hettich is the key to creating cabinets with a focus on exquisite design. The system sets new standards in practical convenience and secure, straightforward installation.
Very low opening forces mean the doors are easily opened with a mere stroke of the hand. The new generation Silent System then slows the doors down particularly gently.
Bring pure design to large surfaces
Experience unequalled user convenience
Install doors easily and securely
First class damping
Hettich introduces the NEW Silent System damping that provides a feel of added luxury and convenience. The fully concealed Silent System soft-closing and –opening feature carefully cushions door movement, leaving them to open and close with a gentle movement in complete silence. Each time the sliding door is opened and closed, it gives a feel of quality, luxury and serenity.
Keeping the focus on your design
Not only is the Silent System concealed; with our low profile option you can realize 4 mm narrow gaps and hide the hardware inside the door. A sleek and elegant look.
Need to accommodate bigger doors?
The sturdy Grant Box Track Sliding door systems provide real solutions for installations that require the movement of heavy panels, space dividers and large doors up to 500 lbs / door.
Get the look you want and the quality you expect
Hettich technology has what it takes to meet stringent architectural demands. We offer a wide range of residential and commercial grade sliding and folding door hardware systems designed to meet the specifications of architects and engineers around the world. Grant® Sliding and Folding Door Hardware is manufactured to the highest standards, using high quality material under rigid quality control conditions.
Grant offers a wide range of residential and commercial grade folding and sliding door hardware systems designed to meet the specifications of architects and engineers around the world.
For over 100 years, Grant has provided quality solutions at competitive prices for virtually any sliding and folding door application from 25lbs to 1000lbs.
Get the look you want and the quality you expect with Grant Folding and Sliding Door Hardware.
Hettich introduces the NEW Silent System damping that provides a feel of added luxury and convenience. The fully concealed Silent System soft-closing and –opening feature carefully cushions door movement, leaving them to open and close with a gentle movement in complete silence. Each time the sliding door is opened and closed, it gives a feel of quality, luxury and serenity.
TopLine Grant 6000 series is a medium duty sliding door hardware series ideal for single and bi-parting installations for residential and light commercial applications up to 75lbs. Applications include closet doors, cabinets, storage walls and room partitions.
TopLine Grant 7000 and 1200 series meet the design loads and needs of any commercial building.
TopLine Grant 7000 I-beam series for residential and commercial loads up to 150lbs.
TopLine Grant 1200 I-beam series for heavy duty commercial loads up to 325lbs.
Grant E-Series offers economical light and medium duty sliding and folding solutions.
Grant 75E for loads up to 75lbs.
Grant 150E for loads up to 150lbs.
A custom made continuous ball bearing hanger system ideal for commercial and residential grade applications such as doors, movable walls and partitions weighing up to 1000 lbs (454 kg).
A light to medium duty top hung folding door system for residential and commercial applications. The Grant Bi-fold series supports bi-folding door installations. Ideal for closet doors.
A heavy duty, top hung folding door system. The Wing Line Grant 1200 series supports most heavy duty residential and commercial grade bi-fold applications.
Design upgrade for furniture: SlideLine M enhances the functionality and design of furniture. Living room storage units and shelf systems, kitchen wall units as well as bathroom furniture and office cabinets.
Comfort included: Silent System damping in opening, closing and collision direction.
Tool-less fast installation: sliding doors are easy to install.
Spot on: Integrated height adjustment for perfectly aligned doors.
Easy and fast: profiles are simple screw mounted to the assembled cabinet body.
Design-orientated furniture: Decorative tapes to stick on in three colours enhance the running profile.
SlideLine 55 Plus combines superb convenience and design with unbeatable value for money. Furniture can be designed with inset or overlay doors using just one system.
Sliding door systems for inset door position. Uncomplicated technology. User friendly in every day use.
Sound and secure: SlideLine 97 for inset, bottom running glass sliding doors.
Customised and fast: cost effective solutions with the modular system.
Guarding against unauthorised access: the Prestige 2000 cylinder push lock.
Variety for different furniture designs
Unique door movements for innovative furniture concepts
Folding Door Systems
Experience an unrivalled panoramic effect with the new WingLine L. We have optimised the system in every respect: For more comfort, reduced noise, smooth running behaviour with an elegant design. Whether with handleless "Push to Move" or with classic "Pull to Move" - WingLine L offers the right operation for every style.
Whether it's a small top unit in the kitchen, stylish wardrobes in the living area or spacious wardrobes in the bedroom - WingLine L impresses with innovative technology, an impressive panoramic effect and a surprisingly wide range of applications that will delight in any room situation.
Fascinating panorama effect at unbeatable value for money. A single movement of the hand opens up every last inch of storage space: leaving everything in view while optimising access and convenience! The WingLine S folding door system manages without any bottom guide – the perfect solution for small furniture doors. And a tremendous benefit in terms of cost efficiency and ease of installation.
Side mounted folding door system
For door weights 5 kg; door width max. 450 mm; height max. 1000 mm
Optionally for doors with or without handle
The clever way to fold doors
Side mounted folding door system
For door weights up to 25 kg; door width max. 500 mm; height max. 2400 mm
Invisible hardware technology
Simple installation
Simply fold large doors
Side mounted folding door system with runner profile at top for large-size doors
For door weights up to 25 kg; door width max. 600 mm; height max. 3000 mm
Versatile use in furniture or room dividers
No disruptive bottom guide
Force unfolding
Side mounted folding door system with guide profile at top / bottom for heavy doors
For door weights up to 25 kg; door width max. 500 mm; height max. 2400 mm
Differentiating the easy way
For general-purpose use
Move door packages freely
Folding door system without side mounting, with guide profile at top / bottom, for folding doors that move freely in front of the cabinet body
Door weight: max. 25 kg with 2 door wings, max. 20 kg with 4 door wings
Door dimensions: width max. 500 mm with 2 door wings, max. 400 mm with 4 door wings, height max. 2400 mm
New design options
Table and Desk Systems
Height-adjustable table frames with many extras
High-quality table frames with soft start and collision detection for safe, everyday use.
Powerful solutions for professional use: they lift weights of up to 120 kg quickly and quietly, and even up to 150 kg for angled solutions.
Economical solutions with extra short foot stabilisers for more ergonomics and comfort in the home office.
Optional wooden feet set cosy accents in the office and create additional visual possibilities for use in public and private environments.
Coordinated programme of cable trays and drawer solutions for a tidy, attractive workstation.
The height adjustable Steelforce desk support frames add dynamic to every office routine. This strengthens the body, improves the ability to concentrate and increases brain power. Our attractive acoustic partition walls offer flexible solutions for confined office environments in which concentrated work is still required. The comprehensive programme of storage space and cable management systems ensures a tidy and pleasant working atmosphere.
Steelforce Pro 570 SLS und Pro 670 SLS Highline (Bank)
Steelforce Pro 671 SLS Highline 90° XL und Pro 673 SLS Highline 135° XL
Steelforce Pro 370 SLS and Pro 470 SLS
Steelforce Pro 300 and Pro 300 Slim
STEELFORCE PRO 310 HC SLIM
Bamboo table legs: an eye-catcher
The table base made of fast-growing bamboo wood is a real eye-catcher. It creates a pleasant working environment and is ideal for height-adjustable dining and work tables.
Design your own wooden table legs - perfectly matched to the surroundings and the individual taste of your customers. Our adapter set ensures a stable and secure connection to the table frame.
Cable Management for Safety and Organization at the Workplace
Our cable trays and chains, which are colour-coordinated with the table frames, ensure a more relaxed and safe working environment.
Making short work of managing long cables.
Now you can put an end to tangled cables – with cable management systems from Hettich. Universal and uncomplicated. Easy to install and convenient to use. Attractively designed in sturdy quality. In just the way you're accustomed to from Hettich.
Clean Desk with Steelforce Storage Solutions
Always to hand , quickly out of the way - that is the overriding principle of Steeforce Storage Solutions. They move up and down with the worktop and offer optimum space for utensils and personal items.
Save your preferred sitting and standing height in the Steelforce Desk app.
Use the reminder function to regularly switch between sitting and standing to achieve your health goals.
Acoustic screens for concentrated work.
Our felt privacy and sound insulation provides an extra dose of privacy. The heavy stainless steel holders can be attached to the tabletop using the adhesive pads provided or used flexibly without being attached to the tabletop.
Assembly Machinery
For masterful furniture making BlueMax automatic drilling and insertion machines from Hettich make precise work in the furniture workshop easier. Interchangeable drilling units and the pneumatic hold-down clamp save time and effort – for efficient and cost effective work processes. The BlueMax Modular automatic drilling and insertion machine drills holes for hinges, mounting plates, connecting fittings, runners and System 32 holes quickly and accurately. The BlueMax range has exactly the right machine model for your specific needs. In one model range, the machines are based on one principle and can be matched to growing demands at any time.
Maximum convenience: BlueMax Mini Modular Plus, the compact range with interchangeable drilling unit technology, horizontal drilling unit and digital display.
Easy handling: BlueMax Mini Modular, the compact, upgradable range with interchangeable drilling unit technology. For time saving work and maximum precision.
The key basic functions: The BlueMax Mini, type 3 brings efficiency and absolute precision to your furniture workshop.
BlueMax Mini Modular
BlueMax Mini Typ 3
BlueMax Mini, type 2 / 6
Ergonomic, height-adjustable workstations for the workshop
Powerful electromotive lifting columns for the perfect ergonomic height at the touch of a button
Maximum stability for vibration-free, safe working
Simple ordering thanks to complete hardware set
Stable LegaDrive lifting columns with simple operation
Work precisely and efficiently right from the start with the comprehensive drilling jig programme from Hettich
Extensive product programme
Easy handling
Robust and long lasting
On request, also for in-house production using 3D printers with the appropriate CAD data from Hettich
Connecting technology
What connecting fittings from Hettich join together just doesn't come apart. Solutions for any jointing task, for flexibility in design and construction today and tomorrow. Permitting the choice of classic and many new lightweight materials. Simple to use in production and assembly. Technology that stays put – perfection that's expected. From Hettich.
Fitting solutions for Household Appliances
Cold: Quadro Compact pull-out refrigerator
Experience a wide range of applications
Move lightweights and heavyweights with effortlessly
Easily differentiate with user friendly functions
Cold: K-hinges for refrigerators
Choose the right hinge for every type of refrigerator
Open wide, close gently and securely
Upgrade with additional features
Wet: Fitting solutions for dishwashers
Enjoy tried and proven Quadro quality in the dishwasher
Give dishes more space
Raise the lower basket to a new level
Hot: Quadro pull-outs for oven and warming drawer
Experience Quadro convenience in various oven types
Choose from the diverse product portfolio
Simply clip on pull-outs and enjoy high flexibility
Further Products
ComfortSpin turntable
Back to front, front to back. The ComfortSpin rotating turntable can not only be rotated through 360°, but also partially extends out of the cabinet: for quick, easy access even to everything in the rear area. Enjoy the convenience and movement that ComfortSpin offers. Anyone turning once will always want to turn!
Cadro aluminium frame system
Take advantage of Cadro's great design freedom and plan your furniture exactly as you want it: open or closed, against the wall or on the floor, stand-alone or connected to existing furniture. Needless to say, Cadro can also be combined with other Hettich fittings and systems.
The aluminium frame system that makes almost anything possible!
The aluminium frame system in matt black or stainless steel look for a variety of furniture designs
Perfectly upgradable and customisable with Hettich drawer systems, hinges or sliding systems.
Produce a wide variety of furniture designs quickly and easily with dedicated assembly aids.
The aluminium profiles are designed for 16 mm shelves, 6 mm glass shelves or 4 mm glass shelves for display cabinets
Flap fittings
Win your customers over with good selling points! Flap fronts, for instance: in many cases, they are the most practical solution. They are now undergoing a renaissance after being out of fashion for a while. Hettich flap fittings make contemporary statements in terms of quality and convenience. In kitchens, bathrooms, living rooms and corridors, the Hettich range includes flap fittings for all requirements. High quality, robust and durable.
Cabinet interiors
Convenient access to cupboard contents: Storage space in narrow wall and base units can also be utilised even more effectively. Ergonomic and comfortable in design, reliable in technology. Discover how you can significantly increase the user benefits of your furniture with Hettich
Interior organisation
Attractive on the outside. Intelligent inside. The interior organisation solutions for drawer systems make it easy to create order in all living areas. Pleasing the eye, all contents are easily and safely stored away with understated elegance and intelligent details.
Waste collecting systems
A good idea for every type of waste: sorting waste is easy with Hettich waste collection systems, thanks to their sophisticated organisation and clever functions. Whatever the situation, the broad product range features space saving solutions – in pullouts or behind hinged doors. Attractively designed in robust, durable quality. Aesthetic standards need not stop with waste.
Furniture locking systems
Mechanical and electronic locking systems for every area of furniture and for many security levels offer security to meet requirements. Personal or confidential documents are optimally protected, whether in the office or in public areas such as hospitals, shops, hotels, schools and universities or in the fitness area.
Locking systems
A locking system from Hettich gives furniture added security that makes all the difference. Whether at home, in the office or in public areas. Stop Control has been tried and tested millions of times: Furniture with several drawers is locked centrally and only one drawer at a time can be opened with the pull-out stop - this provides improved protection against tipping for mobile or free-standing furniture.
