Hunter Douglas Architectural Window Coverings

Window Coverings

CONTACT INFO
EMAIL
Request for informationHunter Douglas Architectural Window Coverings Contact Us / RFI
PRODUCT SELECTION RESOURCES
COMPANY OVERVIEW
ALL PRODUCTS

Roller Shades  

The key feature of the RB 500+ automated roller shade system is its versatility, with components to support numerous motor types and mechanisms. Perfect for commercial applications, this modular system allows installation in a wide range of shade sizes and positions.

Key Features

  • Select RB 500+ Automated Roller Shade systems now UL Certified

  • Standard Duty and Heavy Duty brackets and clutches designed to fit seamlessly together, creating a sleek profile

  • Redesigned dual bracket allows for both automated and manual shades on one system

  • High-performance fabrics available including E Screen with KOOLBLACK® Technology, and Cradle to Cradle Certified™ fabrics GreenScreen Revive® and GreenScreen® Evolve™

  • Modular operating system accommodates numerous automated applications

  • Universal spring-loaded end plug mounts shades securely and provides for smooth and easy installation

  • Counter balance weight system provides for ease of lifting roller shades over large expanses.

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONS

The key feature of the RB 500+ manual roller shade system is its versatility, with components to support chain- and crank-driven mechanisms. Perfect for commercial applications, this modular system allows installation in a wide range of shade sizes and positions.

Key Features

  • Standard Duty and Heavy Duty clutch options engineered to lift more weight than the industry standard

  • Standard Duty and Heavy Duty brackets and clutches designed to fit seamlessly together, creating a sleek profile

  • Maximum required pull force of 10 lbs. guarantees easy lifting

  • Clutches designed to reduce friction on the chain, ensuring smoother and quieter operation

  • Redesigned dual bracket allows for both manual and automated shades on one system

  • High-performance fabrics available including E Screen with KOOLBLACK® Technology, and Cradle to Cradle Certified™ fabrics GreenScreen Revive® and GreenScreen® Evolve™

  • Modular operating system accommodates chain and crank applications

  • Universal spring-loaded end plug mounts shades securely and provides for smooth and easy installation

  • Counter balance weight system provides for ease of lifting roller shades over large expanses.

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONS

Our engineers create and test our sail-shade systems specifically for the needs of each project. This detailed approach results in a custom solution constructed from proven fabrics and components.

Key Features

  • Designed to meet the requirements of a space

  • Reduces glare and solar heat gain

  • Diffuses light and increases natural daylight, depending on application and installation

  • Our engineering expertise ensures effective and reliable shading

Rated 5 based on 1 product reviews
SPECSCATALOGS

This automated system fits a variety of window types and features a cost-effective radio frequency OTTO™ motor. 

Key Features

  • Smooth and reliable operating technology

  • Spring-loaded idle end provides easy installation

  • Dual bracket allows for both automated and clutch-operated shades on one system

  • High-performance fabrics available, including E Screen with KOOLBLACK® Technology, and Cradle to Cradle Certified™ fabrics GreenScreen Revive® and GreenScreen® Evolve™

  • Intelligent Wireless and Standard motors available

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
SPECSCATALOGS

The key feature of this system is its universal bracket, which makes installation quick and easy.

Key Features

  • Smooth and reliable operating clutch technology

  • Universal bracket systems

  • Multiple system sizes available to suit all standard applications

  • Spring-loaded idle end provides easy installation

  • No notch fascia systems available

  • High-performance fabrics available including E Screen with KOOLBLACK® Technology, and Cradle to Cradle Certified™ fabrics GreenScreen® Evolve™ and GreenScreen Revive®

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
SPECSCATALOGS

The key features of the exterior roller shade systems are the heavy-duty headboxes, guide wires, and weather-rated fabrics, which ensure superior performance even in the harshest environments.

Key Features

  • Fabrics designed specifically for exterior applications

  • Head box protects the fabric and motor in raised position

  • Durable roller tube incorporating the motor

  • Heavy-duty brackets, bottom rail, and side guides engineered to withstand adverse environmental conditions

  • Full motorization and automation available for raising, lowering, and adjusting the shade

Rated 5 based on 1 product reviews
SPECSCATALOGS

Engineered for both interior and exterior applications, our motorized zipper tension shade allows for sun control as well as total blackout when required.

Key Features

  • Keeps fabric under tension in all directions

  • Zero light gaps

  • Small and compact design

  • Quiet motor operation

  • Able to sustain high wind loads on the exterior

  • Suitable for sun shading, blackout and insect screens

Rated 5 based on 1 product reviews
SPECSCATALOGS

The key feature of our skylight tension shades is the single-motor mechanism, which reduces system complexity and improves overall reliability.

Key Features

  • Innovative tensioning system adjusts automatically to keep shades taut across longer spans

  • Exclusive single motor drives and motor coupling tension systems reduce installation costs, controllers and wiring

  • Coupling of two tension systems through a single motor reduces cost

  • Available dual-shade systems make it possible to create solutions that combine both translucent and blackout shades

Rated 5 based on 1 product reviews
SPECSCATALOGS

Aluminum Horizontal Blinds  

Available with our Cordless Lift & Lock operating system, our 1" and 2" manual Riviera® Commercial Aluminum Blinds are cost-effective and easy to clean.

Key Features

  • 1" and 2" slats (.008 gauge only)

  • A wide range of colors and finishes are available

  • Curved (1") and square (2") steel headrails with optional valance

  • Slats contain 70% recycled aluminum and are GREENGUARD Gold Certified

  • Heat-treated, spring-tempered aluminum for unmatched durability

  • Slip-clutch tilter prevents over-rotation and damage

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCERTIFICATIONS

Sheers, Shadings and Shutters  

Duette® Honeycomb FR shade panels are duotone, with a neutral color facing streetside. The fabric blocks 99% of UV and meets all requirements of NFPA 701 for commercial applications.

Key Features

  • GREENGUARD Gold Certified for low-emitting products

  • Fabrics pass NFPA 701-99 Small Scale Flammability testing

  • Honeycomb design enhances R-value and shading coefficient and provides 99% UV blocking

  • Shadings are duotone, with neutral tone facing the exterior and color facing the interior

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
CATALOGSCERTIFICATIONS

The unique fabrication of Silhouette provides up to 88% UV protection with vanes open and 99% with vanes closed. Our line of flame-resistant fabrics meets all requirements of NFPA 701 for commercial applications.

Key Features

  • GREENGUARD Gold Certified for low-emitting products

  • Fabrics meet all requirements of NFPA 701 small scale flammability testing for commercial applications

  • Up to 88% ultraviolet protection with vanes open and 99% with vanes closed

  • Motorization available

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
CATALOGSCERTIFICATIONS

Skyline panels traverse on a slim track of up to 384" in length. The innovative mechanism minimizes the number of tracks required and ensures smooth, reliable operation.

Key Features

  • Select fabrics are GREENGUARD Gold Certified for low-emitting products

  • Fabrics meet all requirements of NFPA 701 small scale flammability testing for commercial applications

  • Color-coordinated hardware

  • Interlocking bottom-weight increases panel stability and eliminates tangling

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
CATALOGSCERTIFICATIONS

Palm Beach shutters are composed of FR Polysatin materials that resist both heat and high humidity. Shutters are inherently flame-retardant, meeting the requirements of NFPA 701.

Key Features

  • Polysatin compound

  • GREENGUARD Gold Certified for low-emitting products

  • Meets requirements of NFPA 701 small scale flammability testing for commercial applications

  • Guaranteed never to warp, crack, fade, chip, peel or discolor

  • Energy-efficient design with an R-value of 5.68 to help reduce HVAC costs

  • UV resistant

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews

Wood and Alternative Wood Blinds  

The key feature of ShadeSense Alternative Wood Blinds is the cost. Available in 2"  and 2-1/2" slats in various colors and textures, ShadeSense blinds are extremely competitive, durable, easy to clean, and ideal for large-scale projects.

Key Features

  • Available in 2" and 2-1/2" flat slats

  • Color options include a variety of whites, neutrals and grays (2", 2-1/2"), and textured and wood tones (2")

  • Valance options include 3" Standard Decorative, or optional 3" Crescent and 3" Modern

  • Meets all NFPA 701 and CA Title 19 requirements

  • GREENGUARD Gold Certified for low-emitting products

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGS

Best for Kids™ Certified Product

Offering the ultimate solution to privacy, light control, and child safety, tap into popular textures and stains that mimic the look and feel of wood for seamless function and classic style with Express Basics Alternative Wood Blinds.

Key Features

  • Best for Kids™ certified product

  • Meets all NFPA 701 requirements

  • Low-profile PVC headrail

  • Wand tilt only (left side only)

  • 2-1/2" Crescent Valance is standard

  • Lengths are fabricated in 6" increments

  • LightsOut Routeless feature 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGS

The key feature of EverWood Alternative Wood Blinds is the composition of the slats, made from a proprietary PVC-free polymer that will not warp, fade, or discolor.

This product is only available in non-FR material.

Key Features

  • A selection of colors and TruGrain® finishes

  • GREENGUARD Gold Certified for low-emitting products

  • Cordless lift systems provide added child safety

  • Satisfaction Guarantee against fading, yellowing, warping or bowing

  • Backed by our Performance Plus™ Protection and Lifetime Guarantee

  • Non-FR material

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCERTIFICATIONS

Parkland blinds are constructed from durable hardwood harvested from responsibly managed forest sources. Durable basswood slats resist both fading and moisture to enhance product lifespan.

This product is only available in non-FR material.

Key Features

  • Low VOCs and GREENGUARD Gold Certified

  • Harvested from responsibly managed forest

  • Designed and assembled in the USA

  • Resistant to fading and moisture

  • Cordless lift systems provide added child safety

  • Hunter Douglas Lifetime Guarantee

  • Non-FR material

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCERTIFICATIONS

Vertical Blinds  

The key feature of our Vertical Blinds is the hardware system, which features a range of pantagraph and carrier train systems to fit a variety of applications.

Key Features

  • GREENGUARD Gold Certified for low-emitting products

  • Most materials meet all requirements of NFPA 701 small scale flammability testing for commercial applications (perforated PVC is not flame retardant and does not meet NFPA 701 requirements)

  • Energy efficient

  • Antimony-free

  • Backed by our Lifetime Guarantee

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSCERTIFICATIONS

QuickShip Program  

Hunter Douglas Architectural launched the QuickShip Program in February 2025 to provide quick and efficient order fulfillment for top-selling fabrics and components within the HDA roller shades product line.

PROGRAM HIGHLIGHTS:
• RB 500+ Clutch Operated Shades only
• Orders with a quantity of 25 or fewer shades (orders above 25 will be processed as standard orders)
• 6-day lead time
• Single, non-dual, non-coupled shades only
• 3" and 4" fascia
• All bottom treatments, including hem bar
• No side channels
• 37mm, 50mm, and 62mm tubes
• End caps and bracket covers
• Stainless steel chain only
• Hold-down brackets
• Available fabrics in limited colors:


Rated 5 based on 1 product reviews

View Through Simulation Tool  

The color of a fabric and the openness of its weave plays a significant role in determining an occupants views to the outside. Darker colored fabrics absorb light, allowing for greater view through while lighter fabrics reflect light, resulting in decreased view through. Openness factor (OF) must also be considered. A greater OF means a looser weave, resulting in more transparent views. The opposite is true for a lower OF whereby the tighter weave means reduced views to the outside. Get started below to find your ideal combination!

Rated 5 based on 1 product reviews

Project Gallery  

Browse Window Coverings Projects

Rated 5 based on 1 product reviews

Sustainability  

Responsible Design Solutions for a Healthier World

Hunter Douglas Architectural's commitment to sustainability and responsible development is evidenced by our continuous efforts to address environmental concerns, improve production processes, eliminate waste and reduce maintenance. Our focus - to contribute to and educate people on designing healthier, more resilient spaces.

Rated 5 based on 1 product reviews

Noise of equipment and conversation have been shown to impact worker comfort and productivity. Our acoustical roller shade fabrics provide noise reduction coefficients (NRC) up to 0.55.


Read More

Rated 5 based on 1 product reviews

Our window covering systems diffuse glare for visual comfort and move daylight into a space, reducing energy used by artificial lights.


Read More

Rated 5 based on 1 product reviews

Automated control systems for solar shading and window covering motorized operating systems can maximize energy reduction and light control by dynamically adjusting to the position of the sun.


Read More

Rated 5 based on 1 product reviews

Our commitment as a manufacturer is to offer product solutions which contribute to the overall performance of a building. By controlling light and improving energy efficiency, Hunter Douglas Architectural window covering systems make buildings better places for the people who use them.

For additional resources, including GREENGUARD certificates and access to all of our Product Declarations, please visit our Technical Resources Center.

Rated 5 based on 1 product reviews