DefenseLite® Pro is a patented retrofit security glazing system engineered for maximum forced-entry resistance, meeting ASTM F3561 Level 8 standards. Engineered with high-optic AR and UV-coated polycarbonates and proprietary aluminum extrusions, it creates a clear, impact-resistant barrier over existing doors, windows, and storefronts. Its patented venting system ensures climate adaptability for long-term system integrity and cost-effective installation. Ideal for schools, retail, and other high-risk facilities, DefenseLite® Pro protects against smash-and-grab crime, riots, and vandalism threats while preserving architectural integrity and daylighting.
Dubbed “body armor for window and door glass", BulletShield™ is a UL 752-rated ballistic security glazing retrofit system, offering cost-effective ballistic resistance for vulnerable door, window, curtainwall and storefront glass. Designed to reinforce existing glass without structural modifications, BulletShield™ is available in polycarbonate-based and glass-clad composite configurations, ensuring customizable protection up to UL Level 7 while maintaining optical clarity and daylighting.