INKAN Ltd.

Architectural Glass and Metal Fabricator

CONTACT INFO
EMAIL
Request for informationINKAN Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

The ideal solution - the suspended glass assembly. The glass wall, acting as one unit, hanging from the head of the structure, not only provides a transparent, weatherproof membrane, but is also a structural wall. The wall may be interrupted by tempered glass doors or revolving doors to provide access where required.

 

18 York

120 Bremner Blvd. Toronto

101 Constitution, Washington DC

Bay and Adelaide

Conestoga Mall

BMW Tower

 

Rated 5 based on 1 product reviews
Top & Bottom Rail with Stiles
Rated 5 based on 1 product reviews

InKan Ltd. custom manufactures, designs and engineers balustrades to suit your client's needs. Our in-house custom metal fabricating and glass tempering/laminating can design your balustrade to meet building code requirements from residential to stadium loading.

 

Liberty Village - Toronto

120 Bremner Blvd. - Toronto

Battery Wharf - Boston MA

GTAA - Pearson Airport - Toronto

BMW Markham - Markham
 

Rated 5 based on 1 product reviews
InKan Ltd. has state of the art fabricating equipment to suit all your shower door needs. Capable of large volume orders along with small customized frameless shower enclosures.
Rated 5 based on 1 product reviews

InKan Ltd. can back paint glass for spandrel applications in sizes up to 1800mm x 3000mm (72" x 120") Custom colours and colour matching available to suit your needs.

 

Tempering

Laminating

Heat Soak
 

Rated 5 based on 1 product reviews
InKan Ltd. is an experienced manufacturer of squash and racquetball court glass with hardware. Including American Squash, Racquetball and International Squash including custom configurations may include international doubles squash with court width of 300"
Rated 5 based on 1 product reviews