Insl-X

Primers and Coatings

CONTACT INFO
EMAIL
Request for informationInsl-X Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
A multipurpose, 100% acrylic, water-based primer/sealer for outstanding everyday stain blocking on a variety of surfaces. It adheres to interior and exterior (spot prime) surfaces and can be top-coated with latex or oil-based coatings.
Rated 5 based on 1 product reviews
A high performance, ready to use, epoxy fortified acrylic floor coating that resists hot tire pickup and marring common to driveways and garage floors.
Rated 5 based on 1 product reviews
A specially engineered acrylic '- epoxy clear sealer for masonry floor surfaces designed to lock down latent residue on masonry surfaces and provide enhanced adhesion for finish coats of paint.
Rated 5 based on 1 product reviews
Waterblock® Acrylic Masonry Waterproofer is designed to waterproof interior or exterior masonry surfaces such as basement walls, foundations, retaining walls, exterior masonry walls, etc.
Rated 5 based on 1 product reviews
Cabinet Coat is the ultimate finish for refurbishing kitchen and bathroom cabinets, shelving, furniture, trim & crown molding and other interior applications that require an ultra smooth, factory like finish with long lasting beauty.
Rated 5 based on 1 product reviews
Stix Waterborne Bonding Primer is an acrylic-urethane bonding primer-sealer for all surfaces. It offers unparalleled adhesion to the most challenging surfaces, including glossy tile, PVC, pre-coated siding, and more.
Rated 5 based on 1 product reviews
This is a thick coating with elastomeric properties. It encapsulates lead-based paints and forms a dense, high-solids barrier that blocks and seals to prevent the migration of lead contaminants from reaching the surface.
Rated 5 based on 1 product reviews