Kattsafe

Safe Access and Fall Protection

CONTACT INFO
5199 E 500 S Suite 100
Whitestown, IN 46075
Toll Free: 888-637-7872
Phone: 317-769-7710
Continuing Education Logo
EMAIL
Request for informationKattsafe Contact Us / RFI
SOCIAL
YouTube icon
COMPANY OVERVIEW
ALL PRODUCTS

Guardrails  

The GR31 Internal Wall Mount Guardrail provides the highest level of passive safety for internal wall mounted applications. GR31 posts are positioned a maximum of 8ft on center. This system is sold in kit form to ensure all components are included for a seamless installation.

Roof guardrail systems can be purchased by simply selecting the kit length(s) required, the number of corner kits, wall termination kits and ladder connection hardware kits. GR31 guardrail is simple and quick to install. This system can be easily customized to suit specific site requirements. 

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

GR32 Metal Roof Mount Guardrail is designed for metal roofs including R panel and standing seam systems. The GR32 system can either be fastened down with self-sealing rivets to the metal deck or with non-penetrating clamps to suit the standing seam profile. 

Roof guardrail systems can be purchased by simply selecting the kit length(s) required, the number of corner kits, wall termination kits and ladder connection hardware kits. GR32 guardrail is simple and quick to install.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The GR33 External Wall Mount Guardrail provides the highest level of passive safety for external wall mounted applications. GR33 posts are positioned a maximum of 8ft on center. This system is sold in kit form to ensure all components are included for a seamless installation.

Roof guardrail systems can be purchased by simply selecting the kit length(s) required, number of corner kits, wall termination kits, and ladder connection kits. GR33 guardrail is simple and quick to install. This system can be easily customized on-site to suit specific site requirements.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The GR34 Non-Penetrating Guardrail system provides the highest level of passive safety for membrane and built-up roof systems. The GR34 guardrail features a plastic-coated steel weighted base that sits on top of the roofing membrane resulting in a completely freestanding system that is OSHA compliant. GR34 bases and posts are positioned a maximum of 10ft on center. This system is sold in kit form to ensure all components are included for seamless installation.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The GR36 Surface Mount Aluminum Guardrail is designed for flat roof applications where an alternative to weighted bases is needed and sloped roof projects and applications where higher wind loads, ice buildup, and snow loads are typical. The GR36 system is fastened down with the Anchor System, anchored by Anchor Products. The Anchor, anchored by Anchor Products, is supplied with the project-specific roof membrane pre-attached to ensure a waterproof connection and maintain the warranty. The plates, anchored by Anchor Products, are approved by all major membrane manufacturers. This system can be easily customized to suit specific site requirements.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADSPECS

The Aluminum Roof Hatch Guardrail System is designed to meet OSHA requirements for safe entry through rooftop openings.

This fixed railing system provides permanent fall protection for hatch openings. Available in multiple sizes, can fit to most existing hatches or can be easily installed on our Roof Hatch.

The innovative clamping system eliminates the need to drill holes into the hatch or roof surface jeopardizing the roof warranty.

This system installs in minutes with basic tools and does not require special training or certification for proper installation.

Available Configurations:

KG3036 - To suit a standard 30in x 36in roof hatch
KG3636 - To suit a standard 36in x 36in roof hatch
KG3054 - To suit a standard 30in x 54in roof hatch
KG4848 - To suit a standard 48in x 48in roof hatch
KG3096 - To suit a standard 30in x 96in roof hatch

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Walkway Systems  

The permanent rooftop walkway is a lightweight, non-corrosive aluminum walkway system which provides safe, designated access around the rooftop environment. 

The mill finish aluminum material ensures excellent aesthetics that complement the architecture of any building.

Our walkway systems are built for safety and flexibility. It uses high-tensile-strength aluminum that's both lightweight and durable, making it long-lasting and easy to install. We supply walkway systems in various lengths, and we cut the panels to length and angle on-site according to your rooftop's size and shape.

Fasteners are also selected according to the roof at hand. Metal roof panels usually use specialist rivets with walkway battens, and standing seam roof profiles typically use non-penetrating clamps. The non-penetrating walkway system is suited for membrane and built-up roof systems.

Available Configurations:
KW4 - Aluminum walkway with one-sided guardrail on a flat rooftop
KW5 - Aluminum walkway with one-sided guardrail on a sloped rooftop
KW6 - Aluminum walkway with two guardrails on a flat rooftop
KW7 - Aluminum walkway with two guardrails on a sloped rooftop
KW8 -Aluminum walkway without guardrail on a flat rooftop
KW9 - Aluminum walkway without guardrail on a sloped rooftop

Request a Quote 

Rated 5 based on 1 product reviews
SPECSVIDEOSLEED

When you need a safe all-weather rooftop walkway mat with easy installation, choose Kattsafe flexible walkway systems for your roof system. Installation takes mere seconds and provides complete roof membrane protection. Unlike other systems, cable ties is all you need for installation — no specialized equipment required. Once it's been carefully placed in the desired position, the flexible walkway is stable enough to handle hurricane-force winds. Unlike other walkway systems, it causes no harm to your roof and protects your roof membrane against damage. 

Flexible walkways systems are essential to keeping your employees safe and protecting the integrity of your roof. These designated pathways help keep your workers far away from potential fall hazards. When used alongside fall protection plans and training programs, flexible walkways protect your crew, building and reputation. 

Available Configurations:
DMPVC - PVC -Flexible walkway system for flat roofs, gantries, and high level walkways
DMTPO - TPO -Flexible walkway system to protect TPO flat roofs from heavy foot traffic, dropped tools, and maintenance equipment

TPO Product Sheet
PVC Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSVIDEOS

Warning lines  

The WL31 roof safety line is our warning line system for metal roofs. This product has two mounting types available — self-sealing rivets or non-penetrating seam clamps. Both mounting types offer the same OSHA compliance and high visual awareness to ensure people are kept at a safe distance from fall hazards.

For metal decks and standing seam roofs, we offer an aluminum base that spans multiple roof profiles and can be fastened down every 15-30 feet. These poles are connected with plastic-coated stainless steel cables. Aluminum danger pennants are attached to this cable every 6 feet to make the cable more visible.

WL31 is a modular system, so you can arrange the components into virtually any configuration. You can customize this warning line product to fit what your job site requires.

Rated 5 based on 1 product reviews
SPECS

Our freestanding warning line for membrane and built-up roofs features a plastic-coated steel weighted base that is completely non-penetrating and sits on top of the roofing membrane. Aluminum posts are placed 15-30 feet apart and connected by a plastic-coated stainless steel cable. Aluminum danger pennants are attached to this cable every 6 feet to make the line more visible.

Various mounting options are available to suit different roof types and profiles. Since the modular system can fit virtually any configuration, you can customize the WL32 warning line system to your specific application

Rated 5 based on 1 product reviews
SPECS

Fixed Ladders  

Kattsafe is a leading supplier of ladders and roof access materials. Our products follow the guidelines and standards of OSHA and ANSI to save you time and money on research and preparation. We'll give you everything you need to help you get back to work safely. 

Angled fixed ladders are specifically suited for small elevation changes. We have several options to fit different spaces. Angled fixed ladders are ergonomically sound, and they provide easy access to elevated surfaces such as roofs or platforms. 

Constructed of aluminum, these angled fixed ladders are lightweight, sturdy, and non-corrosive. As with all of our products, Angled Fixed Ladders meet OSHA and ANSI standards as applicable, but they are also ergonomically designed for user comfort as well as safety.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The RL21 Angled Fixed Ladder has larger grab rails for easy maneuvering from the ground to the roof or elevated surface. We have several ladder kits available, with maximum heights starting at 4ft 3in and ending at 15ft 6in. This ladder works well in areas that do not support a walking platform.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

The RL22 Angled Fixed Ladder with parapet platform reaches the elevated area and mounts to the floor. The attached platform sits above the parapet wall for safe access. You can choose from multiple base options to mount the ladder to the elevated surface.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

The RL23 comes with a walkway system that gets the user 8ft in from the leading edge, making it the safest option if the 8ft walkway can be supported. The walkway sits at a maximum height of 12in above the surface and comes with multiple mount options

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The RL25 works for spaces with room for a small platform. This platform is surrounded by guardrail, and different mount options are available depending on the roof system.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGS

Kattsafe's vertical fixed ladders are available in multiple configurations to meet the needs of demanding applications. These lightweight aluminum ladders feature high-tensile construction, natural corrosion resistance and robotic welding for superior performance. Plus, they deliver exceptional safety ratings and meet or exceed guidelines from OSHA and ANSI. 

The RL30 series fixed ladders feature modular construction for flexibility. Each includes 1 ¼-inch serrated rungs welded to the stiles and ladder bodies connected with splice joints.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECS

The versatile RL31 model with grab rails improves climbing comfort and confidence. Grab rails mount at the ladder's head, and another rail bolts at the top to ensure more safety when exiting the ladder. Cut this unit to the exact size and assemble it on-site for a perfect fit.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Our RL32 configuration includes a Parapet platform. At the top, you'll find a round knee rail constructed with the same high-tensile aluminum and mounted with screws. The mesh-style platform deck has a ribbed finish for enhanced safety. 

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

We've designed the RL33 fixed ladder with an 8-foot walkway at the ladder head for safer access. For extra safety and stability, mesh-style decking and round knee rails surround the platform. Attach knee rails to each post with self-tapping screws and choose from multiple mounting configurations.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

The RL34 ladder for roof hatch access is a compliant solution with extruded aluminum stiles. We deliver these as a kit, and you cut the ladder's base to length on site. Mount it with standard floor brackets or choose another mounting style.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our RL35 model has a 3-foot platform walkway featuring a sturdy aluminum mesh and ribbed finish. We supply it as a kit for on-site sizing and assembly. Customize this design with self-closing platform gates and multiple mounting styles.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGS

Caged Fixed Ladders are available in a variety of kits to suit different applications. Various options are available for these modular, aluminum access ladder systems to ensure every need or safety standard can be met. 

Constructed of aluminum, these caged fixed ladders are lightweight, sturdy and non-corrosive. As with all of our products, Caged Fixed Ladders meet OSHA and ANSI standards as applicable, but they are also ergonomically designed for user comfort as well as safety. 

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECS

The versatile RL41 model with grab rails improves climbing comfort and confidence. Grab rails mount at the ladder's head, and another rail bolts at the top to ensure more safety when exiting the ladder. Cut this unit to the exact size and assemble it on-site for a perfect fit.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Our RL42 configuration includes a Parapet platform. At the top, you'll find a round knee rail constructed with the same high-tensile aluminum and mounted with screws. The mesh-style platform deck has a ribbed finish for enhanced safety.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

We've designed the RL43 fixed ladder with an 8-foot walkway at the ladder head for safer access. For extra safety and stability, mesh-style decking and round knee rails surround the platform. Attach knee rails to each post with self-tapping screws and choose from multiple mounting configurations. 

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

The RL44 ladder for roof hatch access is a compliant solution with extruded aluminum stiles. We deliver these as a kit, and you cut the ladder's base to length on site. Mount it with standard floor brackets or choose another mounting style.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Our RL45 model has a 3-foot platform walkway featuring a sturdy aluminum mesh and ribbed finish. We supply it as a kit for on-site sizing and assembly. Customize this design with self-closing platform gates and multiple mounting styles.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Fold-down ladders make accessing hard-to-reach areas more convenient and take much less storage space. To do that job well, those ladders need to provide confidence in their performance, safety and regulatory compliance. 

At Kattsafe, we can help check off all the boxes with our complete line of RL60 models.

Fold down ladders will also come with a suspension kit and ceiling ladder kit 

The RL60 series is our line of retractable and compact ladders that deliver unparalleled confidence and performance. Their lightweight-yet-sturdy aluminum construction makes them an ideal choice for rapid setup in smaller access areas.

Request a Quote

Rated 5 based on 1 product reviews
SPECS

The RL62 model is perfect for reaching heights between 7 and 10 ft. This small-but-mighty ladder installs easily and provides 1 ¼-inch serrated rungs that we've robotically welded to the stiles. Plus, it folds up into a compact 33 ½-inch by 51-inch opening, giving you additional floor space.

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Our RL63 ladder is slightly larger than its sibling model. It has extended reach, easily covering heights between 7 and 14ft. Construction-wise, it boasts the same sturdy 1 ¼-inch serrated rungs and robotic stile welding. When folded, this model retracts into a 33 ½-inch by 66 ½-inch opening.

Request a Quote

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

 OSHA-compliant construction: 
Where application heights exceed 24 feet, a form of fall protection is required. Our fall arrest systems are compliant with modern OSHA fall arrest system requirements to give you and your crew peace of mind.

Hands-free fall protection: 
Featuring secure attachments and brackets, the Ladder Fall Arrest System provides continuous, hands-free fall protection to reduce injury, uninhibited free fall and lost time due to accidents. 

Simple installation: 
Easily install this system on  Vertical Fixed Ladders or retrofit them onto most existing OSHA compliant fixed ladders.

Liability reduction: 
Our ladder fall protection systems reduce the risk of injury and damage to property by limiting fall distance while ensuring you remain up to code. 

Request a Quote

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSLEED

Roof Access Hatches  

Any time rooftop work is involved in construction, the chances of serious accidents or deaths increase. It can be easy to slip and fall, especially with hazards like unfavorable weather or wind. Even when the conditions are suitable for rooftop work, though, there are still dangers due to the elevation and roofing materials, plus gaps, edges and slopes on the roof. To eliminate these hazards and create a safe, compliant work environment, construction sites should have commercial rooftop access systems in place. 

Convenient, Cost-Efficient Rooftop Access 
The Roof Hatch Access Door provides convenient, cost-efficient rooftop access, allowing for ladder and stair access to the roof from the interior of the building. 
Roof Hatch Access Doors are designed and engineered for use over roof openings and are secured from the base flange to the roof for superior durability, safety, and ease of installation. 

Prevent Falls and Serious Injuries with the Roof Hatch Access Door 
The Roof Access Hatch provides workers with safe, secure entry to rooftops. With a galvanized 14-gauge steel cover and curb, this durable hatch can outlast the roof's life span while saving you money. It features a fully insulated cover and curb and has a high load capacity of up to 70 psf. Securing right to the roof from the base flange, this hatch has a connection you can depend on.

In addition to their durability and high load capacity, these rooftop safety access systems are both convenient and cost-effective. Your workers can easily use ladders and stairs to get to the roof from the building's interior. With the full 90-degree opening and heavy-duty torsion spring, opening and closing the access system is quick and convenient. 

Thanks to the hatch's pre-drilled holes, you can complete the installation process in no time. Once your hatch is installed, you can experience peace of mind knowing your worksite is protected even when you are away thanks to its locking feature.

Protect Your Worksite with OSHA Compliant Roof Access Systems 
This roof access hatch is built to meet OSHA requirements. With whichever size hatch you install, you can feel confident knowing your system is compliant and provides safe entry through your rooftop openings.  

Request a Quote

Rated 5 based on 1 product reviews

KH3036 -A standard 30in x 36in roof hatch
KH3636 -A standard 36in x 36in roof hatch
KH3054 - A standard 30in x 54in roof hatch
KH3096 - A standard 30in x 96in roof hatch
KH4848 -A standard 48in x 48in roof hatch

Request a Quote

Rated 5 based on 1 product reviews

The Roof Hatch Hoist system provides a safe, easy method to lift items up to the rooftop. This system simply, quickly, and securely connects to the Roof Hatch Guardrail system allowing the contractor or maintenance technician to safely lift items such as small tools, compressors, and other equipment to the roof through the hatch. Aluminum construction and powder-coated finish allows for installation by one person and results in long term, low maintenance performance. Critical hardware components are manufactured of stainless steel to ensure protection against the elements. For aesthetic purposes, the top section of the roof hatch hoist can be easily dismounted when not in use.

A cargo net is also available to lift small tools.

Lifting Capacity – 100lbs 

Request a Quote

Rated 5 based on 1 product reviews

The Aluminum Roof Hatch Guardrail System is designed to meet OSHA requirements for safe entry through rooftop openings. 

This fixed railing system provides permanent fall protection for hatch openings. Available in multiple sizes, can fit to most existing hatches or can be easily installed on our Roof Hatch. 

The innovative clamping system eliminates the need to drill holes into the hatch or roof surface jeopardizing the roof warranty. 

This system installs in minutes with basic tools and does not require special training or certification for proper installation.

Available Configurations:

KG3036 - To suit a standard 30in x 36in roof hatch
KG3636 - To suit a standard 36in x 36in roof hatch
KG3054 - To suit a standard 30in x 54in roof hatch
KG4848 - To suit a standard 48in x 48in roof hatch
KG3096 - To suit a standard 30in x 96in roof hatch

 

Rated 5 based on 1 product reviews
SPECS

Modular Access Systems  

Reliable rooftop ramps that will guarantee safe and easy access to personnel and equipment. Made of high-strength aluminum with a non-penetrating base design, our rooftop ramps ensure maximum safety and minimum fuss during installation and use. Comes standard as 4ft wide with three different configurations to clear heights from 12in up to 36in.

  • OSHA and ANSI compliant

  • Made in the USA

  • In stock and ready to ship

  • Lightweight, high-tensile strength aluminum manufacturing

  • Pre-engineered design

  • Highest level of safe and easy access

  • Market leading, 5-year warranty



Product Sheet

Request a Quote

Rated 5 based on 1 product reviews
SPECSVIDEOS

Kattsafe aluminum ship ladders provide safe and easy access to varying height applications including service platforms, expansion joints, machinery, pipes, roof decks and other maintenance areas where frequent access is required by personnel. Along with our other products, our ship ladders follow OSHA standards. These ship ladders are manufactured at a 65 degree angle as standard and a width of 24 inches.

Kattsafe aluminum ship ladders incorporate top rails for added protection and stability. Kattsafe systems are typically supplied in modules and therefore can simply be connected in field with ease.

  • High tensile strength aluminum

  • Made in the USA

  • OSHA and compliant

  • Modular design for easy delivery and installation

  • 5 year, market-leading warranty



Request a Quote

Rated 5 based on 1 product reviews
CADSPECS

The KC103 aluminum crossover system is used for safe access over pipes, expansion joints, and equipment or up to elevated areas. Kattsafe KC103 crossover systems available as standard with a 3ft x 3ft platform and configurations to clear varying heights from 25in up to 73in.

  • Working load limit 60psf

  • High tensile strength aluminum

  • In stock and ready to ship

  • Made in the USA

  • OSHA and ANSI compliant

  • 5 year, market-leading warranty



Request a Quote

Rated 5 based on 1 product reviews
SPECSVIDEOS

Kattsafe aluminum stair bridges provide safe and easy access to varying height applications including service platforms, roof decks and other maintenance areas where frequent access is required by personnel. These crossover stair systems are manufactured at a 40 degree angle and standard widths are 2 feet, 3 feet and 4 feet. Various platform lengths are available to suit your application.

Kattsafe aluminum stair bridges incorporate top rails and mid rails for added protection and stability. These crossover stair systems are supplied in modules to allow for easy assembly.

  • Working load limit 60psf

  • High tensile strength aluminum

  • Made in the USA

  • OSHA and ANSI compliant

  • 5 year, market-leading warranty



Request a Quote

Rated 5 based on 1 product reviews
CADSPECSVIDEOS

Kattsafe aluminum stair and platform systems are used for access up to 26ft in height with change in direction platforms. In certain applications taller heights can be achieved. The adjustable stair treads allows flexibility of platform height to suit supporting structure.

  • Working load limit 60psf

  • Lightweight, less load on structures

  • Fit into tight or congested spaces

  • Modular design, with fully adjustable and replaceable components

  • No welding or hot works permits required

  • Cost effective compared to steel

  • Various floor mounting options available

  • Various configurations to conform to site situations

Request a Quote

Rated 5 based on 1 product reviews
CADSPECS