Introducing the SilKEN® SV Portable Grill, the definitive grilling solution tailored for the dynamic lifestyle of sport boat, pontoon, and deck boat enthusiasts. This model comes equipped with a built-in custom nylon post adapter, specifically designed to securely mount to any post with a diameter of 2 1/4″ (57.2mm), transforming your boat into a floating gourmet kitchen. Enjoy the freedom to grill your favorite meals from any spot, thanks to the grill's innovative 360-degree swivel feature.
Electric Grills
Experience hassle-free grilling with the City Grill®, designed to meet and exceed fire code requirements in areas where open flames are prohibited. Simply plug it in, dial up the heat, and enjoy temperatures over 550°F without worrying about flare-ups. Perfect for small kitchens or balconies, this grill comes with a 6′ 120V GFCI-protected plug, making it safe and easy to use anywhere.
Are you looking for the perfect addition to your kitchen or balcony? Look no further than our amazing indoor/outdoor grill! With just a quick plug-in, you'll be on your way to cooking up a storm. You can choose from 8 different heat settings (low-high) on the touch control to get the perfect temperature every time, without worrying about flare-ups. With a cooking temperature that exceeds 550˙F, you can cook up a feast in no time. Plus, it's super easy to use with a 6′ 120V GFCI protected standard US plug and automatic shut-off at either 60 or 90 minutes, depending on your heat setting. Trust us, this grill is the perfect fit for anyone who loves cooking indoors or out.
Get ready to upgrade your grilling game with Kenyon's latest portable grill! With 35% more cooking surface, you can now cook bigger family-sized meals without any hassle of batch grilling. And the best part? Simply plug it in, twist the knob, and voila – you're ready to grill! With an actual cooking temperature that exceeds 550°F without any pesky flare-ups, you're guaranteed perfectly grilled meals every time. Plus, it's versatile enough to use both indoors in your kitchen and outdoors on your balcony. And with a 6′ 120V standard US plug, it's convenient and easy to use.
The perfect addition for your kitchen or balcony – our amazing temperature control system! It's so convenient, all you have to do is plug it in and use the IntelliKEN Touch™ control system to turn it on. With 16 power settings or the ability to set a specific temperature in either ℉ or ℃, you'll have complete control over the temperature! Plus, there's a built-in timer to help you keep track of when it's time to flip your food, and a lock feature to prevent accidental changes. The 120V version comes with a 6' GFCI protected standard US plug. 240V version comes with 6′ long cord with NEMA 6-15 plug. Automatic shut-off at 60 or 90 minutes depending on the heat setting.
Introducing the SilKEN® SV Portable Grill, the definitive grilling solution tailored for the dynamic lifestyle of sport boat, pontoon, and deck boat enthusiasts. This model comes equipped with a built-in custom nylon post adapter, specifically designed to securely mount to any post with a diameter of 2 1/4″ (57.2mm), transforming your boat into a floating gourmet kitchen. Enjoy the freedom to grill your favorite meals from any spot, thanks to the grill's innovative 360-degree swivel feature.
The perfect solution for those who love grilling but are restricted by fire codes. With the G2 Grill Stand, you can enjoy the thrill of grilling without any worries. It's as simple as plugging it in and turning the knob – you won't believe how easy it is! Not only is it easy to use, but the G2 Grill Stand also boasts an impressive cooking temperature that exceeds 550˙F without any flare-ups. Plus, it has 35% more cooking surface than Kenyon's other single zone grills, making it perfect for your deck, patio, or balcony. The G2 Grill + Stand comes with a 6′ 120V GFCI protected standard US plug and features a foldable shelf and side rack for all your grilling essentials – from seasonings to drinks and more.
We are thrilled to introduce our amazing City Grill® + Stand! Not only does it meet all fire code regulations, but it also makes grilling a breeze. With just a simple plug-in and turn of the knob, you'll be cooking up a storm at temperatures exceeding 550˙F without any pesky flare-ups. This stand is the perfect addition to your outdoor space, whether it's a deck, patio, or balcony. Plus, it comes equipped with a 6' 120V GFCI protected standard US plug, a foldable shelf, and a side rack for all your grilling essentials.
Have you been searching for a grill that exceeds fire code requirements? Look no further than the Frontier with IntelliKEN Control Grill + Stand! This grill is the perfect fit for your deck, patio, or balcony. With just a simple plug-in and a touch on the control panel, you'll be cooking up a storm at temperatures exceeding 550˙F without any pesky flare-ups. And, with features like a foldable shelf and side rack for storing seasonings and drinks, this grill is perfect for any outdoor occasion. The Frontier with IntelliKEN Control Grill + Stand also comes with a 6′ 120V GFCI protected standard US plug and an automatic shut-off at 60 or 90 minutes depending on the heat setting.
Designed with the full grilling experience in mind, the Texan + Stand packs a generous workspace for prep, cooking and serving all on a freestanding electric grill. A double burner, built-in grill with two 1500W elements and a max output of 3000W, this powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations, and perfectly fit for your deck, patio, or balcony. Only available in 240V, it comes with a 6' NEMA 6-15 plug.
Designed with the full grilling experience in mind, the Texan + Stand packs a generous workspace for prep, cooking and serving all on a freestanding electric grill. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W, this powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations, and perfectly fit for your deck, patio, or balcony. Only available in 240V, it comes with a hardwire connection to be directly connected to the power supply and a plug can be added as well. Automatic shut-off at 60 or 90 minutes depending on heat setting.
Designed with the full grilling experience in mind, the Texan + Stand packs a generous workspace for prep, cooking and serving all on a freestanding electric grill. A double burner, built-in grill with two 1500W elements and a max output of 3000W, this powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations, and perfectly fit for your deck, patio, or balcony. Only available in 240V, it comes with a 6' NEMA 6-15 plug.
Have you been searching for a grill that exceeds fire code requirements? Look no further than the Frontier Touch Control Grill + Stand! This grill is the perfect fit for your deck, patio, or balcony. With just a simple plug-in and a touch on the control panel, you'll be cooking up a storm at temperatures exceeding 550˙F without any pesky flare-ups. And, with features like a foldable shelf and side rack for storing seasonings and drinks, this grill is perfect for any outdoor occasion. The Frontier Touch Control Grill + Stand also comes with a 6′ 120V GFCI protected standard US plug and an automatic shut-off at 60 or 90 minutes depending on the heat setting.
Designed with the full grilling experience in mind, the Texan + Stand packs a generous workspace for prep, cooking and serving all on a freestanding electric grill. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W, this powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations, and perfectly fit for your deck, patio, or balcony. Only available in 240V, it comes with a hardwire connection to be directly connected to the power supply and a plug can be added as well. Automatic shut-off at 60 or 90 minutes depending on heat setting.
Introducing the Signature Grill™ – personalized grilling to match your unique signature style. With bold exterior styling, the Kenyon Signature Grill™ + Stand makes a statement before you even begin to grill. It packs a generous workspace for prep, cooking, and serving, all on a freestanding electric grill. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W. This powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations and are UL approved for indoor and outdoor applications. Automatic shut-off at 60 or 90 minutes depending on heat setting. Experience the ultimate blend of unparalleled grilling performance and impeccable design with the Kenyon Signature Grill™—where luxury meets functionality.
Designed with the full grilling experience in mind, the Texan + Stand packs a generous workspace for prep, cooking and serving all on a freestanding electric grill. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W, this powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations, and perfectly fit for your deck, patio, or balcony. Only available in 240V, it comes with a hardwire connection to be directly connected to the power supply and a plug can be added as well. Automatic shut-off at 60 or 90 minutes depending on heat setting.
Designed with the full grilling experience in mind, the Texan + Stand packs a generous workspace for prep, cooking and serving all on a freestanding electric grill. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W, this powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations, and perfectly fit for your deck, patio, or balcony. Only available in 240V, it comes with a hardwire connection to be directly connected to the power supply and a plug can be added as well. Automatic shut-off at 60 or 90 minutes depending on heat setting.
The No Lid Electric Grill transforms your grilling experience by eliminating the lid and hinges of traditional grills. This sleek, single-burner, built-in grill provides a flat top surface, perfect for spaces with limited height clearance. With 8 different heat settings, you can achieve the perfect cooking temperature every time, exceeding 550°F without any flare-ups. Available in both 120V and 240V options. The grill features an automatic shut-off at 60 or 90 minutes, depending on the heat setting, ensuring safety and peace of mind.
The Texan Electric Grill is designed for the outdoor kitchens or roof decks where gas or charcoal grills can no longer be used. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W. This powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations and are UL approved for indoor and outdoor applications. Automatic shut-off at 60 or 90 minutes depending on heat setting. Only available in 240V, it comes with a 240V hardwire connection.
Tired of the limitations on your outdoor kitchen, roof deck, or boat? The Texan No Lid Electric Grill is your game-changer! Say goodbye to gas and charcoal hassles and hello to a revolutionary two-burner, built-in grill. Each burner boasts independently controlled 1500W elements, delivering a whopping 3000W of grilling power. Experience the thrill of safe, authentic grilling with a grill that meets NFPA fire code regulations and is UL approved for both indoor and outdoor use. With automatic shut-off features at 60 or 90 minutes, depending on the heat setting, and versatile mounting options for wood, soft surfaces, and stone countertops, the Texan No Lid Electric Grill ensures a seamless, sophisticated grilling experience. Exclusively available in 240V with a hardwire connection, it's designed to elevate your grilling game to new heights.
Revolutionize your culinary experiences with the SilKEN® Built-In Grill, a compact marvel designed for both modern kitchens and compact galleys. This electric, flameless grill offers a smokeless grilling adventure, perfectly tailored to every chef's needs. Reach temperatures exceeding 550˚F for searing steaks, or as low as 180 ˚F for slow roasting. Facilitated by the innovative, cool-touch, high-temperature silicone lid. This patented feature ensures safety, prevents burns, guarantees even cooking and unmatched flavor.
Unleash your inner grill master with the Big American Grill™ – the largest model in the Kenyon Grill lineup! This three-burner, built-in beast features independently controlled 1500W elements, delivering a whopping 4500W of grilling power. Experience safe, authentic grilling that meets NFPA fire code regulations and is UL approved for both indoor and outdoor use. Perfectly designed for versatile countertop installations and available in 208V or 240V with hardwire or plug options, it also boasts an automatic shut-off feature for added safety. Elevate your grilling game with the ultimate in electric grilling power!
Transform your outdoor kitchen or roof deck into a culinary paradise with the Texan Electric Grill! Say goodbye to the restrictions of gas and charcoal grills and embrace a new era of safe, powerful, and authentic grilling. Featuring two independently controlled 1500W elements, this built-in grill delivers a maximum output of 3000W, ensuring your food is perfectly cooked every time. Designed to meet NFPA fire code regulations and UL approved for both indoor and outdoor use, the Texan Electric Grill is the epitome of safety and performance. Its versatile mounting options cater to wood, soft surface, and stone countertops, providing a seamless and stylish installation. Available in both 208V and 240V, this grill is the ultimate addition to any modern outdoor space.
The Frontier Electric Grill is a single burner, built-in grill. Perfectly fit for indoors in your kitchen or outdoors on your balcony. Select between 8 different heat settings for the perfect temperature every time. Actual cooking temperature exceeds 550˙F without flare-ups. The 120V built-in grill comes with a 6' GFCI protected standard US plug, while the 240V comes with hardwire connection. Automatic shut-off at 60 or 90 minutes depending on the heat setting.
Set sail for a superior cooking experience with the No Lid Grill, a revolutionary single burner, built-in grill crafted specifically for marine environments. This two-piece design allows the grill and ceramic touch remote to be separated, making it perfect for tight quarters where counter space is at a premium. With a 6-foot harness, you can easily mount the remote control in any convenient location. The No Lid Grill seamlessly drops into any cabinet, providing an elegant solution for users with limited height clearance. When not in use, the grill can be covered with a hinged countertop, transforming it into an additional work surface for entertaining guests aboard your vessel. Navigate your culinary adventures with ease and style with the No Lid Grill!
The Texan Electric Grill is designed for the outdoor kitchens or roof decks where gas or charcoal grills can no longer be used. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W. This powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations and are UL approved for indoor and outdoor applications. Automatic shut-off at 60 or 90 minutes depending on heat setting. Only available in 240V, it comes with a 240V hardwire connection.
Introducing The City Grill® – the ultimate solution for sizzling, flame-free grilling where open flames are a no-go! Whether you're cooking up a storm in your kitchen or grilling on your balcony, this built-in marvel is ready to turn up the heat. With a quick 7-minute preheat and cooking temperatures soaring above 550°F, you can enjoy perfectly grilled meals without the hassle of flare-ups. Designed for seamless installation into any countertop or outdoor kitchen, it's your ticket to gourmet grilling anytime, anywhere. Plus, it comes equipped with a 6' 120V GFCI protected standard US plug, making it a perfect fit for any space. Fire code compliant and ready to impress!
The Texan Electric Grill is designed for the outdoor kitchens or roof decks where gas or charcoal grills can no longer be used. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W. This powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations and are UL approved for indoor and outdoor applications. Only available in 240V, it comes with a 240V hardwired connection. Automatic shut-off at 60 or 90 minutes depending on heat setting.
Transform your cooking space with the No Lid Electric Grill IntelliKEN Touch™, a single burner, built-in marvel. Say goodbye to height limitations and hello to a flat top surface that's perfect for any kitchen or galley. This innovative grill offers unparalleled temperature control with power mode (16 settings) or specific temperature settings in either ℉ or ℃. The built-in timer ensures you never miss the perfect moment to flip your food, while the lock feature prevents accidental changes. Available in 120V (B70560) with a GFCI protected standard US plug, or 240V (B70561) with a hardwire connection. Enjoy peace of mind with an automatic shut-off at 60 or 90 minutes, depending on the heat setting. Elevate your grilling game with the No Lid Electric Grill IntelliKEN Touch™!
The Texan Electric Grill Knob Control with Split Lid provides functionality and simplicity to this double burner grill. With two independently controlled zones you can sear steaks on one side while you keep your already grilled veggies warm on the other. The double lined lid can also split to allow the user to tend to one side without losing heat to the other. Mounting hole variation is for installing into wood or other soft surface countertops, “no hole" mounting style is designed for a clean finish on granite or other stone counter tops. Only available in 240V, comes with 240V NEMA 6-15 plug.
A sleek, built-in grill perfect for cooking up a storm in your kitchen or taking your culinary adventures to the great outdoors on your balcony! With its single burner design, you'll be able to whip up delicious meals with ease and precision. Choose between power mode (16 settings) or set specific temperature in either ℉ or ℃ for complete and precise temperature control. Use the built-in timer to be alerted when it's time to flip, and the lock feature to prevent accidental changes. The 120V (B70550) comes with a 6' GFCI protected US plug while the 240V (B70551) comes with a hardwire connection. Automatic shut-off at 60 or 90 minutes depending on the heat setting.
The SilKEN Built-In Grill with remote control epitomizes the Kenyon grilling experience- this compact, powerful and versatile grill provides the freshest food to spice up your relaxing day on the water. Any day on the water can only be improved with the freshest catch hitting the grill just after reeling it in. The SilKEN remote control grill is perfectly suited to fit on your transom and provide the meals that stories get told about. Whether you prefer surf, or turf, or both – this grill will quickly become your favorite feature on board, almost as quickly as it heats up!
The Texan Electric Grill IntelliKEN Touch™ with Split Lid features the patented control system and two piece lid design. At twice the size of the standard grills, this Texan has dual heat control to provide precision cooking on both burners. The double lined lid can also split to allow the user to tend to one side without losing heat to the other. Mounting hole variation is for installing into wood or other soft surface countertops, “no hole" mounting style is designed for a clean finish on granite or other stone counter tops. Only available in 240V.
Revolutionize your culinary experiences with the SilKEN® Built-In Grill with IntelliKEN Touch™, a compact marvel designed for both modern kitchens and compact galleys. This electric, flameless grill offers a smokeless grilling adventure, perfectly tailored to every chef's needs. Reach temperatures exceeding 550˚F for searing steaks, or as low as 180 ˚F for slow roasting. Facilitated by the innovative, cool-touch, high-temperature silicone lid. This patented feature ensures safety, prevents burns, guarantees even cooking and unmatched flavor.Choose between power mode (16 settings) or set specific temperature in either ℉ or ℃ for complete and precise temperature control. Use the built-in timer to be alerted when it's time to flip, and the lock feature to prevent accidental changes. The perfect fit for any kitchen or galley. Automatic shut-off at 60 or 90 minutes depending on the heat setting.
Introducing the Kenyon Signature™ Grill- personalized grilling to match your unique signature style. With bold exterior styling, the Kenyon Signature™ Grill makes a statement before you even begin to grill. A two burner, built-in grill with independently controlled 1500W elements and a max output of 3000W. This powerful electric grill presents opportunities for safe grilling while still experiencing authentic grilled food. These grills meet NFPA fire code regulations and are UL approved for indoor and outdoor applications. Automatic shut-off at 60 or 90 minutes depending on heat setting. Experience the ultimate blend of unparalleled grilling performance and impeccable design with the Kenyon Signature™ Grill—where luxury meets functionality.
Replacement Frontier Lid
Grate
Griddle
Coated Drip Tray
Two & Three Zone Grill Replacement Electric Element
Legacy Grill Replacement Electric Element – 120V
One Zone Grill Replacement Electric Element – 120V
Grill Knob
Legacy Grill Electric Element Replacement – 240V
One Zone Grill Replacement Electric Element – 240V
Replacement Thermostat for Texan & Big American Grills
Grilling Fork
Replacement Thermostat for Single Zone Grills
Legacy Texan Grill Replacement Electric Element
Remote Control Grill Replacement Electric Element – 240V
240V Infinite Control Switch
Remote Control Grill ReplacementElectric Element – 120V
Lid Safety Switch Kit
Cooktops
Enhance your culinary journey with the Bridge Induction Cooktop, thoughtfully crafted to broaden your cooking repertoire and deliver professional-grade results right in your own kitchen. This sophisticated cooktop seamlessly blends cutting-edge technology with elegant design, making it a perfect fit for any modern kitchen.
Revolutionize your kitchen with the Bridge Induction Cooktop, thoughtfully crafted to broaden your cooking repertoire and deliver professional-grade results right in your own kitchen. This sophisticated cooktop seamlessly blends cutting-edge technology with elegant design, making it a perfect fit for any modern kitchen.
Discover new culinary possibilities with the Bridge Induction Cooktop, thoughtfully crafted to broaden your cooking repertoire and deliver professional-grade results right in your own kitchen. This sophisticated cooktop seamlessly blends cutting-edge technology with elegant design, making it a perfect fit for any modern kitchen.
Take your kitchen to new heights with the Bridge Induction Cooktop, thoughtfully crafted to broaden your cooking repertoire and deliver professional-grade results right in your own kitchen. This sophisticated cooktop seamlessly blends cutting-edge technology with elegant design, making it a perfect fit for any modern kitchen.
This Kenyon Ceramic Glass Cooktop is part of the Mediterranean series, Kenyon's most recognizable line of radiant electric cooktops. This two-burner model is designed for budding chefs who love to multitask in the kitchen. With its sleek, black ceramic glass surface, the cooktop not only enhances your kitchen's visual appeal but also ensures effortless maintenance with its durable and easy-to-clean design. The black-speckled glass and beveled edge, along with the elegant stainless steel trim, add sophistication and character to any kitchen or galley. Upgrade your kitchen with the Kenyon Ceramic Glass Cooktop and experience a seamless blend of style, safety, and superior cooking performance. Whether in the galley of a boat, the kitchen of an RV, or the kitchen of a tiny home, this cooktop is the ideal cooking choice for you.
With our Caribbean 2-Burner Electric Cooktop, you don't have to travel far to escape the hustle and bustle of everyday life and prepare meals in your own little oasis. Utilize cutting-edge culinary technology right at your countertop with the simple navigation of the Caribbean.
Introducing the Alpine 2-Burner Electric Cooktop – where the art of cooking meets the serenity of a high-altitude retreat. Designed with the home chef in mind, this cooktop offers a pristine, cool white ceramic glass surface that exudes luxury and transforms any kitchen into a gourmet haven.This two-burner model features one 8″ burner and one 6.5″ burner, making it perfect for budding chefs who love to multitask in the kitchen. Say goodbye to the hassle of cleanup with the Alpine Cooktop's durable, easy-to-clean design, ensuring your kitchen stays as pristine as freshly fallen snow. Experience a seamless blend of style, safety, and superior cooking performance. Whether you're simmering sauces or searing steaks, the Alpine 2-Burner Large Electric Cooktop delivers consistent, reliable results every time.
Give your old cooktop the cold shoulder and upgrade to the Arctic Cooktop. With its sleek black ceramic glass surface, this two-burner beauty will instantly elevate your kitchen's vibe. Installation is a breeze – just drop it into your existing countertop opening. The Arctic Cooktop makes upgrading quick, sustainable, and cost-effective. Its stunning black glass, elegant white trim, and beveled edge add sophistication and character to any kitchen or galley. Experience a seamless blend of style, safety, and superior cooking performance with the Arctic 2 Burner XL Cooktop.
The Kenyon Ceramic Glass Cooktop is part of the Mediterranean series, Kenyon's most recognizable line of radiant electric cooktops. This two-burner model features one 8″ burner and one 6.5″ burner, making it perfect for budding chefs who love to multitask in the kitchen. With its sleek, black ceramic glass surface, the cooktop not only enhances your kitchen's visual appeal but also ensures effortless maintenance with its durable and easy-to-clean design. The black-speckled glass and beveled edge, along with the elegant stainless steel trim, add sophistication and character to any kitchen or galley. Upgrade your kitchen with the Kenyon Cooktop and experience a seamless blend of style, safety, and superior cooking performance.
This is a build-to-order product and will require production lead time.
The most recognizable line of radiant electric cooktops offered by Kenyon is the Mediterranean series. A single 6.5″ burner on the Mediterranean 1 Burner cooktop makes it the ideal complement to any small galley. This cooktop will look as nice as it cooks thanks to the distinctive black speckled glass and beveled edge.
This item may require production lead time from when order is placed. Generally ships within 2 weeks of order.
Turn your kitchen into a tropical retreat with our Caribbean 1-Burner Electric Cooktop! Escape the hustle and bustle without leaving home and enjoy cutting-edge culinary technology right at your countertop. Perfect for budding chefs, this one-burner model brings a sleek, black ceramic glass surface that not only looks stunning but also makes cleaning a breeze. Say goodbye to kitchen woes and hello to effortless maintenance with its durable design. Upgrade your kitchen with the Kenyon Ceramic Glass Cooktop and dive into a seamless blend of style, safety, and superior cooking performance. Welcome to your own little oasis!
It's time to stop using your outdated stove. Without costly renovations, the black ceramic glass of our Glacier Cooktop will refresh your entire kitchen. Simply drop this two-burner model into the existing opening in your countertop. Perfect for kitchens where multitasking is key, its sleek black surface and stainless knobs elevate any kitchen's visual appeal. Enjoy effortless maintenance with its durable, easy-to-clean design. Upgrade to the Glacier 2 Burner XL Cooktop for a seamless blend of style, safety, and superior cooking performance.
Introducing the Alpine 2-Burner Electric Cooktop – where the art of cooking meets the serenity of a high-altitude retreat. Designed with the home chef in mind, this cooktop offers a pristine, cool white ceramic glass surface that exudes luxury and transforms any kitchen into a gourmet haven. Say goodbye to the hassle of cleanup with the Alpine Cooktop's durable, easy-to-clean design, ensuring your kitchen stays as pristine as freshly fallen snow. Experience a seamless blend of style, safety, and superior cooking performance. Whether you're simmering sauces or searing steaks, the Alpine 2-Burner Electric Cooktop delivers consistent, reliable results every time.
Introducing the Alpine 1-Burner Cooktop – where the art of cooking meets the serenity of a high-altitude retreat. Perfect for small kitchens and compact spaces, this cooktop offers a pristine, cool white ceramic glass surface that exudes luxury and transforms your kitchen into a gourmet haven. Say goodbye to the hassle of cleanup with the Alpine Cooktop's durable, easy-to-clean design, ensuring your kitchen stays as pristine as freshly fallen snow. Experience a seamless blend of style, safety, and superior cooking performance. Whether you're simmering sauces or searing steaks, the Alpine 1-Burner Cooktop delivers consistent, reliable results every time.
This is a build-to-order product and will require production lead time.
The Kenyon Ceramic Glass Cooktop is part of the Mediterranean series, Kenyon's most recognizable line of radiant electric cooktops. This three-burner model is designed for budding chefs who love to multitask in the kitchen. With its sleek, black ceramic glass surface, the cooktop not only enhances your kitchen's visual appeal but also ensures effortless maintenance with its durable and easy-to-clean design. The black-speckled glass and beveled edge, along with the elegant stainless steel trim, add sophistication and character to any kitchen or galley. Upgrade your kitchen with the Kenyon Ceramic Glass Cooktop and experience a seamless blend of style, safety, and superior cooking performance.
This is a build-to-order product and will require production lead time.
With this stylish 1-burner electric cooktop, we're closing the gulf between you and your dream kitchen. This modern 1-burner electric cooktop has limitless heat control and smooth, easy-to-clean clear black glass. It is ideal for any cooking area because of its sharp stainless steel graphics and contemporary knobs.
Transform your kitchen with our Antarctic Cooktop. Its pristine white ceramic glass brings a modern, frosty elegance to your entire space. Installing this new appliance is a breeze—simply drop it into the existing openings in your countertop for a quick and easy upgrade. The Antarctic Cooktop speeds up the restoration process, offering a sustainable and cost-effective solution. This two-burner model is perfect for kitchens where multitasking is key. Enjoy effortless maintenance with its durable, easy-to-clean design. Upgrade to the Antarctic 2 Burner XL Cooktop for a seamless blend of style, safety, and superior cooking performance.
This is a build-to-order product and will require production lead time.
Our Lite-Touch Q® Cortez Cooktop, available in both Landscape and Portrait orientations, adds the perfect touch of sophistication to your kitchen with its sleek design and clever innovation. You can control simplicity and accuracy with the tip of your fingertips. Cleanup is a breeze thanks to its durable, easy-to-clean surface, keeping your kitchen looking pristine. Enjoy the perfect blend of style, safety, and top-notch cooking performance. Whether you're simmering sauces or searing seafood to perfection, the Lite-Touch Q® Cortez 2 Burner delivers consistent, reliable results every time.
This is a build-to-order product and will require production lead time.
Elevate your outdoor kitchen with our Lite-Touch Q® Outdoors Cooktop! Designed to withstand the elements, this waterproof cooktop ensures you can whip up delicious meals no matter the weather. Cleanup is a breeze thanks to its durable, easy-to-clean surface, keeping your kitchen looking pristine. Enjoy the perfect blend of style, safety, and top-notch cooking performance. Whether you're simmering sauces or searing seafood to perfection, the Lite-Touch Q® Outdoors 1 Burner Cooktop delivers consistent, reliable results every time.
This is a build-to-order product and will require production lead time.
Our Lite-Touch Q® Cooktop, which is available in both Landscape and Portrait orientations, adds the perfect finishing touch of sophistication to your kitchen with a sleek design with clever innovation. You can control simplicity and accuracy with the tip of your fingertips.
L in the model number indicates landscape mounting style with burners side by side and controls to the right.
This item may require production lead time from when order is placed. Generally ships within 2 weeks of order.
Our Lite-Touch Q® Cooktop, available in both Landscape and Portrait orientations, adds the perfect touch of sophistication to your kitchen with its sleek design and clever innovation. You can control simplicity and accuracy with the tip of your fingertips. Cleanup is a breeze thanks to its durable, easy-to-clean surface, keeping your kitchen looking pristine. Enjoy the perfect blend of style, safety, and top-notch cooking performance. Whether you're simmering sauces or searing seafood to perfection, the Lite-Touch Q® 2 Burner Small Cooktop delivers consistent, reliable results every time.
This is a build-to-order product and will require production lead time.
Elevate your kitchen with the Lite-Touch Q® Glacier Cooktop. Ditch your outdated stove and transform your kitchen's look and feel without the need for costly renovations. This advanced cooktop seamlessly fits into your existing countertop opening, boasting a sleek black ceramic glass surface with two precision-engineered burners, one larger and one smaller, for versatile cooking options. The Lite-Touch Q® Glacier 2 Burner XL cooktop combines a modern, minimalist design, making it a sophisticated and high-performance addition to any kitchen.
This is a build-to-order product and will require production lead time.
Black Control Knobs
PUPS™ Assembly
Cortez Style Control Knobs
White Control Knobs
SilKEN 2® 2 Burner Small Mat
Replacement Glass Assembly for 2B Mediterranean Trimline
Replacement Glass Assembly for 2B Caribbean
Bridge 24″ 4 Burner Mat
Bridge 2 Burner Mat Portrait
Bridge 30″ 4 Burner Mat
Replacement Glass Assembly for 2B Touch Control Cortez Portrait
Replacement Glass Assembly for 2B Mediterranean Large
Bridge 2 Burner Mat Landscape
SilKEN 2® 2 Burner Large Mat
Replacement Electric Coil Element for Alcohol/Electric Stoves
240V Infinite Control Switch
Replacement Glass Assembly for 2B Touch Control Mediterranean Trimline Landscape
Bridge Induction 2 Burner 120V, Landscape Mat
Replacement Glass Assembly for 2B Cortez
Bridge Induction 2 Burner 120V, Portrait Mat
Replacement Glass Assembly for 2B Alpine Trimline
Replacement Glass Assembly for 2B Touch Control Cortez Landscap
Replacement Glass Assembly for 2B Alpine Large
Replacement Glass Assembly for 2B Touch Control Mediterranean Trimline Portrait
Cookware
Unlike any cookware you've ever experienced. Save up to 50% space with unique removable handles and stacking design.
Radically change not just the way you cook, but also how it tastes. StacKEN™ lets you create intensely flavorful, naturally vitamin and mineral-rich meals undiluted by water or doused in oil, butter, or other fat and sodium-laden ingredients. With StacKEN™ cookware, meals practically cook themselves – using less energy and fewer ingredients than traditional cooking methods.
Vapor Cooking
The secrets to vapor cooking lie in the multi-ply construction and unique shape of our cookware. Each piece of cookware is crafted from seven layers of the highest-quality, American-made metals. The core provides superior and unsurpassed heat conductivity and retention. The core is sandwiched between an interior and exterior layer of T-304 surgical stainless steel, creating cookware that is as durable and easy to clean, as it is beautiful.
Accessories
Grill Accessories
Cooktop Accessories
Enhance your cooking experience with Kenyon's broad range of cookware and grilling tools.
Our line of unique cooktop accessories will make cooking and cleaning easier.
Commercial
Explore the benefits of choosing Kenyon’s RV cooking appliances.
Innovative, patented cooktops, grills, and accessories, to compliment any RV design.
Kenyon’s Marine Electric Grills and Cooktops are designed and manufactured for all your on-board cooking.
From the bow to the stern, find the product that suits your needs.
Radiant and Induction Cooktops for all of your Hospitality project needs.
From the guestroom kitchenette to the penthouse suite, solve any size or space requirement with our comprehensive range of ceramic electric cooktops.
Radiant and Induction Cooktops for your Academic housing Projects.
From the dorm room kitchenette to the off-campus housing kitchen, solve any size or space requirement with our comprehensive range of ceramic electric cooktops.
Radiant and Induction Cooktops for your Institutional housing Projects. From the assisted living kitchenette to the independent living kitchen, satisfy your seniors cooktop requirements with our comprehensive range of ceramic electric cooktops.
Radiant and Induction Cooktops for your military housing Projects. From the UEPH barracks and veterans housing kitchenettes to family housing kitchens, solve any size or space requirement with our comprehensive range of ceramic electric cooktops.
Electric Grills and Cooktops for your Residential Construction Projects.
From roof decks or balconies to apartment kitchens, find the product that suits your needs.
News
Introducing the Signature Grill™– personalized grilling to match your unique signature style. The Signature Grill™ is a built-in grill designed for both indoor and outdoor use. Crafted with a weatherproof and rust-resistant finish, this grill redefines versatility and durability. Experience grilling that merges cutting-edge technology with stylish aesthetics, captivating the senses even before the first sizzle. Masterfully balancing elegance with safety, the Signature Grill™ makes every cooking endeavor a luxurious affair. Available in three sophisticated lid color finishes—black carbon fiber, white carbon fiber, or classic stainless steel—this grill is designed to elevate any decor, ensuring it not only cooks to perfection but also looks flawless while doing so.
Blog
There’s no better time than now to unlock the full potential of your Kenyon Grill. Whether you’re grilling indoors or outdoors, our guide will help you master everything from cookout classics to new recipes. Get ready to elevate your grilling game with our expert tips and tricks!
Kenyon G2 Grill Review: A Portable Electric Grill That Turns Your Kitchen Into A BBQ by Dave Johnson
“The results? Astounding. The G2’s grilling surface gives your meat deep, rich grill marks, and because the 1800-watt grill reaches about 550 degrees at its highest level, it literally only takes a minute on each side to finish off a steak, preserving the redness inside.”
Photo Gallery
Easily mounts into any countertop to complete your indoor or outdoor kitchen.
Cook delicious meals from any convenient location.
Supreme cooking technology right at your countertop