The slim profile of the glazing panels in our low slope canopies gives the U-Lite™ system the sleek, contemporary look without the high cost or difficult installation of glass. The system is designed without a perimeter frame, giving an exposed floating edge. The lightweight panels are easy to install, and the glazing material is inherently flexible so it will not shatter upon high impact. The polycarbonate glazing is extremely durable ensuring longevity and minimizing maintenance cost.
Product Highlights
Engineered for, but not limited to, canopies designed with a pitch minimum of ½”:12
Systems utilize a 4mm thick monolithic standing seam glazing panel
Designed without a perimeter frame - optional enclosed edge is available
Wide range of glazing colors with translucent and transparent options available
Can accommodate both standard and flared end designs
Translucent Wall and Roof Assemblies
UniQuad® translucent wall systems feature a unitized panel design that provides light control and high thermal performance along with the versatility to meet the functional and creative needs of any building design. Systems may be customized for a wide range of performance and aesthetic needs, including sound control, custom colors and graphics, specialty systems for hurricane and blast protection, and more. Best of all, UniQuad® is also easy to install and maintain.
Product Highlights
Internal aluminum support members create an efficient unitized system and a clean aesthetic
Wide range of standard and custom glazing colors, as well as graphic options (contact us for details)
Unitized panel assemblies allow for easy installation – with panels up to 38 feet tall
Easy to maintain – simple cleaning only
Removable Skin Technology (RST) allows removal of interior or exterior glazing while maintaining envelope integrity
Energy-efficient UniQuad® Translucent Windows are versatile enough for new construction and renovation projects, and are a great solution for smaller openings. The unitized modular design is simple to install, and its concealed supports create a channel glass look but with less weight and lower cost. Systems may be customized with options including custom colors, graphics and LED backlighting, or enhanced with insulation for better thermal performance.
Product Highlights
Removable Skin Technology (RST) allows removal of interior or exterior glazing panels without exposing interior spaces
Internal Structural Support uses concealed aluminum support members for a continuous, flush look like channel glass
Unitized, modular design enables fast easy installation and pre-assembly helps to maintain superior quality control
System is warrantied to maintain translucence over time, letting in more light that can boost health and productivity
Translucent glazing allows for unique backlighting opportunities
QuadSpan™ two panel translucent skylights diffuse sunlight, provide excellent thermal performance, and are significantly lighter than traditional glass systems. Glazing panels are pre-assembled for easy installation and can span long distances, allowing for a clean look with less visible exterior framing. QuadSpan™ (formerly Quadwall) is available in a variety of configurations, is custom designed to fit your project's needs, and is a great choice for new construction and renovation.
Product Highlights
Vaults, ridges, single slopes, pyramids, polygons, and curved domes available – plus fully custom shapes
Removeable skin technology (RST) allows interior or exterior glazing to be replaced independently
Long panel assemblies permit fast, easy installation
Panels are pre-assembled for quality control and can be insulated for enhanced thermal protection
Minimal exterior aluminum support members create a clean aesthetic
Our PentaClad™ system offers an effective solution for enclosing non-conditioned spaces. The single panel design uses Nano-Cell® technology to provide durability and impact resistance plus balanced distribution of natural light. The system helps modernize building exteriors or hide mechanical structures with a standing seam or flush appearance that allows for graphics and backlighting. It's a great tool for creating eye-catching light boxes that highlight an entryway or public space.
Product Highlights
Nano-Cell® technology uses cells measuring smaller than 0.18 inches to provide superior durability
Glazing panels are co-extruded with a specialized UV inhibitor for long-term performance
Polycarbonate glazing panels feature a double-tooth connection for superior loading capabilities
Stainless steel panel clips with aluminum purlin substructure and aluminum framing system provide additional strength
Can be designed to meet hurricane standards
UniGrid™ (formerly Guardian 275® ) translucent panel wall systems feature a lightweight sandwich panel design with fiberglass reinforced polymer (FRP) face sheets that provide light control and privacy. Their high thermal performance and unique aesthetic make them a versatile design tool that can be customized for a range of applications. Custom configurations for hurricane and blast protection, mixed glazed systems and unitized assemblies that integrate windows, louvers and more are available.
Product Highlights
UniGrid™ is available with a variety of insulation options and a 4" panel option, enhancing thermal performance
Concealed fasteners for a cleaner, more modern aesthetic
Snap-and-capture caps help speed up installation times
Standard or custom grid patterns allow for design flexibility
FRP face sheet is available in a range of colors
EPDM gaskets and high-performance sealants
GridSpan™ (formerly Guardian 275® ) translucent panel skylights feature a lightweight sandwich panel design with fiberglass reinforced polymer (FRP) face sheets that provide light and solar heat gain control. Their high thermal performance and unique aesthetic make them a versatile design tool that's customizable for a range of applications. Specialty configurations for hurricane and blast protection, mixed glazed systems that integrate glass glazing, and more are also available.
Product Highlights
GridSpan™ is available with a variety of insulation options and a 4" panel option, enhancing thermal performance.
Numerous standard shapes (pyramids, polygons, single slopes, ridges) as well as fully custom designs
Standard or custom grid patterns allow for design flexibility
FRP face sheet is available in a range of colors
High-performance sealants protect against air and water infiltration
Metal Framed Skylights
A New Metal Framed Glass Skylight System Designed with Decades of Experience and Built from Advanced Materials
Designed and engineered for long-term durability, our new KlearSky™ skylights feature a wide variety of glass and performance options, and can be custom designed to fit your project's needs.
KlearSky™ Benefits
Wide range of glass options from low-e to laminated and more
Integral guttering for exceptional moisture management
Engineered for long spans without needing additional support
KlearSky™ Advancements
Designed for Today
KlearSky™ offers a number of advanced features, including a QuickLink™ purlin connection that speeds up install times and reduces the number of fasteners. Systems are also available with thermally improved framing for cold climate applications.
Designed to Fit Your Project's Needs
From simple single slopes to custom designs, we'll work with you to find the right KlearSky™ options for your project.
Configurations available to meet stringent performance requirements
Fully tested for air, water + structural performance
Commercial & Industrial Skylights
Kingspan Advanced Technology (KAT) dome skylights feature a uniquely shaped dome, designed to capture light at low angles. Available in single, double or triple glazed configurations, as well as thermally broken and non-thermally broken configurations, these Series 1100 skylights are a durable daylighting solution.
Product Highlights
Available as single, double or triple glazed
Clear or white glazing color options
Frame is ideal for all roof types
Available in thermally broken and non-thermally broken frame configurations.
Achieves strong thermal performance without use of toxic fillers.
Our FM Approved skylight features top-down fasteners for added security, plus a thermally broken frame that provides a complete separation of the exterior aluminum exposed to the elements and the interior side that's exposed to varying temperatures and humidity. These thermal performance features, combined with its unique radial tri-arch dome shape that captures light at lower angles, make it a durable and versatile daylighting tool
Product Highlights
Polycarbonate glazing for the best blast, hail and impact resistance
Radial tri-arch shaped dome for maximum daylight harvesting
FM Approved skylight
Thermally broken aluminum frame to minimize condensate build up
Top down fasteners for added security and additional attachment
Severe environments demand a skylight system that's dependable and impact resistant. Our polycarbonate Heavy Weather / High Security (HVHZ) skylights are an excellent choice. Backed by rigorous testing and certification, these systems are designed to be installed in the most demanding areas. Our polycarbonate glazing material also offers excellent visible light transmission along with a best in class solar heat gain coefficient.
Product Highlights
Polycarbonate glazing provides excellent impact resistance
Bubble shaped dome
Designed to perform in adverse weather
Extruded aluminum frame and corrosion resistant fasteners
Top down fasteners for additional attachment
Monolithic (smooth) acrylic glazed skylights allow vast amounts of natural daylight into the building, which can allow for numerous health and well-being benefits for occupants while reducing energy consumption during peak energy use hours by lessening the need for artificial light sources. Acrylic skylights are versatile, with multiple dome configurations, and offer great value.
Product Highlights
Monolithic acrylic glazing offers competitive lighting and thermal performance values
Bubble shaped dome(s)
Single and double dome configurations available
Extruded aluminum frame
Corrosion resistant fasteners
Polycarbonate unit skylights are available with monolithic or multiwall glazing and are ideal for commercial and industrial spaces. Manufactured with an aluminum frame to ensure easy installation, polycarbonate skylights are available thermally broken or with a thermal barrier for projects with a higher thermal requirement, and are an excellent option for both new builds and refurbishment projects.
Product Highlights
Unique design with multiple ridges provides enhanced performance by allowing light to penetrate at lower angles
Prismatic polycarbonate glazing (model size 4896) for even, diffused daylight
Infrared Reflective (IR) and Clear multiwall polycarbonate (C16MMMW) options available (see Data Sheet for details)
Eliminate hot spots in the building interior
Universal frame, available as thermally broken, is ideal for a variety of roof types
Residential Skylights
Our glass glazed unit skylight is an aluminum framed system designed to illuminate residential spaces with natural light. It's available in a variety of sizes, and can also be fitted with either an electric or manual opening mechanism. The openable frame, fabricated from heliarc welded aluminum, features an integral condensate channel to carry moisture to the exterior, and all skylight variations have insect screens and full perimeter gasketing around the base for long-term performance.
Product Highlights
Manual or Electric opening mechanisms
Thermally broken extruded aluminum frame
Curb mounted (CM) or self flashing (SF)
2-3/4" nailing flange (self flashing models only)
Santoprene thermoplastic gaskets
Canopies + Walkways
Briteway™ canopies and walkways offer shelter and protection for building occupants plus the benefits of diffuse natural light – in a system that's also cost-effective and easy to install. Whether it's a simple design or complex custom configuration, Briteway™ canopies and walkways feature prefabricated components for reduced labor time, a strong double-tooth standing seam connection for durability, and a wide range of glazing color options to accommodate just about any design need.
Product Highlights
Innovative clearspan design that eliminates the need for cross-bracing and opens up the space below the canopy
Polycarbonate glazing features less weight and more strength and durability than traditional glass solutions
Standing seam design with double tooth-connection – able to withstand extreme loading
Tight-cell extrusion for increased durability and enhanced light diffusion
Co-extruded UV protection integrated within the panel for superior color stabil
Liteway™ (formerly Guardian 275® ) translucent panel canopies feature a lightweight sandwich panel design with fiberglass reinforced polymer (FRP) face sheets that provide light and solar heat gain control. Their light weight and unique aesthetic make them a versatile design tool that's customizable for a range of canopy, walkway and awning applications.
Product Highlights
Numerous standard shapes (pyramids, polygons, single slopes, ridges) as well as fully custom designs
Standard or custom grid patterns allow for design flexibility
FRP face sheet is available in a range of colors
Individual panels up to 5 feet wide and 20 feet long (depending on load requirements)
Spectra-Grid™ color option provides a stained-glass-like look
Numerous finish options available – from clear anodize to custom color matching
LiteBrow™ suspended canopy systems are a pre-attached modular canopy design that comes in three standard sizes - 5ft x 4ft, 5ft x 8ft and 5ft x 12ft (custom sizes available) - and features multi-cell or monolithic polycarbonate glazing. They ship fully assembled for easy installation, with necessary components and hardware included (structural components at the points of attachment to the building are required).
Product Highlights
Standing seam design with double tooth-connection – able to withstand extreme loading
Co-extruded UV protection integrated within the panel for superior color stability
Can utilize either tight-cell or monolithic polycarbonate glazing panels
Clear monolithic polycarbonate can be an affordable alternative to glass glazing
Translucent tight-cell extrusions offer increased durability and enhanced light diffusion
The slim profile of the glazing panels in our low slope canopies gives the U-Lite™ system the sleek, contemporary look without the high cost or difficult installation of glass. The system is designed without a perimeter frame, giving an exposed floating edge. The lightweight panels are easy to install, and the glazing material is inherently flexible so it will not shatter upon high impact. The polycarbonate glazing is extremely durable ensuring longevity and minimizing maintenance cost.
Product Highlights
Engineered for, but not limited to, canopies designed with a pitch minimum of ½”:12
Systems utilize a 4mm thick monolithic standing seam glazing panel
Designed without a perimeter frame - optional enclosed edge is available
Wide range of glazing colors with translucent and transparent options available
Can accommodate both standard and flared end designs
Smoke Vents and Natural Ventilation
Series 3500 dropout systems are gravity operated acrylic double dome, single leaf smoke vents. When a fire reaches in excess of 500 degrees F, the domes are designed to automatically drop out, allowing for hot gases and smoke to exit the building. In some cases, units can also be equipped with a fusible link that causes the domes to drop out when a certain temperature is achieved. Systems can also be used in conjunction with a facility's fire suppression system.
Product Highlights
Units are factory assembled
Feature an extruded aluminum frame with an integral condensation gutter
Curb is constructed of double wall aluminum with 3/4" polyisocyanurate insulation and a 3" wide roof mounting flange
Systems utilize corrosion-resistant materials for long life
Manual release option available if required by local code
These top only dropout skylights are gravity operated acrylic double dome, single leaf smoke vents designed to fit on new or existing curbs. When a fire reaches in excess of 500 degrees F, the domes are designed to drop out, allowing hot gases and smoke to exit the building. Units can also be equipped with a fusible link that causes the domes to drop out when a certain temperature is achieved. Systems can also be used in conjunction with a facility's fire suppression system.
Product Highlights
Units are factory assembled for installation on a roof curb
Dropout design consists of an outer dome of cast acrylic and a heat activated inner dome
They also feature an extruded aluminum frame with an integral condensation gutter
Systems utilize corrosion-resistant materials for long life
Manual release option available if required by local code
These top only dropout skylights are gravity operated acrylic double dome smoke vents designed to retrofit on to new or existing roof curbs by APC and others. When a fire reaches in excess of 500 degrees F, the domes are designed to automatically drop out, allowing for hot gases and smoke to exit the building.
Product Highlights
Units are factory assembled
Dropout design consists of an outer dome of cast acrylic and a heat activated inner dome
Extruded aluminum adapter frame to fit existing roof curbs
Systems utilize corrosion-resistant materials for long life
Clear and white inner dome options
Series 3100 aluminum framed polycarbonate smoke and heat vents bring beneficial natural light into interior spaces, but also provide a path for hot gases and smoke to exit a building during a fire. Designed to perform under tortuous conditions, they can help minimize structural damage, reduce lateral fire spread, allow fire-fighters to determine the location of a fire by observing smoke plumes from open vents, and can reduce dangerous heat and vision-obscuring and potentially toxic smoke.
Product Highlights
Polycarbonate glazing offers excellent lighting and strength capabilities
Radial triarch shaped domes capture more light
Corrosion resistant aluminum construction
Thermoplastic santoprene gaskets
UL Listed
Series 3100 galvanized steel framed polycarbonate smoke vents bring beneficial natural light into interior spaces, but also provide a path for hot gases and smoke to exit a building during a fire. Designed to perform under tortuous conditions, they can help minimize structural damage, reduce lateral fire spread, allow fire-fighters to determine the location of a fire by observing smoke plumes from open vents, and can reduce dangerous heat and vision-obscuring and potentially toxic smoke.
Product Highlights
Polycarbonate glazing offers excellent lighting and strength capabilities
Skywave shaped domes
Galvanized steel construction
UL Listed
Clear or white monolithic polycarbonate available in single or double glazed configurations
Series 3400 aluminum framed polycarbonate smoke and heat vents bring beneficial natural light into interior spaces, but also provide a path for hot gases and smoke to exit a building during a fire. Designed to perform under tortuous conditions, they can help minimize structural damage, reduce lateral fire spread, allow fire-fighters to determine the location of a fire by observing smoke plumes from open vents, and can reduce dangerous heat and vision-obscuring and potentially toxic smoke.
Product Highlights
Polycarbonate glazing offers excellent lighting and strength capabilities
Corrosion resistant aluminum construction and hardware
Silicone seals and EPDM gaskets protect from air and water infiltration
Doors are compression loaded and secured with latches operated either manually or by UL-listed fusible links
Skywave or KAT (Kingspan Advanced Technology) glazing options
Tubular Daylighting
The core of the SkyVault Series, our largest tubular daylighting devices, is the M74 DS with tubes 29″ wide and extending up to 100′ long to fill the largest spaces with natural light.
The beauty of the SkyVault is that it's not just one size fits all. With varying combinations of domes and collectors to capture light with tube extensions to transfer it, and an optional Amplifier to deliver it into the building, the SkyVault Series is a flexible, high-output solution for any large-volume space.
With three different domes, varying extension tubing configurations, and both open and closed ceiling options, SolaMaster products provide the versatility for numerous applications and sunlight conditions.
Multiple Domes. More Daylight.
From the 300 DS dome for smaller spaces and retrofits, to the 330 DS with an integrated reflector, and the 750 DS with unique lens technology, you get options to maximize daylight capture no matter your application.
Smaller commercial spaces—corridors, restrooms, nooks, and others—often suffer from lack of natural light because light from windows can't reach them. Solatube's Brighten Up Series is the perfect solution for bringing daylight to unexpected, hard-to-reach areas.
The Brighten Up Series offers two different tubular daylighting devices (160 DS and 290 DS, 10"- and 14"-wide tubes, respectively, with lengths up to 30') to fit different applications and space sizes and fill them with natural light.
Roof Safety Products
Steel security grills come in a wide range of styles and patterns including a variety of grid patterns and sizes, and attach to both wood and metal roof decks and curbs. Series 5100 security grills can be installed directly on to the roof deck or curb prior to the installation of the skylight or smoke vent.
Product Highlights
Enhanced safety for anyone with roof access
Grid patterns include 5" parallel grid, 5" x 5", 5" x 16" and 8" x 8"
Attaches to wood or metal curbs
½" steel rod lattice welded to a curb-mounted frame
10-year warranty (see warranty document for additional details)
Series 5200 galvanized steel internal safety screens attach to multiple types of skylight curbs and provide a level of protection for those with access to roof spaces. Safety screens can be installed to wood or metal curbs, are a good choice for both new and retrofit applications, and are available in a wide range of sizes from 22" x 22" to 60" x 96" (see data sheet for full range of available sizes).
Product Highlights
Enhanced safety for anyone with roof access
Dependable galvanized steel construction
4" grid pattern
Attaches to wood or metal curbs
0.162" galvanized steel wire mesh
Series 5300 galvanized steel external safety cages attach to multiple types of skylight frames and provide a level of protection for those with access to roof spaces. Safety cages can be installed at the same time as the skylight or delivered to site factory-fitted to the skylight, are a good choice for both new and retrofit applications, and are available in a wide range of sizes from 22" x 22" to 60" x 96".
Product Highlights
Enhanced safety for the outside of your skylight
Dependable galvanized steel construction
4" square grid pattern made from ¼" nominal galvanized steel wire
10-year warranty (see warranty document for additional details)
Series 5600 roof hatch guards are your first line of defense against a fall through an open or unguarded roof hatch. Rooftop hatches, scuttle hatches and stairway hatches all have one thing in common - on flat roofs they represent a significant fall hazard when left open. Series 5600 roof hatch guards are designed for protection, with self-closing gates and standard safety yellow powder coat finish. They're also compression-fit to the curb, requiring no penetration of the roof membrane or hatch.
Product Highlights
Free standing system that protects against fall hazards around hatch openings
Guard includes secure handholds for safe ingress/ egress of hatch opening
2' safe landing zone to safely step out of or into the hatch opening
Self-closing gate ensures open hatch is guarded at all times
System fits around existing access hatch with a compression fit to the curb — no penetration to the roof or hatch
