KitchenAid Appliances

Home Appliances

CONTACT INFO
2000 M-63 North
Benton Harbor, MI 49022
Phone: 269-923-5000
EMAIL
Request for informationKitchenAid Appliances Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

Cooktops  

Electric Cooktop: P191568KX 048c: KCED600G - 30" Downdraft with 4 Elements

Electric Cooktop: P191568KX 049c: KCED606G - 36" Downdraft with 5 Elements

Electric Cooktop: P191568KX 061c: KCES550H - 30" Wide Built-In

Electric Cooktop: P191568KX 062c: KCES556H - 36" Wide Built-In

Gas Cooktop: P191568KX 046c: KCGS350E - 30" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 047c: KGCC506R - 30" 4 Burner

Gas Cooktop: P191568KX 050c: KCGD500G - 30" 4 Burner Downdraft Stainless Stee

Gas Cooktop: P191568KX 051c: KCGD506G - 36" 5 Burner Downdraft

Gas Cooktop: P191568KX 052c: KCGS950E - 30" 5 Burner with Griddle

Gas Cooktop: P191568KX 053c: KCGS550E - 30" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 054c: KCGS956E - 36" 5 Burner with Griddle

Gas Cooktop: P191568KX 055c: KCGS556E - 36" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 056c: KCGS356E - 36" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 057c: KGCC566R - 36" 5 Burner

Gas Cooktop: P191568KX 058c: KGCC506R - 30" 4 Burner

Gas Cooktop: P191568KX 123c: KCGC500J - 30'' 4 Burner Commercial-Style Rangetop

Gas Cooktop: P191568KX 124c: KCGC506J - 36'' 6 Burner Commercial-Style Rangetop

Gas Cooktop: P191568KX 125c: KCGC558J - 48" Wide 6 Burner Rangetop

Gas Cooktop: P191568KX 050c: KCGD500G - 30" 4 Burner Downdraft Stainless Steel

Gas Cooktop: P191568KX 051c: KCGD506G - 36" 5 Burner Gas Downdraft

Induction Cooktop: P191568KX 059c: KICU509X - 30" 4 Element

Induction Cooktop: P191568KX 060c: KICU569X - 36" 5 Element

Induction Cooktop: P210102KC 057: KCIG550JBL - 30" 5-Element Sensor

Induction Cooktop: 230010KCG01 009: KCGG530PBL - 30" 5-Element Sensor

Cooktop: P191568KX 063c: KCES950H

Cooktop: P191568KX 064c: KCES956H