Klauer Mfg. Co.

Sheet Metal Building Products

CONTACT INFO
1185 Roosevelt Ext. P. O. Box 59
Dubuque, IA 52001
Phone: 563-582-7201
EMAIL
Request for informationKlauer Mfg. Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH
  • 16" Center Vent Soffit, Full Vent Soffit, Solid Soffit

  • 12" Center Vent Soffit, Full Vent Soffit, Solid Soffit

Rated 5 based on 1 product reviews
CADSPECSCATALOGS
COMPANY OVERVIEW

Founded in 1870 by Peter Klauer, Klauer Manufacturing Company has built a long-standing reputation for quality craftsmanship and dependable service. Now in its fifth generation of family ownership, the company continues to uphold the values that have guided its success for more than 150 years.

Originally established as a hardware and tin shop, Klauer has evolved into a leading manufacturer of steel siding and exterior building systems. Our steel siding products are engineered to deliver long-term performance, durability, and design flexibility for residential, commercial, and agricultural applications.

Today, Klauer employs more than 250 team members and operates three facilities totaling 425,000 square feet of manufacturing and warehouse space. With extensive in-house manufacturing capabilities, Klauer produces steel siding, trim, soffit, fascia, and complementary exterior components designed to meet the demands of modern building standards.

Focused on innovation, sustainability, and consistent quality, Klauer partners with architects, contractors, and distributors to provide reliable steel exterior solutions that combine performance, aesthetics, and long-term value.

ALL PRODUCTS

Steel Siding  

Environmentally-friendly steel siding from Klauer Manufacturing is backed by a limited lifetime no-rust, -crack, -blister, -chip, -peel, -flake, -chalk or -fade warranty.

Available in seven popular profiles, an extensive range of colors meets modern tastes for both rural and urban settings. Rich coating finishes and wood-grained enhancements deliver the feel and warmth desired by homeowners today.

Smart and Environmentally Responsible

Steel siding is produced with eco-friendly manufacturing practices. It is the most recycled material on the planet, more than all other materials combined, and can be recycled repeatedly. 

Virtually maintenance-free, state-of-the art, enhanced polyester paint systems provide decades of performance protection from the elements. Klauer Manufacturing proudly produces the industry's finest steel siding and accessories.

Crafted using heavy-gauge steel and durable state-of-the-art finishes and coatings, our products are guaranteed to retain their beauty and outperform competing materials such as vinyl, fiber cement and wood. 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS

Choose Klauer Classic for optimum performance. Its precision nylon-particle additives supply texture to enhance the finish and super-durable polyester resins provide superior resistance to chalking, fading, and environmental weathering.

  • Additive texture for an enhanced finish

  • Superior resistance to fading and weathering

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Choose Klauer Prestige for exceptional attention to detail. The exclusive two-tone paint system replicates the subtle woodgrain of cedar while ensuring resistance to the elements.

  • Replicates the subtle woodgrain of cedar

  • Final clear-coat layer adds superior protection

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Choose Klauer elite for its warm curb appeal. The unique paint system adds durability, richness and little to no glare or reflecting light on the brightest of days.

  • All the benefits of Klauer Classic Finish

  • Unique surface with little to no glare

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Aluminum Soffit Panels & Fascia  

Proper airflow is necessary to keep a home healthy and energy efficient. Klauer aluminum soffit and fascia line is the choice of building professionals for venting roof structures and finishing overhangs and porches.

With a complete selection of colors, textures, embossing patterns and two distinct polyester paint systems, Klauer has the options to complement any project.

Maintenance-Free and Made to Last

Klauer Aluminum Soffit Collection includes 37 popular colors that complement a variety of home siding options including Klauer's high-quality steel siding.

Klauer Classic Aluminum Series is formulated with a proprietary, high-durability resin for resistance to chalking and fading. This superior polyester paint system with precision nylon-particle additives enhances the finish with a warm, low-gloss texture and duplicates Klauer steel siding finishes and color options. 

Klauer Select Aluminum Series is formulated with the same high-durability resin for resistance to chalking and fading, as well as exceptional resistance to sun, rain and other natural elements. These polyester paint systems are scratch and stain resistant providing homeowners with years of maintenance-free performance.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS
  • 16" Center Vent Soffit, Full Vent Soffit, Solid Soffit

  • 12" Center Vent Soffit, Full Vent Soffit, Solid Soffit

Rated 5 based on 1 product reviews
CADSPECSCATALOGS
  • Embossed Steel

  • Smooth and Embossed Aluminum

  • J Channel, F Channel and Miter

Rated 5 based on 1 product reviews
CADSPECSCATALOGS
  • Smooth and Embossed Aluminum

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Rainware  

Keep your home healthy by directing water away from your home's foundation, siding, windows and doors.

A healthy home is not only good for your health but for your wallet, too. Klauer offers a number of gutter, downspout and accessory options that complement our full line of products. Our steel and aluminum substrates and best-in-class paint finishes have been carefully chosen to provide the highest-quality products in the market today.

Keeping Your Home's Exterior Fresh and Clean

Klauer Rainware Collection includes 65 popular colors that complement any building project. Twenty-two Klauer Classic colors, available in steel and aluminum, coincide with Klauer Steel Siding and Soffit products. 

Klauer ClassicSeriesis formulated with a proprietary high-durability resin for resistance to chalking and fading. These superior polyester paints, with precision nylon-particle additives, enhance the finish with a warm, low-gloss texture and duplicates Klauer steel siding finish and color options. 

Klauer SelectAluminum Series is formulated with the same high-durability resin for resistance to chalking and fading as well as exceptional resistance to sun, rain, and other natural elements and comes in 15 colors. 

The Traditional Building Products Series of 28 colors is commonly used in both residential and commercial applications. These polyester paint systems are scratch and stain resistant providing years of maintenance-free performance and are of the highest quality available in the industry.

Rated 5 based on 1 product reviews
SPECSCATALOGS
  • Gutter Coil - .032 Aluminum and .015 Steel

  • 11-7/8" (5") Gutter Coil

  • 15" (6") Gutter Coil

  • Formed Gutter in Steel Only

Rated 5 based on 1 product reviews
SPECSCATALOGS
  • Downspout (10') in Steel and Aluminum

  • 2x3 Downspout

  • 3x3 Downspout

  • 3x4 Downspout

  • 4x5 Downspout (Steel Only)

  • Elbows: 2"x3", 3"x3", 3"x4", 4"x5" (Steel Only)

  • Miters & End Caps

Rated 5 based on 1 product reviews
SPECSCATALOGS
  • Gutter Cover

  • Universal Steel Clincher Bands

  • Various Hangers

Rated 5 based on 1 product reviews
SPECSCATALOGS

Flashing  

The most pervasive and difficult-to-control weather element threatening your roof is water.

Made from durable, low-maintenance materials, Klauer flashing options help mitigate the risk of water damage to susceptible areas like roof valleys, chimneys, eaves, skylights, ridges and more. Extend the life of your roof while giving your home a great finishing touch.

First Line of Defense Against a Leaky Roof

Offering products produced from the highest-quality materials available, Klauer brings you the most complete line of residential flashing products in the industry. 

Available Collections with painted finishes include the Klauer Classic series available in steel and aluminum, Klauer Select series available in aluminum and Klauer Traditional Building Products series available in steel. These polyester paint systems are scratch and stain-resistant, providing years of maintenance-free performance and come with a 40-year warranty. 

Our extensive assortment of products includes both bare and painted aluminum and galvanized steel. Both aluminum and steel substrates are offered in several thicknesses to meet specific markets and applications' needs. 

For the past 150 years, Klauer has been a leading and innovative manufacturer of flashing products serving customers throughout the U.S.

Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS
Rated 5 based on 1 product reviews
SPECSCATALOGS

Metal Building Panels & Components  

Offered in 7 profiles and 18 colors, K-Rib Roofing and Siding panel products are produced from true-gauge steel for industry-leading strength and durability. Covered in our two-coat siliconized polyester paint system for remarkable color and gloss retention, as well as superior chalk and fade resistance. Additionally, all K-Rib panel products include a 40-year warranty, providing peace of mind for years to come.

Durability Never Looked So Good

Our network of distributors and dealers have come to rely on Klauer's consistent quality and service. Choosing the very best materials, painted K‑Rib metal building panels are produced from 29 gauge, full hard, grade 80 substrate and coated with Sherwin Williams Weather XL Silicone Modified Polyester paint. 

Five profiles of 3‑foot wide coverage panels are available for custom, cut to length packages. ​“Job Pack" packages include trim and accessories to start and finish the job right with custom, made to order options available. If you can draw it, we can make it. 

Distributed nationwide, Klauer's timeless and versatile 1 – 1⁄4″ and 2 – 1⁄2″ corrugated panels have 24″ wide coverage and are available in 3 gauges of steel and standard lengths from 3′ to 30′. Whether you're residing a classic barn or finishing an interior space, our corrugated panels have you covered.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS
Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Our K-Rib product line includes a complete ventilation system designed to protect the integrity of your building. It systematically regulates airflow to control temperatures, decreases moisture buildup and increases the lifespan of the roof.

Rated 5 based on 1 product reviews
CADSPECSCATALOGS
  • 400 square inches of free air space

Rated 5 based on 1 product reviews
CADSPECSCATALOGS
  • 221 square inches of free air space

Rated 5 based on 1 product reviews
CADSPECSCATALOGS
  • Full vented, 12.96 square inches of free air space per lineal foot

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS

Our extensive trim offerings complement all 7 K-Rib panel profiles. Similar to our K-Rib panel products, each is produced from true-gauge galvanized steel to meet our industry-leading strength and durability requirements, finished with two-coat siliconized polyester paint and includes a 40-year warranty.

Start and Finish the Job with Klauer K-Rib Trim

Hundreds of profiles in standard and specialized shapes are available in 18 K‑Rib panel colors, along with other select specialty colors. The majority of our trim profiles incorporate our unique K‑Rib design, which enhances the appearance and strength of our trim while giving it that custom pre-engineered look. Hemmed edges provide extra rigidity, eliminate corrosion due to exposed edges and provide safety during handling and installation.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS