Knotwood

Woodgrain Aluminum Building Products

CONTACT INFO
EMAIL
Request for informationKnotwood Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

Knotwood is a market leader in sublimated woodgrain aluminum building products. Our products offer unique hidden fastener systems for aluminum cladding, soffits, battens, fencing, decking, privacy screens, shutters, railings, and pergolas. Incorporating the strength of manufacturing, customer support, and distribution with the innovative products and manufacturing techniques of Knotwood brings great solutions for customers and opportunities for dealer's businesses.

Knotwood remains committed to ecologically responsible production processes. Sustainability is paramount when choosing building materials. Our aluminum building systems are 100% recyclable, and any scrap created is transferred directly back into the product. We use VOC-free coatings and lead-free finishes, leaving a smaller ecological footprint than many competing building materials. We want your project and the earth to stand the test of time.

ALL PRODUCTS

Cladding  

In recent years cladding has turned from classic to contemporary using new materials with new applications. In keeping with progression, Knotwood's siding system has been engineered to be versatile in its uses without losing its timeless traditional appeal. Knotwood boards are a beautiful, sustainable, and versatile cladding material, ideal for both interior and exterior use. Resistant to weathering, fading, and the elements, Knotwood will not rot, crack, or warp, so you know your project will look amazing for many years.

Select one of our woodgrain colors for a modern play on the traditional, or choose from our deluxe color range for a more monochrome look.

Request a Sample

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSDATASHEETS

Knotwood interlocking systems are a wise choice for easy installation, and in the case of outside damage, the top-down installation allows the replacement of only damaged pieces. Our cladding system is based on a tongue and groove system, including extra components to maneuver around windows, corners, and joints easily. All cladding extrusions come in 18'6″ lengths to ensure easy coverage of large areas.

Knotwood's cladding system comprises a few simple components to ensure full compliance with building standards. Knotwood encourages seeking advice from building professionals for correct installation.

Request a Sample

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSDATASHEETS

Standard Profiles
These profiles are regularly stocked and have shorter lead times.

8″ Cladding
KEC200
6″ Cladding
KEC150
4″ Cladding
KEC100
Starter
KEDSTRADJ
Flashing Base
KECFBF

Corner Clip (Male)
KECIECLM
Corner Clip (Female)
KECIECF
Top Joiner
KECTJM
Bottom Joiner
KECJBF
Cladding Clip
KAOCC45

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSDATASHEETS

Non-Standard Profiles

These profiles may be subject to minimum order quantities and/or longer lead times.  *Solid colors only.

Corner Clip 135 Deg (Male)

KECIECLM135

Corner Clip 135 Deg (Female)

KECIECLF135

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSDATASHEETS

Soffits  

Soffits are a key construction element that add a clean, finished look to the underside of your eaves. Not only do they complete the roof, but they also provide protection and ventilation for your building. Soffits don't need to be bland, and with Knotwood soffits, you can add visual interest to something that would usually go unnoticed. Our soffits offer superior appearance and performance by combining aluminum's strength and durability with natural wood's beautiful appeal.

Standard wooden soffits have traditionally required frequent maintenance due to humidity buildup and rapid deterioration of the paint and the wood underneath. Knotwood's aluminum soffit systems promote maximum airflow efficiency and eliminate the need for costly maintenance and upkeep.

Request a Sample

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Aside from their visual appeal, our aluminum soffits provide a number of benefits to the building on which they are installed, such as:

  1. Weather protection – Soffits act as a protective covering, shielding the underlying structural components from exposure to rain, snow, and debris. For this purpose, aluminum soffits can be much more durable and effective than traditional wooden soffit panels.

  2. Pest control – Soffits can serve as a barrier against insects, birds, and other pests, preventing them from entering the building through gaps and openings.

  3. Energy efficiency – Soffits can contribute to the energy efficiency of a building by providing insulation and reducing heat transfer. They can help keep the interior spaces cooler in the summer and warmer in the winter, reducing the strain on heating and cooling systems.

  4. Concealment of utilities – Soffits can be used to conceal electrical wiring, plumbing pipes, and other utilities that may run along the exterior walls of a building. This prevents the exposed utilities from being damaged or detracting from the overall aesthetics.

  5. Increased lifespan of exterior materials – By protecting the underlying materials from exposure to moisture and other elements, soffits can help extend the lifespan of exterior components. This can reduce maintenance and replacement costs over time.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Standard Profiles

These profiles are regularly stocked and have shorter lead times.

8″ Cladding
KEC200
6″ Cladding
KEC150
4″ Cladding
KEC100
6″ Vented Cladding
KECV150
Starter
KEDSTRADJ
Flashing Base
KECFBF

Corner Clip (Male)
KECIECLM
Corner Clip (Female)
KECIECF
Top Joiner
KECTJM
Bottom Joiner
KECJBF
Top Clip
KECFTTLM
Cladding Clip
KAOCC45

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Battens  

Whether you are looking for privacy, safety, or simply trying to hide an unsightly corner of your project, our batten system can be adapted to suit your needs. Knotwood's design flexibility allows you to create anything from bold architectural statements, stylish sunshades, or privacy screens. A built-in bracket system provides a floating look and hides unsightly bolts. Backed by over 50 years of experience, the Knotwood batten system is designed to be easy to install and requires near-zero maintenance.

Our sublimated woodgrain and powder-coated solid colors will ensure that whatever you do with our batten system, a color is available to suit your style.

Request a Sample

Rated 5 based on 1 product reviews
CADBIMCATALOGSDATASHEETS

Knotwood's ingenious batten click-together system is a two-part system designed for superior aesthetics. Knotwood does not rely on small clips to hold the batten; it runs the whole length for easy attachment and superior strength. These aluminum battens come in various shapes and sizes and can be mounted at any angle, allowing the designer to conceive their sequence using the available elements.

Knotwood battens come in a range of sizes from 1″ x 2″ up to 2″ x 8″ and are even larger with the batten joiner.

Rated 5 based on 1 product reviews
CADBIMCATALOGSDATASHEETS

Standard Profiles

These profiles are regularly stocked and have shorter lead times.


2″ x 8″ Batten
KEB20050F
2″ x 6″ Batten
KEB15050F
2″ x 4″ Batten
KEB10050F
2″ x 2″ Batten
KEB5050F
1″ x 6″ Batten
KEB15025F
1″ x 4″ Batten
KEB10025F
1″ x 3″ Batten
KEB7525F
    1″ x 2″ Batten
KEB5025F
2″ Batten Base
KEB5050M
1″ Batten Base
KEB5025MS
2″ x 8″ Batten Cap
KAEC20050-R
2″ x 6″ Batten Cap
KAEC15050-R
2″ x 4″ Batten Cap
KAEC10050-R
2″ x 2″ Batten Cap
KAEC5050-R
Rated 5 based on 1 product reviews
CADBIMCATALOGSDATASHEETS

Non-Standard Profiles
These profiles may be subject to minimum order quantities and/or longer lead times.  *Solid colors only.

2″ x 6″ Batten Joiner

KEBJ15050

2″ Batten Joiner (45 degree angle)

KEBJ45D

2″ Batten Joiner

KEBJ5050

2″ x 8″ Batten Elliptical

KEB20050FE

2″ x 6″ Batten Elliptical

KEB15050FE

Rated 5 based on 1 product reviews
CADBIMCATALOGSDATASHEETS

Fencing  

The fence is usually the first thing a guest sees with any home, and it has a huge impact on the perception of the entire property. It's essential not only for your fence to look good but also to do its job well. Traditional wood fences can rot, warp, and look deteriorated over time, requiring continual upkeep. Knotwood's aluminum privacy fence system provides everything you need for your fence while requiring little to no maintenance. It is a simple, stylish, cost-effective solution that promises to outlast conventional wood and metal fencing materials and enable your project to endure for years.

Our simple fence system allows you to create a fence that suits all your requirements. Easily set up an aluminum privacy fence for the deck, the backyard, or another area of the property. You choose the height, size, and width of your fencing slats. Lay slats vertical, horizontal, diagonal, or mix and match for an original design. Close gaps to create a totally secluded area or leave space to let the breeze through; the possibilities are endless with a Knotwood residential aluminum privacy fence.

Request a Sample

Rated 5 based on 1 product reviews
CATALOGSDATASHEETS

A Knotwood privacy fence for decks and other spaces around your property can provide a number of key benefits, such as:

  • Increased property value – An attractive designed privacy fence can significantly boost the market value of the home.

  • Noise reduction – A privacy fence can help dampen the sound of passing cars and rowdy neighbors.

  • Security – A privacy fence acts as a deterrent to intruders.

Rated 5 based on 1 product reviews
CATALOGSDATASHEETS

Standard Profiles

These profiles are regularly stocked and have shorter lead times.


6″ Slat
KES15016
4″ Slat
KES10016
2.5″ Slat
KES6516
1.5″ Slat
KES3816
Louvered Slat End Cap
KAECL1-P
Louvered Slat End Cap 2
KAECL2-P
4″ x 4″ Post
KEGS100100
2.5″ x 2.5″ Post
KEGS6565
2 Way Post
KESP2W6565
1 Way Post / Top Rail
KESP1W6525
    Corner Post
KESP2C6565EF
3030 U Channel
KESP3030
Small Infill
KESINFS
Post Base Plate
KAOPB65-10
4″ Endcap
KAEC100100-R
1 Way Post Cap
KAEC6525-R
2-Way Post Cap
KAEC6565-R
24MM Spacer Pack
KASP24
16MM Spacer Pack
KASP16
8MM Spacer Pack
KASP08
Rated 5 based on 1 product reviews
CATALOGSDATASHEETS

Non-Standard Profiles
These profiles may be subject to minimum order quantities and/or longer lead times.  *Solid colors only.

4″ Self-Mating Slat
KESM10016

2.5″ Self-Mating Slat
KESM6516

Rated 5 based on 1 product reviews
CATALOGSDATASHEETS

Screens  

Knotwood screens perform across a myriad of applications. Create functional privacy or conceal unsightly utilities such as AC, pool equipment and waste receptacles. Utilize our slat and channel system or 2-piece batten suite to control airflow, visibility, and overall aesthetics.

Woodgrain colors can help your screens blend in or match the exterior of your project by choosing one of our Dulux Powdercoat colors.

Request a Sample

Rated 5 based on 1 product reviews
SPECSCATALOGS

Knotwood Screens have been specifically designed for simple installation. Easily create aluminum screens to fit any opening or application with basic skills. Use Knotwood Screens to conceal garbage bins, air conditioners, pool filters and pumps, water tanks, over windows for shade and airflow, create storage and planters, and use them anywhere.

There are multiple styles to choose from, flat slat with full privacy or with a gap, adjustable louver, or angled louver that allows you to create a modern style that gives privacy and airflow. Knotwood screen components are available in 4 slat sizes, 1.5″ , 2.5″, 4″, and 6″. We have three post sizes; 4″ x 4″, 2.5″ x 1″ and 2.5″ x 2.5″.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Non-Standard Profiles

These profiles may be subject to minimum order quantities and/or longer lead times.  *Solid colors only.

4″ Self-Mating Slat

KESM10016

2.5″ Self-Mating Slat

KESM6516

2″ x 6″ Batten Joiner

KEBJ15050

2″ Batten Joiner (45 degree angle)

KEBJ45D

2″ Batten Joiner

KEBJ5050

Rated 5 based on 1 product reviews
SPECSCATALOGS

Standard Profiles
These profiles are regularly stocked and have shorter lead times.


2″ x 8″ Batten
KEB20050F
2″ x 6″ Batten
KEB15050F
2″ x 4″ Batten
KEB10050F
2″ x 2″ Batten
KEB5050F
2″ Batten Base
KEB5050M
6″ Slat
KES15016
4″ Slat
KES10016
2.5″ Slat
KES6516
1.5″ Slat
KES3816
Louvered Slat End Cap
KAECL1-P
Louvered Slat End Cap 2
KAECL2-P
4″ x 4″ Post
KEGS100100
2.5″ x 2.5″ Post
KEGS6565
2 Way Post
KESP2W6565

1 Way Post / Top Rail
KESP1W6525
Corner Post
KESP2C6565EF
3030 U Channel
KESP3030
Small Infill
KESINFS
2″ x 8″ Batten Cap
KAEC20050-R
2″ x 6″ Batten Cap
KAEC15050-R
2″ x 4″ Batten Cap
KAEC10050-R
2″ x 2″ Batten Cap
KAEC5050-R
1 Way Post Cap
KAEC6525-R
2-Way Post Cap
KAEC6565-R
24MM Spacer Pack
KASP24
16MM Spacer Pack

KASP16
8MM Spacer Pack

KASP08

6″ Self-Mating Slat

KESM15016



Rated 5 based on 1 product reviews
SPECSCATALOGS

Gates & Enclosures  

A gate is a common addition to any home. Whether located at the driveway, front entrance, or backyard, it is essential that your gate can perform repeatedly and without fail. We specifically designed the Knotwood gate system with reinforced, hard-wearing components that clip together and remain steadfast and stable over time.

Knotwood enclosures are a testament to the versatility of our product. They utilize the and expand on the features of our gate system to  create a structure ideal for aesthetically enclosing utility units or trash collection areas. Our aluminum slats are non-combustible, corrosion-resistant, and impervious to insects, so your enclosure will look great for years to come.

Request a Sample

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Imagine making an aluminum gate without welding? Not possible right? Well, now you can. Knotwood gates use a corner stake combined with a cold weld epoxy making your gate stronger than a welded one. Knotwood's gate system is adaptable to any application from a hinged pedestrian gate to a sliding driveway gate or side door. Our gate system uses the same hidden fastening channel as the fence and screen systems allowing ultimate flexibility with your designs.

Knotwood gate components are available in 4 slat sizes, 1.5″, 2.5″, 4″,  and 6″ and 2 frame sizes 2.5″ x 1.5″  and 2″ x 4″.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
Standard Profiles
These profiles are regularly stocked and have shorter lead times.


6″ Slat
KES15016
4″ Slat
KES10016
2.5″ Slat
KES6516
1.5″ Slat
KES3816
Large Gate Frame
KESGF10050
Small Gate Frame
KESGF6640
2-Way Gate Connector Post
KESP2W5030
4″ x 4″ Post
KEGS100100
2 9/16″ x 2 9/16″ Post
KEGS6565
2 Way Post
KESP2W6565
1 Way Post / Top Rail
KESP1W6525
Corner Post
KESP2C6565EF
3030 U Channel
KESP3030

    Large Infill
KESINFL
Small Infill
KESINFS
4″ Endcap
KAEC100100-R
2-Way Post Cap
KAEC6565-R
Large Corner Stake
KAGCSGFL
Small Corner Stake
KAGCSGFS
Sliding Gate Track
KESGT80
Sliding Gate Pack
KAGSGP
Safetech Adjustable Tension Gate Hinge
KASHH-90LS
Safetech HD Adjustable Gate Hinge
KASHH-135LS
Safetech Viper Gravity Lock
KAGSLV-VIPER
24MM Spacer Pack
KASP24
16MM Spacer Pack
KASP16
8MM Spacer Pack
KASP08
Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Railings  

Use Knotwood to create unique, resilient, and strong railing systems for your projects. These railing systems add a level of safety and style to any property. The versatility of Knotwood allows you to create a railing system that is the perfect match for your project. Provide sustainable style and safety with little to no maintenance required. Choose from our large selection of sublimated woodgrain, solid, or custom colors and use a variety of components to create something truly inspiring.

Knotwood railing supports all available slats and glass infill panels.

Request a Sample

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Designed for internal and external use, Knotwood's railings system is a secure and safe option. Consisting of all metal components, the system can be attached to pre-existing walls and surfaces or used in conjunction with Knotwood's decking or siding systems.

The railings are based on a simple slat system that allows flexibility with style and design. The slats are inserted into a groove system using spacers to achieve the desired look.

Our handrail range can be used on its own as a support to an existing staircase or walkway, or attached to the top of our railing system for a sleek, streamline look.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Standard Profiles

These profiles are regularly stocked and have shorter lead times.


6″ Slat
KES15016
4″ Slat
KES10016
2.5″ Slat
KES6516
1.5″ Slat
KES3816
Handrail Clip Base
KESBF
Handrail Clip Oval
KESBTFO
Handrail Clip Rect
KESBTFR
    2 Way Post
KESP2W6565
1 Way Post / Top Rail
KESP1W6525
Corner Post
KESP2C6565EF
3030 U Channel
KESP3030
Small Infill
KESINFS
Post Base Plate
KAOPB65-10
1 Way Post Cap
KAEC6525-R
2-Way Post Cap
KAEC6565-R
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Pergolas  

Whether it's an outdoor covered room, patio, or pergola, Knotwood allows you to create your ideal space. With superior capabilities, your outdoor design options are far greater and will outlast traditional wood pergolas. The pergola system can span large areas, requiring minimal posts and fasteners for a sleek, clean look perfect for shade or decor. The durability of aluminum means your outdoor area will not only look great but endure the test of time with minimal maintenance.

Knotwood's aluminum pergola system components are available in a huge range of natural woodgrain colors and solid powder coat colors.

Request a Sample

Rated 5 based on 1 product reviews
CATALOGS

Pick from four different sizes, then mix and match lengths to create unique designs, or choose to stay with one size and length for a more uniform look. Miter battens to create structures or build a full pergola. Battens can be mounted at any angle, so the looks are limitless.

Rated 5 based on 1 product reviews
CATALOGS
Standard Profiles
These profiles are regularly stocked and have shorter lead times.


2″ x 8″ Batten
KEB20050F
2″ x 6″ Batten
KEB15050F
2″ x 4″ Batten
KEB10050F
2″ x 2″ Batten
KEB5050F
2″ Batten Base
KEB5050M
2″ x 8″ Beam
KEGR20050
    4″ x 4″ Post
KEGS100100
4″ Endcap
KAEC100100-R
2″ x 8″ Batten Cap
KAEC20050-R
2″ x 6″ Batten Cap
KAEC15050-R
2″ x 4″ Batten Cap
KAEC10050-R
2″ x 2″ Batten Cap
KAEC5050-R
Rated 5 based on 1 product reviews
CATALOGS

Non-Standard Profiles
These profiles may be subject to minimum order quantities and/or longer lead times.  *Solid colors only.

2″ x 10″ Beam*

KEGR25050

2″ x 6″ Beam

KEGR15050

2″ x 4″ Beam

KEGR10050

6″ x 6″ Post*

KEGS150150

2″ x 10″ Aluminum Routed End Cap*

KAEC25050-R

6″ x 6″ Aluminum Routed End Cap*

KAEC150150-R

Rated 5 based on 1 product reviews
CATALOGS

Decking  

Knotwood's traditional wood look and wide range of timber colors make it easy to find the perfect deck color. Our aluminum building systems have all the positive qualities of traditional wood with none of the drawbacks. Knotwood does not crack, rot, or succumb to insect damage and is lightweight, easy to install, and strong. The best part is Knotwood does not require continued maintenance like real wood, so you save time and money.

Request a Sample

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Knotwood decks use all metal components and fasteners for ultimate strength and durability. With a choice of two simple snap-together systems, Knotwood decks focus on effortless installation. Both systems are designed to conceal fasteners leaving a seamless wood-like finish.

Our self-mating design uses the same extrusion piece, which clips together to form a slat-like finish, resulting in less overall waste. Knotwood's overlapping board system requires more know-how to achieve a gapless finish. All decking extrusions come in lengths of up to 18'6″, spanning large areas while maintaining strength and form.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Standard Profiles
These profiles are regularly stocked and have shorter lead times.

Starter

KEDSTRADJ

Fixing Angle

KEDFA5050

Top Clip Large

KECFTTLM

Flashing Base

KECFBF

Small Infill

KESINFS

Top Joiner

KECTJM

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Non-Standard Profiles

These profiles may be subject to minimum order quantities and/or longer lead times.  *Solid colors only.

6″ Deck Board

KED150

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Colors  

Whether you're using our products as cladding, fencing, decking or beyond, we've got the right color for you.

Request a color Sample

Woodgrain ColorsPowdercoat Colors

Rated 5 based on 1 product reviews

Lifelike woodgrain colors that truly give the look of real wood.

Standard Colors

These colors are regularly stocked and have shorter lead times.

Non-Standard Colors

These profiles may be subject to minimum order quantities and/or longer lead times.

Request a color Sample

Rated 5 based on 1 product reviews

Classic and Contemporary

Standard Colors

These colors are regularly stocked and have shorter lead times.

Non-Standard Colors

These profiles may be subject to minimum order quantities and/or longer lead times.

Custom solid colors are available for larger projects. Contact us for lead times.

Request a color Sample

Rated 5 based on 1 product reviews

Design Visualizer  

Rated 5 based on 1 product reviews