Kretus Inc.

Thoughtfully Designed Coatings

CONTACT INFO
EMAIL
Request for informationKretus Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Since 2007, Kretus has partnered with architects and contractors to deliver innovative resinous coating systems that meet the demands of modern design and performance.

Our modular systems, like Top Shelf® Epoxy, allow for tailored solutions—adjusting cure time, durability, and cost to fit each project's unique specifications. Based in Southern California, we are a family-owned company committed to quality, partnering with trusted suppliers to ensure consistent results. With boxed kits like KRETUS® Select, technical training, and on-site support, we make specifying and installing resinous coatings seamless for residential, commercial, and industrial applications.

Let's collaborate to bring your vision to life.

ALL PRODUCTS

KRETUS® Systems  

KRETUS® Color Chip Systems stand up to continuous heavy traffic and are great for highuse spaces. They camouflage day-to-day dust and debris, improve slip resistance, and add vibrant or soft color to any room. The system can also be adapted for countertop coatings.

With long-lasting, low-maintenance color, KRETUS® Color Chip Systems are ideal for residential, industrial, and commercial spaces.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Beautiful and exceptionally durable, KRETUS® COLOR QUARTZ SYSTEMS offer slip-resistant, hygienic, and easy-to-clean flooring solutions. They can be installed in hot or cold climates, under tight deadlines, and over repaired concrete.

While they perform identically to KRETUS® Industrial Sand systems (kretus.com/industrial-sand), color quartz offers endless design possibilities by incorporating custom pigmented quartz blends.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Enhance a structure's natural color and features in clear gloss or cover walls and floors in warm or cool tones with KRETUS® Color Splash Sealer Systems. Available in Acrylic, Epoxy, Poly, or UPC (Urethane Polymer Concrete), KRETUS® Color Splash protects concrete, wood, drywall, and masonry from minor scratches, bacterial and fungal growth, UV degradation, and water intrusion in just 3 coats.

Efficient and easy to apply, KRETUS® Color Splash Sealer Systems add a pop of color to architecture restoration projects, interior design, warehouse walls and floors, and more. Best for:

  • Light-to-heavy traffic in commercial, industrial, and residential areas.

  • Architectural coatings (Color Splash Acrylic or Poly Sealer Systems).

Chemical and Stain Resistant KRETUS® Color Splash Systems withstand most chemicals, food and alcohol spills, and automotive grease and oil. 

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Choose from three different KRETUS® Epoxy Cove Systems ranging from 4 to 6 inches tall. Within each system, multiple hardener selections give skilled installers the flexibility to take on ever-changing environments, budgets, and deadlines.

For a seamless look, pair KRETUS® UPC Cove System with UPC-based wall and floor coatings. Bonus: Whether you're looking for fast turnaround or long working time, the KRETUS® UPC Cove System has different hardeners to meet your needs.​

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Experience the future of tile installation with KRETUS® ECOMAGNETIC™—a revolutionary system that eliminates the need for adhesives. The innovative system harnesses the power of magnets, making it incredibly easy to use on nearly any surface. Featuring reusable magnetic tabs that maintain their stickiness, you'll never have to worry about damaging your tiles or leaving behind any residue.

WHY THIS SYSTEM'S MAG-NEATO…

  • Fast Turnover: You can remove and replace entire floors in hours, not days.

  • Sustainability: Tiles aren't damaged by adhesives, so they can be reused rather than going to a landfill.

  • Low-cost repairs: Replacing single tiles is easy and doesn't require a professional.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Shield employees, equipment, and processes against harmful ESD (electrostatic discharge) with KRETUS® TRADITIONAL ESD. This two-coat system protects against heavy traffic, chemical spills, moisture intrusion, and microbial growth, all while maintaining its ESD properties. Based on the underlying substrate treatment, it can be installed as a high-build system with no effect on resistance readings.

  • ESD Resistance: >10^4 to <10^9 ohms

  • Components sold separately for maximum flexibility

  • 11 Colors

  • Fast-or-slow-cure top coat

  • UV-resistant (Poly) or economical (Epoxy) options

  • Strong adhesion to epoxy,  urethane cement, or sand

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

KRETUS® INDUSTRIAL SAND SYSTEMS provide seamless wall-to-floor protection against moisture intrusion, UV degradation, and bacterial and fungal growth.

Each system offers fast- and slow-cure options that give skilled installers the ability to take on ever-changing environments, budgets, and deadlines.

  • Top Shelf® Epoxy

  • Polyaspartic

  • Polyurethane

  • Urethane Polymer Concrete RC UV

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

Turn floors into fine art with KRETUS Top Shelf® Metallic Systems. These luxurious 3-D systems combine the strength of our Top Shelf® Epoxy, the longevity of Polyurethane HS (High Shine), and the brilliance of reflective glass for a floor that's beautiful, built to last, and easy to clean.

KRETUS Top Shelf® Metallic Systems stand up to high traffic and are great for entryways, lobbies, conference and show rooms. Our system can also be adapted for countertop coatings.

  • Automotive: showroom, sales floor

  • entertainment: theme park, sports facility, museum

  • nonprofits: church, education and art facilities

  • hospitality and retail: tattoo parlor, clothing store, restaurant, hotel, bar, night club, airport

  • medical facility: vet clinic, hospital

  • residential: garage, home office

Chemical and Stain Resistant
Protected by a clear coat of Polyurethane HS, KRETUS Top Shelf® Metallic Systems withstand most chemicals, food and alcohol spills, and automotive grease and oil.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Each KRETUS® 1-COAT UPC System is built with low odor, 100%-solid, 3-component UPC (Urethane Polymer Concrete). A self-priming cementitious urethane, KRETUS® UPC has a high tolerance to contaminated concrete and protects surfaces from aggressive chemical attacks. KRETUS® 1-COAT UPC Systems have high abrasion and thermal-shock resistance, withstand high-pressure power washing, and will outlive epoxy, tile, VCT, and concrete systems in tough industrial settings.

KRETUS® 1-Coat UPC Systems stand up to continuous heavy traffic and are great for multi-level industrial and other high-traffic areas including hallways, commercial kitchens, public showers and restrooms, airport hangars, and more. Examples include

  • moisture mitigation

  • industrial—light-traffic warehouse

  • maintenance—janitorial closets, boiler rooms

  • hospitality—small kitchen/restroom

  • animal facilities—vet clinic, animal shelter

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Upgrade your outdoor spaces with beautiful and low-maintenance KRETUS® WATERPROOFING AND CONCRETE 
OVERLAY APC SYSTEMS
. These systems use resilient APC (Acrylic Polymer Concrete) and Acrylic Sealer to create 
stunning textured finishes in a variety of longlasting colors.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

KRETUS® Select Boxed Kits  

Available in Stone, Slate, Greige, Baja, Ocean, or Maroon

  •     Nanotube Technology

  •     Dissipative or Conductive

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Available in Stone, Slate, Greige, Baja, Ocean, or Maroon

  •     Nanotube Technology

  •     Dissipative or Conductive

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Available in EZ or FC

  •     Oil, Moisture, and Gas blocker

  •     Fast (FC) or Slow (EZ) cure

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Available in TH (Traditional Hardener)

  •     Top Shelf® Epoxy 100%-solids

  •     Commercial Grade Wall Cove

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Available in EZ or FC

  •     Top Shelf® Epoxy 100%-solids

  •     Fast (FC) or Slow (EZ) cure

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Available in Polyaspartic 85, Clear

  •     85%-solids

  •     fast-cure for quick turnaround

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Available in Clear, Light Gray, Beige

  •     Top Shelf® Epoxy 100%-solids

  •     Commercial-Resin + TH (Traditional Hardener)

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Acrylics  

KRETUS® Acrylic Polymer Concrete is a durable, cost-effective, and low-maintenance system ideal for new construction and restoration projects. KRETUS® Acrylic Admix is a high-solids acrylic co-polymer hybrid that will increase the strength, flexibility, and adhesion of KRETUS® cementitious systems

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

KRETUS® Acrylic Primers provide an invisible layer of protection against moisture. Great for restoration projects and new construction, KRETUS® Treatment primes chalky or soft substrates and helps maintain concrete's color. KRETUS® Bonder-Resin excels as a flexible primer and as a binder for erosion control

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

KRETUS® Acrylic Sealers are UV resistant copolymer blends that provide durable clear and translucent finishes for concrete, wood, and masonry. WB (water-borne) Acrylic Sealers offer a long wet-edge and include opaque finishes. SB (Solvent-Borne) Acrylic Sealers have excellent adhesion and are fast drying and easy to recoat

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Aliphatic MC  

A single-component aliphatic urethane available in gloss or low gloss and is best used as a top coat or as a concrete sealer

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Anti-Slip  

KRETUS® Anti-Slip and other surface texture granules increase abrasion and skid resistance. Textures can be incorporated into any KRETUS® System

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Cleaning Products  

To keep your floor or finish operating at peak performance, use KRETUS® Coating Cleaner, KRETUS® Power Cleaner, or KRETUS® Solvent Cleaner

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Epoxies  

Mix and match KRETUS Top Shelf® Epoxy components to meet your installation needs. Our 100% solids, two-component system can be adapted for changing environmental conditions. Mix any Top Shelf® resin with any Top Shelf® hardener to vary epoxy's cure time, chemical resistance, mil thickness, moisture vapor resistance, and more

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Now available in fc (fast cure) and ez (slow cure)! formerly known as "ez patch," this 2-component, 100% solids system works as a durable, moisture vapor resistant solution for rough and uneven surfaces, including non-glazed ceramic tiles and concrete, or as a bonder for prefabricated cove

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Skilled applicators may combine TOP SHELF® EPOXY ACCELERANT with TOP SHELF® EPOXY or TOP SHELF® EPOXY EZ PATCH to speed working and cure times. Times vary based on hardener selection, surrounding temperatures, and how many ounces of accelerant added per standard kit.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

KRETUS® WB Epoxy is an economical, user-friendly, two-component, water-borne system. This product is an excellent primer for use under other thin mil coatings and performs well as an interior sealer

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Faster product selection, Reduced picking & mixing errors, Competitively priced, Fewer stock keeping units (SKU)

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Hydrothane  

A clear water-based polyurethane available in both gloss and low gloss finishes. it's ideal for protecting waterproof decking, decorative concrete overlays, and grind-and-seal installations

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Magnetic Coating & Tabs  

Magnetically receptive, this 3-component underlayment allows end users to install and replace magnetic tiles easily to match any mood, style, or occasion

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Magnetic on one side with an acrylic-based adhesive on the other, these magnetic “stickers" allow end users to interchange tiles to match any mood, style, or occasion

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Polys  

KRETUS® Polyaspartic is a two-component, UV-stable system with mix-and-match versatility. Each Polyaspartic high-solids hardener (72 B, 85 B, and 92 Low Odor B) offers multiple resin options to increase or decrease working and cure times. Beautiful, economical, and functional to meet installation demands

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

KRETUS® Polyurethane HP and HS are high-solids, two-component systems perfect for high-traffic areas such as forklift loading zones, valet drive aprons, and commercial walkways. Choose from various Polyurethane HP (High Performance) products to change appearance from satin to gloss and increase UV protection when needed. Polyurethane HS (High Shine) is designed for high-build applications where a top-performing sealer or top coat is required

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Speed working and cure times for polyaspartic and urethane polymer concrete

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Faster product selection, Reduced picking & mixing errors, Competitively priced, Fewer stock keeping units (SKU)

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Urethane Polymer Concrete  

100% solids, 3-component system with mix-and-match versatility—designed to withstand hot and cold industrial pressure washing, high abrasion, and extreme temperatures from -40°F to 266°F

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

KRETUS® Hard Samples  

Deliver customer satisfaction with hard samples and on-site testing. Hard samples allow your clients to see and feel their options. On-site testing—from prime to top coat—ensures your client's expectations for beautiful, safe floors are met.

Kretus hard and liquid samples are available at Jon-Don locations nationwide

Deliver customer satisfaction with hard samples and on-site testing. Hard samples allow your clients to see and feel their options. On-site testing—from prime to top coat—ensures your client's expectations for beautiful, safe floors are met.

Anti-Slip
Anti-Slip hard samples let your client see, feel, and compare different texture finishes. If a texture is too rough, an additional top coat over texture will result in a smoother finish. You can increase any KRETUS® System's durability and chemical and skid resistance with KRETUS® Anti-Slip textures.

Sample application: varies by texture.

Item No. EX-KSAS4X4-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Use this sample ring to show clients the look and feel of the KRETUS® Color Chip System over Top Shelf® Epoxy color. To increase the system's longevity in industrial and high-traffic settings, an additional top coat may be required. Remember: Without Anti-Slip, additional top coats will result in a smoother finish.

Sample application: KRETUS® Color Chip Garage with Polyaspartic 92 Low Odor top coat.

Item No. EX-KSCCT4X4-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

For clients interested in self-priming cementitious urethane, these samples show the KRETUS® Color Chip System over Urethane Polymer Concrete. In industrial settings and high-traffic areas, an additional prime and top coat may be required. Without Anti-Slip, additional top coats will result in a smoother finish.

Sample application: KRETUS® Color Chip RC System with Polyaspartic 92 Low Odor top coat.

Item No. EX-KSCCU4X4-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Another system option for heavy traffic areas, these samples show F-grade quartz and are 1 top coat shy of a complete KRETUS® Color Quartz System. The additional top coat gives the system a slightly smoother finish and increases abrasion resistance. Smaller and larger quartz sizes may be available at select KRETUS® distributors, as well as KRETUS® Anti-Slip textures, which can be incorporated in top coats to increase durability, as well as chemical and skid resistance.

Sample application: (1) Urethane Polymer Concrete RC (2) Color Quartz broadcast (3) Polyaspartic 92 Low Odor.

Item No. EX-KSCQU4X4-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Show clients the full array of multicolor F-grade quartz available in KRETUS® Color Quartz Systems. An additional top coat gives systems higher abrasion resistance and a smoother finish than what these samples show. Smaller and larger quartz sizes may be available at select KRETUS® distributors, as well as KRETUS® Anti-Slip textures, which can be incorporated in top coats to increase durability, as well as chemical and skid resistance.

Sample application: (1) Top Shelf® Epoxy (2) Color Quartz broadcast (3) Polyaspartic 92 Low Odor.

Item No. EX-KSQTB4X4-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

For clients in food service, healthcare, and other industries where spills are likely to occur, wall cove coatings must meet current standards and regulations. This sample shows the KRETUS® Epoxy Cove Color System's smooth, seamless transition from floor to wall with a 1″ radius cove. Sample includes a cove strip for a clean, even termination at any height.

Sample application: KRETUS® Epoxy Cove Color System with Top Shelf® Epoxy top coat.

Item No. EX-KSECC6-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Just as durable and protective as KRETUS® Epoxy Cove Color, this cove system incorporates decorative color quartz to up the wow factor in seamless flooring. This sample also shows the KRETUS® Epoxy Cove System's smooth, seamless transition from floor to wall with a 1″ radius cove and includes the cove strip for a clean, even termination at any height.

Sample application: KRETUS® Epoxy Cove Color Quartz System with Top Shelf® Epoxy top coat.

Item No. EX-KSCCQ6-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Va-va-voom! With their swirling 3-D effect, Metallic samples easily steal the show. Samples show all KRETUS® Metallic Pigment colors in Top Shelf® Epoxy, as well as 2 samples of a full KRETUS Top Shelf® Metallic System in Jade Green and Dark Blue. This system incorporates the UV-resistant properties of Polyaspartic and the durability of Anti-Slip Glass 70. When jobsite conditions demand increased longevity, chemical or skid resistance, alternative top coats and textures are available.

Sample application: varies by sample.

Item No. EX-KSMSE4X4-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Show clients one of many decorative finishes available for a durable, cost effective, and low-maintenance KRETUS® Waterproof Decking System. Samples show how system incorporates metal-reinforced concrete with high-solid acrylic copolymer resins.

Sample application: KRETUS® Reinforced Waterproof Decking System with a knockdown texture color finish.

Item No. EX-KSWPDECK-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Introduce clients to the array of color finishes available for KRETUS® Systems that use KRETUS Top Shelf® and WB Epoxy, Polyaspartic, and Polyurethane coatings. When clients need color stability, use KRETUS® Polyaspartic and Polyurethane top coats to increase installation's UV resistance.

Sample application: Top Shelf® Epoxy.

Item No. EX-KSCSTSER-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

All epoxy ambers over time—though each KRETUS Top Shelf® Epoxy hardener ambers at a different rate. With these samples, clients can compare finishes with each Top Shelf® Epoxy hardener. For protection against UV degradation, use KRETUS® Polyaspartic and Polyurethane top coats to increase color stability.

Sample application: Top Shelf® Epoxy A-Resin + Top Shelf® Epoxy's various hardeners.

Item No. EX-KSTSH4-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

For clients who want to increase durability with a self-priming cementitious urethane, these samples show that strength can be beautiful. Samples include entire array of color finishes available for KRETUS® Systems using UPC (Urethane Polymer Concrete). Like epoxy, all Urethane Polymer Concrete ambers over time. When installations demand color stability, use KRETUS® Polyaspartic and Polyurethane top coats.

Sample Application: Urethane Polymer Concrete RC

Item No. EX-KSCSUPCR-EA

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Portfolio Project Gallery  

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Job Showcases  

Massive Metallics project: 40,000 square feet of Top Shelf® Epoxy and Metallic pigments.

Rated 5 based on 1 product reviews

Great transformation on this commercial kitchen for the new Jollibee location in Seattle.

Rated 5 based on 1 product reviews

New construction in Fresno, California. Moisture Vapor Barrier high-build system with a full broadcast (caramel) and a beige base. Under the chips is a UV stable Polyaspartic coating.

Rated 5 based on 1 product reviews

Prefer: New airplane hangar installation with Top Shelf® Epoxy and a top coat of Polyurethane HP ✈️. It's Skydrol resistant too!

Rated 5 based on 1 product reviews