Lincora

Imagine your Locker™

CONTACT INFO
EMAIL
Request for informationLincora Contact Us / RFI
PRODUCT SELECTION RESOURCES

This stylish and reliable locker is designed to endure any type of environment.

When wider than 18 inches, the door features a metal reinforcement within its double walls, increasing its strength and ensuring a better impact resistance.

The stainless-steel recessed grip and the 45-degree hasp allow for the use of any type of traditional and digital locks.

The robustness of the door is adjustable depending on the user's needs as well as the environment in which the locker will be installed.



Rated 5 based on 1 product reviews

This efficient and space saving locker solution is ideal for several types of users, from office workers to construction workers, and even toddlers in daycares or preschools!

Compartments for personal belongings are kept separate to prevent the spread of viruses and other undesirable germs. One or more shelves and hooks can be added to optimize the storage space to fit the needs of each end-user.

For greater safety, our locker is 100% welded and all edges are hemmed to eliminate any risk of injury.

Rated 5 based on 1 product reviews

This locker sets itself apart from our other Series by its full-height handle. It allows for the use of multiple types of traditional and digital locks and opens without any effort, making it ideal for any kind of user.

Everything has been thought of, up to the positioning of the number plate. Its unusual position helps protect the door when the left side locker's door is fully opened.

Choose between 2 door hinge options based on the required level of strength:

• 5-knuckle hinge
• Piano hinge

Rated 5 based on 1 product reviews

The door of this locker Series is secured to the body using a multiple anchor hook lock, keeping the belongings inside secure! The number of anchor points varies between 1 and 3 depending on the height of the locker.

The handle includes a lever that activates the locking mechanism and allows the use of most conventional combination locks. It also allows the use of more complex ones, according to the required level of security desired.

Rated 5 based on 1 product reviews

The Z-locker is the ideal solution for communal or public areas where space is restricted.

Featuring a recessed handle, it offers 2 distinct compartments in 1 allowing individual users to have their own private and secure locker.

The Z-locker maximizes vertical space within each compartment. Long garments can therefore be stored efficiently despite the reduced height of the locker.

Rated 5 based on 1 product reviews

Do you prefer a completely open yet secure locker? Our Series 55 locker is the ideal solution for you! Your employees will be able to hang and store their clothing and equipment while keeping their personal and valuable belongings safe in a lockable security box.

Need extra storage space? Opt for a lockable bench and voila! For additional comfort and esthetic appeal, we offer optional maple or oak benches!

This open and well-ventilated storage solution is ideal for quickly drying clothing and equipment, all the while guaranteeing peace of mind throughout the day.

Rated 5 based on 1 product reviews

Our Series 61 locker is designed first and foremost to be practical. It features a lockable security box to store valuable belongings, as well as a coat rod, and 2 welded hooks to hang garments.

A drawer on a ball string slide is integrated into the underside of the bench providing storage for work boots and equipment, first aid kits, and other bulky objects.

Make your locker even more practical and optimal for your end user by adding options such as:

  • Extra hooks

  • Additional and/or adjustable shelves

  • Lower drawer

  • Adjustable document holder

  • Many others on demand

Rated 5 based on 1 product reviews

Be aware of and support the special needs of your end users with disabilities. LINCORA can help you with this by manufacturing specially designed lockers that will meet ADA* standards.

Accessibility: One extra, adjustable shelf must be installed at a minimum height of 34'' (865 mm) and a maximum of 48'' (1220 mm) above the finish floor or ground space.


Convenience: The handle must be at a maximum height of 45" (1219 mm) above the finish floor or ground space.

Locks must also meet specific standards. Users must be able to open and close them with only one hand without requiring any tight grasping, pinching, or twisting of the wrist. They must be opened using a maximum pressure of 5-pound force (lbs), which is equivalent to 22.2N.

2010 ADA Standards for Accessible Design

Rated 5 based on 1 product reviews

The durability of a locker depends on its ability to stay dry and maintain low humidity levels at all times.

LINCORA designs its lockers with a sloped, perforated galvanized steel bottom that eliminates any water accumulation inside it. The water drains out of the locker and towards the front to keep it dry at all times.

Adding a base to the locker can amplify these benefits.

  • Recessed base: raises the locker while ensuring complete water drainage away from the locker and base. It also provides an aesthetically pleasing finish and easily blends with the baseboard of surrounding walls.

  • 4-legged base: raises the locker while guaranteeing the complete evacuation of water outside the locker and the base. It also facilitates floor maintenance.

  • Closed base: raises the locker while guaranteeing the complete evacuation of water outside of it.

To extend the life of your locker, our experts recommend using a stainless-steel base, which is more resistant to corrosion and will withstand the test of time.

Rated 5 based on 1 product reviews

Imagine and create the locker that will answer all your end-users' requirements!

Adding a slope top to your lockers will simplify cleaning and avoid the accumulation of objects and dust, while increasing its durability.

  • Adjust the slope of the top to match the height of the objects users will want to store on the top shelf.

  • Eliminate any visible boundaries between the roof and locker body with an integrated slope top. This esthetic option makes it easier to install, move, and uninstall lockers.

Rated 5 based on 1 product reviews

Imagine and create the locker that will answer all your end-users' requirements!

LINCORA offers several options for hanging clothes depending on the size of the lockers, the type of clothing to be stored, and the user's intended use:

• Protect clothing items with flat hooks.
• Limit the risk of injury with rounded hooks.
• Add a coat rod to lockers deeper than 18".

Rated 5 based on 1 product reviews

Imagine and create the locker that will answer all your end-users' requirements!

LINCORA takes into consideration the needs of individual users regarding accessibility and flexibility, and offers three types of adapted locks:

  • Integrated combination lock: It is activated with a 3-digit combination and can also be used with a unique key to meet the needs of users with reduced mobility.

  • Built-in key lock: A classic option that has proven itself suitable for various user types.

  • Digilock: It is activated with a 4-digit combination on a numeric keypad and can also be used with a unique key to meet the needs of users with reduced mobility.

Rated 5 based on 1 product reviews

Help users find their lockers easily by adding an identification plate!

  • Metal or plastic

  • Up to 4 digits

  • Possibility of adding a letter from A to J at the beginning of the sequence

Rated 5 based on 1 product reviews

Made of resistant and durable materials, LINCORA benches are incorporated into the LINCORA locker units and offer a comfortable and esthetic appeal to your installation.

Rated 5 based on 1 product reviews

LINCORA products will be utilized differently in each workplace environment and by every end-user. This concept comes into play with our storage cabinets.

Since everyone's needs are different, our cabinets are fully customizable. Simply select from the following options to optimize their use:

  • Fixed or adjustable shelves

  • Vertical separator

  • Lockable compartment

  • Coat rod

  • Suspension hooks

  • Identification plates

We will be happy to assist you in determining the needs of your users when selecting the best options for your cabinets!

Rated 5 based on 1 product reviews

The design and configuration of our tactical storage locker depends entirely on the nature, quantity, and size of the equipment you would like to store. It features the following characteristics:

  • Integrated storage drawer for bullet-proof jacket

  • Lockable firearm storage

  • Shoe storage

  • Individual lockable compartments in the top part of the locker

  • Coat rod with integrated separations

Numerous other options are available to meet the specific needs of individual workers. Following are some examples:

  • Single hooks and belt hooks

  • Adjustable shelves

  • Choice of metal, maple, or oak bench

  • Document holder integrated into the door

  • Interior drawers

Rated 5 based on 1 product reviews

Evidence items need to be logged in and classified upon arrival. Until they are processed, it is essential to have a safe place to store them to guaranty their integrity.

The configuration of our evidence lockers can be adapted to best suit your environment and the sensitivity of the items that will be stored in them.

It will be our pleasure to assist you in designing the perfect locker by considering the constraints you may face in securing their contents. We will design the most optimal locker for you and your employees.

Rated 5 based on 1 product reviews

This locker provides law enforcement officers with individual secure spaces to store their guns and ammunition.

This space-saving locker is a definite asset for any police station, security checkpoint, or correctional facility. The locker can be accessed with the use of a unique individual key. Officers can be assured that their firearms will be secure while on the premises where these storage lockers are installed.

Rated 5 based on 1 product reviews

This locker has been specially designed to meet the constraints of storing and warehousing heavy and bulky bulletproof jackets.

  • 3 individual, fully ventilated drawers for optimal ventilation of the jackets

  • Manufactured using high caliber steel for enhanced safety

  • Stack several storage units, one on top of the other, centralizing your team's equipment to create a more efficient space

  • Identify each storage unit with an individual identification plate.

Rated 5 based on 1 product reviews

Ventilated, functional, and easy to maintain, this double-door locker has been designed for workers who need to store bulky, dirty, and damp clothing and accessories. It is perfect for underground working environments or for construction sites.

  • Boot suspension brackets

  • Individual lockable compartment

  • Suspension hooks

  • Retractable or fixed bench

Rated 5 based on 1 product reviews

LINCORA designed this locker to safeguard and protect plans and works of art. It will optimize the available space in your storage environment.

Rated 5 based on 1 product reviews

These lockers have been designed and created with practicality in mind to keep small valuables safe in your workspace: use this installation as a divider between work areas to enhance an office or storage space.

Add a coat rod and your LINCORA storage arch can also become a clothing suspension solution!

Commonly stored objects:

  • Keychains

  • Wallets and change purses

  • Mobile phones

  • Watches and jewelry

  • Handbags and purses

  • Lunch boxes

Rated 5 based on 1 product reviews