Linear Interior Systems Inc.

Sliding Systems, Glass Partitions, Doors, and Bathroom Furnishings

CONTACT INFO
1 Saramia Crescent
Concord, ON, Canada  L4K 3S6
Phone: 905-265-0055
EMAIL
Request for informationLinear Interior Systems Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Available Kits:

0423

Complete Universal Aluminum sliding door kit

0424

Complete Universal Aluminum Fix door kit

Rated 5 based on 1 product reviews

The original invisible sliding doors system

Rated 5 based on 1 product reviews

Available Kits:

ART-120/220 Series

Kits with Tracks for aluminum doors up to 70kg

Rated 5 based on 1 product reviews

Available Kits:

ART-130/230 Series

Kits with Tracks for aluminum doors up to 60kg

Rated 5 based on 1 product reviews

Available Kits:
ART - 1702/10/020-150/AC
20mm to 1500mm gripping with tracks and soft close sliding kits

Rated 5 based on 1 product reviews

Available Kits:

K.0041/0042

1100mm to 1800mm tracks complete with sliding hardware and accessories

Rated 5 based on 1 product reviews

Available Kits:

K.0511.1 & K.0511.2

1500mm to 6000mm tracks complete with sliding hardware and accessories

Rated 5 based on 1 product reviews

Available Kits:

K.0341.8.1

Kits with tracks for glass drag doors up to 80kg

Rated 5 based on 1 product reviews

Accessories for glass doors with safety hole and clamp height 70 mm

Rated 5 based on 1 product reviews

Available Kits:

K.050.12.1.S

Kits with tracks for doors up to 50kg

K.080.12.1.S

Kits with tracks for doors up to 80kg

K.160.0.1.S

Kits with tracks for doors up to 160kg

K.240.0.1.S

Kits with tracks for doors up to 240kg

K.120.1.1.S

Easy Tech Kits with tracks, for doors up to 120kg

K.120.2.1.S

Easy Tech Kits with tracks and Cushion Stops for doors up to 120kg

K.080.2.1.S

Easy Tech Kits with tracks and Cushion Stops for doors up to 80kg

Rated 5 based on 1 product reviews

Available Kits:

K.050.12.4.S

Kits with tracks, Auto Brackets, for doors up to 50kg

K.080.12.4.S

Kits with tracks,Auto brackets, Cushion Stops for doors up to 80kg

K.160.0.4.S

Kits with tracks,Auto Brackets, for doors up to 160kg

K.240.0.4.S

Kits with tracks, Auto Brackets, for doors up to 240kg

K.080.4.4.S

Easy Tech Kits with tracks, Auto Brackets and Cushion Stops for doors up to 80kg

K.120.1.4.S

Easy Tech Kits with tracks and Auto Brackets for doors up to 120kg

K.120.2.4.S

Easy Tech Kits with tracks and Cushion Stops for doors up to 120kg

Rated 5 based on 1 product reviews

Available Kits:

ART-MAGIC-1100 Series

Patented Concealed Mechanism for Wood Sliding Doors up to 80kg

ART-MAGIC-1800 Series

Patented Concealed Mechanism for Wood Sliding Doors up to 80kg

Rated 5 based on 1 product reviews

Available Kits:

ART-1478/35G Series

Innovative Sliding System with amortised stopper for wood doors up to 40kg

ART-1478/80Y Series

Innovative Sliding System with amortised stopper for wood doors up to 80kg

Rated 5 based on 1 product reviews

Available Kits:

ART-93/1032/94

Adjustable accessories for dragging of sliding doors

Rated 5 based on 1 product reviews

Available Kits:

ART-86/87/88 Series

Complete kit consists of 2 pulleys with latteral stoppers, 2 blocks for securing cable, and 10 metres of plastic covered steel cable

Rated 5 based on 1 product reviews

System of concealed sliding elements built into the profiles for plasterboard walls.

Rated 5 based on 1 product reviews

Concealed sliding elements built into the aluminium sliding profiles

Rated 5 based on 1 product reviews

Available Panels:

2400 Full Height Panel Selection

2700 Full Height Panel Selection


Available Connections:
2400/2700/3000 Connections & Trims


Available Doors:

2400/2700/3000 Door Selections

Rated 5 based on 1 product reviews

Available Panels:

2100 Full Height Panel Selection

2100 Half Panel Selection

2100 Horizontal Panel Selection

Available Panels:

2400 Full Height Panel Selection

2400 Half Panel Selection

2400 Horizontal Panel Selection

Available Track Components:

2100/2400 Components Selection

Available Doors:

2100/2400 Door Selection

Rated 5 based on 1 product reviews

Concealed slides integrated into profiles with reduced dimensions.

Rated 5 based on 1 product reviews

Concealed slides integrated into profiles with reduced dimensions.

Rated 5 based on 1 product reviews

Systems for fixed glass panels.

Rated 5 based on 1 product reviews

Wall Partition System With Pivot & Sliding Options

Rated 5 based on 1 product reviews

Colombo Design produces handles for doors and windows of unique design made with high quality materials and finishes. Colombo Design door handles guarantee quality and durability, finishing with style internal doors, external doors, front doors and windows.

Rated 5 based on 1 product reviews

The bathroom accessories collections by Colombo Design are the ideal enrichment to decorate the bathrooms of all styles.

The elegance of these bathroom accessories, designed in collaboration with the most important international designers, is accompanied by excellent technical skills, that only the best materials and the most innovative processes can ensure.

Rated 5 based on 1 product reviews