X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Linx Industries, Inc.
HVAC ductwork and fittings
CONTACT INFO
2600 Airline Blvd.
Portsmouth
, VA
23701
Toll Free:
800-797-7476
Phone:
www.li-hvac.com
Would you like to see hosted content from Linx Industries, Inc.?
EMAIL
Request for information
Linx Industries, Inc.
Contact Us / RFI
Products similar to Linx Industries, Inc.
Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
2x2 Commercial Fusion Air Light
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Angle Flange
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Nordfab Sealed Duct System (QFS)
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Angle Flange Gasket
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Hinged Duct Access Doors
Acudor Products Inc.
CAD
BIM
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Quick-Fit® Clamp With Pin
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Nitrile O-Ring for Quick-Fit Sleeve
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Clamp with Pin and ePTFE Seal
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Clamp With Pin and Silicone Seal
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
O-Ring Silicone
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged In Cut 30°
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged In Cut 45°
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged In Cut 14ga 30°
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to HVAC ductwork and fittings
[08] Openings
08 90 00 Louvers and Vents
[23] Heating, Ventilating, and Air Conditioning (HVAC)
23 30 00 HVAC Air Distribution
23 31 13 Metal Ducts
23 31 13.13 Rectangular Metal Ducts
23 31 13.16 Round and Flat-Oval Spiral Ducts
23 31 13.19 Metal Duct Fittings
23 33 00 Air Duct Accessories
23 33 19 Duct Silencers
23 35 13 Dust Collection Systems
23 37 13 Diffusers, Registers, and Grilles
23 82 14 Chilled Beams
Building manufacturing products related to Linx Industries, Inc.
All data & files
Architectural Grille
Perforated Grilles
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
All data & files
MITTEN Building Products
Ply Gem Mounting Blocks
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
Construction Specialties, Inc.
Architectural Louvers
Rated
5
based on
1
product reviews
All data & files
MIFAB, Inc.
MI-GRILL Fresh Air Inlet
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Architectural Louvers Co.
Flat and Drainable Blade Louvers
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
Nordfab Ducting
Quick-Fit® Transition Rectangular to Round
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Airolite Co. (The)
Extruded Aluminum Sightproof Louvers
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Omega II Fence Systems
OMEGA 100
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED