Lumetta Inc.
CONTACT INFO
33 Minnesota Ave.
Warwick, RI 02888
Phone: 401-691-3994
Would you like to see hosted content from Lumetta Inc.?
EMAIL
Request for informationLumetta Inc. Contact Us / RFI
Products similar to Lumetta Inc.
Fusion Air 6-inch 90° Downlight with Integrated Air DiffusionFusion Air Lighting Partners
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
SR Field-Adjustable Strip AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
SR Field-Adjustable StripRAB® Lighting
Rated 5 based on 1 product reviews
STRP-LED Strip Lights 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
Strip Lights AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
Open Ceiling: 330 DS-O Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 750 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 300 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Lighting Power Pack with 60W Power Supply, Wiring, and SuppliesGallery System Art Displays
Rated 5 based on 1 product reviews
Lighting Add-on Kit: Power Pack + 4 WandsGallery System Art Displays
Rated 5 based on 1 product reviews
Light Wand with art-safe 6.5-watt LED bulbGallery System Art Displays
Rated 5 based on 1 product reviews
C-WRAP Field Adjustable 11W - 44WRAB® Lighting
Rated 5 based on 1 product reviews
ECLIPSE Retrofit Nightlight 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
